MyHaas Find A Dealer
  1. Select Language
    1. English
    2. Deutsch
    3. Español
    4. Français
    5. Italiano
    6. Português
    7. Český
    8. Dansk
    9. Nederlands
    10. Magyar
    11. Polski
    12. Svenska
    13. Русский
    14. Türkçe
  • machines
    • Haas Vertical Mills
      Vertical Mills
      • Vertical Mills
      • VF Series
      • Universal Machines
      • Mini Mills
      • Mold Machines
      • Drill/ Tap/ Mill Series
      • Toolroom Mills
      • Compact Mills
      • Gantry Series
      • Control Simulator
    • Haas Lathes
      Lathes
      • Lathes
      • ST Series
      • Dual-Spindle
      • Toolroom Lathes
      • Chucker Lathe
      • Bar Feeder
      • Auto Parts Loader
    • Haas Horizontal Mills
      Horizontal Mills
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Haas Rotaries & Indexers
      Rotaries & Indexers
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Shop All Machines VIEW PRICE LIST > PRICE LIST
      BUILD & PRICE LET US GUIDE YOU > BUILD & PRICE
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options
    • Product Image
      Spindles
      • Spindles
    • Product Image
      Tool Changers
      • Tool Changers
    • Product Image
      Multi-Axis Machining
      • Multi-Axis Machining
    • Product Image
      Turrets & Live Tooling
      • Turrets & Live Tooling
    • Product Image
      Probing
      • Probing
    • Haas Chip & Coolant Management
      Chip & Coolant Management
      • Chip & Coolant Management
    • The Haas Control
      The Haas Control
      • The Haas Control
    • Product Image
      Product Options
      • Product Options
    • Product Image
      Tooling & Fixturing
      • Tooling & Fixturing
    • Product Image
      Workholding
      • Workholding
    • Product Image
      5-Axis Solutions
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • Shop All Machines VIEW PRICE LIST > PRICE LIST
      BUILD & PRICE LET US GUIDE YOU > BUILD & PRICE
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas
  • Service
    • Alarm Quick Search
      ALARM QUICK SEARCH

      Enter the alarm code to find related troubleshooting and how-to guides.

      No matching alarm was found for the given alarm code.
      No matching alarm was found for the given alarm code.
      search
    • Troubleshooting Guides and How-To Procedures
      • Product Image
        Troubleshooting Guides
      • Product Image
        How To Procedures
    • Manuals
      • Product Image
        Operator Manuals
  • Videos

    • Tip of the Day
      • Tip of the Day
      • In-Process Part Measurement; Probing in 5 Simple Steps
      • How To Calculate Speeds and Feeds (Inch Version)
      • How To Calculate Speeds and Feeds (Metric Version)
      • Automate Using Your Probe!
      • Mill Soft Jaws: The Proper Way to Make and Use Them
      • Are You Protecting Your Hearing?
      • Lathe Part Stop Essentials
      • ER Collet Essentials
      • Output Your Machine Data for Analysis
      • View Your Haas Control From Your Computer or Phone
      • Run More Than One Part at a Time
      • Use M99 to Loop, Jump, and Return
      • Avoid Chatter on Your Mill
      • Mark's Greatest Setup Tips
      • What Does That Icon Mean?
      • Master the Haas Side-Mount Tool Changer
      • G82 Dwell Time Explained
      • Peck Drilling Essentials
      • Set Work Offsets in Seconds
      • Tool Offsets Explained
      • Use G53, not G28, to Cut Cycle Times and Position Your Lathe Turret
      • Use G53 Instead of G28 to Send Your Haas Mill to Home Position
      • Drilling on a Haas Lathe: Everything You Need to Know
      • Reduce Your Coolant Carryout
      • How to Stop Your Program With an M-Code
      • How to Start A Job in the Middle of The Program
      • Programmable Coolant Tricks You Didn’t Know About
      • Display Pictures and Videos on Your Haas Control Using M130
      • How to: Set Tool Length and Work Offsets
      • Machine Your Own Gifts on Your Haas!
      • How to: Manually Pick Up a Bore or a Hole with an Indicator
      • How to: Set a Work Offset with an Edge Finder and Indicator
      • Setting up a Right-Angle Head; G17, G18, G19 Explained
      • Machining Magic: Rotate Your Part with G68
      • Haas Tip of the Day – LIVE from IMTS 2016 in Chicago!
      • Quickly Pick Up a Work Offset and an Angle With Your Probe
      • Simplify 3+2 and 5-Axis Machining with DWO/TCPC
      • Set Up Live Tools Properly on Your Haas Lathe
      • Solution for Stringy Chips Wrapped Wound Your Tools
      • How to plot your cutting path and clamp locations
      • Troubleshoot your lathe G71 and G72 roughing cycles quickly
      • Troubleshoot Your Haas Probe, Part 2
      • Troubleshoot Your Haas Probe, Part 1
      • What is G-Code?
      • Easily Program a Tap in Metric Mode on your Haas VMC
      • How to Square and Indicate a Vise on Your CNC Mill
      • Easily Program a Tap in Inch Mode on your Haas VMC
      • Reduce Setup Time with the Haas “Next Tool” Button
      • Simple Peck Tapping Using a G84 Tapping Cycle
      • Save Time on Your Haas Mill by Pre-Staging Tools!
      • Command a safe tool change position to avoid fixtures
      • Easily Create Your Own Custom M and G Codes
      • Avoid Disaster Using the Haas Single Block Function
      • How Canned Cycles Work with G98 & G99
      • Use Your Insert Drill as a Boring Bar! 2 Operations from 1 Tool!
      • Unwind Your Haas Rotary Back to Zero Quickly
      • Easily Convert Your MDI Program to Memory
      • Boost Lathe Productivity with a Bar Puller and Macros
      • Limiting Block Look-Ahead when using Macros
      • Display the Axes You Want to See on Your Haas Control
      • Quick and Easy Backup of your Haas CNC Programs
      • Haas Control programming shortcuts
      • Easily keep track of your parts using the Haas M30 counters
      • Customize your Haas control home screen
      • Bring your tools to you with the Second Home option
      • Easy Cylindrical Engraving & Machining with G47/G107
      • Easily Engrave Sequential Serial Numbers – G47 Part 2
      • CNC Engraving Made Easy Using G47 – Part 1
      • Copy Your CNC Programs Quickly and Easily
      • How to Take a Screenshot on Your Haas Control
      • Faster Tapping with Setting 130
      • Use G187 for Better Surface Finish and Faster Cycle Times - Haas Automation Tip of the Day
      • The Perfect Christmas Gift for Any Machinist
      • Reduce Cycle Time with a Multi-Part Fixture on the Haas UMC-750P
      • Measuring Tool Basics: Day 1, Start Off Right
      • MACRO HACKS! Automate Your Tool Offsets and Data

    • Machines and Options
      • Machines and Options
      • HaasBuilt - DT-2
      • Through-Tool Air Blast - Haas Automation Option Spotlight
      • Haas Bar Feeder - Haas Automation Option Spotlight
      • High-Intensity-Lighting forMills - Haas Automation Option Spotlight
      • High-Intensity-Lighting for Lathes - Haas Automation Option Spotlight
      • P-COOL - Haas Automation Option Spotlight
      • HaasBuilt - VF-12
      • HaasBuilt - CM-1
      • Wireless Probing How-To PART 3 - Tool Offset Page
      • Wireless Probing How-To PART 2 - Set Tool Offsets with VPS
      • Wireless Probing How-To PART 1 - Calibrating the System
      • Don't Fear 5-Axis - Episode 1
      • Don't Fear 5-Axis - Episode 2
      • Through-Spindle Coolant - Haas How It Works
      • Chip Auger - Option Spotlight
      • Multi-Auger Chip Conveyor - Option Spotlight
      • Through-Spindle Coolant for Haas Mills
      • The Haas TM-1
      • High-Speed Machining for Haas Mills
      • HaasBuilt - ST-15
      • HaasBuilt - HRT210
      • CL-1 Operators Guide
      • The Haas CL-1 Chucker Lathe
      • The Haas 30-Pocket Side-Mount Tool Changer
      • HaasBuilt - VF-2
      • VMC Comparison: VF-2, VF-2SS & DM-2
      • HaasBuilt - UMC-750
      • The Haas Minimum Quantity Lubrication System
      • The New Haas Bar Feeder: Quick Look
      • Introduction to the New DM-1 - Haas Automation
      • The Automatic Coolant Refill System
      • The Benefits of the Haas "Index-on-the-fly" Feature
      • The New Haas Mini Mill
      • The Advantages of Through-Spindle Coolant
      • Run, Stop, Jog and Continue
      • The Haas Enclosure Exhaust System
      • Haas Dual Spindle Lathes Simplified
      • The Redesigned EC-1600 Horizontal Machining Center
      • Through Tool Air blasts chips away during dry machining
      • The Next Generation Control: HaasConnect
      • The New Haas DM-2 and DT-2
      • WIPS - The Haas Wireless Intuitive Probing System
      • The Haas TRT100 Dual-Axis Rotary
      • Electronic Handwheels for Haas Toolroom Lathes
      • The BMT65 Turret and Live Tooling for Haas Lathes
      • Haas VMC: Chip Clearing and Tool Lubrication
      • Don't Fear 5-Axis - Episode 3
      • How We Build The VF-1 Today
      • HaasBuilt ST-45
      • HaasBuilt - GR-510
      • The Haas Daily Build - DM-2 Tool Changer
      • The Haas TL-1 - Toolroom Capability & CNC Productivity
      • The Haas CL-1 Chucker Lathe - Haas Automation, Inc.
      • Introducing HaasConnect

    • Tips & Tricks
      • Tips & Tricks
      • Set lathe tool offsets with the Automatic Tool Presetter
      • Spindle Speed Variation - Stop chatter on your CNC lathe
      • 4 Steps to filling the coolant tank on your Haas CNC machine
      • The Tap Recovery Feature
      • Haas VMC: Chip Clearing and Tool Lubrication
      • How to use the Tailstock on a Haas Lathe
      • Machine Tool Coolant: Cleaning Your Tank
      • Machine Tool Coolant: Topping Up a High Concentration
      • Machine Tool Coolant: Topping Up a Low Concentration
      • Machine Tool Coolant: Making a New Batch
      • Machine Tool Coolant: Tools of Coolant
      • Chuck Installation Guide
      • How to Properly Cut Lathe Soft Jaws — Part 2
      • How to Properly Cut Lathe Soft Jaws — Part 1
      • Haas DXF Import — How To
      • Haas Control — GUI Setup, Run, and Edit
      • Haas Automatic Tool Presetter — How To
      • Haas Setup and Run Modes — How To
      • Haas Advanced Tool Management — How To
      • Haas Program Optimizer — How To
      • Haas Offset Filtering — How To
      • Haas Wireless Intuitive Probing System — How To

    • Shop Tips
      • Shop Tips
      • Lean Manufacturing - Create Your Own WIP Racks
      • Lean Manufacturing - Organizing Drawers
      • Lean Manufacturing - Shop Tour
      • Upgrade Your Floppy Drive to USB
      • Tool Touch-Off Gage

    • Answer Man
      • Answer Man
      • Get More Productive With Haas Rotary Accessories
      • Zero-Return a Single Axis on Your Haas Mill
      • Display Messages on Your NextGen Control
      • Clear Coolant from Your Windows with Window Blast
      • Put Your Haas Machine to Bed
      • Where’s My Tool?
      • Try Out a Haas Option for FREE
      • Connect Your Haas Machine to the Internet

    • Cutting Demos
      • Cutting Demos
      • VF-4 and TR200Y Cutting Demo
      • ST-20Y Cutting Demo
      • CM-1 and TRT70 Cutting Demo
      • DS-30Y Cutting Demo
      • ST-55 Cutting Demo
      • VF-2SS Cutting Demo
      • Haas VF-6/50 Cutting Demo
      • Haas VF-2SS & HRC210 Demo
      • Haas UMC-750: Oilfield Drill Bit Cone Demo
      • Haas UMC-750 First Look
      • Haas ST-10Y Demo
      • Haas ST-40 Demo
      • Haas ST-30 Demo
      • Haas ST-10 Demo
      • Haas ST-20Y Demo
      • Introducing the Haas CL-1
      • CL-1 Chucker Lathe Cutting Demo
      • Haas ST-10Y Sub-Spindle Cutting Demo
      • Haas VMC Comparison: VF-2, VF-2SS & DM-2
      • UMC-750SS Cutting Demo
      • Haas ST-10Y and Parts Catcher Demo

    • Coolant Series
      • Coolant Series
      • Coolant Simplified
      • Cleaning Your Machine Tool Coolant Tank
      • Topping Up a High Concentration
      • Topping Up a Low Concentration
      • Identify correct concentrations of coolant
      • Tools of Coolant

    • Service & Maintenance
      • Service & Maintenance
      • Haas Digital Presence
      • Alarm 9973 Unstable Incoming Power
      • What You Need to Know About Your CL-1 5C Collet
      • Is Your St-10/15 Tailstock Sticking?
      • Water in Your Air System? Setting 242/243
      • Haas Umbrella-Style Tool Changer - CT vs. BT Carousel Configurations
      • Servo Amplifier Troubleshooting
      • Solenoid Running Hot?
      • Spindle Troubleshooting
      • Daily Machine Maintenance
      • Troubleshoot Pneumatic Door Locks
      • Fix a Tailstock Pressure Gauge
      • Balance Your Spindle
      • Fix an Enclosure Leak
      • The Proper Way to Tighten Tools on Your Haas BMT Turret
      • Replace the filter on your auxiliary coolant system - Part 1
      • Replace the filter on your auxiliary coolant system - Part 2
      • Replacing the Window on Your Haas Lathe
      • Umbrella/Carousel Tool Changer Maintenance
      • Side Mount Tool Changer Double Arm Maintenance
      • Tool Changer Recovery; Haas Side Mount Tool Changer
      • Tool Changer Recovery; Umbrella-Style Tool Changer
      • Replace a Tool Pocket on Your Haas Side Mount Tool Changer
      • Solenoid and Air System Troubleshooting
      • Proximity Switch Overview and Troubleshooting
      • Run the Spindle Warm-Up Program for Longer Spindle Life
      • What To Do if Your Lathe is Cutting a Taper
      • Haas Lathe Hydraulic Power Unit (HPU) Troubleshooting
      • Main Processor Battery Replacement
      • The Height of Your Machine is Critical
      • Troubleshooting Your Spindle Encoder
      • Why Every Tech Needs an Inductive Voltage Sensor
      • Correct Machine Phase to Fix Your Coolant Pump
      • Improve Surface Finish with Correct Chuck Pressure
      • Work Light Phasing With Spindle RPM
      • Side-Mount Tool Changer Double Arm Troubleshooting
      • Maintenance Checklist - Tool Changer Maintenance
      • Vector Drive Troubleshooting
      • Repairing Minor Sheet Metal Damage
      • Quickly Clean Out the Air Purge Valve on Your Haas Machine
      • Troubleshooting coolant pumps
      • Troubleshoot the Wye-Delta Contactor on your Haas Machine
      • If Your Flood Coolant Pump Isn't Working ... Check This Out!
      • Prepare Your Machine For a Long Shutdown
      • Haas Holiday Checklist 2017
      • Cleaning Your Mill Spindle Fan
      • USB Read Error Troubleshooting

    • Eliminate Chatter
      • Eliminate Chatter
      • Avoid Chatter on Your Mill
      • Reduce Chatter
      • Reduce Chatter
      • Reduce Chatter
      • Reduce Chatter
      • Reduce Chatter

    • Operator Tips
      • Operator Tips
      • Properly Cut Lathe Soft Jaws - Part 1
      • Properly Cut Lathe Soft Jaws - Part 2
      • Faster Lathe Tool Changes
      • Stop Lathe Chatter
      • Chuck Installation Guide
      • How to Choose the Proper ER Collet
      • The Proper Way to Tighten Tools on Your Haas BMT Turret
      • Set Work Offsets in Seconds
      • Tool Offsets Explained
      • Don't Waste Time Peck Drilling
      • Use G53 Instead of G28
      • Haas Programmable Coolant Tricks
      • Stringy Chips Wrapped Around Your Tool?
      • CAM Settings and Your Haas Machine - AutoDesk visits Haas Automation.

    • Programming Tips
      • Programming Tips
      • Lathe - Faster Part-Off
      • Mill - Thick to Thin Chips
      • Mill - Roll-In Technique

    • Metal Cutting Tips
      • Metal Cutting Tips
      • Broach on Your Lathe
      • Broach on Your Lathe
      • Broach on Your Lathe
      • Broach on Your Lathe
      • Broach on Your Lathe

    • Workholding
      • Workholding
      • ER Collet Essentials
      • Lathe Part Stop Essentials
      • How to Square and Indicate a Vise
      • 5-Axis Workholding
      • Fixturing, Diamond Pins
      • Fixturing, Diamond Pins
      • Fixturing, Diamond Pins
      • Fixturing, Diamond Pins

    • Cutting Tool Info
      • Cutting Tool Info
      • Basics of Drill Selection
      • Turning
      • Turning
      • Deep Hole Drilling
      • Deep Hole Drilling
      • Deep Hole Drilling
      • Indexable Drilling
      • Sharpen a Twist Drill By Hand

    • Video Bonus Content
      • Video Bonus Content

    • Haas F1
      • Haas F1
      • Haas F1 Team Unveils VF-18
      • Haas F1 Team: 2018
      • Haas F1 Team’s 2017 Challenger: The VF-17
      • #Haastin Logistics Explained 2017
      • United States Grand Prix: Track Lap with Romain Grosjean
      • Mexico Grand Prix: Track Lap with Kevin Magnussen
      • Factory Friday Employee Feature: David Bascombe Jr.
      • Kevin Magnussen's First Day
      • Time-lapse video of Haas F1 Team facility being built.
      • Haas F1 Team Makes its Debut in 2016 FIA Formula One World Championship
      • #HaasHill 2017
      • Grosjean drives at Paul Ricard on F1 2018 from Codemasters

    • Customer Documentaries
      • Customer Documentaries
      • The Nexx Generation — Haas Customer Success Story
      • Titan Motorsport — Haas Customer Documentary
      • Taipei and La Dolce Vita — Haas Customer Documentary
      • Wyssen: Vertically Challenged — Haas Customer Success Story
      • BMC: Impeccable Pedals — Haas Customer Documentary
      • Hyphen: Fast Customer Metal — Haas Documentary
      • TGS Precision: There's No Holding Back Youth — Haas Customer Documentary
      • Felco Trims Part Costs — Haas Customer Documentary
      • Haas Technology Implanted at PPM — Customer Documentary
      • Bullwy-Cycles: The Roar of a V-Twin — Haas Customer Documentary
      • 80/20: Seven Habits Die Hard — Haas Customer Documentary
      • Works Racing: Wooden Sheds and Featherbeds — Haas Customer Documentary
      • India Relies on Godrej, Godrej relies on Haas — Customer Documentary
      • P+S Technik: World's Best Cameras Machined on Haas CNCs — Customer Documentary
      • SOUL-KOZAK and Haas Partner for Success — Customer Documentary
      • Athens Archery: Hunting Bows Manufactured with Haas Machines — Customer Documentary
      • Fischer System-Mechanik Invests in 100th Haas CNC Machine Tool — Customer Documentary
      • Rigoutat: High Praise for the Hautbois — Haas Customer Documentary
      • DesignWerkes: Haas Conviction — Customer Documentary
      • Jim Stokes Workshops LTD – Haas Customer Success Story
      • 5th Axis Workholding -
      • Top Gun Machining

    • Tool Changer
      • Tool Changer

    • Spindle video page
      • Spindle video page

    • Electronics
      • Electronics

    • Coolant Service Videos
      • Coolant Service Videos

      • The Haas EC-400 and Pallet Pool
      • The New TRT160 Compact Tilting Rotary Table
      • The Haas DM-2 and TRT100 - Go Faster!
      • Get a Haas TM-1 & TL-1 for UNDER $1000 PER MONTH!
      • The Haas Automatic Parts Loader is Coming Soon!

    • Haas Apps Minute
      • Haas Apps Minute
      • Lathe Safe Power-Up/Restart
      • Download 3D Machine Models
      • VPS Run & Save Options
      • Linking Speed & Feed Overrides with Setting 144
      • Check Machine Hours on the Diagnostics Page
      • The Devices Tab
      • Changing Languages

      • Alarm 1.994 X-Axis Amplifier Overload
      • Alarm 2.994 Y-Axis Amplifier Overload
      • Alarm 3.994 Z-Axis Amplifier Overload
      • Alarm 151 Low Pressure Thru-Spindle Coolant
      • Alarm 363 Coolant Locked Off
      • Alarm 557 TSC Low Air Pressure
      • Alarm 2066 Tool Changer Home Position Fault, Side Mount Tool Changer
      • Alarm 2066 Tool Changer Home Position Fault, Carousel Tool Changer
      • Alarm 4000 Tool Unclamp Lost During Tool Change
      • Alarm 4001 Low Air During Tool Change
      • Alarm 4002 Low Air During Tool Unclamp
      • Alarm 339 Multiple Codes
      • Alarm 5.333 A_Axis Disabled
      • Alarm 4.103 Spindle Axis Servo Error Too Large
      • Alarm 2075 Axis Lubrication Reservoir Empty

      • HaasTec 2017 - Factory Tour
      • Inside The Factory - The Haas Sheetmetal Shop
    • Shop All Machines VIEW PRICE LIST > PRICE LIST
      BUILD & PRICE LET US GUIDE YOU > BUILD & PRICE
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Contact Us

Choose Options

FIND DISTRIBUTOR
Haas Logo

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

  • Service & Support
  • Haas DIY Guide
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Machine Pre-Installation Guide
  • Rotary Repair Request
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • Rotary Fit Chart
  • About Haas
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Privacy Policy | Cookie Policy
  • Visit the Factory
  • Warranty
  • Haas Community
  • Haas Motorsports
  • Gene Haas Foundation
  • HTEC Network
  • Events
  • Join the Conversation
  • Facebook
  • Twitter
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
© 2019 Haas Automation, Inc – CNC Machine Tools

2800 Sturgis Rd., Oxnard, CA 93030 / Toll Free: 800-331-6746
Phone: 805-278-1800 / Fax: 805-278-2255