My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - ES
    4. Español - MX
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
  • machines Main Menu
    • Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Pocket Mill
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • 3+2 Positioning Machines
    • Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Pocket Lathe
      • Haas Bar Feeders
    • Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automatic Parts Loaders
      • Automation Models
    • Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
      • Control Simulator, Standard
      • Control Simulator, Premium
    • Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Knee Mill
      • Haas Manual Lathes
      • Haas Saws
    • Fabrication Machines
      Fabrication Machines
      Fabrication Machines View All
      • Fabrication Machines
      • Laser Cutting Machines
      • CNC Press Brakes
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
      • Haas Value Option Packages (VOP) Journey
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
      • DC-1 Drill Center
      • CNC Sales News
      • Do More With Your Haas
    • View All
    • View All
      • contact-us-test
      • 4 - AUTOMATION SYSTEMS
      • Carousel-V2
      • expert test
      • Demo_Day_Trident-test
      • Link Test
      • image-sale-tag-test
      • article-list-test
      • Haas 25 kg Robot Package
      • test-algolia-page
    • View All
    • View All
    • View All
    • View All
      • calc-test
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
  • Haas Service Parts Main Menu
My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - ES
    4. Español - MX
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

3rd Party TSC - Integration Aid - AD0648

Service Home How To Procedures 3rd Party TSC - Integration Aid - AD0648
Recently Updated Last updated: 10/16/2025

3rd Party TSC - Integration Aid


AD0648

UNDER CONSTRUCTION

3rd Party TSC - Integration Aid - AD0648

- Jump to Section - 1. Introduction 2. Power Requirements 3. Physical Requirements 4. Installation Aid (6 steps) Back to Top

Introduction

This document is intended to aid in the integration of a 3rd party TSC motor to a Haas machine with the Next Generation Control (NGC). Haas Service  personnel can help to make sure that the CNC machine operates correctly. 

Danger: Some service procedures can be dangerous or life-threatening. DO NOT attempt a procedure that you do not fully understand. If you have any doubts about doing a procedure contact your Haas Factory Outlet (HFO) and schedule a service visit.

WARNING: There are a number of elements that are needed to install 3rd Party options on a Haas Machine. It is the responsibility of the customer to choose a 3rd Party manufacturer and integrator to successfully install these options to the Haas machine. The 3rd Party ption must meet the specification found in this document. The Haas Service and Applications staff will help to ensure the CNC machine is functioning properly, but is not responsible for setup or system integration of the 3rd Party option.

Machine Requirements:

  • Deadhead Pressure cannot exceed: 1300 PSI  

The THIRD PARTY TSC FIELD INSTALL are applicable to the following machines:

  • DT-1/2
  • DM-1/2
  • EC-Series
  • VC-Series
  • UMC-Series
  • VF-Series
  • VM-2
  • VM-3
  • VM-6
  • VS-3 

Power Requirements

The pump motor must satisfy the following electrical requirements to integrate to the Haas machine. 

WARNING: Motors outside of Haas specifications may not function as intended and Haas service are not responsible for such motors. 

  1. Three phase motor, 230VAC, 50/60Hz
  2. Power: 3 HP nominal.
  3. Full load current: 8 Arms Nominal (60Hz)/ 9.5 Arms Nominal (50Hz)
  4. 30-minute duty minimum.
  5. Inrush/locked rotor current not to exceed 53 Arms for 1.5 seconds.
  6. TEFC, No thermal cutout.
  7. Power cable connector type: L14-20P (black, white, red, green).

Haas recommends the power cable to be a L15-20P (Black – Z, White – X, Red – Y, Green – G) type to be compatible with our receptacle (L15-20R) on the coolant connector bracket. 

Customers have the option to change power cables as needed so long as the power cable satisfies our electrical requirements and meets electrical safety standards. 

Wire the motor, Haas recommends to follow the motor wiring shown in this image. Motor wiring should be such that when TSC is enabled coolant is pumped out of the coolant tank.

 NOTE: Motor wire colors can vary from vendor to vendor.

Please verify the following TSC motor motion after wiring the motor:

 NOTE: Any two leads can be swapped to change the direction of the 3-phase motor.

Physical Requirements

The envelope dimensions for Haas pumps are shown in the image. 

  1.  Height: ~20 inches (508 mm)
  2. Pump housing Dimension: ~11.5 inches (292.1 mm)
  3. Flange dimension: ~ 13 inches (330.2 mm)
  4. Width: ~9 inches (228.6 mm)

NOTE: It is recommended to choose a pump & motor assembly that is similar to ours to fit our coolant tank without customization. However, other pumps may be chosen and is the responsibility of the customer to integrate it following our requirements.  

The measurements mentioned in the step prior is a rough estimation of the Haas pump and motor assembly. Haas recommends measuring the cavity where the pump is placed for proper dimensions. 

NOTE: Larger sized pump housings can be placed, but will require customization of the coolant tank. This may void warranty, please consult with Haas Service before customizing the coolant tank.

Installation Aid

1

(CHECK)

Machines ordered with this option will come as TSC ready. The machine will include the output hose to the TSC union and the auto clean air hose (pink hose).

Customers will intergrate their 3rd party pump and motor to our TSC system. It is recommended to integrate the auto clean function to the pump as, to avoid contamination issues in the future. If customers do not want to integrate this, they can unplug the auto clean solenoid. 

NOTE: Make sure the motor follows the requirements stated in the introduction

Please refer to our TSC ready to TSC installation procedure linked as reference for details on how our TSC option is installed.. 

40-Taper - Belt-Drive - TSC-Ready - TSC - 300 and 1K PSI - Installation - VMC - NG

 NOTE: Haas uses a positive displacement, external gear pump system other types of pumps can be used but will require special consideration when intergrating, Make sure the pump does not surpass the deadhead pressure listed in the introduction. 

2

VF/VM machines

The output hose on the standard vertical machines can be found under the control cabinet cavity as shown in the image

3

DT/DM Machines:

The output hose on the DT/DM machines can be found in the side channel as shown in the image. 

4

EC/VC Machines

The output hose on the standard horizontal machines can be found coiled near the coolant filer on the sheet metal.

5

UMC Machines

The output hose on the UMC series can be found coiled near the coolant filer on the sheet metal as shown in the image. 

6

VS Machines

The output hose on the VS series can be found coiled inside a box that is placed with the column assembly as shown in the image. 

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

HAAS TOOLING ACCEPTS THE FOLLOWING:

  • Service & Support
  • Owners
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Rotary Repair Request
  • Pre-Install Guides
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • About Haas
  • Accessibility Statement
  • DNSH Statement
  • Export Compliance
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Haas Tooling Terms & Conditions
  • Privacy
  • Warranty
  • Haas Community
  • Haas Certification Program
  • Haas Motorsports
  • Gene Haas Foundation
  • Haas Technical Education Community
  • Events
  • Join the Conversation
  • Facebook
  • X
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
  • TikTok
© 2026 Haas Automation, Inc – CNC Machine Tools

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

2800 Sturgis Rd., Oxnard, CA 93030
Toll Free: (888) 817-4446 / Fax: 805-278-8554