My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - ES
    4. Español - MX
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
  • machines Main Menu
    • Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Pocket Mill
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • 3+2 Positioning Machines
    • Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Pocket Lathe
      • Haas Bar Feeders
    • Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automatic Parts Loaders
      • Automation Models
    • Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
      • Control Simulator, Standard
      • Control Simulator, Premium
    • Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Knee Mill
      • Haas Manual Lathes
      • Haas Saws
    • Fabrication Machines
      Fabrication Machines
      Fabrication Machines View All
      • Fabrication Machines
      • Laser Cutting Machines
      • CNC Press Brakes
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
      • Haas Value Option Packages (VOP) Journey
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
      • DC-1 Drill Center
      • CNC Sales News
      • Do More With Your Haas
    • View All
    • View All
      • contact-us-test
      • 4 - AUTOMATION SYSTEMS
      • Carousel-V2
      • expert test
      • Demo_Day_Trident-test
      • Link Test
      • image-sale-tag-test
      • article-list-test
      • Haas 25 kg Robot Package
      • test-algolia-page
    • View All
    • View All
    • View All
    • View All
      • calc-test
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
  • Haas Service Parts Main Menu
My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - ES
    4. Español - MX
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

UMC Hydraulic Vise - Installation/Removal - AD0514

Service Home How To Procedures UMC Hydraulic Vise - Installation/Removal - AD0514

UMC Hydraulic Vise - Installation/Removal - AD0514

- Jump to Section - Back to Top
Recently Updated Last updated: 02/11/2022

UMC Hydraulic Vise - Installation/Removal


AD0514

Revision A - 06/2026

Introduction

Updated

This procedure will explain how to install the hydraulic vise option on the UMC series machines. 

Please refer to the hydraulic workholding procedure to install the HPU, hydraulic manifold, and the other components that drive the hydraulic vise.

Pre-requisites: 

  • Software version 100.20.000.1110 or higher.

Kits applied:

  • 08-1862 6in HYDRAULIC VISE KIT - UMC
  • 08-1863 8in HYDRAULIC VISE KIT - UMC
  • 08-1864 10in HYDRAULIC VISE KIT - UMC

1

This section is for hydraulic vises with 2 mounting bollts.

Blank platters have a no drill zone [1] of  Ø7.25 in. and ↧1.75 in. for custom workholding on these platters.  

Machines sold with a blank platter also have the option of purchasing the Haas hydraulic vise. 

To install the vise the user will need to drill mounting holes outside the no drill zone [1].  Home the B & C-Axis and drill using the hole pattern that follows:

  • Haas Hydraulic Vise: (2x) 1/2-13 holes at 9 in. (on center) [2]

for the mounting bolts, the mounting bolt. Use the brake bleed access hole for reference [3].

NOTE: Pictured is a UMC-500 blank platter but the no drill zone and Haas hydraulic vise hole pattern will be the same throughout all UMC models. 

2

This section is for hydraulic vises with 4 mounting bollts.

Blank platters have a no drill zone [1] of  Ø7.25 in. and ↧1.75 in. for custom workholding on these platters.  

Machines sold with a blank platter also have the option of purchasing the Haas hydraulic vise. 

To install the vise the user will need to drill mounting holes outside the no drill zone [1].  Home the B & C-Axis and drill using the hole pattern that follows:

  • 6 & 8 in. Hydraulic Vise  – 4x ½-13 at 103.6mm [2] x 63mm [3] (on center)
  • 10 in. Hydraulic Vise – 4x ½-13 at 124.7mm [2] x 63mm [3] (on center)

For the mounting bolts, the mounting bolt. Use the brake bleed access hole for reference [3].

NOTE: Pictured is a UMC-500 blank platter but the no drill zone and Haas hydraulic vise hole pattern will be the same throughout all UMC models. 

Installation

1

In the position shown the air line is the hole denoted [2] use the brake bleed access port [1] as a reference.

2

Updated

Remove the (3x) bolts acting as plugs on the coupler [1]. 

3

Updated

Verify that the vise seal [1] is seated properly. The o-ring side of the seal [2] should be facing toward the UMC rotary. 

Note: The seal only sits in one orientation. The location of holes on the coupler are not equally spaced and the seal is made to match the coupler's spacing.

4

Updated

Set the C-axis to its home position.

Clean the mating surface inside the center bore and on the spud of the hydraulic vice for chips and left over oil. Make sure the screws and washers are removed as well

To install the vise [1] carefully place the vise into the bore, make sure to align the hydraulic holes inside the bore with the hydraulic holes on the vise. 

NOTE: The coupler on the platter can only be installed in one orientation.  The hydraulic holes can only be oriented in one way, be sure to match the holes on the coupler to those on the spud.

Use the SHCS and washer [2] to bolt the vise to the T-nuts in the slot shown in the image. 

 While placing the vise make sure the aligning block are in the center T-slots.  

NOTE: Always clean inside the center bore for chips before installing the hydraulic vise.

5

To activate the vise, press [CURRENT COMMANDS] and under the workholding tab [1] select workholding type [2] to Custom Hydraulic Vise. 

Adjust Clamp Force

1

Determine the type of Hydraulic Vise is installed on the machine.  LMC or Autogrip.

Use the Hydraulic Vise Clamp Force Chart decal to find the PSI to achive the desired clamp force.

Adjust the Hydraulic Unit pressure valve to the correct PSI.

2

Finally, make sure the vice actuates, to do so press the foot pedal. 

Removing the Vise

1

To physically remove the hydraulic vise press [CURRENT COMMANDS] and disable the vise by going to the workholding tab under the device tab. Change the value of the workholding from Custom Hydraulic Vise to None.

De-pressurize the HPU  by pressing [F3] on the maintenance tab.

Remove the vise and plug the three port holes with the 5/16-18 screws provided in the kit.

Re-activate the HPU by pressing [F4] on the maintenance tab.

2

After the vice is removed plug the hydaulic ports with the 5-/16 screws and washers.

 NOTE: Make sure there are O-rings in the grooves before plugging with the screws.

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

HAAS TOOLING ACCEPTS THE FOLLOWING:

  • Service & Support
  • Owners
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Rotary Repair Request
  • Pre-Install Guides
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • About Haas
  • Accessibility Statement
  • DNSH Statement
  • Export Compliance
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Haas Tooling Terms & Conditions
  • Privacy
  • Warranty
  • Haas Community
  • Haas Certification Program
  • Haas Motorsports
  • Gene Haas Foundation
  • Haas Technical Education Community
  • Events
  • Join the Conversation
  • Facebook
  • X
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
  • TikTok
© 2026 Haas Automation, Inc – CNC Machine Tools

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

2800 Sturgis Rd., Oxnard, CA 93030
Toll Free: (888) 817-4446 / Fax: 805-278-8554