My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
  • machines Main Menu
    • Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Pocket Mill
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • 3+2 Positioning Machines
    • Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Haas Bar Feeders
    • Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automatic Parts Loaders
      • Automation Models
    • Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
      • Control Simulator, Standard
      • Control Simulator, Premium
    • Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Knee Mill
      • Haas Manual Lathes
      • Haas Saws
    • Fabrication Machines
      Fabrication Machines
      Fabrication Machines View All
      • Fabrication Machines
      • Laser Cutting Machines
      • CNC Press Brakes
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
      • Haas Value Option Packages (VOP) Journey
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
      • DC-1 Drill Center
      • CNC Sales News
      • Do More With Your Haas
    • View All
    • View All
      • contact-us-test
      • 4 - AUTOMATION SYSTEMS
      • Carousel-V2
      • expert test
      • Demo_Day_Trident-test
      • Link Test
      • image-sale-tag-test
      • article-list-test
      • Haas 25 kg Robot Package
      • test-algolia-page
    • View All
    • View All
    • View All
    • View All
      • calc-test
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
  • Haas Service Parts Main Menu
My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

Lathe - Non-Contact Encoder - Replacement - AD0357

Service Home How To Procedures Lathe - Non-Contact Encoder - Replacement - AD0357

Lathe - Non-Contact Encoder - Replacement - AD0357

- Jump to Section - 1. Introduction 2. Parts Included 3. Replacement (5 steps) 4. Lathe Encoder Ring to Read Head Alignment 5. Verification (1 step) Back to Top
Recently Updated Last updated: 07/30/2025

Lathe - Non-Contact Encoder - Replacement


AD0357

Version A - 07/2025

Introduction

This procedure tells you how to replace the non-contact encoder (NCE) on the lathe spindle. The replacement encoder may be from a different manufacturer than the encoder you are replacing. The installation and operation are the same.

 CAUTION: Always replace the encoder ring and the read head as a set. Gen 1 and Gen 2 NCEs will not communicate with each other’s components. A replacement with a Gen 2 NCE requires a full replacement for the read head and ring. 

 NOTE: Gen 2 NCEs will have "Gen 2" printed both on top of the read head and on the side of the ring. Gen 1 NCEs do not have any print indicating that its Gen 1.

 IMPORTANT: When replacing a non-contact encoder under warranty, make sure the old part is returned in the replacement part packaging, or the warranty may be voided.

Parts Included

This procedure applies to the following service kits : 
  • 93-2632 NCE 5.6" LATHE SERVICE KIT

Replacement

1

Remove the coolant collector shroud, the door, the left front enclosure panel, and the left rear enclosure panel.

 NOTE: If the machine has an Automatic Tool Probe (ATP), disconnect the tool probe cable at the control cabinet. Remove the air cylinder from the tool probe. This makes it easier to access the (2) tool probe air hoses. Disconnect the air hoses and push them through the hole in the lower left front enclosure panel. Remove the panel.

Remove the chuck and the hydraulic union. Make sure to plug the (2) hydraulic hoses.

2

Determine Encoder Ring Orientation:

The ST-10 spindles built from late October 2016 to Early February 2017 mount the encoder ring to the adapter plate with the orientation mark facing the machined step face of the adapter plate [1]. The encoder orientation marks on the ring and the read head must both be facing the same direction [1].

ST-10 spindles built after early February 2017 mount the encoder ring on the pulley and have the orientation marks exposed [2].

ST-15 spindles are the same orientation as the latest ST-10, with the ring mounted to the pulley and the orientation marks facing away from the machined face[3].

3

Temporarily remove the read-head[2] and cable[3]. Secure the read-head out of the way to the motor mount brace with a cable tie.

If loose fit: loosen screws and carefully remove the ring without causing damage to the outer ring shield.

If sweat fit: remove the screws from the through holes, install the screws to the threaded hole pattern and use them as jacking screws to evenly remove the encoder ring.

Use a stone to smooth out the marks left from the jacking screws when you're done.

4

Install the Non-Contact Encoder.

If the ring is slip fit, install, and indicate it to .0005" TIR. If the ring is sweat fit, it may mount directly to the spindle bearing lock or it may mount to an encoder ring mount that mounts to the pulley.

Heat the encoder ring on a hot plate to a max temperature of 248 °F (120 °C). Install to the ring mount, press evenly to seat it square into the shoulder

NOTE: Make sure the printing on the ring faces out. Make sure the label "►|◄" on the ring is aligned underneath the arrow on the read head.

Tighten the (6) encoder ring screws by hand.

Once the ring has cooled down check the outer diameter runout NTE 0.0005" TIR. Mark the high point. This location is where the read head will be shimmed.

 CAUTION: Never use a tool to strike the ring. Damage to the magnetic band will result.

Torque the (6) encoder ring screws to 30 in-lbs.

Install NCE read head[1] being sure to use (2) WASHER FLAT 0.170ID X 0.400OD before installing read head mounting screws.
 IMPORTANT: Gen 2 NCE read heads do not use any 45-2000 washers. Remove these washers if they were present underneath the Gen 1 NCE read head.

Use the plastic shim [3] provided with the NCE to set the gap between the read head and the NCE ring[2] by pushing the read head evenly onto shim/ring at the marked high point[4].

NOTE: The running gap dimension set by the shim can be found in the Spindle Encoder - Troubleshooting Guide - NGC.

Remove the shim. You should feel a slight drag on the shim as you remove it. Torque read head screw to 25 in-lbs once correct spacing is achieved.

Connect the encoder cable.

Lathe Encoder Ring to Read Head Alignment

Proper alignment of the read head to the encoder ring is critical. The alignment will vary based on the brand of encoder. Use the chart provided to make sure the encoder ring and read head are properly aligned.

        VENDOR                                 RLS

               A                    0.0118" +0.0079 / -0.0039

               B                       0.0591" +0.059 / -0.019

               C                                    (0.0197")

IMPORTANT: If C for RLS 2" or 3" NCE is over 0.0197" you will need to order a new NCE read head mount:

If machine currently uses 20-7328A NCE READ HEAD SPACER, TL, then order:

  • 20-7328C SPACER READ HEAD NCE 2" GEN 2 TL

If machine currently uses 20-7669 NCE READ HEAD MOUNT, ST-40/50 GBOX, then order:

  • 20-7669A NCE READ HEAD MOUNT ST-40/45 GBOX GEN 2

NOTE: For ST-15/20/28/30/35 machines, see ST-15/20/28/30/35 - Non-Contact Encoder Ring - Replacement

Proper alignment of the read head to the encoder ring is critical. The alignment will vary based on the brand of encoder. Use the chart provided to make sure the encoder ring and read head are properly aligned.

        VENDOR                                 BAUMER

               A                                0.0118" +/-0.004

               B                                 0.045" +/-0.019

               C                                        (0.305")

 

 

 

Verification

1

Once machine is re-assembled:

Operate the spindle at 25%, 50%, and 100% of the maximum speed.

Make sure the spindle speed in the code is the same as the spindle speed on the display.

If these spindle speeds are not the same, make sure the encoder parameters are correct.

 NOTE: Encoders manufactured by RLS and AMC use the same parameters.

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

HAAS TOOLING ACCEPTS THE FOLLOWING:

  • Service & Support
  • Owners
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Rotary Repair Request
  • Pre-Install Guides
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • About Haas
  • Accessibility Statement
  • DNSH Statement
  • Export Compliance
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Haas Tooling Terms & Conditions
  • Privacy
  • Warranty
  • Haas Community
  • Haas Certification Program
  • Haas Motorsports
  • Gene Haas Foundation
  • Haas Technical Education Community
  • Events
  • Join the Conversation
  • Facebook
  • X
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
  • TikTok
© 2026 Haas Automation, Inc – CNC Machine Tools

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

2800 Sturgis Rd., Oxnard, CA 93030
Toll Free: (888) 817-4446 / Fax: 805-278-8554