My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
  • machines Main Menu
    • Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Pocket Mill
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • 3+2 Positioning Machines
    • Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Haas Bar Feeders
    • Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automatic Parts Loaders
      • Automation Models
    • Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
      • Control Simulator, Standard
      • Control Simulator, Premium
    • Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Knee Mill
      • Haas Manual Lathes
      • Haas Saws
    • Fabrication Machines
      Fabrication Machines
      Fabrication Machines View All
      • Fabrication Machines
      • Laser Cutting Machines
      • CNC Press Brakes
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
      • Haas Value Option Packages (VOP) Journey
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
      • DC-1 Drill Center
      • CNC Sales News
      • Do More With Your Haas
    • View All
    • View All
      • contact-us-test
      • 4 - AUTOMATION SYSTEMS
      • Carousel-V2
      • expert test
      • Demo_Day_Trident-test
      • Link Test
      • image-sale-tag-test
      • article-list-test
      • Haas 25 kg Robot Package
      • test-algolia-page
    • View All
    • View All
    • View All
    • View All
      • calc-test
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
  • Haas Service Parts Main Menu
My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

UMC-750 - B-Axis and C-Axis Assembly - Replacement - AD0233

Service Home How To Procedures UMC-750 - B-Axis and C-Axis Assembly - Replacement - AD0233

UMC-750 - B-Axis and C-Axis Assembly - Replacement - AD0233

- Jump to Section - Back to Top

10.5 UMC ROTARY ASSEMBLY - REPLACEMENT

Recently Updated Last updated: 01/06/2022

UMC-750 - B-Axis and C-Axis Assembly - Replacement


AD0233

Revision A 06/2025 Applies to machines built from June 2012

UMC-750 B/C -Axis Assembly Replacement - Introduction

This AD0233 procedure will show you how to replace the B and C - axis assembly on a UMC-750/SS. 

Before beginning, verify that the machine is level.

  • Refer to UMC-750 Leveling

This procedure is used for replacement kits:

  • 93-2216 UMC-750 4TH/5TH AXIS SERVICE ASSY
  • 93-2329 UMC-750/SS 4TH/5TH AXIS SERVICE KIT
  • 93-30-5993 UMC-750 4TH/5TH ROTARY SERVICE ASSY 

A forklift and lifting straps will be required to lift the kits.

B-Axis and C-Axis Removal

1

Push [ZERO RETURN]. Push [ALL].

Jog the B Axis to get access to the bottom (2) center screws on the rotary shields 3 and 4.

Push [POWER OFF].

Set the main circuit breaker to the OFF position.

Lock the main circuit breaker. Use an approved lock with a safety tag.

Remove the tool probe and mounting arm [5].

Remove the rear panels of the enclosure.

Remove the rotary shields [1] thru [4] in the sequence shown.

Set the main circuit breaker to the ON position.

Push [POWER ON].

Push [ZERO RETURN]. Push [ALL].

Jog the B Axis to 90 degrees.

Push [EMERGENCY STOP].

2

Set Parameter 498:3, C Axis DISABLED, to 1.

Set Parameter 76, LOW AIR DELAY, to 9999999.

Push [POWER OFF].

Turn the main air valve to the OFF position.

Remove the bottom cover [1] for the C Axis .

Disconnect all of the C-Axis cables and air hoses [2].

Install the bottom cover for the C Axis.

Power on the machine.

Jog the B Axis to 0 degrees.

Jog the X Axis to the end of travel in the negative (-) direction.

3

Push [EMERGENCY STOP].

Set Parameter 151:3, B Axis Disabled, to 1.

Push [POWER OFF].

Set the main circuit breaker to the OFF position.

Lock the circuit breaker and use a safety tag.

Disconnect all of the B-Axis cables and air hoses .

4

If the machine has the (2) oil reservoirs [1] mounted on the bridge, temporarily put them onto the top of the trunnion (B Axis).

Remove the filler panel [2] and the front clean-out cover [3].

Remove the (4) trunnion support screws [4].

Remove the (2) shims [5] from under the support.

5

Cut a cable tie [1] in equal halves. Put the two cut ends into the circular channel on the C-Axis body support.

This lets the remaining air and grease out of the assembly.

Turn the trunnion support [4] to the right.

 Caution: To lift the trunnion support, get the aid of another person. The support weighs 85 lb (39 kg).

Remove these parts:

  • trunnion support [4]
  • retainer for the support bearings [3]
  • support bearings [2]

Do not remove the oil seal.

Attach the lift fixture [5] for the B/C Axis to the C Axis.

Use the rear eye bolt to lift the fixture.

Continue lifting until the lift supports the weight of the B/C-Axis assembly.

UMC Rotary Unit – Weight Reference Guide

6

Loosen the (2) set screws [1] on the left side of the plate that holds the B/C-Axis assembly.

Make sure the lift supports the B/C Axis [3].

Remove the (3) dowel pins.

Remove the (6) screws [2] from the plate that holds the trunnion (B-Axis).

Remove the B/C-Axis assembly from the machine

7

Put a 2" x 4" x 48" (51 mm x 103 mm x 122 cm) piece of wood [1] onto a pallet.

Put the B/C-Axis assembly onto the pallet.

Install the tooling bracket (P/N T-0057) [2] for the oil reservoirs onto the B/C-Axis assembly.

Attach the oil reservoirs to the tooling bracket.

8

Remove these parts:

  • (6) plugs [1]
  • (6) screws [2]
  • the C-Axis body support [3]
  • (8) set screws [4]

B-Axis and C-Axis Installation

1

Install these parts onto the replacement B/C-Axis assembly:

  • (8) set screws [3]
  • the C-Axis body support [2]
  • (6) screws [1]

Tighten the screws, but do not torque them yet.

2

Install the B/C-Axis assembly [1] into the machine.

Install the (6) screws [2] into the B-Axis mounting plate.

Install the (3) dowel pins.

Tighten the screws, leave snug but do not torque..

3

If the machine had the (2) oil reservoirs mounted on the bridge, install them.

If the machine had the (2) oil reservoirs attached to the enclosure, they must be mounted to the bridge.

Drill and tap (4) 1/4-20 holes at the location illustrated. Drill the holes 0.5" (13 mm) deep.

  • A - 6.98" (17.7 cm)
  • B - 1" (25.4 mm)
  • C - 6.98" (17.7 cm)
  • D - 0.75" (19 mm)
  • E - 6.25" (15.9 cm)

4

Connect all of the B-Axis cables and hoses.

Set the main circuit breaker to the ON position.

Push [POWER ON].

Set Parameter 151:3, B Axis DISABLED, to 0.

Push [ZERO RETURN]. Push [ALL].

5

Installthe (4) trunnion support screws [1].

Install the (2) shims [2] from under the support. 

NOTE: Replace using the SHIMS provided in the kit. 

6

Jog the B Axis until you can get to the bottom cover [1] for the C Axis.

Push [POWER OFF].

Set the main circuit breaker to the OFF position.

Lock the main circuit breaker and use a safety tag.

Remove the C-Axis bottom cover [1].

Put the C-Axis cables and hoses into the B/C-Axis conduit.

Connect all of the C-Axis cables and hoses [2].

Do not install the bottom cover for the C Axis. It is installed at the end of the alignment procedure.

Set the main circuit breaker to the ON position.

Push [POWER ON].

Set Parameter 498:3, C Axis DISABLED, to 0.

Push ZERO RETURN. Push ALL.

B to C-axis Intersection - Alignment and Compensation Settings

After the replacment of the B and or C-axis, it is mandatory realign the rotary axis to the UMC.

It is also mandatory to measure and compensate the B-C intersection and measure and set the rotary compensation files for the axis replaced.

You can set the rotary compensation values either using the Renishaw Laser  or the Swivel Checker

B-C INTERSECTION ALIGNMENT

B to C-axis Intersection - Alignment and Compensation Settings

After the replacment of the B and or C-axis, it is mandatory realign the rotary axis to the UMC.

It is also mandatory to measure and compensate the B-C intersection and measure and set the rotary compensation files for the axis replaced.

You can set the rotary compensation values either using the Renishaw Laser  or the Swivel Checker

B-C INTERSECTION ALIGNMENT

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

HAAS TOOLING ACCEPTS THE FOLLOWING:

  • Service & Support
  • Owners
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Rotary Repair Request
  • Pre-Install Guides
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • About Haas
  • Accessibility Statement
  • DNSH Statement
  • Export Compliance
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Haas Tooling Terms & Conditions
  • Privacy
  • Warranty
  • Haas Community
  • Haas Certification Program
  • Haas Motorsports
  • Gene Haas Foundation
  • Haas Technical Education Community
  • Events
  • Join the Conversation
  • Facebook
  • X
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
  • TikTok
© 2026 Haas Automation, Inc – CNC Machine Tools

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

2800 Sturgis Rd., Oxnard, CA 93030
Toll Free: (888) 817-4446 / Fax: 805-278-8554