My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
  • machines Main Menu
    • Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Pocket Mill
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • 3+2 Positioning Machines
    • Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Haas Bar Feeders
    • Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automatic Parts Loaders
      • Automation Models
    • Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
      • Control Simulator, Standard
      • Control Simulator, Premium
    • Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Knee Mill
      • Haas Manual Lathes
      • Haas Saws
    • Fabrication Machines
      Fabrication Machines
      Fabrication Machines View All
      • Fabrication Machines
      • Laser Cutting Machines
      • CNC Press Brakes
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
      • Haas Value Option Packages (VOP) Journey
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
      • DC-1 Drill Center
      • CNC Sales News
      • Do More With Your Haas
    • View All
    • View All
      • contact-us-test
      • 4 - AUTOMATION SYSTEMS
      • Carousel-V2
      • expert test
      • Demo_Day_Trident-test
      • Link Test
      • image-sale-tag-test
      • article-list-test
      • Haas 25 kg Robot Package
      • test-algolia-page
    • View All
    • View All
    • View All
    • View All
      • calc-test
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
  • Haas Service Parts Main Menu
My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

VMC - 3040-Taper - BeltGearbox - TRP 2 Sensor - Adjustment

Service Home How To Procedures VMC - 30/40-Taper - Belt/Gearbox - TRP 2 Sensor - Adjustment
Recently Updated Last updated: 10/14/2020

VMC - 30/40-Taper - Belt/Gearbox - TRP 2 Sensor - Adjustment


VMC - 30/40-Taper - Belt/Gearbox - TRP 2 Sensor - Adjustment

- Jump to Section - 1. Introduction 2. VMC - TRP Push Out - Check (3 steps) 3. VMC - Belt/Gearbox Drive - TRP - Add or Remove Shims (2 steps) 4. VMC - TRP - Pre-charge - Adjustment (1 step) 5. VMC - TRP - TSC - Pre-charge - Adjustment (3 steps) 6. VMC - TRP 2 Sensor - Adjustment (7 steps) Back to Top

Introduction

This procedure tells you how to:

  1. check/adjust the TRP push out (also known as: "drawbar height").
  2. add/remove shims on the TRP.
  3. check/adjust the pre-charge pressure.
  4. adjust the proximity sensor ("switch") position for the drawbar open ("unclamped") position
  5. adjust the proximity sensor ("switch") position for the drawbar closed ("clamped") position

Machine Compatibility

Do this procedure on a vertical mill with these components:

  • belt/gearbox drive
  • 30- or 40-taper spindle
  • tool release piston (TRP) with a clamp and unclamp proximity sensor

Tools Required:

PRESSURE GAUGE SERVICE KIT (P/N 93- 2621)

VMC - TRP Push Out - Check

1

Put a tool older with no tool into the spindle.

Put a piece of paper on the table to protect the table.

Put the aluminum block on the piece of paper.

Jog the Z Axis until the toolholder is approximately 0.30" (8 mm) from the top of the block.

2

Set the jog rate to [ .001/1 ].

Jog the Z Axis until the tootlholder makes contact with the block and is tight.

Push [POSIT] then [ORIGIN] to zero the Z Axis position.

Set the jog rate to [ .01/10 ].

3

Jog the Z Axis 0.100" (2.54 mm) above the block.

Push and hold the tool-release button.

Try to move the aluminum block. If the drawbar height is correct, the block does not at 0.100".

Jog the Z Axis 0.110" above the block.

Push and hold the tool-release button.

Try to move the aluminum block. If the drawbar height is correct, the block should be loose at 0.110".

Important: New tolerance for Single Sensor TRP VF-1 trhough VF-5 machines. No need to make adustments to the drawbar height if tight between 0.080" to 0.130". 

Note: The number of jog increments in the negative direction is the number of shims to add. The number of jog increments in the positive direction is the number of shims to remove.

VMC - Belt/Gearbox Drive - TRP - Add or Remove Shims

1

 

Note: For TSC g to step 2.

Disconnect the proximity-swich and solenoid cables at the solenoid bracket. Disconnect the pre-charge and tool-release air tubes from the solenoid. Lift the TRP assembly from the spindle an dmove it foreword to remove it. Use an open-ended wrench to hold the TRP shaft. Use a closed-end wrench to turn the TRP bolt [1] clockwise to loosen.

Note: The threads for the tool-release bolt in the opposite direction.

Add or remove shim washers [2] from the tool TRP bolt. Apply medium-strength thread-locking compound (for example, blue Loctite®) to the TRP bolt. Install the TRP and do the "TRP Push Out - Check" steps again.

2

Disconnect the proximity-switch and solenoid cables at the solenoid bracket. Disconnect the TSC hose. Disconnect the pre-charge and tool-release air tubes from the solenoid. Lift the TRP assembly from the spindle and move it forward to remove it. Remove the TSC seal housing [1] and the TSC seal [2]. If the seal housing has hoses attached to it, remove them. Use an open-ended wrench [3] to hold the TRP shaft. Use a closed-end wrench [4] to turn the TRP bolt [5] clockwise to loosen.

 Note: The threads for the tool-release bolt go in the opposite direction.

Add or remove shim washers [6] from the tool TRP bolt. Apply medium-strength thread-locking compound (for example, blue Loctite®) to the TRP bolt.

Install the TSC seal and TSC seal housing. If you removed hoses from the housing, connect them. Do the "TRP Push Out - Check" steps again.

VMC - TRP - Pre-charge - Adjustment

Caution: Do not do this procedure on a machine that has through-spindle coolant (TSC). Thisdamages the TSC system.

1

Find the knob on the pre-charge air regulator. Turn th eknob counter clockwise until it stops.

Make sure Parameter 149 PRE-CHARGE DELAY is set to 300.

Make sure no tool is in the spindle.

Push the [Tool Release] button.

Note: If th epre-charge is not correctly adjusted, you hear a loud noise when the piston hits the drawbar.

Turn the main air pressure regulator clockwise one half turn.

Push the [Tool Release] button.

If you hear the TRP hit the drawbar, turn the main air pressure regulator clockwise one quarter turn.

Caution: Do not increase the pressure too much. Only increase the pressure until you cannot hear the TRP hit the drawbar.

VMC - TRP - TSC - Pre-charge - Adjustment

This procedure tells you how to do these tasks:

  • Assemble the pressure gauge service kit.
  • Use the pressure kit to adjust the TRP pre-charge.

 Note: Do not do this procedure if the machine does not have through-spindle coolant. The location of the pre-charge solenoid may vary.

1

Do these steps to make a pressure-gauge assembly:

  • Attach the gauge [1] to the tee-fitting [3].
  • Attach the (2) quick-release fittings [2] to the tee-fitting.
  • Put the 1/4" tubing [4] into one of the quick-release fittings [2].

2

Disconnect the tube [1] from the output-side of the pre-charge pressure regulator [4].

Put the tube into the top of the pressure-gauge assembly [2].

Connect the 1/4" tube [3] from the pressure-gauge assembly to the regulator.

3

On some machines, you cannot adjust the regulator. Use the pressure-gauge assembly to make sure the regulator operates correctly. Do these steps to make sure the regulator [2] operates correctly:

Adjustable regulator:

Push and hold the button on the pre-charge solenoid valve [1]. Do this for 20 seconds.

Pull the regulator adjustment knob to unlock it. Set the air pressure to Belt/Gearbox: 4 psi (0.28 bar) Inline: 30 psi (2.1 bar). Release the solenoid button. Push and hold the button on the solenoid valve [1], again. Do this for 20 seconds.

Make sure the gauge shows Belt/Gearbox: 4 psi (0.28 bar) Inline: 30 psi (2.1 bar). Release the solenoid button. Push the regulator adjustment knob to lock it.

Non-adjustable regulator:

Push and hold the button on the pre-charge solenoid valve [1]. Do this for 20 seconds.

Make sure the gauge shows Belt/Gearbox: 4 psi (0.28 bar) Inline: 30 psi (2.1 bar). If the gauge does not shows the correct pressure, the regulator is defective. Replace the regulator.

Both: Remove the pressure-gauge assembly from the regulator.

VMC - TRP 2 Sensor - Adjustment

Prerequisites:

  1. Set Parameter 76 LOW AIR PRESSURE to 99999
  2. Turn the main air regulator to decrease the air pressure to 75 psi (5.2 bar).

 

1

Adjust the Draw Bar Closed sensor as follows:

Put a piece of paper on the table to prevent damage to the table.

Put the aluminum block [2] on the piece of paper.

Slowly jog the Z Axis until the toolholder lightly touches the block.

Push [POSITION] [ORIGIN] to zero out the Z Axis.

Push [ .001/1 ].

Jog the Z Axis 0.060" (1.52 mm) above the block.

2

Go to the I/O Diagnostics page.

Push and hold the [Tool Release] while you monitor the status of Draw Bar Open.

Adjust the unclamp sensor until Draw Bar Open changes to 1 when you push the tool-release button.

Jog the Z Axis 0.050" (1.52 mm) above the block.

Push and hold the [Tool Release] while you monitor the status of Draw Bar Open.

Adjust the lower (unclamp) sensor until Draw Bar Open changes to 0 when you push the tool-release button.

3

The adjustment of the lower unclamp sensor is complete when:

  • At 0.060" (1.52 mm) above the block, (Draw Bar Open=1) . The sensor is on.
  • At 0.050" (1.27 mm) above the block, (Draw Bar Open=0) . The sensor is off.

4

Adjust the Draw Bar Cloased sensor as follows:

Remove the toolholder from the spindle.

Go to [MDI/DNC] and delete everything.

Write M59 P1120.

Put a 0.020" (0.508 mm) feeler gaugue (or shim stock) [1] between the tool-release bolt [2] for the TRP and the drawbar [3].

Push [Cycle start] to activate the unclamp pre-charge solenoid.

5

Monitor the status of Draw Bar Closed. Adjust the clamp sensor until the Draw Bar Closed = 0 when the unclamp pre-charge solenoid is activated.

6

Push [Reset]

Put a 0.020" (0.508 mm) and a 0.040" (1.016) mm feeler gauge (or shim stock) [1] between the tool-release bolt [2] for the TRP and the drawbar [3].

Push [Cycle start] to activate the unclamp solenoid.

Make sure Draw Bar Closed = 1 when the unclamp pre-charge solenoid is activated if not readjust if necessary.

7

Set Parameter 76, LOW AIR DELAY, to 1500.

Do some tool changes to make sure that the TRP is correctly adjusted. Make sure the TRP has no leaks.

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

HAAS TOOLING ACCEPTS THE FOLLOWING:

  • Service & Support
  • Owners
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Rotary Repair Request
  • Pre-Install Guides
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • About Haas
  • Accessibility Statement
  • DNSH Statement
  • Export Compliance
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Haas Tooling Terms & Conditions
  • Privacy
  • Warranty
  • Haas Community
  • Haas Certification Program
  • Haas Motorsports
  • Gene Haas Foundation
  • Haas Technical Education Community
  • Events
  • Join the Conversation
  • Facebook
  • X
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
  • TikTok
© 2026 Haas Automation, Inc – CNC Machine Tools

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

2800 Sturgis Rd., Oxnard, CA 93030
Toll Free: (888) 817-4446 / Fax: 805-278-8554