My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - ES
    4. Español - MX
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
  • machines Main Menu
    • Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Pocket Mill
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • 3+2 Positioning Machines
    • Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Pocket Lathe
      • Haas Bar Feeders
    • Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automatic Parts Loaders
      • Automation Models
    • Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
      • Control Simulator, Standard
      • Control Simulator, Premium
    • Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Knee Mill
      • Haas Manual Lathes
      • Haas Saws
    • Fabrication Machines
      Fabrication Machines
      Fabrication Machines View All
      • Fabrication Machines
      • Laser Cutting Machines
      • CNC Press Brakes
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
      • Haas Value Option Packages (VOP) Journey
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
      • DC-1 Drill Center
      • CNC Sales News
      • Do More With Your Haas
    • View All
    • View All
      • contact-us-test
      • 4 - AUTOMATION SYSTEMS
      • Carousel-V2
      • expert test
      • Demo_Day_Trident-test
      • Link Test
      • image-sale-tag-test
      • article-list-test
      • Haas 25 kg Robot Package
      • test-algolia-page
    • View All
    • View All
    • View All
    • View All
      • calc-test
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
  • Haas Service Parts Main Menu
My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - ES
    4. Español - MX
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

Lathe - WIPS-L - Installation - AD0395

Service Home How To Procedures Lathe - WIPS-L - Installation - AD0395

Lathe - WIPS-L - Installation - AD0395

- Jump to Section - Back to Top
Recently Updated Last updated: 11/16/2021

Lathe - WIPS-L - Installation


AD0395

Revision A 05/2025

Introduction

This procedure applies to ST/DS/TL lathes with NGC control built after February 2018.

The Lathe Wireless Intuitive Probing System (WIPS-L) has the following components:

  • Work Probe
  • Optical Machine Interface (OMI)
  • Lathe Tool Probe (LTP) Cable

This document shows installation of these components into a Haas lathe.
NOTE: This procedure is not applicable to CL lathes.

To install WIPS-L during a new ST/DS machine installation use the kit P/N: WIPS-L.

To field install the WIPS-L for an existing ST/DS machine use the kit P/N: 93-2850.

To field install WIPS-L for TL machines use kit P/N: 93-1000245.
NOTE: Machines built before 06/06/24 will need to order P/N: 59-7221 GROMMET 1ID X 1 3/8OD

 NOTE: WIPS-L with TT4 Turrets requires a 25mm tool holder:

  • TT4 - METRIC: 20-3265
  • TT4 - INCH: 20-10938

For calibration, refer to the link below.

WIPS-L Calibration

WIPS-L Installation

 NOTE: For TL machines, refer to the TL - WIPS-L Installation section below in this procedure.

1

[1] On the spindle-side of the bulkhead cover inside the lathe, put a point mark approximately 7" (178 mm) from the top of the panel and 7" from the far side of the cover.

[2] Temporarily put the OMI bracket onto the bulkhead in the correct position as follows: Point the triangular pattern of dimples down. Keep the right-side hole aligned with the mark, while you turn the bracket approximately 45 degrees clockwise. Put a mark for the second hole.

[3] Drill (2) 9/32" (7 mm) holes through the bulkhead at the point marks. Drill a 7/8" (22 mm) hole through the bulkhead, approximately 1" (25 mm) above and 3" (76 mm) to the left of the top 9/32" (7 mm) hole.

[4] Pull the OMI cable through the 7/8" (22 mm) hole in the bulkhead panel. Put the appropriate grommet from the kit over the cable and install it into the bulkhead. Install the OMI bracket with the screws and nuts on the other side of the bulkhead. Apply sealant to the screws. Install the OMI unit onto the bracket so the cable is oriented down.

2

Route the OMI cable [1] through the enclosure to the control cabinet and make sure there is a loop to limit the coolant collecting on the cable and the OMI.

3

Connect the splitter cable (P/N: 33-0619A) [1] to P7 [2] on the SIO PCB.

Connect the OMI cable [3] to the 6-pin connector of the splitter cable.

 NOTE: Disregard the label on the 33-0619A cable that states to connect it to the P77. 

4

NOTE: You will need a 1 inch or 25 mm boring bar holder [1] to install the Work Probe [3] onto the turret. The probe kit does not include the tool holder. Refer to theHaasParts.com to purchase the correct tool holder.

Install the boring bar holder [1] onto desired turret station.

Move the X axis into the position when the tool holder centerline is aligned with the spindle centerline.

NOTE: This position is stored in the settings 319, 320, 321 under the User Positions tab. These settings are set from the factory. If you have a BOT or the BMT tool holder use setting 320. If you use a VDI toolholder use the setting 319.

Attach the probe [3] to the arbor [4] using four setscrews with the flat tip [5] and two setscrews with the tapered tip [6]

 IMPORTANT: Install the setscrews with the flat tip [5] into the four holes that are closer to the probe. Install the setscrews with the tapered tip [6] into the two other holes.

Attach the stylus [2] to the probe [3].

Install the probe assembly onto the tool holder with the flat face [8] on the arbor facing the setscrew [7] and the rear shoulder of the arbor flat against the front face of the tool holder. Torque the setscrew [1].

Install the coaxial indicator [9] onto the chuck.

Keep the tool holder centerline inline with the spindle centerline and sweep the probe stylus tip with the indicator. Keep the tapered setscrews [6] snug and adjust the flat setscrews [5] until the stylus tip is inline with the spindle centerline NTE 0.0005" (0.0127mm). Make sure all of the setscrews are tight when the alignment is done.

TL - WIPS-L Installation

1

[1] On the spindle-side of the bulkhead cover inside the lathe, put a point mark approximately 1.5" (38 mm) from the top of the panel and 4" (102 mm) from the far side of the cover.

[2] Mark a second hole for the OMI bracket approximately 4.6" (38 mm) below and 4.0" (102 mm) from the far side of the cover where the point that was marked in image [1] 

[3] Drill a 7/8" (22 mm) hole through the bulkhead  Drill A 9/32" (7 mm) hole through the bulkhead at the point mark in image [1]. Drill a 7/8" (22 mm) hole through the bulkhead at the point mark shown in image [2].

[4] Pull the OMI cable through the 1/2" (13 mm) hole in the bulkhead panel. Put the appropriate grommet from the kit over the cable and install it into the bulkhead. Install the OMI bracket with the screws and nuts on the other side of the bulkhead. Apply sealant to the screws. Install the OMI unit onto the bracket so the cable is oriented down.

2

Machines built before 06/06/24 will need to drill out a 1.4" (35.56 mm) diameter hole [2] as shown on the lower cable cover [1] and install the grommet (P/N: 59-7221) [3].

NOTE: Machines built before 06/06/24 need to order the grommet P/N: 59-7221 as it does NOT come in the field install kit P/N: 93-1000245. 

3

Connect the splitter cable (P/N: 33-0619A) [1] to P7 [2] on the SIO PCB.

Connect the OMI cable [3] to the 6-pin connector of the splitter cable.

 NOTE: Disregard the label on the 33-0619A cable that states to connect it to the P77. 

4

Cable (P/N: 33-0619A) [1] should be routed through the bottom lower cable cover [2] and through the enclosure [3] secured by (2) cable clamps [4].

5

Route the OMI cable [1] through the bulkhead enclosure panel. 

6

NOTE: You will need a 25mm tool holder which will need to be purchased seperately to install the Work Probe onto the turret. The probe kit does not include the tool holder. Refer to HaasParts.com to purchase the correct tool holder.

  • TT4 - Metric: 20-3265
  • TT4 - Inch: 20-10938

IMPORTANT: WIPS-L must be used with a safe tool change postion and held in the correct pocket to avoid collisions with door, coolant spout, and tailstock.

The recommended position with the safe tool change zone is by placing the tool holder farthest to the right on the TT4 turret as shown in the image [1].

 

7

Move the X axis into the position when the tool holder centerline is aligned with the spindle centerline.

Attach the probe [2] to the arbor [3] using four setscrews with the flat tip [4] and two setscrews with the tapered tip [5]

 IMPORTANT: Install the setscrews with the flat tip [5] into the four holes that are closer to the probe. Install the setscrews with the tapered tip [6] into the two other holes.

Attach the stylus [2] to the probe [3].

Install the coaxial indicator [9] onto the chuck.

Keep the tool holder centerline inline with the spindle centerline and sweep the probe stylus tip with the indicator. Keep the tapered setscrews [5] snug and adjust the flat setscrews [4] until the stylus tip is inline with the spindle centerline NTE 0.0005" (0.0127mm). Make sure all of the setscrews are tight when the alignment is done.

Test the Probing System

1

Test the Work Probe.

  • Start the Work Probe as follows:

    Operate this code in MDI mode: M59 P2; G04 P1.; M59 P3

     

  • The lights on the OMI will turn off and a green light will start flashing on the probe.
  • If the probe operates correctly, you hear a "beep" each time you tap the probe tip.
  • Stop the Work Probe as follows:

    Operate this code in MDI mode: M69 P3

     

  • If the probe operates correctly, light on the OMI goes on, and the green light on the probe does not flash.

 

2

Test the Automatic Tool Presetter.

IMPORTANT: The Work Probe must be OFF for the Tool Probe to operate. If you attempt to probe the tool while the Work Probe is ON you may damage the Tool Probe stylus.

  • Navigate to the Devices/Mechanisms tab in the Current Commands window. Highlight the Probe Arm line and press F2 to extend the ATP arm.

  • Tap the probe stylus. If the probe operates correctly, you hear a "beep" each time you tap the probe tip.

    Note: If the Tool Probe does not operate correctly, examine the wire connection from the control cable.

  • Press the F2 to retract the ATP arm.

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

HAAS TOOLING ACCEPTS THE FOLLOWING:

  • Service & Support
  • Owners
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Rotary Repair Request
  • Pre-Install Guides
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • About Haas
  • Accessibility Statement
  • DNSH Statement
  • Export Compliance
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Haas Tooling Terms & Conditions
  • Privacy
  • Warranty
  • Haas Community
  • Haas Certification Program
  • Haas Motorsports
  • Gene Haas Foundation
  • Haas Technical Education Community
  • Events
  • Join the Conversation
  • Facebook
  • X
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
  • TikTok
© 2026 Haas Automation, Inc – CNC Machine Tools

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

2800 Sturgis Rd., Oxnard, CA 93030
Toll Free: (888) 817-4446 / Fax: 805-278-8554