My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - ES
    4. Español - MX
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
  • machines Main Menu
    • Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Pocket Mill
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • 3+2 Positioning Machines
    • Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Pocket Lathe
      • Haas Bar Feeders
    • Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automatic Parts Loaders
      • Automation Models
    • Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
      • Control Simulator, Standard
      • Control Simulator, Premium
    • Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Knee Mill
      • Haas Manual Lathes
      • Haas Saws
    • Fabrication Machines
      Fabrication Machines
      Fabrication Machines View All
      • Fabrication Machines
      • Laser Cutting Machines
      • CNC Press Brakes
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
      • Haas Value Option Packages (VOP) Journey
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
      • DC-1 Drill Center
      • CNC Sales News
      • Do More With Your Haas
    • View All
    • View All
      • contact-us-test
      • 4 - AUTOMATION SYSTEMS
      • Carousel-V2
      • expert test
      • Demo_Day_Trident-test
      • Link Test
      • image-sale-tag-test
      • article-list-test
      • Haas 25 kg Robot Package
      • test-algolia-page
    • View All
    • View All
    • View All
    • View All
      • calc-test
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
  • Haas Service Parts Main Menu
My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - ES
    4. Español - MX
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

40-Taper - Inline - TSC-Ready - Bearingless TSC Union - Replacement - DT-1 - VMC - AD0015

Service Home How To Procedures 40-Taper - Inline - TSC-Ready - Bearingless TSC Union - Replacement - DT-1 - VMC - AD0015
Recently Updated Last updated: 12/05/2022

40-Taper - Inline - TSC-Ready - Bearingless TSC Union - Replacement - DT-1 - VMC


AD0015

Applies to machines built from: November, 2011 to January, 2015

40-Taper - Inline - TSC-Ready - Bearingless TSC Union - Replacement - DT-1 - VMC - AD0015

- Jump to Section - 1. Introduction 2. Parts Required 3. 40-Taper - Inline - TSC-Ready - Bearingless TSC Union - Replacement (3 steps) 4. 40-Taper - Inline - TSC-Ready - Bearingless TSC Union - Installation (5 steps) 5. TSC - 300 and 1K PSI - Test (2 steps) Back to Top

Introduction

Perform this procedure on machines that have all of these conditions:

  1. The machine has a 40-taper inline spindle (VMC), or 30-taper inline spindle (DT-1).
  2. The machine has 300 or 1000 psi TSC.
  3. VMC machines built between 11-01-2011 and 06-01-2012.
  4. DT machines built between 11-01-2012 and 1-1-2015.

Machine Requirements:

  • Software Version 100.22.000.1000 or higher
  1. TSC Supply Hose
  2. Bearingless Shaft
  3. Vacuum Drain Hose
  4. Vacuum Generator
  5. Vacuum Pressure Hose
  6. Piston Pressure Hose
  7. TSC Pressure Regulator
  8. TSC Solenoid
  9. Check-Valve Assembly

Parts Required

  • P/N 93-2128A HAAS BGLESS ROT UNION SER 40T 300/1000

40-Taper - Inline - TSC-Ready - Bearingless TSC Union - Replacement

1

Remove the inline spindle head and motor covers.

Push [POWER OFF].

Set the main circuit breaker to the OFF position.

Lock the main circuit breaker. Use an approved lock with an approved safety tag.

2

Install tool T-1635 [1] onto the spindle. The spindle cannot turn with this tool installed.

Disconnect the hose [2] for the coolant flow. The hose is at the top of the bearingless TSC union.

Remove the 90-degree fitting [2].

3

Disconnect the piston pressure tube [1].

Disconnect the vacuum drain hose [2].

Remove the (4) mounting screws [3] on the TSC union.

Remove the TSC union [5].

Remove the standoffs [4].

Remove the bearingless shaft from the motor. Turn clockwise to loosen the shaft.

40-Taper - Inline - TSC-Ready - Bearingless TSC Union - Installation

1

Make sure the bearingless-union shaft threads and o-ring are clean.

Apply molybdenum grease to the o-ring [1].

Clean the motor shaft threads.

Install the bearingless shaft [2] onto the motor.

Turn counterclockwise to tighten.

Torque the shaft [2] to 30 ft-lb (41 Nm).

Place a dial indicator [3] on the bearingless shaft [2].

Use your hand to turn the spindle.

The radial and axial TIR must be less than .0005''.  If the TIR exceeds this value, shim the TSC shaft.

2

To shim the TSC shaft:

Measure the radial runout [1].

Mark the high spot with a pen [2].

Loosen the TSC shaft enough to create a gap between the TSC shaft and the motor shaft.

If the radial runout is than .0015'' use .0005'' shim stock.

If the radial runout is greater than .0015'' use .001'' shim stock.

Insert the shim at the marked location [3] and torque the TSC shaft to 30 ft-lb.

Trim away the excess shim stock.

3

After shimming the TSC shaft:

Measure radial runout [1].  It must not exceed .0005''.

Measure axial runout [2].  It must not exceed .0005''.

If shaft runout cannot be corrected with shims contact Haas service.

4

Install the bearingless union [2] assembly to the top of the spindle-drive motor.

Use the (4) standoffs [3] and (4) 1/4-20 x 2" socket-head cap screws (SHCS) [1].

Torque the screws [1]. Refer to Haas Fastener Torque Specifications. Use the value for steel.

 Note: The arrow [1] in the first image points to the front of the machine. Make sure to install the bearingless union in the position shown.

Connect the first section of the 7/16" high-pressure braided hose [1] to the bearingless TSC union [2].

Connect the second section of the hose [1] to the check-valve assembly [5].

Connect the vacuum drain hose [8] to the bearingless TSC union [2].

Connect the piston pressure hose [7] o the bearingless TSC union [2].

Remove the adjustable regulator from the solenoid assembly [4].

Install the 35 psi [3] regulator if the system has TSC 300 psi.

Install the 85 psi [4] regulator if the system has TSC 1000 psi.

Make sure that the arrow on the regulator [9] is in the correct position.

5

Remove the spindle-lock tool.

Refer to:

  • Vibration Analysis - RS-232 Interface
  • Vibration Analysis - Ethernet Interface

TSC - 300 and 1K PSI - Test

1

Operate this code in MDI mode:

M59 P1148 ;

G04 P5.0 ;

M69 P1148 ;

G04 P2.0 ;

M99 ;

P1148 is for inline spindles.

For HS machines, use P1124 and not P1148.

For belt-drive spindles, use P1120 and not P1148.

If the machine has a bearingless union, the union moves up and down at 7-second intervals. The up and down movement is small.

The illustration shows the up and down movements for these machines:

  1. 40-Taper
  2. 40-Taper (CALM)
  3. 50-Taper

2

Push [RESET].

Push [AUX CLNT] to activate the TSC.

Inspect the TSC hoses for leaks.

Correct operation is as follows:

  1. Coolant [1] flows correctly from the spindle.
  2. A few drops flow from the vacuum-generator hose [3].

Push [RESET].

Put a TSC toolholder [2] in the spindle.

Push [AUX CLNT] to start the TSC.

Correct operation is as follows:

  1. Coolant flows correctly from the spindle [1].
  2. A few drops flow from the vacuum-generator hose [3].

Examine the TSC hoses for leaks.

Push [RESET].

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

HAAS TOOLING ACCEPTS THE FOLLOWING:

  • Service & Support
  • Owners
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Rotary Repair Request
  • Pre-Install Guides
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • About Haas
  • Accessibility Statement
  • DNSH Statement
  • Export Compliance
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Haas Tooling Terms & Conditions
  • Privacy
  • Warranty
  • Haas Community
  • Haas Certification Program
  • Haas Motorsports
  • Gene Haas Foundation
  • Haas Technical Education Community
  • Events
  • Join the Conversation
  • Facebook
  • X
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
  • TikTok
© 2026 Haas Automation, Inc – CNC Machine Tools

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

2800 Sturgis Rd., Oxnard, CA 93030
Toll Free: (888) 817-4446 / Fax: 805-278-8554