My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - ES
    4. Español - MX
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
  • machines Main Menu
    • Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Pocket Mill
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • 3+2 Positioning Machines
    • Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Pocket Lathe
      • Haas Bar Feeders
    • Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automatic Parts Loaders
      • Automation Models
    • Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
      • Control Simulator, Standard
      • Control Simulator, Premium
    • Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Knee Mill
      • Haas Manual Lathes
      • Haas Saws
    • Fabrication Machines
      Fabrication Machines
      Fabrication Machines View All
      • Fabrication Machines
      • Laser Cutting Machines
      • CNC Press Brakes
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
      • Haas Value Option Packages (VOP) Journey
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
      • DC-1 Drill Center
      • CNC Sales News
      • Do More With Your Haas
    • View All
    • View All
      • contact-us-test
      • 4 - AUTOMATION SYSTEMS
      • Carousel-V2
      • expert test
      • Demo_Day_Trident-test
      • Link Test
      • image-sale-tag-test
      • article-list-test
      • Haas 25 kg Robot Package
      • test-algolia-page
    • View All
    • View All
    • View All
    • View All
      • calc-test
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
  • Haas Service Parts Main Menu
My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - ES
    4. Español - MX
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

Enclosure Exhaust - Installation - AD0184

Service Home How To Procedures Enclosure Exhaust - Installation - AD0184
Recently Updated Last updated: 12/01/2022

Enclosure Exhaust - Installation


AD0184

Applies to machines built from: September, 1999

Enclosure Exhaust - Installation - AD0184

- Jump to Section - 1. Introduction 2. Electrical Schematic 3. Installation (10 steps) Back to Top

Introduction

Some machines do not have the necessary cutout. For these machines, use this template.

On the top of the machine enclosure, measure the dimensions [A] from the front of the machine and [B] from the right side of the machine. Mark the center [C]:

  • A - 9.5" (24.1 cm).
  • B - 8.5" (21.6 cm).

 Note: For larger machines, be sure to put the cutout nearer to the work area.

Measure the dimensions [D], [E], and [F]:

  • D - Ø6.50" (16.5 cm).
  • E - Ø9.843" (25.0 cm).
  • F - 4X Ø0.375" (9.5 mm).

Cut the (1) large hole [D] and the (4) small holes [F].

 Note: For an HMC, make the cutout above the machine enclosure, behind the operator's door.

Electrical Schematic

Installation

1

Remove the cover plate [1] from the top of the machine enclosure. If the machine does not have 4 mounting holes drilled, refer to the provided template and drill the remaining holes

ST-10/15 and ST-20/25 - Reboot Version

Install the enclosure exhaust unit sideways if the wire channel interferes with the mounting.

ST-40 and larger

Lathe models ST-40 and larger [3] have two layers of sheet metal on the ceiling of the machine. Remove the bottom cover [5] in the machine. Remove the cover [6] on the top of the machine.

Put the ENCLOSURE EXHAUST [A] on the top of the machine enclosure.

Install the (4) WASHER [D] and the (4) NUT [E] to the standoffs for the ENCLOSURE EXHAUST [A]. For lathe models ST-40 and larger [3], install the (4) WASHERS [D] and the (4) NUTS [E] between the two layers of sheet metal.

2

DT/DM with Auto Window Option

Rotate enclosure exhaust unit [1] by 90 degrees, so the filter access is facing the CALM cabinet. This is needed to integrate the Auto Window to the machine.

Note: Make sure that the enclosure exhaust's filter access isn't blocked by Auto Window cylinder [2]. 

From inside the machine, install the washer [3] and nut [4] to the standoff for the enclosure exhaust [1]. 

 

3

The following only applies to the UMC series

With the enclosure exhaust on a bench install the bracket using the nuts [1] and washers [2] provided.

4

The following only applies to the UMC series

Make sure the exhaust sits in the opening and there is no obstruction of fluid flow.

Install the exhaust and bracket assembly onto the machine, use the self tapping screws [1] to attach the bracket [2] to the machine. These screws are provided in the kit.

NOTE: It is recommend to create a pilot hole apprx  1/8" before using the self tapping screws.

5

Install the cable [1] from the ENCLOSURE EXHAUST [A] to the control cabinet.

Install the (4) CABLE TIE CLAMP [F] to the top of the enclosure.

Use (4) CABLE TIES [G] to attach the cable [1] to the CABLE TIE CLAMP [F].

6

For machines that have the Next Generation Control:

Disconnect the spindle fan cable [1] from P32 on the I/O PCB.

Connect the 3-pin connector [2] of the cable [3] from the ENCLOSURE EXHAUST [A] to P32 on the I/O PCB.

Connect the spindle fan cable [1] to the 3-pin female connector [4] of the cable [3].

Find the 2-pin connector [5] that has the label ENCLOSURE VAC SWITCH on the cable [3]. Connect that connector [5] to the 2-pin connector [6] from P34 on the I/O PCB.

7

For a VMC or a lathe that has the Classic Haas Control:

Disconnect the 300A cable [1] from P41 on the I/O PCB.

Connect the 3-pin connector [2] of the cable [3] from the ENCLOSURE EXHAUST [A] to P41 on the I/O PCB.

Connect the 300A cable [1] to the 3-pin connector [4].

Connect the 8-pin connector [5] to P23 on the I/O PCB.

8

For an EC-400/500 that has the Classic Haas Control:

Disconnect the 300A [1] cable from P41 on the I/O PCB.

Connect the 3-pin connector [2] of the cable [3] from the ENCLOSURE EXHAUST [A] to P41 on the I/O PCB.

Connect the 300A cable [1] to the 3-pin connector [4] of the cable [3].

Disconnect the cable labeled VAC SW [C] (not shown) from the cable [3].

Connect the 2-pin connector [5] of the cable [3] to the 2-pin connector [6] from P23 on the I/O PCB.

9

The ENCLOSURE EXHAUST [A] operates with the spindle.

It starts when the spindle fan starts. It stops a short time after the spindle fan stops.

10

Do not discard the filters [1] in the ENCLOSURE EXHAUST [A] when they are dirty. Remove the filters [1] and clean them. Use a solution of soap and water.

The ENCLOSURE EXHAUST [A] has a 10" diameter duct connection. This lets you add optional ducting [2] to the shop duct system. The kit does not include ducting.

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

HAAS TOOLING ACCEPTS THE FOLLOWING:

  • Service & Support
  • Owners
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Rotary Repair Request
  • Pre-Install Guides
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • About Haas
  • Accessibility Statement
  • DNSH Statement
  • Export Compliance
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Haas Tooling Terms & Conditions
  • Privacy
  • Warranty
  • Haas Community
  • Haas Certification Program
  • Haas Motorsports
  • Gene Haas Foundation
  • Haas Technical Education Community
  • Events
  • Join the Conversation
  • Facebook
  • X
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
  • TikTok
© 2026 Haas Automation, Inc – CNC Machine Tools

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

2800 Sturgis Rd., Oxnard, CA 93030
Toll Free: (888) 817-4446 / Fax: 805-278-8554