My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - ES
    4. Español - MX
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
  • machines Main Menu
    • Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Pocket Mill
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • 3+2 Positioning Machines
    • Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Pocket Lathe
      • Haas Bar Feeders
    • Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automatic Parts Loaders
      • Automation Models
    • Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
      • Control Simulator, Standard
      • Control Simulator, Premium
    • Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Knee Mill
      • Haas Manual Lathes
      • Haas Saws
    • Fabrication Machines
      Fabrication Machines
      Fabrication Machines View All
      • Fabrication Machines
      • Laser Cutting Machines
      • CNC Press Brakes
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
      • Haas Value Option Packages (VOP) Journey
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
      • DC-1 Drill Center
      • CNC Sales News
      • Do More With Your Haas
    • View All
    • View All
      • contact-us-test
      • 4 - AUTOMATION SYSTEMS
      • Carousel-V2
      • expert test
      • Demo_Day_Trident-test
      • Link Test
      • image-sale-tag-test
      • article-list-test
      • Haas 25 kg Robot Package
      • test-algolia-page
    • View All
    • View All
    • View All
    • View All
      • calc-test
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
  • Haas Service Parts Main Menu
My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - ES
    4. Español - MX
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

EC-400/500/630 - B-Axis Platter Seal - Replacement - AD0819

Service Home How To Procedures EC-400/500/630 - B-Axis Platter Seal - Replacement - AD0819

EC-400/500/630 - B-Axis Platter Seal - Replacement - AD0819

- Jump to Section - 1. Introduction 2. Removal (4 steps) 3. Installation (7 steps) 4. Verification Back to Top
Recently Updated Last updated: 12/10/2024

EC-400/500/630 - B-Axis Platter Seal - Replacement


AD0819

Introduction

This procedure replaces the Felt Seal to a Nylon Seal with an O-Ring on the B-Axis Platter for EC-400/500/630 machines. 

This procedure applies to the following service kit:

  • 93-4752 PLATTER SEAL SVC KIT EC-400/500/630

Removal

1

 WARNING: BE SURE TO DEPRESSURIZE THE HPU AS IT CAN RESULT IN A POSSIBLE INJURY WHEN REMOVING COMPONENTS IN THIS ASSEMBLY.  

Zero return the B-Axis before depressurizing the HPU

Press [DIAGNOSTIC] then navigate to the PARAMETERS tab then navigate to the FACTORY tab.

Set parameter 40.011 HPU 1 TYPE [1] to ON DEMAND [2]. 

 NOTE: Parameter 40.011 HPU 1 TYPE will need to be set to ON DEMAND in order for the depressurize page to work. If it is set to ALWAYS ON or DISABLED the HPU will not depressurize.

2

Depressurize the HPU using the HPU DEPRESSURE page.

Press [DIAGNOSTIC] then navigate to the MAINTENANCE tab [1] then navigate to the HPU DEPRESSURE tab [2]. Press [F3] to depressurize the HPU [3] and the HPU should no longer have pressure in the lines. The text on the screen will display a status that the HPU is safe to use [4]

 NOTE: Parameter 40.011 HPU 1 TYPE will need to be set to ON DEMAND in order for the depressurize page to work. If it is set to ALWAYS ON or DISABLED the HPU will not depressurize.

Release the brake, press E-stop, power off the machine, and place lock-out on the machine.

3

Unbolt and lower the sensor/anti-rotation bracket [1]. Remove the snap ring [2] from the shaft. Lower the block [3] off the shaft.

 NOTE: Mark the hydraulic lines, air lines, and fittings on the manifold with zip ties to ease reinstallation later during this procedure.

Install jack bolts [4] under the clamp plate to prevent damage to the piston quad-ring.

Remove the (8) bolts [5] from the receiver.

Install (2) eye bolts in the clamp plate. Use an appropriate lifting strap to raise the receiver from the rotary.

This assembly will weigh approximately 200 lbs.

  NOTE: Hydraulic fluid will leak out when the receiver is lifted.

4

Remove the (9) platter mounting bolts [1].

Using 1/2-13 eye bolts [2] safely lift and remove the platter [3].

This platter weights approximately 200 lbs use the proper lifting device when removing. 

Release the brake and make sure the HPU is depressurized before removing the line. Plug the brake like to prevent leakage. 

 WARNING: IF YOU DO NOT DISENGAGE THE BRAKE AND DISCONNECT THE LINES YOU CAN PERMANENTLY DAMAGE THE BRAKE BY REMOVING THE PLATTER.

 

Installation

1

EC-400/500

Carefully flip the platter over.

Using a pick or small scraper, remove the FELT SEAL from the platter.

Clean the bottom portion of the platter that is to come into contact with the brake assembly and groove for the seal.   

NOTE: Verify groove is clean and free of burrs before installing seals.

Lubricate the O-RING [1] and NYLON SEAL [2] with TACKY GREASE and install into platter groove.

2

EC-630

Carefully flip the platter over.

Using a pick or small scraper, remove the FELT SEAL from the platter.

Clean the bottom portion of the platter that is to come into contact with the brake assembly and groove for the seal.   

NOTE: Verify groove is clean and free of burrs before installing seals.

Lubricate the O-RING [1] and NYLON SEAL [2] with TACKY GREASE and install into platter groove.

3

Using 1/2-13 eye bolts [1] safely lower the platter [2] onto the brake assembly. Line up the brake bleed port on the brake with the access hole on the platter.

Loosely install the platter mounting bolts (SHCS M16 X 50) [3].

The platter weighs approximately 200 lbs, use the proper lifting device to safely lift this component. 

4

With the jack bolt [1] in place, lower the receiver onto the rotary body. Make sure the new O-ring stays in place under the receiver as its lowered into position.

 Line up the brake bleed access hole on the platter with the access hole on the receiver. Hand tighten the (8) receiver bolts [2].

Install the rotary union block [3] onto the shaft and install the snap ring [4] and reconnect the hydraulic and air lines.

Install the sensor/anti-rotation bracket [5]. Apply a light layer of grease the pin.

The receiver weighs approximately 200 lbs, use the proper lifting device to safely lift this component.

5

Repressure the HPU using the HPU DEPRESSURE page.

Press [DIAGNOSTIC] then navigate to the MAINTENANCE tab [1] then navigate to the HPU DEPRESSURE tab [2]. Press [F4] to restart the HPU [3].

 

6

A prompt will show up that the pump could start any time.

Press YES [Y] and the pump will restart.

7

The HPU pressure gauge will rise to 600 PSI [1] and the page will display cautionary text that the pump is enabled [2].

NOTE: This image uses a simulator page for reference, the gauge SHOULD NOT read 0 PSI after restarting the pump. 

Verify no leaks are present after restarting the pump. 

Verification

Follow the receiver and pallet verification sections linked below for the full instructions on how to align the receiver and clamp assembly, and the pallet. 

EC-400/500, VC-400 Pallet Receiver & Clamp Assembly - Installation - AD0619

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

HAAS TOOLING ACCEPTS THE FOLLOWING:

  • Service & Support
  • Owners
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Rotary Repair Request
  • Pre-Install Guides
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • About Haas
  • Accessibility Statement
  • DNSH Statement
  • Export Compliance
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Haas Tooling Terms & Conditions
  • Privacy
  • Warranty
  • Haas Community
  • Haas Certification Program
  • Haas Motorsports
  • Gene Haas Foundation
  • Haas Technical Education Community
  • Events
  • Join the Conversation
  • Facebook
  • X
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
  • TikTok
© 2026 Haas Automation, Inc – CNC Machine Tools

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

2800 Sturgis Rd., Oxnard, CA 93030
Toll Free: (888) 817-4446 / Fax: 805-278-8554