My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
  • machines Main Menu
    • Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Pocket Mill
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • 3+2 Positioning Machines
    • Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Haas Bar Feeders
    • Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automatic Parts Loaders
      • Automation Models
    • Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
      • Control Simulator, Standard
      • Control Simulator, Premium
    • Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Knee Mill
      • Haas Manual Lathes
      • Haas Saws
    • Fabrication Machines
      Fabrication Machines
      Fabrication Machines View All
      • Fabrication Machines
      • Laser Cutting Machines
      • CNC Press Brakes
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
      • DC-1 Drill Center
      • CNC Sales News
      • Do More With Your Haas
    • View All
    • View All
      • contact-us-test
      • 4 - AUTOMATION SYSTEMS
      • Carousel-V2
      • expert test
      • Demo_Day_Trident-test
      • Link Test
      • image-sale-tag-test
      • article-list-test
      • Haas 25 kg Robot Package
    • View All
      • Choose Options
    • View All
    • View All
    • View All
    • View All
    • View All
      • calc-test
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
  • Haas Service Parts Main Menu
My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

Lathe - Extended Liner System - Installation - AD0640

Service Home How To Procedures Lathe - Extended Liner System - Installation - AD0640

Lathe - Extended Liner System - Installation - AD0640

- Jump to Section - Back to Top

2.5 Extended Liner System - Installation

Recently Updated Last updated: 03/06/2024

Lathe - Extended Liner System - Installation


AD0640

Introduction

This document and service kits applies to ST-10/10L/10Y/10LY machines built 04/01/2022 and later:

  • 93-1000844 - LINER SYS 46 X 1500 MM
  • 93-1000845 - LINER SYS 1.8 X 60"

 Note: The coolant collector is not shown in some images for illustrative purposes but does not need to be removed for this procedure 

Installation

1

Remove the side panel [1] next to the coolant collector. 

Important: If a bar feeder is currently installed on the machine it will need to removed and reinstalled after this procedure. Refer to Haas Bar Feeder - Installation - NGC for more details.

2

Use the bolts [1] to adjust the stand so that it sits about 2.125 in (54 mm) [2] off the floor on the bolts.

Once the feet [3] are added, the stand should be about 47 in tall (1194 mm) [4] and perpendicular to the floor.

Note: Use a bubble level to ensure the stands base and back are leveled. 

3

Remove the angled panel [1] on the stand.

4

Position the stand so that it is sitting between 12.125 - 12.25 in (308 - 311 mm) [1] from the side of the machine and in line with the coolant collector's center. 

The stand should be 0.200 - 0.250 in (5 - 6 mm) [2] from the coolant collector to allow room for adjustment. 

Adjust the stand until the circular opening is visually concentric [3] with the piston and spindle. 

 

5

Lock spindle and install the extended liner adaptor [1] through the stands opening onto the piston threads [2] hand tight.

 

6

Unlock spindle and measure the runout of the end of the extended liner adaptor and mark the high spot [1].  

Note: Use the closer to rotate the extended liner adaptor.

7

Position the extended liner adaptors high spot [1] to point up.

Grease the inside [2] of the housing then install housing over the extended liner adaptor and hand tighten the screws [3] in a star pattern. 

Note: Make sure the screws have full clearance of the through holes. If needed, reposition the stand until there is full clearance. 

8

Align the base of the anchor [1] with the centerline of the bolts [3] then move it towards the stand until it touches the puck [2].

 

9

Mark the far end of the slot with a marker [1] then remove anchor assembly and repeat for all 4 corners.

Once all corners are marked anchor machine based off Anchoring Instructions. 

Important: Leave the anchors loose to allow movement for alignment.

10

Anchors should be installed in this orientation before alignment.

Alignment

The following steps hone in on alignment. 

1

Drop the chuck pressure to 180 psi [1].

2

Snug the bolts [1] on the housing down to make the stand perpendicular to the extended liner adaptor, tap the sides of the stand to help align it.

 Note: The back of the stand needs to be perpendicular to the Z-axis. Check for gaps between the housing and the stand, adjust until the housing is flush with the stand all the way around.

3

Torque housing bolts [1] to 15 ft lbs. in a star pattern.

4

Bottom out bolts and stop when they make full contact with the pads. 

5

Torque the 4 anchor nuts [1] to 25 ft lbs.

Once all bolts and nuts from the previous steps have been tightened or torqued, actuate the chuck to check for binding.

 If there is binding, determine bind direction. Lightly push and pull on stand in Z axis direction to listen for the binding sound to decrease. Based on this direction, adjust both back 2 bolts [2] to 1/8 of turn increments or less.

 Note: Repeating steps 2-7 may be necessary if binding does not improve after implementing this step. 

6

If no binding occurs, evenly snug nuts (4) [1] and give them an 1/8th of a turn.

Reinstall the angled panel [2] on the stand.

7

Once all the bolts are tightened down and there is no binding when actuating, change setting 282 to I.D. [1].

Press [SETTING], type in 282, and press [F1] to search for setting 282. Change the value in setting 282 to I.D.

Use spanner wrench [2] to tighten extended liner adaptor [3].

Tighten the collar set screws [4] in a star pattern. The collar should be fully pressed up against the extended liner adaptors shoulder. 

Change setting 282 back to O.D.

8

Check the runout of the end of the extended liner adaptor, NTE 0.0030".

9

Install the retaining clip [1], coolant collector extender [2], and access cover [3].

Note: The coolant collector extender has a hose that needs to be fed through the stand and coolant collector. 

10

Reinstall the side panel next to the coolant collector. 

11

Bar Feeders should be placed between 24.125 - 24.375 in (613 - 619 mm) [1] from the side of the lathe and 0.125 in (3 mm) [2] from the access cover handle [3]. 

To install a Bar Feeder, follow HAAS BAR FEEDER - INSTALLATION

Before anchoring the Bar Feeder down, verify it clears the access cover handle [3]. 

Extended Liner System Activation

Turn on the machine.

Login to the HBC PORTAL.

Download the Extended Liner System option configuration patch files.

 Note: The option files will appear on the configuration download page after the Extended Liner System service kit has been ordered. If the option does not appear, contact the service department.

Load the option configuration patch file to the control. Refer to the NEXT GENERATION CONTROL - CONFIGURATION FILE - DOWNLOAD/LOAD procedure. 

Decal

1

The extended liner system decal location [1]. 

The decal [2] illustrates the following specifics:

  • Bar Straightness - This aids in minimizing vibration and preventing the potential of jamming bars within the spindle.
  • Chamfering - This process serves to avert both jamming and the possibility of marring the liners.
  •  Maximum RPM - This consideration is crucial in order to effectively diminish vibration.
  • Procedure for Removing the Retaining Clip - Prevent the loss of the clip during removal. To achieve this, it is recommended to press down on the clip with a finger to counteract it from springing out.

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

HAAS TOOLING ACCEPTS THE FOLLOWING:

  • Service & Support
  • Owners
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Rotary Repair Request
  • Pre-Install Guides
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • About Haas
  • Accessibility Statement
  • DNSH Statement
  • Export Compliance
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Haas Tooling Terms & Conditions
  • Privacy
  • Warranty
  • Haas Community
  • Haas Certification Program
  • Haas Motorsports
  • Gene Haas Foundation
  • Haas Technical Education Community
  • Events
  • Join the Conversation
  • Facebook
  • X
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
  • TikTok
© 2026 Haas Automation, Inc – CNC Machine Tools

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

2800 Sturgis Rd., Oxnard, CA 93030
Toll Free: (888) 817-4446 / Fax: 805-278-8554