My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
  • machines Main Menu
    • Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Pocket Mill
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • 3+2 Positioning Machines
    • Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Haas Bar Feeders
    • Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automatic Parts Loaders
      • Automation Models
    • Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
      • Control Simulator, Standard
      • Control Simulator, Premium
    • Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Knee Mill
      • Haas Manual Lathes
      • Haas Saws
    • Fabrication Machines
      Fabrication Machines
      Fabrication Machines View All
      • Fabrication Machines
      • Laser Cutting Machines
      • CNC Press Brakes
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
      • Haas Value Option Packages (VOP) Journey
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
      • DC-1 Drill Center
      • CNC Sales News
      • Do More With Your Haas
    • View All
    • View All
      • contact-us-test
      • 4 - AUTOMATION SYSTEMS
      • Carousel-V2
      • expert test
      • Demo_Day_Trident-test
      • Link Test
      • image-sale-tag-test
      • article-list-test
      • Haas 25 kg Robot Package
      • test-algolia-page
    • View All
    • View All
    • View All
    • View All
      • calc-test
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
  • Haas Service Parts Main Menu
My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

IO PCB-AC - Replacement - CHC - AD0007

Service Home How To Procedures IO PCB-AC - Replacement - CHC - AD0007
Recently Updated Last updated: 01/17/2022

I/O PCB-AC - Replacement - CHC


AD0007

This Procedure Applies to Machines Built From: Jan 1999 to Jan 2015

IO PCB-AC - Replacement - CHC - AD0007

- Jump to Section - 1. Introduction 2. Replacement (9 steps) 3. Verification (4 steps) Back to Top

Introduction

This procedure tells you how to install the I/O PCB revision-AC. Revision-AC started in June, 2010. Revision AC is compatible with these lower versions: S thru AB.

The machine has "Smart" alarm functions if you have these software versions or higher: mill 17.04 or lathe 10.04

Service Kit:

  • 93-0619F  I/O PCB
Component Locations:
  1. R310
  2. P6, P7, P72, P81
  3. J1
  4. TP6 & TP7 at R122
  5. J2
  6. P57
  7. P87
  8. P77
  9. P15
  10. P83
  11. P9, P89
  12. P48, P50
  13. P20

Replacement

1

Push POWER OFF. Set the main circuit breaker to the OFF position. Lock the main circuit breaker. Use an approved lock with an approved safety tag.

Danger: When the machine is off, wait at least 5 minutes before you work in the electrical cabinet. This lets power dissipate from the machine. When the voltage indicator LED on the vector drive to goes off completely, it is safe to work in the electrical cabinet.

Caution: When you touch a PCB that is not grounded, you must put on an Electrostatic Discharge (ESD) strap.

Remove or open the I/O PCB cover.

Record the I/O PCB version letter from the board.

Make sure all cable connections have the correct labels. Record the position of the push-on jumpers on the I/O PCB. Disconnect all cables.

Remove the I/O PCB. Put the removed I/O PCB in the bag from the replacement I/O PCB.

2

EMERGENCY STOP,  REMOTE INPUT, DOOR INPUTS AND COOLANT OVERHEAT JUMPERS

Install the new I/O PCB. Connect the cables and jumpers that you disconnected from the original I/O PCB.

Connect a jumper to any unused Emergency Stop input connectors (P6, P7, P72, P81) [2].
In addition, connect a jumper to these connectors if they are not used:

  • Second remote unclamped input (P20) [1]
  • Additional door switch inputs (P9, P89) [2]
  • Connectors P48 and P50 [3]

3

J2 JUMPER

The jumper at J2 [1] is for service only.

  • When replacing an I/O PCB-U/ through I/O PCB-AC, check to see if there is a jumper at J2. The new board must match the old board.

Caution: Incorrect usage of the jumper will result in a damaged connector, a tripped breaker, or unsafe, floating AC power.

4

MILL AND LATHE JUMPER SETTINGS

  • Set the jumpers at J1 [1] to MILL position when replacing an I/O PCB-S or I/O PCB-T for both mills and lathes.

  • When replacing an I/O PCB-U through I/O PCB-AC, set jumpers in the same position as on the old board.

5

TOOL CHANGER

If there is no cable connected to P57 [1], connect the TC jumper cable (33-0809A).

If P57 has a cable, connect the TC jumper cable (33-0809A) to P87 [2]. If the cable at P57 is too short, use the longer cable (33-8626A) provided in the service kit.

6

EC SERIES MACHINES:

  • Make sure that a detached regen resistor is connected to R310 [1] on the PCB with cable 33-0318. Polarity is not an issue. Mount the resistor using an existing hole in the back wall of the control cabinet to the left of the vector drive or on the I/O PCB cover if a location is available.

For all other machines, install the board without these modifications.

7

CHIP AUGER AND CONVEYOR

Use a digital ohmmeter between TP6 and TP7 at position R122 [1] to measure chip conveyor overcurrent.

  • Adjust the overcurrent to 3 kOhm +/-100 Ohm for single-phase, auger-style chip conveyors.
  • Adjust the overcurrent to 4.5 kOhm +/-100 Ohm for single-phase, belt-style lathe chip conveyors.

8

PROBES AND WIPS

If a cable is connected to P77 [1] on the old I/O PCB, find the cable number. Both adapters are provided with the service kit.

*for LPRO-R, you may need to swap the brown and brown/white wires of the probe interface. Refer to ST-10/20/30 Lathe Probe Installation or ST-40 Lathe Probe Installation for details.

Note: If the service kit has adapters 33-0607 and 33-0613, the black 8-pin connectors need to be reworked into 33-0607A and 33-0613A. Refer to 33-0607 VQCPS Probe Cable Adapter Reconfiguration or 33-0613 WIPS Probe Cable Adapter Reconfiguration to rework the cables. Update the adapter label with the new part number.

Cable Adapter Probe System
33-0615 33-0613A WIPS
33-0617 33-0607A VQCPS / MIPSl
33-0618 33-0607A/33-0613A PROMAC
33-0619 33-0607A LPRO-R*

9

BEACON AND WORKLIGHTS

  • When replacing an I/O PCB-S through I/O PCB-Y, install jumper 33-0807 at P83 [1].

  • When replacing an I/O PCB-W through I/O PCB-AC, install jumper 30-0807 at P83 unless there is a cable connected in that position.

Note: If the beacon light, worklight, or high-intensity light do not work, make sure that a jumper or cable is installed at P83.

HS-1/2 RP only - Replace cable 810B (from HOPT to I/O PCB) with 33-8626A from the service kit.

Verification

1

Do this steps to make sure the I/O-PCB operates correctly.

Set the main circuit breaker to the ON position. Push POWER ON.

Push POWER UP/RESTART.

Note: If the beacon light, worklight, or high-intensity light do not operate, make sure that a jumper or cable is installed at P83 [10].

2

  • Make sure that Parameter 209:23 MCD RLY BRD is set to 1. If the parameter shows “RESERVED” or “UNUSED”, do not adjust this parameter.
  • Make sure that Parameter 57:10 PH LOSS DET is set to 0. If the parameter shows “RESERVED” or “UNUSED”, do not adjust this parameter.

3

Do this step if you have an auger or chip conveyor.

Operate the auger or chip conveyor.

  1. If the motor will not turn forward continuously, measure the test points between TP6 and TP7 at position R122 [4] on the I/O PCB. Turn the small screw on the potentiometer to adjust the resistance a maximum of 1 kOhm.
  2. Block the auger or belt with a piece of wood. Make sure that the motor pauses before it changes direction.

    Note: The belt-style conveyor possibly will not change direction, but it will pause. This is normal operation.

  3. If the auger or belt will not pause, adjust the restance at R122 [4] a maximum of 1 kOhm.

4

Operate the spindle, tool changer, coolant, TSC, P-cool spigot, Emergency Stop, beacon, operator door, and all optional systems.

Make sure that all machine parts and systems operate correctly. If the Side-Mount Tool Changer operates slowly, cycle the power.

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

HAAS TOOLING ACCEPTS THE FOLLOWING:

  • Service & Support
  • Owners
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Rotary Repair Request
  • Pre-Install Guides
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • About Haas
  • Accessibility Statement
  • DNSH Statement
  • Export Compliance
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Haas Tooling Terms & Conditions
  • Privacy
  • Warranty
  • Haas Community
  • Haas Certification Program
  • Haas Motorsports
  • Gene Haas Foundation
  • Haas Technical Education Community
  • Events
  • Join the Conversation
  • Facebook
  • X
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
  • TikTok
© 2026 Haas Automation, Inc – CNC Machine Tools

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

2800 Sturgis Rd., Oxnard, CA 93030
Toll Free: (888) 817-4446 / Fax: 805-278-8554