My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - ES
    4. Español - MX
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
  • machines Main Menu
    • Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Pocket Mill
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • 3+2 Positioning Machines
    • Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Pocket Lathe
      • Haas Bar Feeders
    • Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automatic Parts Loaders
      • Automation Models
    • Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
      • Control Simulator, Standard
      • Control Simulator, Premium
    • Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Knee Mill
      • Haas Manual Lathes
      • Haas Saws
    • Fabrication Machines
      Fabrication Machines
      Fabrication Machines View All
      • Fabrication Machines
      • Laser Cutting Machines
      • CNC Press Brakes
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
      • Haas Value Option Packages (VOP) Journey
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
      • DC-1 Drill Center
      • CNC Sales News
      • Do More With Your Haas
    • View All
    • View All
      • contact-us-test
      • 4 - AUTOMATION SYSTEMS
      • Carousel-V2
      • expert test
      • Demo_Day_Trident-test
      • Link Test
      • image-sale-tag-test
      • article-list-test
      • Haas 25 kg Robot Package
      • test-algolia-page
    • View All
    • View All
    • View All
    • View All
      • calc-test
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
  • Haas Service Parts Main Menu
My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - ES
    4. Español - MX
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

Haas Cobot Package 10 kg

Haas 10 kg Cobot Package

    CNY ONLY
Not Currently Available In Your Region

For the best pricing in your area, contact your local Haas Factory Outlet.

10 kg Capacity Cobot System

All-in-one cobot kit for your new machine! The Haas 10 kg Cobot Package includes everything required to run your new cobot directly from the Haas control. This kit features the HC10 Cobot with a 10 kg capacity, dual pneumatic grippers, protective barriers, a temporary mounting base*, a parts table, a part flip station, and all necessary hardware and cables. 

10 KG CAPACITY | 1000 MM REACH

AVAILABLE ON: Small VFs, ST-10 through ST-35, DS series, DTs, DMs,
DC-1, DC-2, Mini Mills, UMC-400/SS, UMC-500/SS, and UMC-750/SS

*Does not ship pre-built. The temporary mounting base is for optional use, and is not included in Europe. Floor mounting is recommended. Cobot carries a one-year warranty.

Compare Machines

HC10 Machine Ready Cobot Kit 

____________________________

The Haas Cobot Package-10kg is a fully integrated, plug-and-play, 10 kg capacity collaborative robot for Haas machines. The system is controlled entirely by the Haas control when connected to the machine’s electrical interface box. Includes: 6-axis cobot, software interface for direct control through the Haas machine, teach pendant and cobot controller, safety light curtain, and all necessary electrical hardware to interface directly with the Haas control.

AVAILABLE ON: 
Vertical Mills: VF-1, VF-2/YT/SS/SSYT, VM-2, DC-1, DC-2, MM, SMM, DT-1, DT-2, DT-3, DM-1, DM-2, DM-3, DC-1, DC-1/40, DC-2, DC-2/40, MM, SMM
5-Axis Machines: UMC-400/SS, UMC-500/SS, UMC-750/SS
Lathes: ST-10/Y, ST-15/Y, ST-20/Y, ST-25/Y, ST-28/Y, ST-30/Y, ST-35/Y, DS-20Y, DS-25Y, DS-30Y

Includes:
✓ HC10 Cobot
✓ 2 Meter Light Curtain
✓ Dual Pneumatic Grippers
✓ Adjustable Stand: 24"-36" (610-914 mm)


✓ Parts Table
✓ Parts Template, 0.75" - 4" (19 - 101 mm)
✓ Part Flip Station
✓ Permanent Anchoring Hardware

NOTE: Parts templates are available from HaasTooling.com here.

NOTE: Temporary mounting base not included in Europe

BUILD & PRICE
Contact Distributor
  • Build-&-Price
  • Specs
  • Machine Info

Axes S.A.E METRIC
Controlled Axes 6 6
Capacities S.A.E METRIC
Max Load Capacity at Wrist 22.0 lb 10 kg
Reach 39.0 in 1000 mm
Repeatability 0.0012 in 0.030 mm
Single Gripper S.A.E METRIC
Max Part Weight 14.5 lb 6.6 kg
Gripper Assembly Weight 7.5 lb 3.4 kg
Gripper Force 180 lbf 800 N
Gripper Stroke 0.79 in 20 mm
Part Size - Round ø 0.63 in to 6.20 in 16 mm to 157 mm
Part Width - Rectangular 0.38 in to 6.00 in 10 mm to 152 mm
Part Length - Rectangular 0.90 in to 2.20 in 23 mm to 56 mm
Dual Gripper S.A.E METRIC
Max Part Weight (per gripper) 6.3 lb 2.9 kg
Gripper Assembly Weight 7.0 lb 3.2 kg
Gripper Force 63 lbf 280 N
Gripper Stroke 0.47 in 12 mm
Part Size - Round ø 1.00 in to 6.00 in 25 mm to 52 mm
Part Width - Rectangular 0.75 in to 6.25 in 19 mm to 159 mm
Part Length - Rectangular 0.90 in to 1.65 in 23 mm to 42 mm
Motion S.A.E METRIC
Motion Range – J1 720 ° 720 °
Motion Range - J2 270 ° 270 °
Motion Range - J3 306 ° 306 °
Motion Range - J4 720 ° 720 °
Motion Range - J5 360 ° 360 °
Motion Range - J6 720 ° 720 °
Speeds S.A.E METRIC
Max Speed - J1 100 °/sec 100 °/sec
Max Speed - J2 100 °/sec 100 °/sec
Max Speed - J3 150 °/sec 150 °/sec
Max Speed - J4 150 °/sec 150 °/sec
Max Speed - J5 180 °/sec 180 °/sec
Max Speed - J6 180 °/sec 180 °/sec
General S.A.E METRIC
Mounting Method Pedestal Mount Pedestal Mount
Wrist Flange Mounting Type ISO 9409-1-50-4M6 ISO 9409-1-50-4M6
Dimensions - Shipping S.A.E METRIC
Domestic Pallet 102.0 in x 75.0 in x 38.0 in 259 cm x 191 cm x 97 cm
Weight 1460 lb 1460 lb
Electrical Specification S.A.E METRIC
Power Requirement 100-240 VAC 50-60Hz, 1-Phase 100-240 VAC 50-60Hz, 1-Phase

AVAILABLE OPTIONS

TECHNICAL DOCUMENTS

SET UP

COMPATIBLE HAAS MACHINES

FIELD INSTALL

RELATED PRODUCTS

Standard Features

Product Options

  • Light Curtain Kit, 3 Sides
  • Part Flipping Station for Cobots
  • Parts Table for HC10 and HC15
  • Adjustable Cobot Stand, 24"-36"

Workholding

  • Dual Gripper, HC10 Cobot
Available Options

* Not all options are compatible with each other. Some options may require the purchase of additional options, or may include additional options at no charge. Please use our Build-&-Price tool to determine option compatibility, and configure your machine.

Automation Options

Note: Includes Remote Jog Handle and Auto Door/Auto Window when ordered with a machine; requires Remote Jog Handle and Auto Door/Auto Window when ordered separately.

SAFETY ACKNOWLEDGMENT FORM

Sign and return the Safety Acknowledgment form to your local HFO to get a head start on your purchase!

Sign The Form
TECHNICAL DOCUMENTS
  • 3D Model (ZIP)
  • Layout Drawing
  • Cobot 10 Installation
  • ANCHORING INSTALLATION
  • Cobot Maintenance
  • Safety Acknowledgement Form
  • Gripper Installation
  • Assembly Drawing
  • Light Curtain Mounting Instructions
  • Stencil: Light Curtain Mounting Pattern
  • Stencil: Cobot Mounting Bolt Pattern

*NOTE: Due to continual design improvements, 3D models and layout drawings may not be accurate to the latest production model.

SET UP

HAAS COBOTS: STEP-BY-STEP SET UP

Alex walks us step-by-step through setting up and programming a Haas Cobot to load and unload a part for unattended operation.

NOTE: Temporary mounting base not included in Europe

PROGRAMMING AND SET UP ARE EASY

FULLY INTEGRATED WITH THE HAAS CONTROL!

1. SET UP RAW MATERIAL

2. SET MATERIAL PICKUP

3. SELECT WORKHOLDING

4. SET LOAD POSITION

5. SET PART DROP OFF

6. RUN THE PARTS!

Connection Overview

Haas Machine + Haas Cobot = Quick Set Up and Easy Automation 

Haas has simplified the communication between the CNC machine and the cobot with our exclusive Electrical Interface Box. This box includes every connection needed to be fully set up for robotic automation, including outlets for cobot power, cobot communication, safety device interlock, remote jog handles, and remote E-stops. Additional Electrical Interface Boxes can be purchased separately, allowing you to easily move your cobot between multiple machines.

Haas Robot/Cobot Interface

Easy-to-Use Robot/Cobot Interface

The cobot is set up directly through the Haas control using the Haas Robot Interface, which guides the operator through the steps necessary to quickly program the cobot’s motions using the Haas Touch Remote Jog Handle. Answering simple questions, the operator enters basic information by either positioning the part grippers and pushing a single button to record the position, or by entering basic numerical values. The motions are recorded and values are calculated automatically by the control, and the cobot is ready for automatic parts loading.

A basic part management table can be created by setting up a grid pattern template of equally spaced rows and columns. The cobot grippers can be configured for various part shapes – such as round, hex, and square bars – and adjusted or modified to best fit your parts.

The cobot operates in the background during normal machining operations, returning parts to the storage table and retrieving new raw pieces, while parts are being machined. The result is near-continuous unattended machining. 

Our easy-to-use Haas Robot Interface uses simple, step-by-step instructions to help the operator “teach” a 6-axis cobot the correct positions for picking up, loading, and unloading parts.

  • The cobot’s motion is operated directly from the Haas Touch Remote Jog Handle,  allowing for seamless integration
  • Step-by-step instructions and graphics help guide the operator through the setup process, for example:
    • Set the part template pattern – number of rows and columns
    • Set the first part pick-up position
    • Teach the linear path the robot arm will follow to the ready position
    • Set the ready position – where the cobot will wait until machining is complete 
    • Set the load and unload positions at the workholding
    • Set the drop-off position for the first completed part

 

The APL sequence has been expanded to allow for additional capabilities for the cobot that our other standard APLs can't do.  Expanded capabilities for the cobot include:

  • Part Flipping
  • Pickup and dropoff from multiple locations (allowing for conveyor feeds, etc.)
  • Load and unload from multiple locations (main or sub spindle, multiple vises)

APL Mode For Robot/Cobot Program Operation

Simple to Operate in APL Mode

APL Mode seamlessly combines the part program selected in Memory [MEM] with a designated robot/cobot setup template to automate part production and boost productivity.

A new M-code was developed for use with Auto Part Loaders (APLs) and robots/cobots. M299 is typically used at the end of a part program. When the program is started by pressing [CYCLE START] in Memory mode, the M299 acts exactly like an M30 (Program End and Reset). But if the program is started while “APL Mode” is active, then the M299 will command the cobot to load the first part from the table, and then run the active program in Memory. 

  • APL Mode
    • Simply replace your M30 with an M299 at the end of your part program
    • From the Run Job tab, press [INSERT] to select the designated APL setup template (Job) and turn on APL Mode; an “APL Mode” watermark will appear over your program, and you’re ready to go
    • Press Cycle Start, and the robot will load the first part, and execute the part program in Memory
    • While the part is being machined, the robot will drop off the completed part, and then pick up new raw stock and stage it at the designated load position
    • The operator can monitor table status, the number of parts completed, which number part is inside the machine, and which part is next all from Run Job page
    • The cycle continues until all parts on the table are completed, or a specified number of parts is reached 

Cobots Must Be Installed by Your Local HFO. Cost Will Vary Based on Application.

The Haas Cobot requires assembly and set up. Each application is unique. Your local Haas Factory Outlet will provide integration, installation, and training, with pricing based on your application.

  • Cobot VMC Installation
  • Cobot Lathe Installation
  • Cobot DT/DM Installation
  • Cobot UMC Installation
Field-Install Requirements

HC10 Machine Requirements

____________________________

VMC Requirements

____________________________

  • 100.24.000.1001 software version or higher
  • VF-1/2 & VM-2 Built By Date:  (see machine requirements in either procedure) 
    • Haas AUTODOOR 
    • Haas AUTO WINDOW
  • 34-349xB I/O board or later
  • 93-1000297 I/O DOOR ASSY HINGED I/O PCB HINGE DOOR
  • 93-1000610 REMOTE JOG HANDLE TOUCH LCD (RJH-XL) REMOTE JOG HANDLE - XL

Lathe Requirements

____________________________

  • 100.24.000.1001 version or higher
  • ST-10/15/20/25/28 Reboot Sheet Metal (Flat Face)
  • Haas AUTODOOR
  • 34-349xB I/O board or later
  • 93-1000297 I/O DOOR ASSY HINGED I/O PCB HINGE DOOR
  • 93-1000610 REMOTE JOG HANDLE TOUCH LCD (RJH-XL) REMOTE JOG HANDLE - XL

UMC Requirements

____________________________

  • 100.24.000.1001 version or higher
  • UMC-500/SS Built By Date: 3/18/2022 with 90 Degree Control Cabinet & Haas Workholding Ready
  • Haas AUTODOOR or AUTO WINDOW
  • 34-349xB I/O board or later
  • 93-1000297 I/O DOOR ASSY HINGED I/O PCB HINGE DOOR
  • 93-1000610 REMOTE JOG HANDLE TOUCH LCD (RJH-XL) REMOTE JOG HANDLE - XL

DT/DM Requirements

____________________________

  • 100.24.000.1001 version or higher
  • DT/DM/MM/SMM/DC-1/UMC-350 Built By Date:  (see machine requirements in either procedure) 
    • Haas AUTODOOR 
    • Haas AUTO WINDOW
  • 34-349xB I/O board or later
  • 93-1000297 I/O DOOR ASSY HINGED I/O PCB HINGE DOOR
  • 93-1000610 REMOTE JOG HANDLE TOUCH LCD (RJH-XL) REMOTE JOG HANDLE - XL  
Contact Your HFO For More Information

Cobots Must Be Installed by Your Local HFO. Cost Will Vary Based on Application.

The Haas Cobot requires assembly and set up. Each application is unique. Your local Haas Factory Outlet will provide integration, installation, and training, with pricing based on your application.

  • Cobot 10 Installation
Cobot Package-10kg – Compatible Machines
Product Image

VF-1

CNC Vertical Mill with 20" x 16" x 20" travels

    CNY ONLY
 
Learn More Build & Price
Haas VF-2

VF-2

CNC Vertical Mill with 30" x 16" x 20" travels

    CNY ONLY
 
Learn More Build & Price
Haas VF-2SS

VF-2SS

Super-Speed CNC Vertical Mill with 30" x 16" x 20" travels

    CNY ONLY
 
Learn More Build & Price
Haas VF-2SSYT

VF-2SSYT

Super-Speed CNC Vertical Mill with 30" x 20" x 20" travels

    CNY ONLY
 
Learn More Build & Price
Haas VF-2YT

VF-2YT

CNC Vertical Mill with 30" x 20" x 20" travels

    CNY ONLY
 
Learn More Build & Price
Haas VM-2

VM-2

CNC Vertical Mold Machine with 30" x 20" x 20" travels

    CNY ONLY
 
Learn More Build & Price
Haas DM-1

DM-1

CNC Drill/Mill Center with 20" x 16" x 15.5" travels

    CNY ONLY
 
Learn More Build & Price
Haas DM-2

DM-2

CNC Drill/Mill Center with 28" x 16" x 15.5" travels

    CNY ONLY
 
Learn More Build & Price
Haas DT-1

DT-1

CNC Drill/Tap Center with 20" x 16" x 15.5" travels

    CNY ONLY
 
Learn More Build & Price
Haas DT-2

DT-2

CNC Drill/Tap Center with 28" x 16" x 15.5" travels

    CNY ONLY
 
Learn More Build & Price
Haas Mini Mill

Mini Mill

Mini CNC Vertical Mill with 16" x 14" x 15" travels

    CNY ONLY
 
Learn More Build & Price
Haas Super Mini Mill

Super Mini Mill

Super-Speed Mini Vertical Mill with 16" x 14" x 15" travels

    CNY ONLY
 
Learn More Build & Price
Haas UMC-400

UMC-400

5-Axis CNC Vertical Machining Center with 17" x 11" x 13" travels

    CNY ONLY
 
Learn More Build & Price
Haas UMC-400SS

UMC-400SS

Super-Speed 5-Axis CNC Vertical Machining Center with 17" x 11" x 13" travels

    CNY ONLY
 
Learn More Build & Price
Haas UMC-500

UMC-500

5-Axis CNC Vertical Machining Center with 24" x 16" x 16" travels

    CNY ONLY
 
Learn More Build & Price
Haas UMC-500

UMC-500SS

Super-Speed 5-Axis CNC Vertical Machining Center with 24" x 16" x 16" travels

    CNY ONLY
 
Learn More Build & Price
Haas DC-1

DC-1 Drill Center

High-Speed Drill Center with 23.6" x 17.7" x 13" travels, 30 taper

    CNY ONLY
 
Learn More Build & Price
Haas DC-1

DC-1/40 Drill Center

High-Speed Drill Center with 23.6" x 17.7" x 11.8" travels, 40 taper

    CNY ONLY
 
Learn More Build & Price
Haas DC-2

DC-2 Drill Center

High-Speed Drill Center with 39.4" x 19.7" x 13" travels, 30 taper

    CNY ONLY
 
Learn More Build & Price
Haas DC-2

DC-2/40 Drill Center

High-Speed Drill Center with 39.4" x 19.7" x 19.7" travels, 40 taper

    CNY ONLY
 
Learn More Build & Price
Haas ST-10

ST-10

CNC Lathe with 12" x 16" max capacity and 1.75" bar capacity

    CNY ONLY
 
Learn More Build & Price
Haas ST-10Y

ST-10Y

Y-Axis CNC Lathe with 11" x 16" max capacity and 1.75" bar capacity

    CNY ONLY
 
Learn More Build & Price
Product Image

ST-15

CNC Lathe with 12" x 16" max capacity and 2.5" bar capacity

    CNY ONLY
 
Learn More Build & Price
Haas ST-15Y

ST-15Y

Y-Axis CNC Lathe with 11" x 16" max capacity and 2.5" bar capacity

    CNY ONLY
 
Learn More Build & Price
Haas ST-20

ST-20

CNC Lathe with 13" x 22.5" max capacity and 2.5" bar capacity

    CNY ONLY
 
Learn More Build & Price
Haas ST-20Y

ST-20Y

Y-Axis CNC Lathe with 11.75" x 22.5" max capacity and 2.5" bar capacity

    CNY ONLY
 
Learn More Build & Price
Haas ST-25

ST-25

CNC Lathe with 13" x 22.5" max capacity and 3.0" bar capacity

    CNY ONLY
 
Learn More Build & Price
Haas ST-25Y

ST-25Y

Y-Axis CNC Lathe with 11.75" x 22.5" max capacity and 3.0" bar capacity

    CNY ONLY
 
Learn More Build & Price
Haas ST-28

ST-28

CNC Lathe with 13" x 22.5" max capacity, A2-8 nose, and 4.0" bar capacity

    CNY ONLY
 
Learn More Build & Price
Haas ST-28Y

ST-28Y

Y-Axis CNC Lathe with 11.75" x 22.5" max capacity, A2-8, and 4.0" bar capacity

    CNY ONLY
 
Learn More Build & Price
Haas DS-20Y

DS-20Y

Dual-Spindle CNC Lathe with Y Axis and 11.75" x 22.5" max capacity

    CNY ONLY
 
Learn More Build & Price
Haas DS-25Y

DS-25Y

Dual-Spindle CNC Lathe with Y Axis and 11.75" x 22.5" max capacity, 3.0" bar

    CNY ONLY
 
Learn More Build & Price
Haas DS-30Y

DS-30Y

Dual-Spindle CNC Lathe with Y Axis and 13.75" x 32.5" max capacity

    CNY ONLY
 
Learn More Build & Price
RELATED PRODUCTS
Product Image

Haas Cobot Package 5 kg

5 kg Capacity Cobot System

    CNY ONLY
Learn More Build & Price
Product Image

Haas Cobot Package 15 kg

15 kg Capacity Cobot System

    CNY ONLY
Learn More Build & Price

Need More Information?

If you would like more information about how a new Haas machine can bring your products to life, please share your contact information.

Language Preference :
Loading

All prices and specifications subject to change without notice. Freight, rigging, state & local taxes, and dealer installed accessories are not included. Not responsible for misprints or typographical errors. Machines shown with optional equipment. Actual product appearance may differ.

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

HAAS TOOLING ACCEPTS THE FOLLOWING:

  • Service & Support
  • Owners
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Rotary Repair Request
  • Pre-Install Guides
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • About Haas
  • Accessibility Statement
  • DNSH Statement
  • Export Compliance
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Haas Tooling Terms & Conditions
  • Privacy
  • Warranty
  • Haas Community
  • Haas Certification Program
  • Haas Motorsports
  • Gene Haas Foundation
  • Haas Technical Education Community
  • Events
  • Join the Conversation
  • Facebook
  • X
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
  • TikTok
© 2026 Haas Automation, Inc – CNC Machine Tools

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

2800 Sturgis Rd., Oxnard, CA 93030
Toll Free: (888) 817-4446 / Fax: 805-278-8554