MyHaas Welcome,
!
Haas Tooling Guest Order History MyHaas/HaasConnect Sign In Register Haas Tooling My Account Order History Return History MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
0
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
  • machines Main Menu
    • Haas Vertical Mills Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • Control Simulator
      • Mill Automatic Parts Loader
      • VMC/UMC Side-Loading Automatic Parts Loader
      • Compact Automatic Parts Loader
    • Product Image Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Haas Lathes Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Haas Bar Feeder V2
      • Lathe Automatic Parts Loader
    • Haas Horizontal Mills Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Haas Rotaries & Indexers Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Product Image Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automation Models
    • Haas Drill Centers Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
    • Haas Shop Equipment Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Bandsaw
      • Knee Mill
      • Surface Grinder, 2550
      • Surface Grinder, 3063
      • Laser Cutting Machine
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
      • Fiber Laser
    • View All
    • View All
      • HTEC Curriculum Support
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
    • View All
    • View All
      • 4 - AUTOMATION SYSTEMS
      • Mill Toolholding
      • Carousel-V2
    • View All
    • View All
    • View All
      • VF-4SS
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
      Automation Accessories Shop Support Mill Toolholding Mill Cutting Tools Boring Systems Mill Workholding Lathe Toolholding Lathe Cutting Tools Lathe Workholding Package Kits ER Collets & Chucks Holemaking Threading Broaching Tombstones & Kits Manual Chucks For Milling Deburring & Abrasives Tool Presetter & Heat Shrinkers Storage & Handling Machine Maintenance Tooling Accessories Apparel & Accessories Measuring & Inspection Winner's Circle Winner's Circle Clearance Today's Hot Deals
    • Haas Tooling
    • Winner's Circle
      Winner's Circle Shop All
      • WINNERS_CIRCLE-1Y
    • Winner's Circle
      Winner's Circle Shop All
      • WC-1Y-EU
    • Today’s Hot Deals
      Today’s Hot Deals Shop All
      • Mill Toolholding
      • Mill Tooling
      • Measuring & Inspection
      • Boring Systems
      • Mill Workholding
      • Shell Mill Kits
      • Lathe Toolholding
      • Lathe Tooling
      • Lathe Workholding
      • ER Collets & Chucks
      • Holemaking
      • Threading
      • Broaching
      • Tool Storage
      • Apparel & Accessories
    • Clearance
      Clearance Shop All
    • Measuring & Inspection
      Measuring & Inspection Shop All
      • Probe Kits & Accessories
      • Edge & Center Finders
      • Comparative Measuring Gauges
      • Height Gauges
      • Calipers
      • Threaded Plug & Ring Gauges
      • Gauge Blocks
      • Pin Gauges
      • Drop Indicators
      • Dial Test Indicators
      • Bore Gauges
      • Indicator Accessories
      • V Blocks
      • Setup Blocks
      • Depth Measuring
      • Micrometers
      • Micrometer Accessories
      • Micrometer Kits
      • Bore Gauge Kits
      • Starter Kits
      • Indicator Kits
      • Caliper Kits
      • Toolholder Check Station
      • Height Setters
      • Coordinate Measuring Machines
    • Automation Accessories
      Automation Accessories Shop All
      • Cobot Kits
      • Cobot Kits
      • Protective Barriers
      • Grippers
      • Robot Cell Accessories
    • Shop Support
      Shop Support Shop All
      • Air Compressors
      • Laser Marking Machines
      • Bandsaw Blades
      • Bandsaw Accessories
      • Surface Grinding Wheels
      • Shop Equipment Accessories
    • Mill Toolholding
      Mill Toolholding Shop All
      • End Mill Holders
      • Shell Mill Holders
      • Shrink Fit Holders
      • ER Collet Chucks
      • Milling Chucks & Collets
      • NC Drilling Chucks
      • Pull Studs / Retention Knobs
      • Rotary Tool Holder & Tool Chuck Kits
      • Hydraulic Milling Chucks & Collets
      • Toolholder Attachments & Wrenches
      • Mill Broaching Holders
    • Mill Tooling
      Mill Tooling Shop All
      • Shell Mill Bodies
      • Milling Inserts
      • End Mills
      • Chamfer Mills & Inserts
      • Indexable End Mill Bodies
      • Ball End Mills
      • Chamfer End Mills
      • Roughing End Mills
      • Indexable Ball End Mills & Inserts
      • Shell Mill Kits
      • Chamfer Mill Kits
      • Indexable End Mill Kits
      • Dovetail Cutters
      • Indexable Dovetail Cutters
      • Engraving End Mills
      • Rotary Burrs / Die Grinding Bits
      • Keyseat Cutters
      • Corner Rounding End Mills
      • Slot Mill Bodies
      • CNC Router Bits For Wood
    • Boring Systems
      Boring Systems Shop All
      • Boring Heads & Cartridges
      • Boring Holders & Extensions
    • Mill Workholding
      Mill Workholding Shop All
      • Fixed-Jaw Vises
      • Self-Centering Vises
      • Adapter Plates
      • Vise Jaws
      • Vise Mounts & Fixtures
      • Vise Kits
      • Vise Parallels
      • Rotary Vise Kits
      • Fixture Clamps & Rails
      • Automated Workholding Kits
      • Tooling Fixture Subplates
      • Toolmakers' Vises
      • Clamp Force Gauges
      • Collet Fixtures
      • Angle Plates
    • Lathe Toolholding
      Lathe Toolholding Shop All
      • TL & CL Static Turning Holders
      • BOT Static Turning Holders
      • BMT Static Turning Holders
      • Live / Driven Turning Holders
      • Turning Holder Reduction Sleeves / Bushings
      • VDI Static Turning Holders
      • Turning Holder Accessories
    • Lathe Tooling
      Lathe Tooling Shop All
      • Cut-Off Tool Blocks & Blades
      • Cut-Off Tooling Kits
      • Turning Inserts
      • Grooving & Cut-Off Tools
      • Internal (ID) Grooving & Threading Tools
      • Threading Inserts
      • Threading Tools
      • Boring Bars / Internal (ID) Turning Tools
      • External (OD) Turning Tools
      • Cermet Turning Inserts
      • CBN Turning Inserts
      • Haas Notch Grooving & Threading Inserts
      • Haas Notch Grooving & Threading Tools
      • Micro Turning Tools
      • Desktop Lathe Tools
    • Lathe Workholding
      Lathe Workholding Shop All
      • Live Centers
      • Spindle Reduction Sleeves / Liners
      • Quick-Change Collets
      • Quick-Change Collet Chucks
      • 5C Collets
      • 5C Collet Sets
      • Lathe Jaw Boring Rings
      • Lathe Jaws
      • Bar Pullers
      • Scroll Chucks
      • Guide Pins
      • Collet Accessories
    • Package Kits
      Package Kits Shop All
      • Chip Clearing Fan Kits
      • Cutting Tool Kits
      • Indexable End Mill Kits
      • Cut-Off Tool Block & Blade Kits
      • Drill & Tap Kits
      • Indexable Drilling Kits
      • Shell Mill Kits
      • Chamfer Mill Kits
      • Rotary Tool Holder & Tool Chuck Kits
      • Lathe Starter Kits
      • Workholding Kits
      • Rotary Vise Kits
      • Vise Kits
      • 3-Jaw Chuck Kits for Mills
      • Tombstone Kits
      • Reduction Sleeve Kits
      • Automated Workholding Kits
      • Measuring & Inspection Kits
      • Starter Kits
      • Bore Gauge Kits
      • Caliper Kits
      • Indicator Kits
      • Micrometer Kits
    • ER Collets & Chucks
      ER Collets & Chucks Shop All
      • ER Straight-Bore Collets
      • ER Sealed Collets
      • ER Tap Collets
      • ER Collet Sets & Accessories
      • ER Collet Chucks
      • Straight Shank ER Collet Chucks
      • Straight Shank Keyless NC Drilling Chucks
    • Holemaking
      Holemaking Shop All
      • Carbide Drills
      • Indexable Drill Bodies
      • Indexable Drill Inserts
      • Modular Drill Bodies
      • Modular Drill Heads
      • Cobalt Drills & Sets
      • Center Drills
      • Reamers
      • Indexable Drilling Kits
      • Spot Drills
      • Spade Drill Bodies
      • Spade Drill Inserts
      • Countersinks
    • Threading
      Threading Shop All
      • Taps
      • Threading Inserts
      • Threading Tools
      • Thread Mills
      • Pipe Taps
      • Drill Tap Kits
    • Broaching
      Broaching Shop All
      • Broaching Tools
      • Broaching Inserts
    • Tombstones
      Tombstones Shop All
      • Tombstones
      • Tombstone Kits
      • Vise Cluster Towers
    • Manual Chucks For Milling
      Manual Chucks For Milling Shop All
      • 3-Jaw Chucks & Mounts for Mills
    • Deburring & Abrasives
      Deburring & Abrasives Shop All
      • Abrasive Pads
      • Deburr Tools
      • Deburr Wheels
      • Abrasive Sheets & Rolls
      • Sharpening / Lapping Stones
    • Tool Presetter & Heat Shrinkers
      Tool Presetter & Heat Shrinkers Shop All
      • Tool Presetting Machines
      • Shrink Fit Machines
    • Tool Storage
      Tool Storage Shop All
      • Tool Carts
      • Tool Tray
      • Tool Bags
    • Machine Maintenance
      Machine Maintenance Shop All
      • Spindle Test Bars
      • Levels
      • Refractometers
      • Machine Additives & Supplies
      • Machine Accessories
      • Machine Maintenance Kits
    • Tooling Accessories
      Tooling Accessories Shop All
      • Spindle & Toolholder Taper Cleaners
      • Haas Shop Lift
      • Toolholder Fixtures
      • CNC Chip Clearing Fans
      • Hammers & Mallets
      • Anti-Fatigue Mats
      • Layout Tools
      • Wrenches
      • Magnetic Tools
      • Torque Screwdrivers
      • Hand Cutting Tools
      • Shop Stools
      • Lifting Magnets
      • Safety Apparel
      • Cutting Tool Sharpeners
    • Apparel & Accessories
      Apparel & Accessories Shop All
      • Accessories
      • Apparel
    • HAAS TOOLING QUICK LINKS
      NEW PRODUCTS NEW PRODUCTS NEW PRODUCTS NEW PRODUCTS
      MOST POPULAR MOST POPULAR
      TOOLING PROMOS TOOLING PROMOS
      FINANCING & OPEN TERMS FINANCING & OPEN TERMS PAY BY INVOICE PAY BY INVOICE
      FAQs FAQs
      KITS CREATED FOR YOU KITS CREATED FOR YOU
  • Haas Service Parts Main Menu
      Automatic Pallet Changer Lathe Turret Tool Changer Chip Management Coolant Counterbalance Electrical Cabinet Enclosure Hydraulics Lubrication Maintenance Pendant Probing Rotary Spindle Tailstock
    • Haas Service Parts
    • Automatic Pallet Changer
      Automatic Pallet Changer Shop All
      • HMC - Automatic Pallet Changer
      • VMC - Automatic Pallet Changer
    • Lathe Turret
      Lathe Turret Shop All
      • Lathe - Turret
      • Live Tooling
    • Tool Changer
      Tool Changer Shop All
      • Side Mount
      • Umbrella
    • Chip Management
      Chip Management Shop All
      • Multi Auger
      • Single Auger
    • Coolant
      Coolant Shop All
      • Auxiliary Filter
      • HPC-300 (Lathe)
      • HPC-1000 (Lathe)
      • Oil Skimmer
      • Standard Coolant
      • TSC-300 (Mill)
      • TSC-1000 (Mill)
      • Coolant Refill
      • Loc-Line
    • Counterbalance
      Counterbalance Shop All
      • Charge & Discharge Hose
    • Electrical Cabinet
      Electrical Cabinet Shop All
      • Fans
      • Filters
      • Upgrade Kits
    • Enclosure
      Enclosure Shop All
      • Accessories
      • Air Nozzle
      • Decals
      • Door Bumpers
      • Lighting
      • Windows, Gaskets, & Weather Strip
      • Chip & Coolant Management
    • Hydraulics
      Hydraulics Shop All
      • Filters
      • Gauges
      • Heat Exchanger
      • Hoses
    • Lubrication
      Lubrication Shop All
      • Bijur Mechanical Lubrication
      • Minimum Lubrication
    • Maintenance
      Maintenance Shop All
      • Grease, Oil, & Sealants
    • Pendant
      Pendant Shop All
      • Floppy Disk & USB
      • Keypad
      • Keys
      • Lens
      • Gaskets & Seals
    • Probing
      Probing Shop All
      • Mill Probing
      • Lathe Tool Presetter
    • Rotary
      Rotary Shop All
      • Rotary Gaskets & Seals
    • Spindles
      Spindles Shop All
      • Couplings
      • Gaskets & Seals
      • Spindle Motor Drive
      • Gearbox Drive
      • Tool Release Piston
    • Tailstock
      Tailstock Shop All
      • Handles
×

Search Results

Web Pages

Images

    • <
    • 1
    • >
Use the up and down arrows to select a result. Press enter to go to the selected search result. Touch device users can use touch and swipe gestures.
MyHaas Welcome,
!
Haas Tooling Guest Order History MyHaas/HaasConnect Sign In Register Haas Tooling My Account Order History Return History MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
0
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

Haas Cobot Package 5 kg

Haas 5 kg Cobot Package

    CNY ONLY
Not Currently Available In Your Region
5 kg Capacity Cobot System

All-in-one cobot kit for your new machine! The Haas 5 kg Cobot Package includes everything required to run your new cobot directly from the Haas control. This kit features the HC5 Cobot with a 5 kg capacity, single pneumatic gripper, protective barriers, a temporary mounting base*, a parts table, a part flip station, and all necessary hardware and cables. 

5 KG CAPACITY | 800 MM REACH

AVAILABLE ON: Mini Mills, CM, CL, DMs, DTs, and UMC-400/SS

*Does not ship pre-built. The temporary mounting base is for optional use, and is not included in Europe. Floor mounting is recommended. Cobot carries a one-year warranty.

美元价格不包括关税、报关费用、保险费、增值税及运费。
USD prices DO NOT include customs duty, customs fees, insurance, VAT, or freight.

人民币价格包含关税、报关费用、货运保险和增值税, 但不包括运费。
CNY prices include customs duty, customs fees, insurance, and VAT. DOES NOT include freight.

* V Model Machines are only available in CNY pricing
Compare Machines

HC5 Machine Ready Cobot Kit 

____________________________

The Haas Cobot Package-5kg is a fully integrated, plug-and-play, 5 kg capacity collaborative robot for Haas machines. The system is controlled entirely by the Haas control when connected to the machine’s electrical interface box. Includes: 6-axis cobot, software interface for direct control through the Haas machine, teach pendant and cobot controller, safety light curtain, and all necessary electrical hardware to interface directly with the Haas control.

AVAILABLE ON: MM, SMM, CM-1, CL-1, DM-1, DM-2, DT-1, DT-2, UMC-400, and UMC-400SS

Includes:
✓ HC5 Cobot
✓ 2 Meter Light Curtain
✓ Single Pneumatic Gripper
✓ Adjustable Stand: 24"-36" (610-914 mm)


✓ Parts Table
✓ Parts Template, 0.75" - 4" (19 - 101 mm)
✓ Part Flip Station
✓ Permanent Anchoring Hardware

NOTE: Temporary mounting base not included in Europe

BUILD & PRICE
Contact Distributor
  • Build-&-Price
  • Machine Info
  • Specs

Loading
×

GET YOUR INSTANT QUOTE NOW.

Please enter your information below to receive your instant quote. To skip this step in the future, simply enter a password below to create your free MyHaas account.

Already have an account? Sign In

< Return

Contact Information

+ Add Address

Enter a password to create a MyHaas account! (optional)

Want to share your quote? (optional)


+ Another

AVAILABLE OPTIONS

TECHNICAL DOCUMENTS

SET UP

COMPATIBLE HAAS MACHINES

FIELD INSTALL

RELATED PRODUCTS

Standard Features

Product Options

  • Light Curtain Kit, 3 Sides
  • Part Flipping Station for Cobots
  • Parts Table for HC5 Cobot
  • Adjustable Cobot Stand, 24"-36"

Workholding

  • Single Gripper, HC5 Cobot
Available Options

* Not all options are compatible with each other. Some options may require the purchase of additional options, or may include additional options at no charge. Please use our Build-&-Price tool to determine option compatibility, and configure your machine.

Automation Options

Note: Includes Remote Jog Handle and Auto Door/Auto Window when ordered with a machine; requires Remote Jog Handle and Auto Door/Auto Window when ordered separately.

SAFETY ACKNOWLEDGMENT FORM

Sign and return the Safety Acknowledgment form to your local HFO to get a head start on your purchase!

Sign The Form
TECHNICAL DOCUMENTS
  • 3D Model (ZIP)
  • Layout Drawing
  • Cobot 5 Installation
  • ANCHORING INSTALLATION
  • Cobot Maintenance
  • Safety Acknowledgement Form
  • Gripper Installation
  • Light Curtain Mounting Instructions
  • Stencil: Light Curtain Mounting Pattern
  • Stencil: Cobot Mounting Bolt Pattern

*NOTE: Due to continual design improvements, 3D models and layout drawings may not be accurate to the latest production model.

SET UP

HAAS COBOTS: STEP-BY-STEP SET UP

Alex walks us step-by-step through setting up and programming a Haas Cobot to load and unload a part for unattended operation.

NOTE: Temporary mounting base not included in Europe

PROGRAMMING AND SET UP ARE EASY

FULLY INTEGRATED WITH THE HAAS CONTROL!

1. SET UP RAW MATERIAL

2. SET MATERIAL PICKUP

3. SELECT WORKHOLDING

4. SET LOAD POSITION

5. SET PART DROP OFF

6. RUN THE PARTS!

Connection Overview

Haas Machine + Haas Cobot = Quick Set Up and Easy Automation 

Haas has simplified the communication between the CNC machine and the cobot with our exclusive Electrical Interface Box. This box includes every connection needed to be fully set up for robotic automation, including outlets for cobot power, cobot communication, safety device interlock, remote jog handles, and remote E-stops. Additional Electrical Interface Boxes can be purchased separately, allowing you to easily move your cobot between multiple machines.

Haas Robot/Cobot Interface

Easy-to-Use Robot/Cobot Interface

The cobot is set up directly through the Haas control using the Haas Robot Interface, which guides the operator through the steps necessary to quickly program the cobot’s motions using the Haas Touch Remote Jog Handle. Answering simple questions, the operator enters basic information by either positioning the part grippers and pushing a single button to record the position, or by entering basic numerical values. The motions are recorded and values are calculated automatically by the control, and the cobot is ready for automatic parts loading.

A basic part management table can be created by setting up a grid pattern template of equally spaced rows and columns. The cobot grippers can be configured for various part shapes – such as round, hex, and square bars – and adjusted or modified to best fit your parts.

The cobot operates in the background during normal machining operations, returning parts to the storage table and retrieving new raw pieces, while parts are being machined. The result is near-continuous unattended machining. 

Our easy-to-use Haas Robot Interface uses simple, step-by-step instructions to help the operator “teach” a 6-axis cobot the correct positions for picking up, loading, and unloading parts.

  • The cobot’s motion is operated directly from the Haas Touch Remote Jog Handle,  allowing for seamless integration
  • Step-by-step instructions and graphics help guide the operator through the setup process, for example:
    • Set the part template pattern – number of rows and columns
    • Set the first part pick-up position
    • Teach the linear path the robot arm will follow to the ready position
    • Set the ready position – where the cobot will wait until machining is complete 
    • Set the load and unload positions at the workholding
    • Set the drop-off position for the first completed part

 

The APL sequence has been expanded to allow for additional capabilities for the cobot that our other standard APLs can't do.  Expanded capabilities for the cobot include:

  • Part Flipping
  • Pickup and dropoff from multiple locations (allowing for conveyor feeds, etc.)
  • Load and unload from multiple locations (main or sub spindle, multiple vises)

APL Mode For Robot/Cobot Program Operation

Simple to Operate in APL Mode

APL Mode seamlessly combines the part program selected in Memory [MEM] with a designated robot/cobot setup template to automate part production and boost productivity.

A new M-code was developed for use with Auto Part Loaders (APLs) and robots/cobots. M299 is typically used at the end of a part program. When the program is started by pressing [CYCLE START] in Memory mode, the M299 acts exactly like an M30 (Program End and Reset). But if the program is started while “APL Mode” is active, then the M299 will command the cobot to load the first part from the table, and then run the active program in Memory. 

  • APL Mode
    • Simply replace your M30 with an M299 at the end of your part program
    • From the Run Job tab, press [INSERT] to select the designated APL setup template (Job) and turn on APL Mode; an “APL Mode” watermark will appear over your program, and you’re ready to go
    • Press Cycle Start, and the robot will load the first part, and execute the part program in Memory
    • While the part is being machined, the robot will drop off the completed part, and then pick up new raw stock and stage it at the designated load position
    • The operator can monitor table status, the number of parts completed, which number part is inside the machine, and which part is next all from Run Job page
    • The cycle continues until all parts on the table are completed, or a specified number of parts is reached 

Cobots Must Be Installed by Your Local HFO. Cost Will Vary Based on Application.

The Haas Cobot requires assembly and set up. Each application is unique. Your local Haas Factory Outlet will provide integration, installation, and training, with pricing based on your application.

  • Cobot VMC Installation
Field-Install Requirements

HC5 Machine Requirements

____________________________

VMC Requirements

____________________________

  • 100.24.000.1001 version or higher
  • MM/SMM Reboot, DT-1/2, DM-1/2, DC-1 
    • Haas AUTODOOR 
    • Haas AUTO WINDOW
  • 34-349xB I/O board or later
  • 93-1000297 I/O DOOR ASSY HINGED I/O PCB HINGE DOOR
  • 93-1000610 REMOTE JOG HANDLE TOUCH LCD (RJH-XL) REMOTE JOG HANDLE - XL
Contact Your HFO For More Information

Cobots Must Be Installed by Your Local HFO. Cost Will Vary Based on Application.

The Haas Cobot requires assembly and set up. Each application is unique. Your local Haas Factory Outlet will provide integration, installation, and training, with pricing based on your application.

  • Cobot 5 Installation
Cobot Package-5kg – Compatible Machines
Haas Mini Mill

Mini Mill

Mini CNC Vertical Mill with 16" x 14" x 15" travels

    CNY ONLY
Learn More Build & Price
Haas Super Mini Mill

Super Mini Mill

Super-Speed Mini Vertical Mill with 16" x 14" x 15" travels

    CNY ONLY
Learn More Build & Price
Haas Mini Mill EDU

Mini Mill - EDU

Mini CNC Vertical Mill Exclusively for Education, with 16" x 14" x 15" travels

    CNY ONLY
Learn More Build & Price
Haas DM-1

DM-1

CNC Drill/Mill Center with 20" x 16" x 15.5" travels

    CNY ONLY
Learn More Build & Price
Haas DM-2

DM-2

CNC Drill/Mill Center with 28" x 16" x 15.5" travels

    CNY ONLY
Learn More Build & Price
Haas DT-1

DT-1

CNC Drill/Tap Center with 20" x 16" x 15.5" travels

    CNY ONLY
Learn More Build & Price
Haas DT-2

DT-2

CNC Drill/Tap Center with 28" x 16" x 15.5" travels

    CNY ONLY
Learn More Build & Price
Haas UMC-400

UMC-400

5-Axis CNC Vertical Machining Center with 17" x 11" x 13" travels

    CNY ONLY
Learn More Build & Price
Haas UMC-400SS

UMC-400SS

Super-Speed 5-Axis CNC Vertical Machining Center with 17" x 11" x 13" travels

    CNY ONLY
Learn More Build & Price
Haas CM-1

CM-1

Compact CNC Vertical Mill with 12" x 10" x 14" travels

    CNY ONLY
Learn More Build & Price
Haas CL-1

CL-1

CNC Chucker Lathe with 1" bar capacity

    CNY ONLY
Learn More Build & Price
RELATED PRODUCTS
Product Image

Haas Cobot Package 10 kg

10 kg Capacity Cobot System

    CNY ONLY
Learn More Build & Price
Product Image

Haas Cobot Package 15 kg

15 kg Capacity Cobot System

    CNY ONLY
Learn More Build & Price
Axes S.A.E METRIC
Controlled Axes 6 6
Capacities S.A.E METRIC
Max Load Capacity at Wrist 11.0 lb 5 kg
Reach 31.0 in 800 mm
Repeatability 0.0008 in 0.020 mm
Single Gripper S.A.E METRIC
Max Part Weight 6.3 lb 2.9 kg
Gripper Assembly Weight 2.7 lb 1.2 kg
Part Size - Round ø 0.55 in to 5.25 in 0.55 in to 5.25 in
Part Width - Rectangular 0.30 in to 4.80 in 8 mm to 127 mm
Part Length - Rectangular 0.75 in to 2.40 in 19 mm to 61 mm
Motion S.A.E METRIC
Motion Range – J1 720 ° 720 °
Motion Range - J2 270 ° 270 °
Motion Range - J3 306 ° 306 °
Motion Range - J4 720 ° 720 °
Motion Range - J5 360 ° 360 °
Motion Range - J6 720 ° 720 °
Speeds S.A.E METRIC
Max Speed - J1 180 °/sec 180 °/sec
Max Speed - J2 180 °/sec 180 °/sec
Max Speed - J3 180 °/sec 180 °/sec
Max Speed - J4 180 °/sec 180 °/sec
Max Speed - J5 200 °/sec 200 °/sec
Max Speed - J6 200 °/sec 200 °/sec
General S.A.E METRIC
Mounting Method Pedestal Mount Pedestal Mount
Wrist Flange Mounting Type ISO 9409-1-50-4M6 ISO 9409-1-50-4M6
Dimensions - Shipping S.A.E METRIC
Domestic Pallet 102.0 in x 75.0 in x 38.0 in 259 cm x 191 cm x 97 cm
Electrical Specification S.A.E METRIC
Power Requirement 100-240 VAC 50-60Hz, 1-Phase 100-240 VAC 50-60Hz, 1-Phase

Need More Information?

If you would like more information about how a new Haas machine can bring your products to life, please share your contact information.

Language Preference :
Loading

All prices and specifications subject to change without notice. Freight, rigging, state & local taxes, vendor installation charges, and dealer installed accessories are not included. Not responsible for misprints or typographical errors. Machines shown with optional equipment. Actual product appearance may differ.

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

美元价格不包括关税、报关费用、保险费、增值税及运费。
USD prices DO NOT include customs duty, customs fees, insurance, VAT, or freight.

人民币价格包含关税、报关费用、货运保险和增值税, 但不包括运费。
CNY prices include customs duty, customs fees, insurance, and VAT. DOES NOT include freight.

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

HAAS TOOLING ACCEPTS THE FOLLOWING:

  • Service & Support
  • Owners
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Rotary Repair Request
  • Pre-Install Guides
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • About Haas
  • DNSH Statement
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Haas Tooling Terms & Conditions
  • Privacy
  • Warranty
  • Haas Community
  • Haas Certification Program
  • Haas Motorsports
  • Gene Haas Foundation
  • Haas Technical Education Community
  • Events
  • Join the Conversation
  • Facebook
  • X
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
  • TikTok
© 2025 Haas Automation, Inc – CNC Machine Tools

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

2800 Sturgis Rd., Oxnard, CA 93030
Toll Free: (888) 817-4446 / Fax: 805-278-8554