My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
  • machines Main Menu
    • Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Pocket Mill
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • 3+2 Positioning Machines
    • Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Haas Bar Feeders
    • Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automatic Parts Loaders
      • Automation Models
    • Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
      • Control Simulator, Standard
      • Control Simulator, Premium
    • Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Knee Mill
      • Haas Manual Lathes
      • Haas Saws
    • Fabrication Machines
      Fabrication Machines
      Fabrication Machines View All
      • Fabrication Machines
      • Laser Cutting Machines
      • CNC Press Brakes
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
      • Haas Value Option Packages (VOP) Journey
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
      • DC-1 Drill Center
      • CNC Sales News
      • Do More With Your Haas
    • View All
    • View All
      • contact-us-test
      • 4 - AUTOMATION SYSTEMS
      • Carousel-V2
      • expert test
      • Demo_Day_Trident-test
      • Link Test
      • image-sale-tag-test
      • article-list-test
      • Haas 25 kg Robot Package
      • test-algolia-page
    • View All
    • View All
    • View All
    • View All
      • calc-test
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
  • Haas Service Parts Main Menu
My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

VMC - 40-Taper - Inline - Bearingless TSC Union - Replacement - AD0344

Service Home How To Procedures VMC - 40-Taper - Inline - Bearingless TSC Union - Replacement - AD0344
Recently Updated Last updated: 10/06/2020

VMC - 40-Taper - Inline - Bearingless TSC Union - Replacement


AD0344

VMC - 40-Taper - Inline - Bearingless TSC Union - Replacement - AD0344

- Jump to Section - 1. Introduction (5 steps) 2. VMC - 40-Taper - Inline - Bearingless TSC Union - Replacement (1 step) 3. Classic Haas Control - TSC - 300 and 1K PSI - Test (2 steps) 4. Next Generation Control - TSC - 300 and 1K PSI - Test (2 steps) Back to Top

Introduction

Do this procedure for these TSC configurations:

  • TSC 300 psi
  • TS 1000 psi (This configuration has the coolant-pump cart.)
  • TSC 1K psi
  1. Bearingless TSC Union

Document Applies to these Parts:

  • KIT PN: 93-2128A, HAAS BGLESS ROT UNION SER 40T 300/1000. QTY: 1

Tools Required:

  • Spindle Lock Tool (T-1635)
  • Red-I Grease
  • Dial Indicator (that can measure 0.0001") with Magnetic Base

VMC - 40-Taper - Inline - Bearingless TSC Union - Replacement

1

Push [POWER OFF].

Set the main circuit breaker to the [OFF] position. Lock the main circuit breaker. Use an approved lock with an approved safety tag.

Danger: If the vector drive voltage indicator light is on, do not touch the electrical components. The high voltage in the control cabinet can kill you. Wait for the voltage indicator LED on the vector drive to go off completely.

Close the primary air valve. Pull the ring on the bleed valve in the air manifold. Wait until all air pressure is released.

Look at the manifold pressure gauge. Make sure that the air pressure is 0 psi.

Remove the spindle head covers.

Install the spindle lock tool (T-1635) onto the spindle.

2

Remove and record the location of these parts from the bearingless TSC union:

  • high-pressure braided hose [1]
  • 20' (6096 mm) 1/4" gray tube [2]
  • 5' (1524 mm) 1/4" gray tube [3]
  • clamp for the 3/8" black hose [4]
  • 3/8" black hose [5]

Remove these parts from spindle motor:

  • (4) 1/4-20 socket-head cap screws (SHCS) [6]
  • bearingless TSC union [7]
  • (4) standoffs [8]
  • shaft [9]

     

    Note: Turn the shaft clockwise to remove it.

3

Do this step if you removed a bearingless TSC union that has an installed regulator assembly [3].

Remove the fitting assembly [2] from the replacement bearingless TSC union [A].

Loosen the (4) 1/4-20 SHCS [4] to remove the regulator assembly [3] from the removed bearingless TSC union.

Loosen the (4) 1/4-20 SHCS [5] to install the regulator assembly [3] on to the replacement bearingless TSC union [A].

Torque the (4) SHCS [5]. Refer to the Haas Fastener Torque Specifications. Use the value for aluminum.

4

Do these steps to install the shaft [2]:

  • Be sure the threads and o-ring on the shaft [2] are clean.
  • Apply Red-I grease [1] to the o-ring of the shaft [2].
  • Turn the shaft [2] counterclockwise to install it onto the spindle motor.
  • Torque the shaft [2] to 30 ft-lb (41 Nm).
  • Remove the spindle lock tool.
  • Use the dial indicator [3] to measure the total indicated runout (TIR) of the shaft [2].

     

    Note: The TIR must be less than 0.001" (0.025 mm). If the TIR is more than 0.001" (0.025mm), contact Haas service.

5

Install these parts on to the spindle motor:

  • (4) standoffs [1] (use the standoffs from the removed bearingless TSC union.)
  • replacement bearingless TSC union [A]
  • (4) replacement washers [B]
  • (4) replacement 1/4-20 x 2" 1/4" SHCS [C]

Unlock the main breaker and push [POWER ON].

Run the spindle at 50 rpm. Make sure the shaft rotates correctly in the bearingless TSC union [A]. If the shaft rotates incorrectly, you will hear a noise from the bearingless TSC union [A].

Lock the main breaker and push [POWER OFF].

Torque the (4) SHCS [1]. Refer to Haas Fastener Torque Specifications. Use the value for aluminum.

Connect these parts to the bearingless TSC union:

  • high-pressure braided hose [2]
  • 20' (6096 mm) 1/4" gray tube [3]
  • 5' (1524 mm) 1/4" gray tube [4]
  • clamp for the 3/8" black hose [5]
  • 3/8" black hose [6]

 

Classic Haas Control - TSC - 300 and 1K PSI - Test

1

Operate this code in MDI mode:

  • M59 P1148 ;
  • G04 P5.0 ;
  • M69 P1148 ;
  • G04 P2.0 ;

P1148 is for inline spindles.

For HS machines, use P1124 and not P1148.

For belt-drive spindles, use P1120 and not P1148.

If the machine has a bearingless TSC union, it moves up and down at 7-second intervals. The up and down movement is small.

The illustration shows the up and down movements for 40-taper [1], 40-taper (CALM) [2], and 50-taper [3] machines.

2

Put a TSC toolholder [1] in the spindle. Push [AUX CLNT] to start the TSC.

Correct operation is as follows:

  1. Coolant flows correctly from the TSC tool holder.
  2. A few drops flow from the vacuum-generator hose [2].

Push [RESET].

Install the spindle-head cover panels.

Next Generation Control - TSC - 300 and 1K PSI - Test

1

Operate this code in MDI:

  • M59 P26 ;
  • G04 P5.0 ;
  • M69 P26 ;
  • G04 P2.0 ;
  • M99 ;

P26 is for inline spindles.

For belt-drive spindles, use P35 and not P26.

The bearingless TSC union moves up and down at 7-second intervals. The up and down movement is small.

The illustration shows the up and down movements for 40-taper [1], 40-taper (CALM) [2], and 50-taper [3] machines.

2

Put a TSC toolholder [1] in the spindle. Push [AUX CLNT] to start the TSC.

Correct operation is as follows:

  1. Coolant flows correctly from the TSC tool holder.
  2. A few drops flow from the vacuum-generator hose [2].

Push [RESET].

Install the spindle-head cover panels.

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

HAAS TOOLING ACCEPTS THE FOLLOWING:

  • Service & Support
  • Owners
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Rotary Repair Request
  • Pre-Install Guides
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • About Haas
  • Accessibility Statement
  • DNSH Statement
  • Export Compliance
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Haas Tooling Terms & Conditions
  • Privacy
  • Warranty
  • Haas Community
  • Haas Certification Program
  • Haas Motorsports
  • Gene Haas Foundation
  • Haas Technical Education Community
  • Events
  • Join the Conversation
  • Facebook
  • X
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
  • TikTok
© 2026 Haas Automation, Inc – CNC Machine Tools

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

2800 Sturgis Rd., Oxnard, CA 93030
Toll Free: (888) 817-4446 / Fax: 805-278-8554