My Haas Welcome,
!
Haas Tooling Guest Order History MyHaas/HaasConnect Sign In Register Haas Tooling My Account Order History Return History MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Français
    5. Italiano
    6. Nederlands
    7. Polski
  • machines Main Menu
    • Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • Pocket Mill
      • Mill Automatic Parts Loader
      • VMC/UMC Side-Loading Automatic Parts Loader
      • Compact Automatic Parts Loader
    • Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Haas Bar Feeder V2
    • Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automation Models
    • Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
      • Control Simulator
    • Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Bandsaw
      • Knee Mills
      • Manual Lathe
      • Vertical Saw
      • Miter Saw
    • Pocket Machines
      Pocket Machines
      Pocket Machines View All
      • Pocket Machines
      • Pocket Mill
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • VF-Super-Speed - Super Features Come Standard! | Haas CNC
      VF-Super-Speed - Super Features Come Standard! | Haas CNC
      VF-Super-Speed - Super Features Come Standard! | Haas CNC View All
      • VF-Super-Speed - Super Features Come Standard! | Haas CNC
    • UMC-Super-Speed - Super Features Come Standard! | Haas CNC
      UMC-Super-Speed - Super Features Come Standard! | Haas CNC
      UMC-Super-Speed - Super Features Come Standard! | Haas CNC View All
      • UMC-Super-Speed - Super Features Come Standard! | Haas CNC
    • ST-Y-Axis Standard Features | Haas CNC
      ST-Y-Axis Standard Features | Haas CNC
      ST-Y-Axis Standard Features | Haas CNC View All
      • ST-Y-Axis Standard Features | Haas CNC
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
    • View All
    • View All
      • 4 - AUTOMATION SYSTEMS
      • Mill Toolholding
      • Carousel-V2
      • expert test
      • Demo_Day_Trident-test
    • View All
      • Choose Options
    • View All
    • View All
    • View All
    • View All
    • View All
      • calc-test
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
      Automation Accessories Shop Support Mill Toolholding Mill Cutting Tools Boring Systems Mill Workholding Lathe Toolholding Lathe Cutting Tools Lathe Workholding Package Kits ER Collets & Chucks Holemaking Threading Broaching Tombstones & Kits Manual Chucks For Milling Deburring & Abrasives Tool Presetter & Heat Shrinkers Storage & Handling Machine Maintenance Tooling Accessories Apparel & Accessories Measuring & Inspection Winner's Circle Winner's Circle Clearance Today's Hot Deals
    • Haas Tooling
    • Winner's Circle
      Winner's Circle Shop All
      • WINNERS_CIRCLE-1Y
    • Winner's Circle
      Winner's Circle Shop All
      • WC-1Y-EU
    • Today’s Hot Deals
      Today’s Hot Deals Shop All
      • Mill Toolholding
      • Mill Tooling
      • Measuring & Inspection
      • Boring Systems
      • Mill Workholding
      • Shell Mill Kits
      • Lathe Toolholding
      • Lathe Tooling
      • Lathe Workholding
      • ER Collets & Chucks
      • Holemaking
      • Threading
      • Broaching
      • Tool Storage
      • Apparel & Accessories
    • Clearance
      Clearance Shop All
      • 00-99-57466
    • Measuring & Inspection
      Measuring & Inspection Shop All
      • Probe Kits & Accessories
      • Edge & Center Finders
      • Comparative Measuring Gauges
      • Height Gauges
      • Calipers
      • Threaded Plug & Ring Gauges
      • Gauge Blocks
      • Pin Gauges
      • Drop Indicators
      • Dial Test Indicators
      • Bore Gauges
      • Indicator Accessories
      • V Blocks
      • Setup Blocks
      • Depth Measuring
      • Micrometers
      • Micrometer Accessories
      • Micrometer Kits
      • Bore Gauge Kits
      • Starter Kits
      • Indicator Kits
      • Caliper Kits
      • Toolholder Check Station
      • Height Setters
      • Coordinate Measuring Machines
    • Automation Accessories
      Automation Accessories Shop All
      • Cobot Kits
      • Cobot Kits
      • Protective Barriers
      • Grippers
      • Robot Cell Accessories
    • Shop Support
      Shop Support Shop All
      • Air Compressors
      • Laser Marking Machines
      • Bandsaw Blades
      • Bandsaw Accessories
      • Surface Grinding Wheels
      • Shop Equipment Accessories
    • Mill Toolholding
      Mill Toolholding Shop All
      • End Mill Holders
      • Shell Mill Holders
      • Shrink Fit Holders
      • ER Collet Chucks
      • Milling Chucks & Collets
      • NC Drilling Chucks
      • Pull Studs / Retention Knobs
      • Rotary Tool Holder & Tool Chuck Kits
      • Hydraulic Milling Chucks & Collets
      • Toolholder Attachments & Wrenches
      • Mill Broaching Holders
    • Mill Tooling
      Mill Tooling Shop All
      • Shell Mill Bodies
      • Milling Inserts
      • End Mills
      • Chamfer Mills & Inserts
      • Indexable End Mill Bodies
      • Ball End Mills
      • Chamfer End Mills
      • Roughing End Mills
      • Indexable Ball End Mills & Inserts
      • Shell Mill Kits
      • Chamfer Mill Kits
      • Indexable End Mill Kits
      • Dovetail Cutters
      • Indexable Dovetail Cutters
      • Engraving End Mills
      • Rotary Burrs / Die Grinding Bits
      • Keyseat Cutters
      • Corner Rounding End Mills
      • Slot Mill Bodies
      • CNC Router Bits For Wood
      • Indexable CNC Router Bits & Inserts
    • Boring Systems
      Boring Systems Shop All
      • Boring Heads & Cartridges
      • Boring Holders & Extensions
    • Mill Workholding
      Mill Workholding Shop All
      • Fixed-Jaw Vises
      • Self-Centering Vises
      • Adapter Plates
      • Vise Jaws
      • Vise Mounts & Fixtures
      • Vise Kits
      • Vise Parallels
      • Rotary Vise Kits
      • Fixture Clamps & Rails
      • Automated Workholding Kits
      • Tooling Fixture Subplates
      • Toolmakers' Vises
      • Clamp Force Gauges
      • Collet Fixtures
      • Angle Plates
    • Lathe Toolholding
      Lathe Toolholding Shop All
      • TL & CL Static Turning Holders
      • BOT Static Turning Holders
      • BMT Static Turning Holders
      • Live / Driven Turning Holders
      • Turning Holder Reduction Sleeves / Bushings
      • VDI Static Turning Holders
      • Turning Holder Accessories
    • Lathe Tooling
      Lathe Tooling Shop All
      • Cut-Off Tool Blocks & Blades
      • Cut-Off Tooling Kits
      • Turning Inserts
      • Grooving & Cut-Off Tools
      • Internal (ID) Grooving & Threading Tools
      • Threading Inserts
      • Threading Tools
      • Boring Bars / Internal (ID) Turning Tools
      • External (OD) Turning Tools
      • Cermet Turning Inserts
      • CBN Turning Inserts
      • Haas Notch Grooving & Threading Inserts
      • Haas Notch Grooving & Threading Tools
      • Micro Turning Tools
      • Desktop Lathe Tools
    • Lathe Workholding
      Lathe Workholding Shop All
      • Live Centers
      • Spindle Reduction Sleeves / Liners
      • Quick-Change Collets
      • Quick-Change Collet Chucks
      • 5C Collets
      • 5C Collet Sets
      • Lathe Jaw Boring Rings
      • Lathe Jaws
      • Bar Pullers
      • Scroll Chucks
      • Guide Pins
      • Collet Accessories
    • Package Kits
      Package Kits Shop All
      • Chip Clearing Fan Kits
      • Cutting Tool Kits
      • Indexable End Mill Kits
      • Cut-Off Tool Block & Blade Kits
      • Drill & Tap Kits
      • Indexable Drilling Kits
      • Shell Mill Kits
      • Chamfer Mill Kits
      • Rotary Tool Holder & Tool Chuck Kits
      • Lathe Starter Kits
      • Workholding Kits
      • Rotary Vise Kits
      • Vise Kits
      • 3-Jaw Chuck Kits for Mills
      • Tombstone Kits
      • Reduction Sleeve Kits
      • Automated Workholding Kits
      • 08-1869
      • 08-1870
      • Measuring & Inspection Kits
      • Starter Kits
      • Bore Gauge Kits
      • Caliper Kits
      • Indicator Kits
      • Micrometer Kits
    • ER Collets & Chucks
      ER Collets & Chucks Shop All
      • ER Straight-Bore Collets
      • ER Sealed Collets
      • ER Tap Collets
      • ER Collet Sets & Accessories
      • ER Collet Chucks
      • Straight Shank ER Collet Chucks
      • Straight Shank Keyless NC Drilling Chucks
    • Holemaking
      Holemaking Shop All
      • Carbide Drills
      • Indexable Drill Bodies
      • Indexable Drill Inserts
      • Modular Drill Bodies
      • Modular Drill Heads
      • Cobalt Drills & Sets
      • Center Drills
      • Reamers
      • Indexable Drilling Kits
      • Spot Drills
      • Spade Drill Bodies
      • Spade Drill Inserts
      • Countersinks
    • Threading
      Threading Shop All
      • Taps
      • Threading Inserts
      • Threading Tools
      • Thread Mills
      • Pipe Taps
      • Drill Tap Kits
    • Broaching
      Broaching Shop All
      • Broaching Tools
      • Broaching Inserts
    • Tombstones
      Tombstones Shop All
      • Tombstones
      • Tombstone Kits
      • Vise Cluster Towers
    • Manual Chucks For Milling
      Manual Chucks For Milling Shop All
      • 5C Indexer Chucks
      • 3-Jaw Chucks & Mounts for Mills
    • Deburring & Abrasives
      Deburring & Abrasives Shop All
      • Abrasive Pads
      • Deburr Tools
      • Deburr Wheels
      • Abrasive Sheets & Rolls
      • Sharpening / Lapping Stones
      • Flexible Honing Brushes
    • Tool Presetter & Heat Shrinkers
      Tool Presetter & Heat Shrinkers Shop All
      • Tool Presetting Machines
      • Shrink Fit Machines
    • Tool Storage
      Tool Storage Shop All
      • Tool Carts
      • Tool Tray
      • Tool Bags
    • Machine Maintenance
      Machine Maintenance Shop All
      • Spindle Test Bars
      • Levels
      • Refractometers
      • Machine Additives & Supplies
      • Machine Accessories
      • Machine Maintenance Kits
    • Tooling Accessories
      Tooling Accessories Shop All
      • Spindle & Toolholder Taper Cleaners
      • Haas Shop Lift
      • Toolholder Fixtures
      • CNC Chip Clearing Fans
      • Hammers & Mallets
      • Anti-Fatigue Mats
      • Layout Tools
      • Wrenches
      • Magnetic Tools
      • Torque Screwdrivers
      • Hand Cutting Tools
      • Shop Stools
      • Lifting Magnets
      • Safety Apparel
      • Cutting Tool Sharpeners
    • Apparel & Accessories
      Apparel & Accessories Shop All
      • Accessories
      • Apparel
    • HAAS TOOLING QUICK LINKS
      NEW PRODUCTS NEW PRODUCTS NEW PRODUCTS NEW PRODUCTS
      MOST POPULAR MOST POPULAR
      TOOLING PROMOS TOOLING PROMOS
      FINANCING & OPEN TERMS FINANCING & OPEN TERMS PAY BY INVOICE PAY BY INVOICE
      FAQs FAQs
      KITS CREATED FOR YOU KITS CREATED FOR YOU
  • Haas Service Parts Main Menu
      Automatic Pallet Changer Lathe Turret Tool Changer Chip Management Coolant Counterbalance Electrical Cabinet Enclosure Hydraulics Lubrication Maintenance Pendant Probing Rotary Spindle Tailstock
    • Haas Service Parts
    • Automatic Pallet Changer
      Automatic Pallet Changer Shop All
      • HMC - Automatic Pallet Changer
      • VMC - Automatic Pallet Changer
    • Lathe Turret
      Lathe Turret Shop All
      • Lathe - Turret
      • Live Tooling
    • Tool Changer
      Tool Changer Shop All
      • Side Mount
      • Umbrella
    • Chip Management
      Chip Management Shop All
      • Multi Auger
      • Single Auger
    • Coolant
      Coolant Shop All
      • Auxiliary Filter
      • HPC-300 (Lathe)
      • HPC-1000 (Lathe)
      • Oil Skimmer
      • Standard Coolant
      • TSC-300 (Mill)
      • TSC-1000 (Mill)
      • Coolant Refill
      • Loc-Line
    • Counterbalance
      Counterbalance Shop All
      • Charge & Discharge Hose
    • Electrical Cabinet
      Electrical Cabinet Shop All
      • Fans
      • Filters
      • Upgrade Kits
    • Enclosure
      Enclosure Shop All
      • Accessories
      • Air Nozzle
      • Decals
      • Door Bumpers
      • Lighting
      • Windows, Gaskets, & Weather Strip
      • Chip & Coolant Management
    • Hydraulics
      Hydraulics Shop All
      • Filters
      • Gauges
      • Heat Exchanger
      • Hoses
    • Lubrication
      Lubrication Shop All
      • Bijur Mechanical Lubrication
      • Minimum Lubrication
    • Maintenance
      Maintenance Shop All
      • Grease, Oil, & Sealants
    • Pendant
      Pendant Shop All
      • Floppy Disk & USB
      • Keypad
      • Keys
      • Lens
      • Gaskets & Seals
    • Probing
      Probing Shop All
      • Mill Probing
      • Lathe Tool Presetter
    • Rotary
      Rotary Shop All
      • Rotary Gaskets & Seals
    • Spindles
      Spindles Shop All
      • Couplings
      • Gaskets & Seals
      • Spindle Motor Drive
      • Gearbox Drive
      • Tool Release Piston
    • Tailstock
      Tailstock Shop All
      • Handles
×

Search Results

Web Pages

Images

    • <
    • 1
    • >
My Haas Welcome,
!
Haas Tooling Guest Order History MyHaas/HaasConnect Sign In Register Haas Tooling My Account Order History Return History MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Français
    5. Italiano
    6. Nederlands
    7. Polski
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

09-0439

Haas Tooling Home

Winner's Circle

WINNERS_CIRCLE-1Y

Winner's Circle

WC-1Y-EU

Today’s Hot Deals

Mill Toolholding
Mill Tooling
Measuring & Inspection
Boring Systems
Mill Workholding
Shell Mill Kits
Lathe Toolholding
Lathe Tooling
Lathe Workholding
ER Collets & Chucks
Holemaking
Threading
Broaching
Tool Storage
Apparel & Accessories

Clearance

00-99-57466

Measuring & Inspection

Probe Kits & Accessories
Edge & Center Finders
Comparative Measuring Gauges
Height Gauges
Calipers
Threaded Plug & Ring Gauges
Gauge Blocks
Pin Gauges
Drop Indicators
Dial Test Indicators
Bore Gauges
Indicator Accessories
V Blocks
Setup Blocks
Depth Measuring
Micrometers
Micrometer Accessories
Micrometer Kits
Bore Gauge Kits
Starter Kits
Indicator Kits
Caliper Kits
Toolholder Check Station
Height Setters
Coordinate Measuring Machines

Automation Accessories

Cobot Kits
Cobot Kits
Protective Barriers
Grippers
Robot Cell Accessories

Shop Support

Air Compressors
Laser Marking Machines
Bandsaw Blades
Bandsaw Accessories
Surface Grinding Wheels
Shop Equipment Accessories

Mill Toolholding

End Mill Holders
Shell Mill Holders
Shrink Fit Holders
ER Collet Chucks
Milling Chucks & Collets
NC Drilling Chucks
Pull Studs / Retention Knobs
Rotary Tool Holder & Tool Chuck Kits
Hydraulic Milling Chucks & Collets
Toolholder Attachments & Wrenches
Mill Broaching Holders

Mill Tooling

Shell Mill Bodies
Milling Inserts
End Mills
Chamfer Mills & Inserts
Indexable End Mill Bodies
Ball End Mills
Chamfer End Mills
Roughing End Mills
Indexable Ball End Mills & Inserts
Shell Mill Kits
Chamfer Mill Kits
Indexable End Mill Kits
Dovetail Cutters
Indexable Dovetail Cutters
Engraving End Mills
Rotary Burrs / Die Grinding Bits
Keyseat Cutters
Corner Rounding End Mills
Slot Mill Bodies
CNC Router Bits For Wood
Indexable CNC Router Bits & Inserts

Boring Systems

Boring Heads & Cartridges
Boring Holders & Extensions

Mill Workholding

Fixed-Jaw Vises
Self-Centering Vises
Adapter Plates
Vise Jaws
Vise Mounts & Fixtures
Vise Kits
Vise Parallels
Rotary Vise Kits
Fixture Clamps & Rails
Automated Workholding Kits
Tooling Fixture Subplates
Toolmakers' Vises
Clamp Force Gauges
Collet Fixtures
Angle Plates

Lathe Toolholding

TL & CL Static Turning Holders
BOT Static Turning Holders
BMT Static Turning Holders
Live / Driven Turning Holders
Turning Holder Reduction Sleeves / Bushings
VDI Static Turning Holders
Turning Holder Accessories

Lathe Tooling

Cut-Off Tool Blocks & Blades
Cut-Off Tooling Kits
Turning Inserts
Grooving & Cut-Off Tools
Internal (ID) Grooving & Threading Tools
Threading Inserts
Threading Tools
Boring Bars / Internal (ID) Turning Tools
External (OD) Turning Tools
Cermet Turning Inserts
CBN Turning Inserts
Haas Notch Grooving & Threading Inserts
Haas Notch Grooving & Threading Tools
Micro Turning Tools
Desktop Lathe Tools

Lathe Workholding

Live Centers
Spindle Reduction Sleeves / Liners
Quick-Change Collets
Quick-Change Collet Chucks
5C Collets
5C Collet Sets
Lathe Jaw Boring Rings
Lathe Jaws
Bar Pullers
Scroll Chucks
Guide Pins
Collet Accessories

Package Kits

Chip Clearing Fan Kits
Cutting Tool Kits
Indexable End Mill Kits
Cut-Off Tool Block & Blade Kits
Drill & Tap Kits
Indexable Drilling Kits
Shell Mill Kits
Chamfer Mill Kits
Rotary Tool Holder & Tool Chuck Kits
Lathe Starter Kits
Workholding Kits
Rotary Vise Kits
Vise Kits
3-Jaw Chuck Kits for Mills
Tombstone Kits
Reduction Sleeve Kits
Automated Workholding Kits
08-1869
08-1870
Measuring & Inspection Kits
Starter Kits
Bore Gauge Kits
Caliper Kits
Indicator Kits
Micrometer Kits

ER Collets & Chucks

ER Straight-Bore Collets
ER Sealed Collets
ER Tap Collets
ER Collet Sets & Accessories
ER Collet Chucks
Straight Shank ER Collet Chucks
Straight Shank Keyless NC Drilling Chucks

Holemaking

Carbide Drills
Indexable Drill Bodies
Indexable Drill Inserts
Modular Drill Bodies
Modular Drill Heads
Cobalt Drills & Sets
Center Drills
Reamers
Indexable Drilling Kits
Spot Drills
Spade Drill Bodies
Spade Drill Inserts
Countersinks

Threading

Taps
Threading Inserts
Threading Tools
Thread Mills
Pipe Taps
Drill Tap Kits

Broaching

Broaching Tools
Broaching Inserts

Tombstones

Tombstones
Tombstone Kits
Vise Cluster Towers

Manual Chucks For Milling

5C Indexer Chucks
3-Jaw Chucks & Mounts for Mills

Deburring & Abrasives

Abrasive Pads
Deburr Tools
Deburr Wheels
Abrasive Sheets & Rolls
Sharpening / Lapping Stones
Flexible Honing Brushes

Tool Presetter & Heat Shrinkers

Tool Presetting Machines
Shrink Fit Machines

Tool Storage

Tool Carts
Tool Tray
Tool Bags

Machine Maintenance

Spindle Test Bars
Levels
Refractometers
Machine Additives & Supplies
Machine Accessories
Machine Maintenance Kits

Tooling Accessories

Spindle & Toolholder Taper Cleaners
Haas Shop Lift
Toolholder Fixtures
CNC Chip Clearing Fans
Hammers & Mallets
Anti-Fatigue Mats
Layout Tools
Wrenches
Magnetic Tools
Torque Screwdrivers
Hand Cutting Tools
Shop Stools
Lifting Magnets
Safety Apparel
Cutting Tool Sharpeners

Apparel & Accessories

Accessories
Apparel
BUY DIRECT / *FREE SHIPPING FOR ALL ORDERS OVER $99

*48 CONTIGUOUS UNITED STATES ONLY

Haas Service Parts Home

Automatic Pallet Changer

HMC - Automatic Pallet Changer
VMC - Automatic Pallet Changer

Lathe Turret

Lathe - Turret
Live Tooling

Tool Changer

Side Mount
Umbrella

Chip Management

Multi Auger
Single Auger

Coolant

Auxiliary Filter
HPC-300 (Lathe)
HPC-1000 (Lathe)
Oil Skimmer
Standard Coolant
TSC-300 (Mill)
TSC-1000 (Mill)
Coolant Refill
Loc-Line

Counterbalance

Charge & Discharge Hose

Electrical Cabinet

Fans
Filters
Upgrade Kits

Enclosure

Accessories
Air Nozzle
Decals
Door Bumpers
Lighting
Windows, Gaskets, & Weather Strip
Chip & Coolant Management

Hydraulics

Filters
Gauges
Heat Exchanger
Hoses

Lubrication

Bijur Mechanical Lubrication
Minimum Lubrication

Maintenance

Grease, Oil, & Sealants

Pendant

Floppy Disk & USB
Keypad
Keys
Lens
Gaskets & Seals

Probing

Mill Probing
Lathe Tool Presetter

Rotary

Rotary Gaskets & Seals

Spindles

Couplings
Gaskets & Seals
Spindle Motor Drive
Gearbox Drive
Tool Release Piston

Tailstock

Handles

My Machine Info

My Serial Number

  1. Shop Haas Tooling
  2. Measuring & Inspection
  3. Depth Measuring
  4. 0-6" Dial Depth Gauge, 2.5" Base, 0.001" Graduation

Global, Except Europe

09-0439
09-0439
09-0439
09-0439
09-0439

* All prices and specifications subject to change without notice. Actual product appearance & included accessories may differ.

0-6" Dial Depth Gauge, 2.5" Base, 0.001" Graduation

Part #: 09-0439

DIAL DEPTH GAUGE, 2.5" Base, 0-1"

Add to cart to see available quantity

In Stock

Currently Backordered

Add to cart to see availability date

Out of Stock

This product is no longer available

Currently Available for Pre-Order

Get notified by email when this product becomes available.

Price: 106.95 ( / unit)

Each pack contains units. Units not sold individually.
Haas-Tooling pricing is currently not available in your region.
Not Currently Available In Your Region

69.97

This dial depth gauge features an inch dial, stainless steel base, and rods to measure a depth of up to 6".

Winner's Circle Price:
(Save )

Subscribe & Save: Additional 5% Off

FREE 2-DAY NEXT-DAY EXPRESS STANDARD FREIGHT

DELIVERY

NOTE: EXPEDITED SHIPPING IS NOT AVAILABLE FOR THIS PRODUCT.

NOTE: THE BATTERIES IN THESE PRODUCTS ONLY ALLOW FOR GROUND SHIPPING.

  1. Overview
  2. Gallery

Technical Specs


Type Dial Depth Gauge
System of Measurement Inch - ANSI
Range Per Revolution 0.1 in
Graduation 0.001 in
Accuracy ± 0.002 in
Rod Material Stainless Steel
Total Rods Included 6
Rod Range 1.0 - 6.0 in
Total Depth Range 0 - 6.0 in
Base Length 2.5 in
Base Width 0.67 in
Base Material Stainless Steel
Dial Diameter 2.4 in
Dial Reading 0-100
[TP1] Thread #4-48
Standard ASMEB89.1.10M-2001
Conformance Standard CNAS
Weight 1.5 lbs \ 0.7 kg
Country of Origin China
Calibration Certificate (Y/N) N
09-0439

WARNING - www.P65Warnings.ca.gov

09-0439
09-0439
09-0439
09-0439
09-0439

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

美元价格不包括关税、报关费用、保险费、增值税及运费。
USD prices DO NOT include customs duty, customs fees, insurance, VAT, or freight.

人民币价格包含关税、报关费用、货运保险和增值税, 但不包括运费。
CNY prices include customs duty, customs fees, insurance, and VAT. DOES NOT include freight.

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

HAAS TOOLING ACCEPTS THE FOLLOWING:

  • Service & Support
  • Owners
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Rotary Repair Request
  • Pre-Install Guides
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • About Haas
  • DNSH Statement
  • Export Compliance
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Haas Tooling Terms & Conditions
  • Privacy
  • Warranty
  • Haas Community
  • Haas Certification Program
  • Haas Motorsports
  • Gene Haas Foundation
  • Haas Technical Education Community
  • Events
  • Join the Conversation
  • Facebook
  • X
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
  • TikTok
© 2025 Haas Automation, Inc – CNC Machine Tools

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

2800 Sturgis Rd., Oxnard, CA 93030
Toll Free: (888) 817-4446 / Fax: 805-278-8554