Easy To Use – No G-Code Knowledge Required

The Haas TL Series Toolroom Lathes are affordable, easy to use, and offer the precision control and flexibility of the Haas CNC system. They are very easy to learn and operate – even without knowing G-code – they are perfect for start-up shops, or as a first step into CNC machining.


Haas TL Series spindles provide extreme rigidity and thermal stability, while allowing for a variety of workholding. All Haas spindles are designed and built in-house at our Southern California manufacturing facility.

Learn More

Tool Turrets

Haas offers a quick-change tool post for the TL Series that allows the use of one tool at a time for greater clearance. For automated processes, both a 4-station and an 8-station automatic turret are available. These tool turrets are designed and manufactured in-house by Haas.

Learn More

Chips & Coolant Management

Managing chips and coolant is critical for any machine tool. As machinists ourselves, we know that if you can’t keep chips out of the cutting area, and remove them from the machine efficiently, you aren’t using the machine to its full potential. Haas machines offer the widest selection of chip and coolant management options in the industry.

Learn More

The Haas Control

Ease of use and simplicity are the founding principles of the Haas Control. Designed and built exclusively by Haas since its inception in 1988, the Haas Control is the standard by which all other controls are measured. Commonality between vertical machining centers, horizontal machining centers, and turning centers ensures that operators can easily move from one Haas machine to another. Continued advancement of the Haas Control – with powerful features like power-failure detection, Ethernet connectivity, and HaasConnect remote machine monitoring – allows customers to maximize their investment in a Haas machine.

Learn More

Tooling & Fixturing

Haas offers a wide selection of tooling for the TL series, including gang-style tooling and a quick-change tool post.

Learn More