×

Search Results

Web Pages

Images

    • <
    • 1
    • >
  • machines
    • Haas Vertical Mills
      Vertical Mills
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • Drill/ Tap/ Mill Series
      • Toolroom Mills
      • Compact Mills
      • Gantry Series
      • Vertical Mill/Turn
      • Extra-Large VMC
      • Desktop Mill
      • Control Simulator
      • Mill Auto Parts Loader
    • Product Image
      Multi-Axis Solutions
      • Multi-Axis Solutions
      • 5-Axis Mills
      • Y-Axis Lathes
    • Haas Lathes
      Lathes
      • Lathes
      • ST Series
      • Dual-Spindle
      • Toolroom Lathes
      • Chucker Lathe
      • Bar Feeder
      • Lathe Auto Parts Loader
    • Haas Horizontal Mills
      Horizontal Mills
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Haas Rotaries & Indexers
      Rotaries & Indexers
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Product Image
      Automation Systems
      • Automation Systems
      • Robot Systems
      • Automatic Parts Loaders
      • Pallet Pool Systems
      • Haas Bar Feeder
      • Models
    • QUICK LINKS Special Series  Special Series  PRICE LIST PRICE LIST BUILD & PRICE BUILD & PRICE WHAT’S NEW WHAT’S NEW
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options
    • Product Image
      Spindles
      • Spindles
    • Product Image
      Tool Changers
      • Tool Changers
    • Product Image
      4th- | 5th-Axis
      • 4th- | 5th-Axis
    • Product Image
      Turrets & Live Tooling
      • Turrets & Live Tooling
    • Product Image
      Probing
      • Probing
    • Haas Chip & Coolant Management
      Chip & Coolant Management
      • Chip & Coolant Management
    • The Haas Control
      The Haas Control
      • The Haas Control
    • Product Image
      Product Options
      • Product Options
    • Product Image
      Tooling & Fixturing
      • Tooling & Fixturing
    • Product Image
      Workholding
      • Workholding
    • Product Image
      5-Axis Solutions
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • Product Image
      Automation
      • Automation
    • QUICK LINKS Special Series  Special Series  PRICE LIST PRICE LIST BUILD & PRICE BUILD & PRICE WHAT’S NEW WHAT’S NEW
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas
      Discover the Haas Difference
      Why Haas MyHaas HTEC Network Industry 4.0 Haas Certification Customer Testimonials
  • Service
    • SEARCH ALARM CODES
      Search
    • Troubleshooting Guides and How-To Procedures
      • Product Image
        Troubleshooting Guides
      • Product Image
        How To Procedures
    • Manuals
      • Product Image
        Operator Manuals
      • Product Image
        Interactive Service Manuals
  • Videos
  • MyHaas – One Place for Everything

    • Compare Quotes
      • Compare Quotes

    • About MyHaas
      • About MyHaas

    • Haas CNC Certification Program
      • Haas CNC Certification Program

    • Haas CNC Certification Program-Redirect
      • Haas CNC Certification Program-Redirect

    • Haas CNC Certification Program
      • Haas CNC Certification Program

    • Haas Learning Resources
      • Haas Learning Resources

    • Haas Global Learning Resources
      • Haas Global Learning Resources
    • QUICK LINKS Special Series  Special Series  PRICE LIST PRICE LIST BUILD & PRICE BUILD & PRICE WHAT’S NEW WHAT’S NEW
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling

      Mill Toolholding

      End Mill Holders
      Shell Mill Holders
      Shrink Fit Holders
      ER Collet Chucks
      Milling Chucks, Collets & Kits
      Drill Chucks
      Pull Studs
      Mill Toolholding Kits

      Mill Workholding

      Vises
      Mill Vise Jaws
      Workholding Accessories

      Milling

      Shell Mill Bodies
      Milling Inserts
      End Mills
      End Mill Kits
      Chamfer Mills & Inserts
      Indexable End Mill Bodies

      HSK Toolholders

      HSK ER Collet Chucks
      HSK Shell Mill Holders

      Lathe Tooling

      Cut-Off Tooling
      Cut-Off Tooling Kits
      Turning Inserts
      Grooving Tools
      Small ID Grooving & Threading Tools
      Threading Inserts
      Threading Toolholding
      ID Toolholding
      OD Toolholding

      Lathe Workholding

      Live Centers

      ER Collet

      ER Collets & Accessories
      ER Collet Kits

      Holemaking

      Carbide Drills
      Indexable Drill Bodies
      Indexable Drill Inserts
      Indexable Drilling Kits
      Modular Drill Bodies
      Modular Drill Heads
      Cobalt Drills & Sets
      Center Drills

      Threading

      Taps
      Threading Inserts
      Threading Toolholders

      Tool Management

      Tool Presetting Machines

      Tooling Accessories

      Spindle Taper Cleaner
      Spindle Test Bars
      Haas Shop Lift

      Tool Kits

      End Mill Kits
      Indexable Drilling Kits
      Indexable Milling Kits
      Mill Toolholding Kits

      Apparel & Accessories

      Accessories
      Apparel

      Part #

      Mill Toolholding Mill Workholding Milling HSK Toolholders Lathe Tooling Lathe Workholding ER Collet Holemaking Threading Tool Management Tooling Accessories Tool Kits Apparel & Accessories
  • Contact Us

My Cart
MyHaas Welcome,
!
Haas Tooling Guest Order History MyHaas/HaasConnect Sign In Register Haas Tooling My Account Order History Return History MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find A Dealer
  1. Select Language
    1. English
    2. Deutsch
    3. Español
    4. Français
    5. Italiano
    6. Português
    7. Česky
    8. Dansk
    9. Nederlands
    10. Magyar
    11. Polski
    12. Svenska
    13. Русский
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. Български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
Search
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

02-0283

Mill Toolholding

End Mill Holders
Shell Mill Holders
Shrink Fit Holders
ER Collet Chucks
Milling Chucks, Collets & Kits
Drill Chucks
Pull Studs
Mill Toolholding Kits

Mill Workholding

Vises
Mill Vise Jaws
Workholding Accessories

Milling

Shell Mill Bodies
Milling Inserts
End Mills
End Mill Kits
Chamfer Mills & Inserts
Indexable End Mill Bodies

HSK Toolholders

HSK ER Collet Chucks
HSK Shell Mill Holders

Lathe Tooling

Cut-Off Tooling
Cut-Off Tooling Kits
Turning Inserts
Grooving Tools
Small ID Grooving & Threading Tools
Threading Inserts
Threading Toolholding
ID Toolholding
OD Toolholding

Lathe Workholding

Live Centers

ER Collet

ER Collets & Accessories
ER Collet Kits

Holemaking

Carbide Drills
Indexable Drill Bodies
Indexable Drill Inserts
Indexable Drilling Kits
Modular Drill Bodies
Modular Drill Heads
Cobalt Drills & Sets
Center Drills

Threading

Taps
Threading Inserts
Threading Toolholders

Tool Management

Tool Presetting Machines

Tooling Accessories

Spindle Taper Cleaner
Spindle Test Bars
Haas Shop Lift

Tool Kits

End Mill Kits
Indexable Drilling Kits
Indexable Milling Kits
Mill Toolholding Kits

Apparel & Accessories

Accessories
Apparel

Part #

  1. Haas Tooling
  2. Lathe Tooling
  3. Turning Inserts
  4. 02-0283

VNGG332HFS INSERT, GRADE HTS10 - PACK OF 5

Part #: 02-0283

Price: 54.75

02-0283
02-0283
02-0283
02-0283
  • SPEEDS & FEEDS
  1. Overview
  2. Gallery

Technical Specs


Clamping Type M - Top and Hole Clamping
Application S - High Temp Alloys
[S] Insert Thickness 0.187 in \ 4.76 mm
Insert Style V Style Inserts
[Rε] Corner Radius 0.031 in \ 0.80 mm
Insert Gage Diameter 0.363 in \ 9.23 mm
[D1] Insert Hole Size 0.150 in \ 3.81 mm
ANSI # VNGG332
Chip Breaker HFS – Finishing High-Temps
[L10] Insert Cutting Edge Leng 0.654 in \ 16.61 mm
[IC] Insert IC Size 0.375 in \ 9.53 mm
Primary Workpiece Material S-High Temp Alloys
Secondary Workpiece Material S - High Temp Alloys
Grade HTS10- Uninterrupted
02-0283

LATHE TOOLHOLDER CLAMP AND INSERT STYLES

Lathe Toolholders and Clamp Styles

____________________________

These high-quality indexable toolholders for external profiling and facing are constructed of hardened tool steel, and feature a precision pocket and secure clamping mechanism for the indexable inserts. They are available in shank sizes from 0.500" to 1.25", in a variety of tool lengths. Choose the insert shape, clamp style, and tool orientation to fit your specific application.

M-Style Clamping

  • For negative-style inserts
  • Lock pin and top clamp provide rigid clamping
  • Can use a wide variety of insert styles
  • May be used with or without the clamp

S-Style Clamping

  • For positive-style inserts
  • Top clamping by screw for screw-on inserts
  • Compact design for reliability
  • Does not interfere with chip flow
Boring Bar Code System (ISO)

Insert Styles

____________________________

C-Style Inserts – Diamond 80°

For external machining and facing. The large point angle is very rigid, and good for rough machining. This is the most commonly used insert.

D-Style Inserts – Diamond 55°

The smaller point angle of this insert is more versatile for finishing and detail work, but it has less cutting-edge strength than other geometries.

V-Style Inserts – Diamond 35°

The smaller point angle of this insert is more versatile for finishing and detail work, but it has less cutting-edge strength than other geometries.

W-Style Inserts – Trigon 80°

This insert has 3 cutting edges per side. The 80° cutting angle provides high cutting-edge strength for roughing, but the depth of cut is limited by the short cutting edge.

LARGE NOSE ANGLE

SMALL NOSE ANGLE

LARGE NOSE ANGLE

• Stronger cutting edge
• Higher cutting forces
• More vibration
• Higher feedrates

 

SMALL NOSE ANGLE

• Better access to features
• Lower cutting forces
• Weaker cutting edge
• Lower vibrations

Category

items

02-0283
02-0283
02-0283
02-0283
FIND DISTRIBUTOR
Haas Logo

美元价格不包括关税、报关费用、保险费、增值税及运费。
USD prices DO NOT include customs duty, customs fees, insurance, VAT, or freight.

人民币价格包含关税、报关费用、货运保险和增值税, 但不包括运费。
CNY prices include customs duty, customs fees, insurance, and VAT. DOES NOT include freight.

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

HAAS TOOLING ACCEPTS THE FOLLOWING:

  • Service & Support
  • Owners
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Rotary Repair Request
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • About Haas
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Haas Tooling Terms & Conditions
  • Privacy
  • Warranty
  • Haas Community
  • Haas Certification Program
  • Haas Motorsports
  • Gene Haas Foundation
  • HTEC Network
  • Events
  • Join the Conversation
  • Facebook
  • Twitter
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
© 2021 Haas Automation, Inc – CNC Machine Tools

2800 Sturgis Rd., Oxnard, CA 93030 / Toll Free: 800-331-6746
Phone: 805-278-1800 / Fax: 805-278-2255

Cookie Notice

We use cookies to improve your user experience. Our Cookie Notice describes which cookies we use, why we use them, and how you can find more information about them. Please confirm you consent to us using analytics cookies. If you do not consent, you may still use our website with a reduced user experience.

Manage Settings

Cookie Notice

We use cookies to improve your user experience. Our Cookie Notice describes which cookies we use, why we use them, and how you can find more information about them. Please confirm you consent to us using analytics cookies. If you do not consent, you may still use our website with a reduced user experience.

Functional Cookies

Analytics Cookies