My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - ES
    4. Español - MX
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
  • machines Main Menu
    • Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Pocket Mill
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • 3+2 Positioning Machines
    • Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Pocket Lathe
      • Haas Bar Feeders
    • Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automatic Parts Loaders
      • Automation Models
    • Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
      • Control Simulator, Standard
      • Control Simulator, Premium
    • Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Knee Mill
      • Haas Manual Lathes
      • Haas Saws
    • Fabrication Machines
      Fabrication Machines
      Fabrication Machines View All
      • Fabrication Machines
      • Laser Cutting Machines
      • CNC Press Brakes
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
      • Haas Value Option Packages (VOP) Journey
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
      • DC-1 Drill Center
      • CNC Sales News
      • Do More With Your Haas
    • View All
    • View All
      • contact-us-test
      • 4 - AUTOMATION SYSTEMS
      • Carousel-V2
      • expert test
      • Demo_Day_Trident-test
      • Link Test
      • image-sale-tag-test
      • article-list-test
      • Haas 25 kg Robot Package
      • test-algolia-page
    • View All
    • View All
    • View All
    • View All
      • calc-test
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
  • Haas Service Parts Main Menu
My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - ES
    4. Español - MX
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

HDC-3-5AX

  1. Vertical Mills
  2. Double-Column Mills
  3. models
  4. HDC-3-5AX

HDC-3-5AX

    CNY ONLY
Not Currently Available In Your Region

For the best pricing in your area, contact your local Haas Factory Outlet.

5-Axis CNC double-Column Mill with 150" x 106" x 43" travels

The HDC-3-5AX is a 5-axis double-column mill designed for complex, large-part machining, such as airframe components, layup molds, and composite structures. The machine’s rigid construction provides a very stable cutting platform. The fully supported X-axis travels easily handle parts weighing up to 10,000 lb (4536 kg).

NOTE: The table surface consists of three blank tooling plates that are easily machined for custom fixturing. Optional T-slot plates are available.

  • Dual-axis spindle head provides ±245 degrees of C-axis rotation and ±120 degrees of B-axis tilt 
  • HSK-A100 integral-motor spindle    
  • 50+1 side-mount tool changer
  • Control pendant on moveable stand for easy access
  • 153" x 49" (3886 x 1245 mm) table, with 3 blank bolt-on tooling plates for custom fixturing
  • Fully supported X-axis travel
  • 10,000 lb (4536 kg) part capacity

See Available Stock

Current Lead Time

Filters

  • HSK-A100 Taper
  • 5 Axis
  • 6000 RPM
  • 50+1 Tool Capacity
Compare Machines
EXPLORE ALL INVENTORY
Contact Distributor
Compare Machines
BUILD & PRICE
Contact Distributor
  • Build-&-Price
  • Specs
  • Machine Info

Travels S.A.E METRIC
X Axis 150.00 in 3810 mm
Y Axis 106.00 in 2692 mm
Z Axis 43.00 in 1092 mm
Spindle S.A.E METRIC
Max Rating 60.0 hp 44.7 kW
Max Speed 6000 rpm 6000 rpm
Max Torque 110.0 ft-lbf @ 3000 rpm 149.0 Nm @ 3000 rpm
Drive System Integral Spindle/Motor Integral Spindle/Motor
Taper HSK-A100 HSK-A100
Bearing Lubrication Grease Packed Grease Packed
Cooling Liquid Cooled Liquid Cooled
B Axis - Tilt S.A.E METRIC
Travel ±120˚ ±120˚
Max Speed 68 °/sec 68 °/sec
Torque (Continuous) 944 ft-lbf 1279 Nm
Brake Torque 1239 ft-lbf 1680 Nm
Gear Ratio 59:1 59:1
Timing 4:1 4:1
C Axis - Rotation S.A.E METRIC
Travel ± 245 ° to 245- ° 245 ° to 245- °
Max Speed 170 °/sec 170 °/sec
Torque (Continuous) 900 ft-lbf 1220 Nm
Brake Torque 2000 ft-lbf 2712 Nm
Gear Ratio 105.83:1 105.83:1
Timing 1:1 1:1
Table S.A.E METRIC
Length 153.0 in 3886 mm
Width 49.0 in 1245 mm
Max Weight on Table (evenly distributed) 10000 lb 4536 kg
Between Columns 73.5 in 1867 mm
Bridge Clearance 51 in 1,295 mm
Feedrates S.A.E METRIC
Rapids on X 360 ipm 9.1 m/min
Rapids on Y 400 ipm 10.2 m/min
Rapids on Z 600 ipm 15.2 m/min
Tool Changer S.A.E METRIC
Type SMTC SMTC
Capacity 50+1 50+1
Max Tool Diameter (full)** 4.0 in 102 mm
Max Tool Diameter, Large (adjacent empty)** 10.0 in 254 mm
Max Tool Length (from gage line) 16.00 in 406 mm
Max Tool Weight 30.0 lb 13.6 kg
General S.A.E METRIC
Coolant Capacity 95 gal 360 L
Air Requirements S.A.E METRIC
Air Required† 4 scfm @ 100 psi 113.0 L/min @ 6.9 bar
Inline Air Hose 3/8 in 3/8 in
Coupler (Air) 3/8 in 3/8 in
Air Pressure Min 80 psi 5.5 bar
Electrical Specification S.A.E METRIC
Spindle Speed 6000 rpm 6000 rpm
Drive System Integral Spindle/Motor Integral Spindle/Motor
Spindle Power 60.0 hp 44.7 kW
Input AC Voltage (3 Phase) - Low 220 VAC 220 VAC
Full Load Amps (3 Phase) - Low 105 A 105 A
Input AC Voltage (3 Phase) - High* 440 VAC 440 VAC
Full Load Amps (3 Phase) - High* 53 A 53 A
Dimensions - Shipping S.A.E METRIC
Domestic Pallet for Sheet Metal Crate 96 in x 72 in x 60 in 244 cm x 183 cm x 152 cm
Weight for Sheet Metal Crate 2280 lb 1034 kg
Domestic Pallet, Column Assembly 150 in x 102 in x 87 in 381 cm x 259 cm x 221 cm
Domestic Pallet, Table Assembly 376 in x 91 in x 66 in 955 cm x 231 cm x 168 cm
Weight, Column Assembly, Domestic 7,260 lb 3,293 kg
Weight, Table Assembly, Export 20,860 lb 9,462 kg
Domestic Pallet, Bridge Assembly 240.0 in 120.0 in 133.0 in 610 cm 305 cm 338 cm
Weight, Bridge Assembly, Domestic 23,280 lb 10,560.0 kg
Domestic Pallet for Sheet Metal Crate #2 96.0 in 72.0 in 92.0 in 243.8 cm 182.9 cm 233.7 cm
Weight for Sheet Metal Crate #2, Domestic 2,340 lb 1,061.0 kg

NOTE: All specifications listed are for the standard machine configuration. Optional equipment may change the machine’s specifications.

*Haas machines are designed to operate on 220 VAC (200-240 VAC) power. An optional internal high-voltage transformer (380 - 480 VAC) is available for all models, except the Desktop Machines, CL-1, CM-1, and SR Series routers. This optional high-voltage internal transformer is not field installable; it must be ordered with the machine.

Haas machines destined for Europe and the UK are configured with an internal high-voltage non-isolated transformer to operate on 400 VAC, except the Desktop Machines, CL-1, CM-1, and SR Series routers. 

**Optional tool changers may have a different max tool size than the standard tool changer. Extra-large tools may require two adjacent pockets empty between tools. Click here for toolholder specifications.

ATTENTION! Optional high-performance spindles may have a higher power requirement than the standard spindle. However, if the spindle horsepower (kW) does not change, the power requirement remains the same. Verify the power requirement before running power for your machine.

† Air consumption on 40-taper DC Series machines may be higher, when Through-Tool Air Blast (TAB) is activated.

 

AVAILABLE OPTIONS

TECHNICAL DOCUMENTS

RELATED PRODUCTS

Standard Features

Spindles

  • 6000-rpm Spindle, HSK-A100

Tool Changers

  • 50+1 Side-Mount Tool Changer, HSK

Probing

  • Wireless Intuitive Probing System, RF

Chip & Coolant Management

  • Chip Auger
  • Chip Tray Filter Kit

The Haas Control

  • Control Widescreen Monitor
  • Large Remote Jog Handle with Touchscreen Display
  • Ethernet Interface
  • WiFi Connection for the Haas Control
  • CNC Control Cabinet Cooler
  • Power Surge Protection
  • Early Power-Failure Detection Module
  • Second Home Position
  • Advanced Tool Management
  • Media Display M-Code; M130
  • HaasConnect: Remote monitoring
  • HaasDrop
  • Dynamic Work Offsets and Tool Center Point Control
  • Rigid Tapping
  • Standard Program Memory, 1 GB
  • ECO Mode

Product Options

  • Stainless Steel Way Covers
  • HDC Camera Monitor System
  • Phone Charging Stand

Tooling & Fixturing

  • Machine Anchoring Kit

Warranty

  • 1-Year Standard Warranty
Available Options

* Not all options are compatible with each other. Some options may require the purchase of additional options, or may include additional options at no charge. Please use our Build-&-Price tool to determine option compatibility, and configure your machine.

Automation Options
TECHNICAL DOCUMENTS
  • 3D Model (ZIP)
  • Installation Guide
  • Anchoring Template
  • Layout Drawing
  • Torque Chart

*NOTE: Due to continual design improvements, 3D models and layout drawings may not be accurate to the latest production model.

RELATED PRODUCTS

Gantry-Style Mill

Haas GM-2-5AX

GM-2-5AX

5-Axis CNC Gantry Mill with 145" x 87.5" x 39.3" travels

  • HSK 63F Taper
  • 5 Axis
  • 20k RPM
  • 30+1 Tool Capacity
    CNY ONLY
Learn More Build & Price

Different Approach

Haas VR-11

VR-14

5-Axis Vertical Machining Center; 150" x 40" x 42", 2-axis head

  • HSK-A63 Taper
  • 5 Axis
  • 20k RPM
  • 50+1 Tool Capacity
    CNY ONLY
Learn More Build & Price

Need More Information?

If you would like more information about how a new Haas machine can bring your products to life, please share your contact information.

Language Preference :
Loading

All prices and specifications subject to change without notice. Freight, rigging, state & local taxes, and dealer installed accessories are not included. Not responsible for misprints or typographical errors. Machines shown with optional equipment. Actual product appearance may differ.

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

HAAS TOOLING ACCEPTS THE FOLLOWING:

  • Service & Support
  • Owners
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Rotary Repair Request
  • Pre-Install Guides
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • About Haas
  • Accessibility Statement
  • DNSH Statement
  • Export Compliance
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Haas Tooling Terms & Conditions
  • Privacy
  • Warranty
  • Haas Community
  • Haas Certification Program
  • Haas Motorsports
  • Gene Haas Foundation
  • Haas Technical Education Community
  • Events
  • Join the Conversation
  • Facebook
  • X
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
  • TikTok
© 2026 Haas Automation, Inc – CNC Machine Tools

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

2800 Sturgis Rd., Oxnard, CA 93030
Toll Free: (888) 817-4446 / Fax: 805-278-8554