My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
  • machines Main Menu
    • Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Pocket Mill
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • 3+2 Positioning Machines
    • Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Pocket Lathe
      • Haas Bar Feeders
    • Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automatic Parts Loaders
      • Automation Models
    • Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
      • Control Simulator, Standard
      • Control Simulator, Premium
    • Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Knee Mill
      • Haas Manual Lathes
      • Haas Saws
    • Fabrication Machines
      Fabrication Machines
      Fabrication Machines View All
      • Fabrication Machines
      • Laser Cutting Machines
      • CNC Press Brakes
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
      • Haas Value Option Packages (VOP) Journey
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
      • DC-1 Drill Center
      • CNC Sales News
      • Do More With Your Haas
    • View All
    • View All
      • contact-us-test
      • 4 - AUTOMATION SYSTEMS
      • Carousel-V2
      • expert test
      • Demo_Day_Trident-test
      • Link Test
      • image-sale-tag-test
      • article-list-test
      • Haas 25 kg Robot Package
      • test-algolia-page
    • View All
    • View All
    • View All
    • View All
      • calc-test
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
  • Haas Service Parts Main Menu
My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

3 - HDC-3-5AX - Haas Spindle Chiller

Haas Spindle Chiller - Operator's/Service Manual


  • 0 - Haas Spindle Chiller - Table of Contents
  • 1 - Haas Spindle Chiller - Introduction
  • 2 - DC-Series - Haas Spindle Chiller
  • 3 - HDC-3-5AX - Haas Spindle Chiller
  • 4 - VR/GM - Haas Spindle Heat Exchanger
  • 5 - VR/GM - Haas Spindle Chiller

Go To :

  • HDC-3-5AX - Haas Spindle Chiller Operation
  • HDC-3-5AX - Haas Spindle Chiller Maintenance
  • HDC-3-5AX - Haas Spindle Chiller Troubleshooting

3.1 HDC-3-5AX - Spindle Chiller Operation

Introduction

The HDC-3-5AX comes with a spindle chiller unit located next to the column on the Tool Changer side of the machine. This spindle chiller helps regulate the temperature of the spindle. This section provides operation information specific to the spindle chiller.

Control Key Description

Main interface bottom: on-off controller

Main interface bottom: quick view of parameters; function setting mode: exit setting mode

Main interface bottom: enter the setting state; under the failure state: clear the fault

Increase settings

Decrease settings

Operation Instructions for function setting mode

1. Enter function setting mode
    In general (whether on or off), pressing and holding [ENT] and [SET] for about 3 seconds or long press [SET] will enter the password menu. Press up and down to enter the password 8888, and then press [SET].
    The temperature window displays functional options, such as [F01]. The settings window displays setting data, such as [50.0]
2. Press [UP] or [DOWN] to change the function options, e.g. F [01] to [F45]
3. Modify set value
NUMERICAL MODEL
    Press [SET] to flicker the settings window and press [UP] to increase the set value; hold it down for about 1 second to increase the value quickly until the maximum set value.
    Press [SET] to flicker the settings window and press [DOWN] to decrease the set value; hold it down for about 1 second to decrease the value quickly until the minimum set value.

Parameter Code Setting data description Factory Default Range Setting Unit Remarks
F01 Over-temperature alarm 50.0 30.0~60.0 ℃  
F02 Control by spindle temperature OFF  ON/OFF - ON: Control the machine by Spindle
F03 Fixed temperature max value  42.0 F04~50.0 ℃  
F04  Fixed temperature max value  22.0 5.0~F03 ℃  
F05 Temperature Difference max value 9.9 F06~9.9 ℃  
F06 Temperature Difference max value -9.9 -9.9~ F05 ℃  
F07 Compressor start temperature difference 2.0 F08+0.1~9.9 ℃ Start-up conditions
F08 Compressor stop temperature difference  0.0 -9.9~F07-0.1 ℃  
F09 Compressor delay time 90 0~250 sec Delayed start-up when the temperature reaches F07
F10 Energy deficiency alarming time 90 0~250 min No protection when set to 0
F11 Temperature control mode OFF ON/OFF/H -

OFF: Temperature setting mode, with set temperature as standard

ON: Differential temperature mode, set temperature difference + room temperature

H: Constant temperature mode, set temperature + bypass valve

F12 Power phase detection ON ON/OFF -

ON: Detection alarm;

OFF: No detection alarm

F13 Flow detection delay 60 0~250 sec Detect the flow when this delay is on, do not detect when set at 0
F14 Electric heating stop temperature difference -0.1 F15+0.1~0.0 ℃  
F15 Electric heating start temperature difference -0.4 -9.9~F14-0.1 ℃  
F16 Startup OFF ON/OFF -

Cooler status when it is powered on:

ON = Cooler off

OFF = Cooler on

F17 Data reset OFF ON/OFF - ON: All parameters are restored to factory defaults
F18 Pump current overloading 2.0 0.0~10.0 A No protection when set to 0
F19 Compressor current overloading 4.0 0.0~10.0 A No protection when set to 0
F20 Spindle temperature function OFF ON/OFF -

ON: Detection alarm;

OFF: No detection alarm

F21 Over-Spindle temperature 38.0 20.0~50.0 ℃  
F22 Remote control OFF ON/OFF -

ON: Start remote;

OFF: Stop remote

F23 Flow detection signal OFF ON/OFF/--- -

ON: normally started, high-voltage alarm;

OFF: normally stopped, low voltage alarm;

---: No protection

F24 Compressor high voltage input signal selection --- ON/OFF/--- -

ON: normally started, high-voltage alarm;

OFF: normally stopped, low voltage alarm;

---: No protection

F25 Compressor low voltage input signal  selection --- ON/OFF/--- -

ON: normally started, high-voltage alarm;

OFF: normally stopped, low voltage alarm;

---: No protection

F26 Screen Saver delay 0 0~250 sec No protection when set to 0
F27 Start Delay of Compressor 90 0~250 sec  
F28 Compressor high pressure detection time 10 0~250 sec No detection when it is set to 0.
F29 Compressor high pressure detection time 120 0~250 sec No detection when it is set to 0.
F30 Over-oil pressure alarm --- ON/OFF/--- -

ON: normally started, high-voltage alarm;

OFF: normally stopped, low voltage alarm;

---: No protection

F31 Over-oil pressure detection delay 0 0~120 sec No detection when it is set to 0.
F32 Low-oil pressure delay --- ON/OFF/--- -

ON: normally started, high-voltage alarm;

OFF: normally stopped, low voltage alarm;

---: No protection

F33 Low-oil pressure detection delay 10 0~120 sec No detection when it is set to 0.
F34 Compressor overload input signal selection --- ON/OFF/--- -

ON: normally started, high-voltage alarm;

OFF: normally stopped, low voltage alarm;

---: No protection

F35 Pumb overload input signal selection --- ON/OFF/--- -

ON: normally started, high-voltage alarm;

OFF: normally stopped, low voltage alarm;

---: No protection

F36 By-pass valve stop temperature difference 0.4 F36+0.1~9.9 ℃  
F37 By-pass valve start temperature difference -0.1 -9.9~F37-0.1 ℃  
F38 Fluid temperature correction 0.0 -9.9~9.9 ℃  
F39 Indoor temperature correction 0.0 -9.9~9.9 ℃  
F40 LOGO display ON ON/OFF - ON: Display; OFF: No Display
F41 Low temperature protection 5.0 -40.0~30.0 ℃ No protection at - 40.0
F42 Pump ON/OFF status when an alarm is generated ON ON/OFF  

ON: PUMP overloaded or the phase sequence is wrong, the PUMP stops running.

OFF: In case of an alarm, PUMP stops; (PUMP does not stop at over-temperature and low-temperature)

F43 Digital flow detection delay 0 0~240 sec  
F44 Low flow protection value 5.0 0.0~30.0 L/min  
F45 Model of digital flow-meter 383 0~999 PULSE  

3.2 HDC-3-5AX - Spindle Chiller Maintenance

Introduction

This section provides details about the maintenance required for the HDC-3-5AX spindle chiller.

Maintenance

Before performing maintenance on the chiller. The equipment must be shut down first. Turn off the machine and wait for the chiller to be shut down for 5 minutes. Otherwise there will be a risk of electric shock.

When the ambient temperature is below 0°C and the shutdown is long, the internal water must be drained.

Spindle Chiller 
Maintenance Item Interval
Inspect/Clean Air filter Weekly
Check fluid tank level Weekly
Fill fluid tank As Required
Remove dust and decontamination from unit Weekly
Replace the chiller fluid Annualy
Inspect/Clean fluid tank When fluid is changed
Inspect/Clean condenser Annualy
Clean inside and outside of unit Annualy

HDC-3-5AX Spindle Chiller Maintenance

1

This image shows the key components of the Spindle Chiller:

Front of Chiller:

  1. Chiller Fluid Inlet
  2. Chiller Fuild Outlet
  3. Access Panel
  4. Display/Control Keypad
  5. Air Filter
  6. Chiller Fluid Tank Filler
  7. Chiller Fluid Level Gauge
  8. Drain Plug

Back of Chiller:

         9. Pressure Gauge
         10. Drain Value

2

Inspect the fluid tank level by looking at the fluid level gauge located on the front of the spindle chiller [7]. To add fluid to the tank, remove the cap to the inlet at the top of the unit, and fill the tank with a Mobil Velocite Oil No 3 (PN: 93-4894) until the gauge reads the level is at the top of the NORMAL or at the FULL level. The tank capacity is approximately 25 liters.

3

To clean the air inlet filter, remove the grate to gain access to the filter unit. From there, remove the filter screen so that any dust or debris can be picked out of the filter. If necessary, wash the filter using water to get rid of contaminants. 

4

Make sure that the air outlets are clear of dust and debris. It is also recommended to allow a clear area of 12 inches directly behind the air outlet vents. This will allow for proper air circulation in the system.

Transportation Requirements

  1. When handling the chiller, do not overturn or tilt it.
  2. When lifting, make sure that the chiller is upright and is not higher than 7.8 inches above the ground.

Note: The chiller itself is designed with lifting eye bolts, please use these lifting eye bolts.

Storage Requirements

When the chiller is not being used for an extended period, protect the interior of the machine and the condenser from dust and moisture.
  • Drain the chiller fluid and drain the fluid in the pump, filter and plumbing.

Steps of operation:

  • First shut down and cut off the power supply, and operate after 5 minutes.
  • Close the inlet and export ball valve and remove the connection pipeline between the equipment.
  • Drain the water purification/oil tank, water/oil pump, filter, plate change, water/oil inside the pipeline in turn.
  • Use compressed air to blow the internal residual liquid through each interface. It is best to blow it several times at intervals. When no liquid flows out of the interface, it is proved that it has been blown clean. Repeat until no liquid flows out of the interface.
  • Close the inlet and outlet ball valve and each drainage valve.
 
  • Please place this machine away from the dust.
  • Please wipe the surface of the body clean, and blow away the dust and oil from the inside with an air pump.
  • A protective cover is put on the outside of the device to prevent dust and moisture from sticking.
  • Store this machine in a flat ground, dry and ventilated place to avoid direct sunlight.
  • If the device is equipped with casters, please make sure that the casters are fixed or locked to avoid damage caused by sliding the casters.
  • Ambient temperature requirements: 0-45 C degrees, ambient humidity requirements: ≤ 90%RH

3.3 HDC-3-5AX - Spindle Chiller Troubleshooting

Symptom Table

Symptom

Probable Cause

Solution

Alarm 4.9003 Insuficient Spindle Coolant Chiller Flow Flow sensor on the spindle chiller may need to be adjusted to read correct flow.  Adjust the flow sensor using the slotted holes on the sensor, move the sensor towards the motor side until the bit changes. The slots on the sensor might not be enough adjustment, if so open the slots further to get the adjustment needed. Contact Haas Service if this issue continues to persist. 
Air may be introduced into the system via chiller lines not being fully plugged into the fittings or seals that are broken and sucking in air.  Replace any broken seals and make sure the lines are fully plugged into the fittings. Prime the lines and make sure the no air bubbles are present in the lines. 
Coolant tank chiller issues with less than normal pressure or an over-heated pump.

The correct placement of the 3” return tube. 

A 6’’ tube (58-3728) being used rather than the 3” tube (58-0742). The 6” tube was bottoming out and cause a major flow restriction. See Coolant Tank Chiller section for images

Fault Alarms

Fault Code Cause of alarm Control output F42 = ON Control output F42 = OFF Remarks
Pump Compressor Alarm Lamp Pump Compressor Alarm Lamp
AL0 Three-phase loss OFF  OFF ON OFF OFF ON Manual Recovery
AL1 AL1 Three-phase inversion OFF OFF ON OFF OFF ON Manual Recovery 
AL2 Oil deficiency OFF OFF ON OFF OFF ON Manual Recovery
AL3 Compressor high pressure overload ON OFF ON OFF OFF ON Manual Recovery
AL4 Compressor low pressure overload ON OFF ON OFF OFF ON Manual Recovery
AL5 Energy deficiency ON OFF ON OFF OFF ON Manual Recovery
AL6 Indoor temperature sensor breakdown ON OFF ON OFF OFF ON Automatic Recovery
AL7 Fluid temperature sensor  breakdown ON OFF ON OFF OFF ON Automatic Recovery
AL8 Over temperature alarm ON ON ON ON ON ON Automatic Recovery
AL9 Low temperature alarm ON OFF ON ON OFF ON Automatic Recovery
AL10 Pump overload OFF OFF ON OFF OFF ON Manual Recovery
AL11 Compressor overload ON OFF ON OFF OFF ON Manual Recovery
AL12 (Communication failure) ON ON OFF ON ON OFF Automatic Recovery
AL13 Thermostat malfunction ON ON ON ON ON ON Automatic Recovery
AL14 Over-spindle temperature alarm ON ON ON ON ON ON Automatic Recovery
AL15 High oil pressure alarm OFF OFF ON OFF OFF ON Manual Recovery
AL16 Low oil pressure alarm OFF OFF ON OFF OFF ON Manual Recovery

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

HAAS TOOLING ACCEPTS THE FOLLOWING:

  • Service & Support
  • Owners
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Rotary Repair Request
  • Pre-Install Guides
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • About Haas
  • Accessibility Statement
  • DNSH Statement
  • Export Compliance
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Haas Tooling Terms & Conditions
  • Privacy
  • Warranty
  • Haas Community
  • Haas Certification Program
  • Haas Motorsports
  • Gene Haas Foundation
  • Haas Technical Education Community
  • Events
  • Join the Conversation
  • Facebook
  • X
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
  • TikTok
© 2026 Haas Automation, Inc – CNC Machine Tools

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

2800 Sturgis Rd., Oxnard, CA 93030
Toll Free: (888) 817-4446 / Fax: 805-278-8554