My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - ES
    4. Español - MX
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
  • machines Main Menu
    • Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Pocket Mill
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • 3+2 Positioning Machines
    • Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Pocket Lathe
      • Haas Bar Feeders
    • Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automatic Parts Loaders
      • Automation Models
    • Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
      • Control Simulator, Standard
      • Control Simulator, Premium
    • Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Knee Mill
      • Haas Manual Lathes
      • Haas Saws
    • Fabrication Machines
      Fabrication Machines
      Fabrication Machines View All
      • Fabrication Machines
      • Laser Cutting Machines
      • CNC Press Brakes
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
      • Haas Value Option Packages (VOP) Journey
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
      • DC-1 Drill Center
      • CNC Sales News
      • Do More With Your Haas
    • View All
    • View All
      • contact-us-test
      • 4 - AUTOMATION SYSTEMS
      • Carousel-V2
      • expert test
      • Demo_Day_Trident-test
      • Link Test
      • image-sale-tag-test
      • article-list-test
      • Haas 25 kg Robot Package
      • test-algolia-page
    • View All
    • View All
    • View All
    • View All
      • calc-test
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
  • Haas Service Parts Main Menu
My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - ES
    4. Español - MX
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

40-Taper - Inline - Motor and Spindle - 2nd to 3rd Generation Conversion - AD0417

Service Home How To Procedures 40-Taper - Inline - Motor and Spindle - 2nd to 3rd Generation Conversion - AD0417
Recently Updated Last updated: 03/19/2025

40T Inline - Motor and Spindle - 2nd to 3rd Generation Conversion


AD0417

40-Taper - Inline - Motor and Spindle - 2nd to 3rd Generation Conversion - AD0417

- Jump to Section - 1. Introduction 2. Remove Motor, TRP, and Spindle (1 step) 3. Install TRP, Motor, and Spindle (3 steps) 4. Set Offsets and Test Spindle (1 step) Back to Top

Introduction

You will need:

  • Kit part number 93-2871 (2nd to 3rd generation motor, spindle, trp, upgrade kit)
  • If your machine does not have TSC (Through Spindle Coolant) and instead has the TAB (Through Air Blast) option, then you will need to order 30-11900 (NON TSC INLINE SPINDLE AIR BLAST ASSY) to get the new bracket that fits the new motor.
  • Service tool T-0101 (jig assembly)
  • 5/16" Drill Bit
  • 17/64" Drill Bit
  • 3/8"-16 Tap
  • Power Drill
  • Cutting tool (modify sheet metal shroud)

You will also need to be familiar with the following procedures before beginning: Inline mill spindle install/removal procedure, TRP sensor adjustment, Setting Parameter 64 CHC and NGC, and Setting Parameter 257 CHC and NGC (Side-Mount Tool Changer), or if you have an Umbrella Tool Changer - CHC or NGC.

Remove Motor, TRP, and Spindle

1

Remove the Baldor motor, TRP assembly, and Spindle per the following:

  • Remove the head covers.
  • Remove the spindle motor [3] using the lift bracket [2]. Be sure to disconnect the encoder cables and terminal block cables.
  • Save the encoder for installation onto the new motor [1].
  • Remove the spindle [7] per Steps 1-3 in the following procedure: Inline Spindle - Replacement - Removal
    • Note: Use the red plastic spindle cap to protect the spindle during removal
  • Remove the TRP [5] and spacers [4], [6].

Install TRP, Motor, and Spindle

1

Next, drill and tap holes into the spindle head to make the hole pattern compatible with the new TRP:

To do this, install the Drill Jig Plate Tool (T-0101).

Fasten the plate to the spindle head [1].

Drill and tap 4 EA x (3/8-16) holes through the holes with bushings. (5/16" Drill to a depth of 1"; 3/8-16 Tap to a depth of 0.75")

 Note: Follow the directed drill depths or you will risk drilling through and breaking into the casting's coolant passages.

Install the new TRP assembly onto the spindle head using 4x SHCS 3/8"-16 x 2" .

2

Install the new pin drive spindle and Yaskawa motor per the following installation procedures:

  • Install spindle motor, use the new universal lifting bracket [2]: VMC - 40-Taper - Pin Drive Motor - Replacement
  • Install the spindle: make sure to align the pins [3]. The rubber bushings in the spindle coupler can get stuck or crushed and cause spindle to motor misalignment. Leave the motor bolts loose, align the pins, and slightly rotate the motor by hand until the pins slip into place: Inline Pin-Drive Spindle - Replacement
    • Note: Install the protective plastic red cap on the spindle nose before installing the spindle

Transfer the encoder [1] from the Baldor motor and install it to the Yaskawa motor.

Note: Inspect the pulley and belt on the encoder. If there is noticable wear replace immediately. Worn components could damage the new motor and spindle.

Install the encoder [1]:

Install 25-6293A [4] and 25-6298 [5] to the motor using 4 EA of 40-1645 (SHCS 10-32 x 5/8).

Attach [5] to [4] using 2 EA of 59-0742 [6].

3

Modify and install motor shroud:

The existing motor shroud may need the following modifications:

Cut off exisiting motor shroud legs if necessary [3].

Drill 8 x 0.265" (17/64" drill bit) diameter holes in the shown locations (red) on the shroud.

4 holes on panel [1] and 4 holes on panel [2]. The holes are through-all to both sides.

  • 9.50" height from top of shroud to first set of holes
  • 2.25" height to second set of holes
  • 3.50" width across holes

The dimensions are referenced from the panel centerline.

Locate the centerline (blue) from the center distance of the square cutout in the bottom of the shroud.

The holes are used for mounting the shroud to the universal shroud mount and lifting bracket.

 

Set Offsets and Test Spindle

1

Adjust push-out, set spindle offsets, and test spindle:

Prime the lube line that runs to the spindle. Verify you see oil drop in the sight glass.

Verify droplets of oil are making it through the line and to the lubrication port before running.

Adjust the Tool Release Piston: Refer to 30/40 Taper - Tool Release Piston - Sensor Adjustment - VMC

Set the Z-axis Tool Change and Spindle Orientation Offsets:

  • Side-Mount Tool Changer Offsets:
    • Set Z-Axis Tool Change Offset for Side-Mount Tool Changers: CHC or NGC
    • Set Spindle Orientation Offset For Side-Mount Tool Changers: CHC or NGC
  • Umbrella Tool Changer Offsets:
    • Set Z-Axis Tool Change Offset for Umbrella Tool Changers: CHC or NGC
    • Set Spindle Orientation Offset for Umbrella Tool Changers: CHC or NGC.

Run the spindle break-in program: Spindle - Programs (Run-in, Warm-up, Break-in)

Run Spindle Sweep.

Run a Vibration Analysis to verify the spindle is passing vibration. Save the plots and send to a technician at the factory to attach to the machine serial number history for the customer's records.

Balance the spindle if necessary.

Install shroud and remaining sheeting metal.

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

HAAS TOOLING ACCEPTS THE FOLLOWING:

  • Service & Support
  • Owners
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Rotary Repair Request
  • Pre-Install Guides
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • About Haas
  • Accessibility Statement
  • DNSH Statement
  • Export Compliance
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Haas Tooling Terms & Conditions
  • Privacy
  • Warranty
  • Haas Community
  • Haas Certification Program
  • Haas Motorsports
  • Gene Haas Foundation
  • Haas Technical Education Community
  • Events
  • Join the Conversation
  • Facebook
  • X
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
  • TikTok
© 2026 Haas Automation, Inc – CNC Machine Tools

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

2800 Sturgis Rd., Oxnard, CA 93030
Toll Free: (888) 817-4446 / Fax: 805-278-8554