My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - ES
    4. Español - MX
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
  • machines Main Menu
    • Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Pocket Mill
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • 3+2 Positioning Machines
    • Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Pocket Lathe
      • Haas Bar Feeders
    • Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automatic Parts Loaders
      • Automation Models
    • Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
      • Control Simulator, Standard
      • Control Simulator, Premium
    • Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Knee Mill
      • Haas Manual Lathes
      • Haas Saws
    • Fabrication Machines
      Fabrication Machines
      Fabrication Machines View All
      • Fabrication Machines
      • Laser Cutting Machines
      • CNC Press Brakes
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
      • Haas Value Option Packages (VOP) Journey
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
      • DC-1 Drill Center
      • CNC Sales News
      • Do More With Your Haas
    • View All
    • View All
      • contact-us-test
      • 4 - AUTOMATION SYSTEMS
      • Carousel-V2
      • expert test
      • Demo_Day_Trident-test
      • Link Test
      • image-sale-tag-test
      • article-list-test
      • Haas 25 kg Robot Package
      • test-algolia-page
    • View All
    • View All
    • View All
    • View All
      • calc-test
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
  • Haas Service Parts Main Menu
My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - ES
    4. Español - MX
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

50-Taper - Captive Stub Shaft - Compensating TSC Union and Transfer Tube - Replacement - VMC - AD0806

Service Home How To Procedures 50-Taper - Captive Stub Shaft - Compensating TSC Union and Transfer Tube - Replacement - VMC - AD0806
Recently Updated Last updated: 12/10/2024

50-Taper - Captive Stub Shaft - Compensating TSC Union and Transfer Tube - Replacement - VMC


AD0806

50-Taper - Captive Stub Shaft - Compensating TSC Union and Transfer Tube - Replacement - VMC - AD0806

- Jump to Section - 1. Introduction 2. Compensating Coolant Union - Removal (2 steps) 3. Threadless Transfer Tube - Replacement (2 steps) 4. Compensating Coolant Union - Installation (6 steps) 5. Compensating TSC Union - Test (3 steps) Back to Top

Introduction

This procedure explains how to replace the Captive Stub Shaft Compensating Coolant Union and the transfer tube on the vertical 50 taper mill. Skip the Transfer Tube - Replacement Section if you are only replacing the compensating coolant union.

Note: This image shows the two types of Captive Stub Shaft TSC Union out in the field, the functionality is the same for both.

For the Non-Captive Stub Shaft Compensating TSC Union Replacement, refer to the: Mill 50 Taper - TSC - Compensating Union and Threadless Transfer Tube - Replacement.
Note: If you are unsure which commpensating TSC union is installed on the machine, refer to the Compensating TSC Union - Identification Guide.

Note: For troubleshooting information, refer to the TSC Compensating Union Troubleshooting Guide.  

 

Tools Required:

  • Spindle Lock Tool (T-2080)
  • Extra-long 5mm Allen Wrench

Machine Requirements:

  • Software Version 100.22.000.1000 or higher

Compensating Coolant Union - Removal

1

Push [POWER OFF].

Set the main circuit breaker to the OFF position. Lock the main circuit breaker. Use an approved lock with an approved safety tag.

Remove the spindle head covers.

Install the spindle lock tool (T-2080) onto the spindle.

2

The compensating coolant union is located on top of the tool release piston (TRP).

Disconnect the TSC hose [1], air line [2], and the drain line [3] from the union.

Remove the union bolts [4].

Use a 5mm hex T-Handle or Allen Wrench to un-thread the union stub shaft from the motor [5].
Note: The TSC shaft has left-hand threads.

Once the stub shaft is un-threaded from the motor mount, remove the union [6].

Threadless Transfer Tube - Replacement

1

Remove the snap ring [1] that keeps the transfer tube [2] bearings in place.

Pull the transfer tube assembly [2] out of the TRP.

Important: Do not use the pliers to pull the transfer tube out. This will damage the transfer tube. If the transfer tube is stuck, insert Ø0.25"X 24.0" rod through the bottom of the spindle and gently tap the transfer tube out.

2

Inspect and clean the bore [1] of the transfer tube bearing retainer.

Make sure that the hex and the o-rings [2] on the bottom of the transfer tube are free of defects.

Apply Red-I grease to the o-rings and the hex [2].

Insert the transfer tube into the TRP until you feel that it contacts the drawbar.

While gently pressing down, slowly rotate the transfer tube to align the hex on the transfer tube with the receiving hex on the drawbar and then firmly press the transfer tube down into the drawbar.

Important: Never use a mallet or any other excessive force to drive the transfer tube down. If the hand force is not enough to seat the transfer tube, remove the TRP and inspect the bore on top of the drawbar.

Install the replacement snap ring [3] over the transfer tube bearing. Make sure that the snap ring is fully seated in the groove on the bearing retainer.

Compensating Coolant Union - Installation

1

Clean and inspect the Stub Shaft for any burrs or imperfections.

Add 1 drop of BLUE thread locker [1] applied to the threads of the Stub Shaft.

2

IMPORTANT: DO NOT DISASSEMBLE THE TSC UNION.

Check that the orientation of the elbow fitting [1] is as shown.

Check the orientation of the Vacuum Generator. It should be oriented as shown in the image [2].

3

Make sure spindle is still locked using T-2080.

Inspect the top of the transfer tube for any debris or damage.

Make sure the top of the bearing holder is flat and does not have any high spots stone the surface if necessary [1].

Place the union on the bearing holder and thread the Stub Shaft [2] onto the transfer tube using a 5mm hex T-Handle or Allen Wrench.
 Note: The TSC shaft has left-hand threads.

Install and tighten the four mounting bolts [3] and back them off 1/4 turn.

While rotating the spindle by hand, gradually tighten and then torque the mounting bolts in the criss-cross pattern.

 Note: Refer to the Haas Fastener Torque Specifications for the correct torque value.

4

Note: A flat ended dowel pin or other cylindrical part that is 0.275 inches in diameter and at least 2.6 inches long is needed for this step.

Insert your dowel pin [1] into the top JIC fitting [2] until you feel it contact the piston [3].

Note: The top cover and TSC vacuum generator has been removed in this image to illustrate the piston. Do not disassemble the union.

Press downwards until you feel the piston [3] bottom out or contact the shaft [4] to eliminate the gap [5]. The piston will move about 0.040".

Reattach the hoses to the coolant union.

Run the spindle motor at 100 RPM and verify the union is not rubbing on the shaft. Gradually increase the spindle speed from 100 to the max RPM and check the coolant union for abnormal noise and vibration.

5

Reattach the TSC hose [1], air line [2], and the drain line [3] from the union.

Run the spindle motor at 100 RPM and verify the union is not rubbing on the shaft. Gradually increase the spindle speed from 100 to the max RPM and check the coolant union for abnormal noise and vibration.

6

If the TSC is orientated with the elbow fitting side connected to the TSC Union [1] re-orient the hose so that the non-elbow side is connected to the TSC Union [2].

Compensating TSC Union - Test

1

With no tool in the spindle, command TSC.

Check that a steady stream [1] of coolant comes out of the spindle.

Check the amount of coolant coming out of the drain tube. There should be no coolant draining but a steady drip [2] is acceptable.

2

Run TSC with the spindle at 1000 RPM. Slowly ramp the speeds up to the maximum spindle RPM.

The union may make ringing noises as the carbide wears in. This noise should diminish within minutes of running for the first time. The noise may return briefly each time the speed or pressure is increased.

Check that a steady stream [1] of coolant comes out of the spindle.

Check the amount of coolant coming out of the drain tube. There should be no coolant draining but a steady drip [2] is acceptable.

3

Insert a TSC tool with a small orifice [1] in the spindle, run TSC with the spindle at 1000 RPM. Slowly ramp the spindle speeds up to the maximum RPM.

Check that the amount of coolant coming out of the drain tube is not more than a steady drip [2].

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

HAAS TOOLING ACCEPTS THE FOLLOWING:

  • Service & Support
  • Owners
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Rotary Repair Request
  • Pre-Install Guides
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • About Haas
  • Accessibility Statement
  • DNSH Statement
  • Export Compliance
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Haas Tooling Terms & Conditions
  • Privacy
  • Warranty
  • Haas Community
  • Haas Certification Program
  • Haas Motorsports
  • Gene Haas Foundation
  • Haas Technical Education Community
  • Events
  • Join the Conversation
  • Facebook
  • X
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
  • TikTok
© 2026 Haas Automation, Inc – CNC Machine Tools

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

2800 Sturgis Rd., Oxnard, CA 93030
Toll Free: (888) 817-4446 / Fax: 805-278-8554