My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - ES
    4. Español - MX
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
  • machines Main Menu
    • Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Pocket Mill
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • 3+2 Positioning Machines
    • Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Pocket Lathe
      • Haas Bar Feeders
    • Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automatic Parts Loaders
      • Automation Models
    • Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
      • Control Simulator, Standard
      • Control Simulator, Premium
    • Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Knee Mill
      • Haas Manual Lathes
      • Haas Saws
    • Fabrication Machines
      Fabrication Machines
      Fabrication Machines View All
      • Fabrication Machines
      • Laser Cutting Machines
      • CNC Press Brakes
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
      • Haas Value Option Packages (VOP) Journey
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
      • DC-1 Drill Center
      • CNC Sales News
      • Do More With Your Haas
    • View All
    • View All
      • contact-us-test
      • 4 - AUTOMATION SYSTEMS
      • Carousel-V2
      • expert test
      • Demo_Day_Trident-test
      • Link Test
      • image-sale-tag-test
      • article-list-test
      • Haas 25 kg Robot Package
      • test-algolia-page
    • View All
    • View All
    • View All
    • View All
      • calc-test
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
  • Haas Service Parts Main Menu
My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - ES
    4. Español - MX
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

H-5AX - Spindle Assembly - Replacement - AD0567

Service Home How To Procedures H-5AX - Spindle Assembly - Replacement - AD0567

H-5AX - Spindle Assembly - Replacement - AD0567

- Jump to Section - 1. Introduction 2. Removal (10 steps) 3. Installation (7 steps) 4. Tool Changer Alignment (1 step) 5. Complete an Inspection Report (1 step) 6. MRZP Calibration (1 step) Back to Top
Recently Updated Last updated: 03/17/2026

H-5AX Spindle - Replacement

Revision 5


AD0567

Revision C - 03/2026

IMPORTANT: The machine should be stopped and powered off immediately is signs of coolant or chiller fluid is seen leaking from between the spindle and spindle mount plate.

IMPORTANT: Breaking the DON'T REMOVE seal on the spindle without contacting Haas Service will VOID the warranty. Contact Haas Service before proceeding with any adjust

Introduction

This procedure will guide you on how to replace the H-5AX Spindle.

This document applies to the following Service Kits:

  • 93-3385  SPINDLE ASSY HSK F63 H-5AX SVC KIT  
  • 93-3388  SPINDLE ASSY HSK A63 H-5AX SVC KIT
  • 93-3920 HSD A63 B-AXIS MOUNT PLATE SVC KIT
  • 93-5049 HSD F63 B-AXIS MOUNT PLATE SVC KIT
  • 93-5902 COOLANT RING SPINDLE RESEAL SVC KIT HSD

Before starting the procedure, do the following steps:

  • Clean up any chips
  • Make sure all sharp tools are removed and/or oriented away from the work area

Important: Before replacing any parts, download and complete the Spindle Inspection Report Checklist provided below.

H-5AX Service Request Form

Removal

1

WARNING: When replacing a spindle under warranty, the old part must be returned in the replacement part packaging. Failure to do so may void the warranty.

Remove the cover plate from the B axis body.

Jog the axis to the center of the table or in an area clear to complete the work on the table surface.

With the X and Y-axis in place, jog the B axis 90° and C axis so the spindle is facing your work area.

2

Jog the Z-axis down until the spindle assembly lightly rests on a wooden block or a similar support, just enough to support the spindle housing.

Power off the machine and place a safety Lock Out tag on the power source.

3

Updated

Install the two M6 x 1.0 x 100 MM bolts [1] from the COOLANT RING SPINDLE RESEAL SVC KIT HSD into the spindle coolant ring.

4

Updated

Remove the bolts [1] securing the coolant ring to the spindle.

5

Updated

Use the two M6 bolts [1] to pull the coolant ring off of the spindle.

Set the coolant ring aside as this coolant ring will need to be installed on the replacement spindle cartridge.

If any o-rings were damaged during the removal process, they can be replaced with o-rings from the COOLANT RING SPINDLE RESEAL SVC KIT HSD. 

6

Remove the spindle chiller outlet line from the pump assembly and blow air through the line to clear any excess chiller fluid in the lines. This help prevent coolant leaking into the motor housing.

Chiller location:

VR series - located in the rear of machine on the side of the Column.

GM Series - located on the rear of the Bridge assembly.

 Note: For more information about the Spindle Chiller refer to the Haas Spindle Chiller Operator's/Service Manual.

7

Cut all wire ties holding the cable to the B axis cover panel.

Remove the four screws from the spindle motor junction connector. 

Remove the six screws B axis motor cover plate and pull away from the B axis housing. This exposes the spindle motor cable, ground, and Barrel connectors for encoders and switches.

 

8

Remove the four screws from the motor junction box to the motor plate cover.

Use the template to mark the wiring configuration of the motor / vector drive leads to refer to when installing the new spindle.

9

With the B axis motor cover plate removed exposing the cables.

Remove the screw for the ground cables and capacitor [1]. 

Remove the six nuts [2] from the motor lead terminals and remove the motor cable legs from the terminal block.

Note: Sensor cable may not have capacitor installed, leads are very fragile, push them through the center bore carefully.

 

10

With all cables and Barrel connectors disconnected, remove the six bolts from the spindle clamps. 

Carefully pull the spindle assembly away from the mount plate, watching no O-rings fall out of position. 

Pulling the spindle from the mount plate, feed the spindle wiring harness through the center bore of the B axis in the following order:

  1. Motor leads / ground
  2. Sensor connector / Capacitor
  3. Encoder connector

Note: Sensor cable may not have a capacitor installed, leads are very fragile, push through center bore carefully.

Installation

1

Clean and inspect the replacement spindle for any damage.

Clean and inspect the spindle mount plate for damage, verify all O-rings (PN: 57-1048) [2] and dowel pins (PN: 48-0077) [1] are in place. 

  Note: The center O-ring (PN: 57-0974) [3] is split and does not need to be replaced, unless the O-ring is damaged.

2

Using a block of wood or something similar, to rest the spindle assembly on, carefully feed the encoder barrel connector, signal barrel connector and cables through the center bore of the Spindle mount plate.

Secure the spindle to the mount plate by installing the spindle clamps and hardware.

Note: Sensor cable may not have a capacitor installed, leads are very fragile push through center bore carefully.

Note: Cables may prevent the spindle from sitting flat against the mount plate. If this occurs:
• Separate the spindle from the casting
• Adjust the cables until the spindle sits flat
If the spindle still does not sit flat, contact Haas Service for assistance.

3

Updated

Using the wiring configuration recorded from step 5 of the removal process, reconnect the ground cables [1], motor cables [2], and barrel connectors [3].

IMPORTANT: Verify that the spindle encoder and spindle signal barrel connectors are correctly connected. Incorrect connections may short the spindle encoder, potentially causing damage.

Note: Pins illustrated in red are not used.

 

4

Reinstall the motor cable junction box on the motor cover plate and remount the motor cover plate to the B axis body. Using tie wraps, secure the cable to the motor cover plate.

 

5

Updated

 Note: Replacement spindle cartridges may come with set screws inside the coolant passages. Verify all passages are clear before installing the coolant ring. Remove any set screws if needed.

Use the o-rings from the COOLANT RING SPINDLE RESEAL SVC KIT HSD to replace any damaged o-rings on the coolant ring that was removed from the original spindle cartridge. 

Apply grease to the inside of the coolant ring on the o-rings [1] and on the spindle cartridge surface that contacts the coolant ring [2] to make the installation of the coolant ring easier. 

Verify all o-rings are in place before carefully installing the coolant ring onto the spindle. 

 Note: The o-rings on the inside of the coolant ring can easily be damaged on the edge of the spindle nose.

6

Updated

Install the bolts [1] that secure the coolant ring to the spindle cartridge.

Remove the two M6 bolts [2] from the coolant ring.

7

Before installing the B axis cover plate, power on and Zero Return the machine to test the function of the spindle.

Test the following:

  1. Spindle will not run with NO TOOL in the taper
  2. TRP switches function correctly
  3. With tool in the taper run the spindle to verify correct orientation and RPM

 If any issue occurs with the following tests, Contact Haas Service.

With all tests complete, install the B axis cover plate.

Tool Changer Alignment

1

Set the Z Tool Change Offset by following the steps in the Side-Mount Tool Changer - Z-Axis Tool Change Offset – NGC procedure.

 

For VR Series only:

Set the Spindle orientation by following the steps in the Side-Mount Tool Changer - HSK - Spindle Orientation Offset – NGC procedure.

Complete an Inspection Report

1

Complete the latest inspection report found in the Alignment Inspection Report and Checklists folder on HBC.

 Note: This site is available only to Haas Service Techs.

Please refer to the H-5AX Single Yoke Spindle Head - Geometry Guide or the GM-2-5AX Head Alignment Procedure for further details on how to perform the 5AX inspection report checks.   

MRZP Calibration

1

Set MRZP by following the steps in the MRZP Calibration procedure. 

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

HAAS TOOLING ACCEPTS THE FOLLOWING:

  • Service & Support
  • Owners
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Rotary Repair Request
  • Pre-Install Guides
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • About Haas
  • Accessibility Statement
  • DNSH Statement
  • Export Compliance
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Haas Tooling Terms & Conditions
  • Privacy
  • Warranty
  • Haas Community
  • Haas Certification Program
  • Haas Motorsports
  • Gene Haas Foundation
  • Haas Technical Education Community
  • Events
  • Join the Conversation
  • Facebook
  • X
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
  • TikTok
© 2026 Haas Automation, Inc – CNC Machine Tools

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

2800 Sturgis Rd., Oxnard, CA 93030
Toll Free: (888) 817-4446 / Fax: 805-278-8554