MyHaas Welcome,
!
Haas Tooling Guest Order History MyHaas/HaasConnect Sign In Register Haas Tooling My Account Order History Return History MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
0
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
  • machines Main Menu
    • Haas Vertical Mills Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • Control Simulator
      • Mill Automatic Parts Loader
      • VMC/UMC Side-Loading Automatic Parts Loader
      • Compact Automatic Parts Loader
    • Product Image Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Haas Lathes Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Haas Bar Feeder V2
      • Lathe Automatic Parts Loader
    • Haas Horizontal Mills Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Haas Rotaries & Indexers Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Product Image Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automation Models
    • Haas Drill Centers Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
    • Haas Shop Equipment Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Bandsaw
      • Knee Mill
      • Surface Grinder, 2550
      • Surface Grinder, 3063
      • Laser Cutting Machine
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
    • View All
    • View All
      • 4 - AUTOMATION SYSTEMS
      • Mill Toolholding
      • Carousel-V2
    • View All
      • Choose Options
    • View All
    • View All
    • View All
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
      Automation Accessories Shop Support Mill Toolholding Mill Cutting Tools Boring Systems Mill Workholding Lathe Toolholding Lathe Cutting Tools Lathe Workholding Package Kits ER Collets & Chucks Holemaking Threading Broaching Tombstones & Kits Manual Chucks For Milling Deburring & Abrasives Tool Presetter & Heat Shrinkers Storage & Handling Machine Maintenance Tooling Accessories Apparel & Accessories Measuring & Inspection Winner's Circle Winner's Circle Clearance Today's Hot Deals
    • Haas Tooling
    • Winner's Circle
      Winner's Circle Shop All
      • WINNERS_CIRCLE-1Y
    • Winner's Circle
      Winner's Circle Shop All
      • WC-1Y-EU
    • Today’s Hot Deals
      Today’s Hot Deals Shop All
      • Mill Toolholding
      • Mill Tooling
      • Measuring & Inspection
      • Boring Systems
      • Mill Workholding
      • Shell Mill Kits
      • Lathe Toolholding
      • Lathe Tooling
      • Lathe Workholding
      • ER Collets & Chucks
      • Holemaking
      • Threading
      • Broaching
      • Tool Storage
      • Apparel & Accessories
    • Clearance
      Clearance Shop All
    • Measuring & Inspection
      Measuring & Inspection Shop All
      • Probe Kits & Accessories
      • Edge & Center Finders
      • Comparative Measuring Gauges
      • Height Gauges
      • Calipers
      • Threaded Plug & Ring Gauges
      • Gauge Blocks
      • Pin Gauges
      • Drop Indicators
      • Dial Test Indicators
      • Bore Gauges
      • Indicator Accessories
      • V Blocks
      • Setup Blocks
      • Depth Measuring
      • Micrometers
      • Micrometer Accessories
      • Micrometer Kits
      • Bore Gauge Kits
      • Starter Kits
      • Indicator Kits
      • Caliper Kits
      • Toolholder Check Station
      • Height Setters
      • Coordinate Measuring Machines
    • Automation Accessories
      Automation Accessories Shop All
      • Cobot Kits
      • Cobot Kits
      • Protective Barriers
      • Grippers
      • Robot Cell Accessories
    • Shop Support
      Shop Support Shop All
      • Air Compressors
      • Laser Marking Machines
      • Bandsaw Blades
      • Bandsaw Accessories
      • Surface Grinding Wheels
      • Shop Equipment Accessories
    • Mill Toolholding
      Mill Toolholding Shop All
      • End Mill Holders
      • Shell Mill Holders
      • Shrink Fit Holders
      • ER Collet Chucks
      • Milling Chucks & Collets
      • NC Drilling Chucks
      • Pull Studs / Retention Knobs
      • Rotary Tool Holder & Tool Chuck Kits
      • Hydraulic Milling Chucks & Collets
      • Toolholder Attachments & Wrenches
      • Mill Broaching Holders
    • Mill Tooling
      Mill Tooling Shop All
      • Shell Mill Bodies
      • Milling Inserts
      • End Mills
      • Chamfer Mills & Inserts
      • Indexable End Mill Bodies
      • Ball End Mills
      • Chamfer End Mills
      • Roughing End Mills
      • Indexable Ball End Mills & Inserts
      • Shell Mill Kits
      • Chamfer Mill Kits
      • Indexable End Mill Kits
      • Dovetail Cutters
      • Indexable Dovetail Cutters
      • Engraving End Mills
      • Rotary Burrs / Die Grinding Bits
      • Keyseat Cutters
      • Corner Rounding End Mills
      • Slot Mill Bodies
      • CNC Router Bits For Wood
      • Indexable CNC Router Bits & Inserts
    • Boring Systems
      Boring Systems Shop All
      • Boring Heads & Cartridges
      • Boring Holders & Extensions
    • Mill Workholding
      Mill Workholding Shop All
      • Fixed-Jaw Vises
      • Self-Centering Vises
      • Adapter Plates
      • Vise Jaws
      • Vise Mounts & Fixtures
      • Vise Kits
      • Vise Parallels
      • Rotary Vise Kits
      • Fixture Clamps & Rails
      • Automated Workholding Kits
      • Tooling Fixture Subplates
      • Toolmakers' Vises
      • Clamp Force Gauges
      • Collet Fixtures
      • Angle Plates
    • Lathe Toolholding
      Lathe Toolholding Shop All
      • TL & CL Static Turning Holders
      • BOT Static Turning Holders
      • BMT Static Turning Holders
      • Live / Driven Turning Holders
      • Turning Holder Reduction Sleeves / Bushings
      • VDI Static Turning Holders
      • Turning Holder Accessories
    • Lathe Tooling
      Lathe Tooling Shop All
      • Cut-Off Tool Blocks & Blades
      • Cut-Off Tooling Kits
      • Turning Inserts
      • Grooving & Cut-Off Tools
      • Internal (ID) Grooving & Threading Tools
      • Threading Inserts
      • Threading Tools
      • Boring Bars / Internal (ID) Turning Tools
      • External (OD) Turning Tools
      • Cermet Turning Inserts
      • CBN Turning Inserts
      • Haas Notch Grooving & Threading Inserts
      • Haas Notch Grooving & Threading Tools
      • Micro Turning Tools
      • Desktop Lathe Tools
    • Lathe Workholding
      Lathe Workholding Shop All
      • Live Centers
      • Spindle Reduction Sleeves / Liners
      • Quick-Change Collets
      • Quick-Change Collet Chucks
      • 5C Collets
      • 5C Collet Sets
      • Lathe Jaw Boring Rings
      • Lathe Jaws
      • Bar Pullers
      • Scroll Chucks
      • Guide Pins
      • Collet Accessories
    • Package Kits
      Package Kits Shop All
      • Chip Clearing Fan Kits
      • Cutting Tool Kits
      • Indexable End Mill Kits
      • Cut-Off Tool Block & Blade Kits
      • Drill & Tap Kits
      • Indexable Drilling Kits
      • Shell Mill Kits
      • Chamfer Mill Kits
      • Rotary Tool Holder & Tool Chuck Kits
      • Lathe Starter Kits
      • Workholding Kits
      • Rotary Vise Kits
      • Vise Kits
      • 3-Jaw Chuck Kits for Mills
      • Tombstone Kits
      • Reduction Sleeve Kits
      • Automated Workholding Kits
      • Measuring & Inspection Kits
      • Starter Kits
      • Bore Gauge Kits
      • Caliper Kits
      • Indicator Kits
      • Micrometer Kits
    • ER Collets & Chucks
      ER Collets & Chucks Shop All
      • ER Straight-Bore Collets
      • ER Sealed Collets
      • ER Tap Collets
      • ER Collet Sets & Accessories
      • ER Collet Chucks
      • Straight Shank ER Collet Chucks
      • Straight Shank Keyless NC Drilling Chucks
    • Holemaking
      Holemaking Shop All
      • Carbide Drills
      • Indexable Drill Bodies
      • Indexable Drill Inserts
      • Modular Drill Bodies
      • Modular Drill Heads
      • Cobalt Drills & Sets
      • Center Drills
      • Reamers
      • Indexable Drilling Kits
      • Spot Drills
      • Spade Drill Bodies
      • Spade Drill Inserts
      • Countersinks
    • Threading
      Threading Shop All
      • Taps
      • Threading Inserts
      • Threading Tools
      • Thread Mills
      • Pipe Taps
      • Drill Tap Kits
    • Broaching
      Broaching Shop All
      • Broaching Tools
      • Broaching Inserts
    • Tombstones
      Tombstones Shop All
      • Tombstones
      • Tombstone Kits
      • Vise Cluster Towers
    • Manual Chucks For Milling
      Manual Chucks For Milling Shop All
      • 5C Indexer Chucks
      • 3-Jaw Chucks & Mounts for Mills
    • Deburring & Abrasives
      Deburring & Abrasives Shop All
      • Abrasive Pads
      • Deburr Tools
      • Deburr Wheels
      • Abrasive Sheets & Rolls
      • Sharpening / Lapping Stones
    • Tool Presetter & Heat Shrinkers
      Tool Presetter & Heat Shrinkers Shop All
      • Tool Presetting Machines
      • Shrink Fit Machines
    • Tool Storage
      Tool Storage Shop All
      • Tool Carts
      • Tool Tray
      • Tool Bags
    • Machine Maintenance
      Machine Maintenance Shop All
      • Spindle Test Bars
      • Levels
      • Refractometers
      • Machine Additives & Supplies
      • Machine Accessories
      • Machine Maintenance Kits
    • Tooling Accessories
      Tooling Accessories Shop All
      • Spindle & Toolholder Taper Cleaners
      • Haas Shop Lift
      • Toolholder Fixtures
      • CNC Chip Clearing Fans
      • Hammers & Mallets
      • Anti-Fatigue Mats
      • Layout Tools
      • Wrenches
      • Magnetic Tools
      • Torque Screwdrivers
      • Hand Cutting Tools
      • Shop Stools
      • Lifting Magnets
      • Safety Apparel
      • Cutting Tool Sharpeners
    • Apparel & Accessories
      Apparel & Accessories Shop All
      • Accessories
      • Apparel
    • HAAS TOOLING QUICK LINKS
      NEW PRODUCTS NEW PRODUCTS NEW PRODUCTS NEW PRODUCTS
      MOST POPULAR MOST POPULAR
      TOOLING PROMOS TOOLING PROMOS
      FINANCING & OPEN TERMS FINANCING & OPEN TERMS PAY BY INVOICE PAY BY INVOICE
      FAQs FAQs
      KITS CREATED FOR YOU KITS CREATED FOR YOU
  • Haas Service Parts Main Menu
      Automatic Pallet Changer Lathe Turret Tool Changer Chip Management Coolant Counterbalance Electrical Cabinet Enclosure Hydraulics Lubrication Maintenance Pendant Probing Rotary Spindle Tailstock
    • Haas Service Parts
    • Automatic Pallet Changer
      Automatic Pallet Changer Shop All
      • HMC - Automatic Pallet Changer
      • VMC - Automatic Pallet Changer
    • Lathe Turret
      Lathe Turret Shop All
      • Lathe - Turret
      • Live Tooling
    • Tool Changer
      Tool Changer Shop All
      • Side Mount
      • Umbrella
    • Chip Management
      Chip Management Shop All
      • Multi Auger
      • Single Auger
    • Coolant
      Coolant Shop All
      • Auxiliary Filter
      • HPC-300 (Lathe)
      • HPC-1000 (Lathe)
      • Oil Skimmer
      • Standard Coolant
      • TSC-300 (Mill)
      • TSC-1000 (Mill)
      • Coolant Refill
      • Loc-Line
    • Counterbalance
      Counterbalance Shop All
      • Charge & Discharge Hose
    • Electrical Cabinet
      Electrical Cabinet Shop All
      • Fans
      • Filters
      • Upgrade Kits
    • Enclosure
      Enclosure Shop All
      • Accessories
      • Air Nozzle
      • Decals
      • Door Bumpers
      • Lighting
      • Windows, Gaskets, & Weather Strip
      • Chip & Coolant Management
    • Hydraulics
      Hydraulics Shop All
      • Filters
      • Gauges
      • Heat Exchanger
      • Hoses
    • Lubrication
      Lubrication Shop All
      • Bijur Mechanical Lubrication
      • Minimum Lubrication
    • Maintenance
      Maintenance Shop All
      • Grease, Oil, & Sealants
    • Pendant
      Pendant Shop All
      • Floppy Disk & USB
      • Keypad
      • Keys
      • Lens
      • Gaskets & Seals
    • Probing
      Probing Shop All
      • Mill Probing
      • Lathe Tool Presetter
    • Rotary
      Rotary Shop All
      • Rotary Gaskets & Seals
    • Spindles
      Spindles Shop All
      • Couplings
      • Gaskets & Seals
      • Spindle Motor Drive
      • Gearbox Drive
      • Tool Release Piston
    • Tailstock
      Tailstock Shop All
      • Handles
×

Search Results

Web Pages

Images

    • <
    • 1
    • >
Use the up and down arrows to select a result. Press enter to go to the selected search result. Touch device users can use touch and swipe gestures.
MyHaas Welcome,
!
Haas Tooling Guest Order History MyHaas/HaasConnect Sign In Register Haas Tooling My Account Order History Return History MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
0
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

VF-4SS

  1. Vertical Mills
  2. VF Series
  3. VF-4SS

VF-4SS

Starting Price: US$101,995 CNY ONLY
 
Not Currently Available In Your Region
Super-Speed CNC Vertical Mill with 50" x 20" x 25" travels

The Haas high-performance Super-Speed vertical machining centers provide the high spindle speeds, fast rapids, and quick tool changes necessary for high-volume production and reduced cycle times. Each SS machine features a 12,000-rpm, inline direct-drive spindle, an ultra-fast side-mount tool changer, and high-speed rapids on all axes.  The VF-4SS is our best selling medium-sized VMC – the perfect high-production workhorse.

  • High-speed spindle
  • Fast rapids
  • Super-speed side-mount tool changer
  • More X- and Z-axis travel

See Available Stock

Current Lead Time

1 Weeks - Contact your local HFO for delivery times.

Filters

  • 40 Taper
  • 3 Axis
  • 12k RPM
  • 30+1 Tool Capacity

美元价格不包括关税、报关费用、保险费、增值税及运费。
USD prices DO NOT include customs duty, customs fees, insurance, VAT, or freight.

人民币价格包含关税、报关费用、货运保险和增值税, 但不包括运费。
CNY prices include customs duty, customs fees, insurance, and VAT. DOES NOT include freight.

* V Model Machines are only available in CNY pricing
Compare Machines
EXPLORE ALL INVENTORY
Compare Machines
BUILD & PRICE
Contact Distributor
  • Build-&-Price
  • Machine Info
  • Automation
  • Specs
  • Rotary Fit chart

Loading
×

GET YOUR INSTANT QUOTE NOW.

Please enter your information below to receive your instant quote. To skip this step in the future, simply enter a password below to create your free MyHaas account.

Already have an account? Sign In

< Return

Contact Information

+ Add Address

Enter a password to create a MyHaas account! (optional)

Want to share your quote? (optional)


+ Another

AVAILABLE OPTIONS

TECHNICAL DOCUMENTS

VIDEOS

CUSTOMER TESTIMONIALS

RELATED PRODUCTS

Standard Features

Spindles

  • 12,000-rpm Spindle

Tool Changers

  • High-Speed 30+1 Side-Mount

Chip & Coolant Management

  • Window Air Blast
  • 55-Gallon Coolant Tank
  • Multi-Stage Coolant Pump

The Haas Control

  • Control Widescreen Monitor
  • Ethernet Interface
  • WiFi Connection for the Haas Control
  • Power Surge Protection
  • Early Power-Failure Detection Module
  • Advanced Tool Management
  • Media Display M-Code; M130
  • HaasConnect: Remote monitoring
  • Safe Run
  • HaasDrop
  • Rigid Tapping
  • Standard Program Memory, 1 GB

Product Options

  • Stainless Steel Way Covers
  • Phone Charging Stand

Shipping

  • Lifting Provision

Warranty

  • 1-Year Standard Warranty
Available Options

Value Option Packages

  • VOP A – Basic Package
  • VOP B – Productivity Package
  • VOP C – 4th-Axis Package
  • VOP D – Through-Spindle Coolant Package
  • VOP E – 5th-Axis Package

Spindles

  • 12,000-rpm Spindle, HSK-A63
  • 15,000-rpm Spindle
  • 15,000-rpm Spindle, HSK-A63
  • 18,000-rpm Inline Spindle
  • 18,000-rpm Spindle, HSK-A63

Tool Changers

  • High-Speed 50+1 Side-Mount Tool Changer
  • High-Speed 50+1 Side-Mount Tool Changer, HSK
  • High-Speed 70+1 Side-Mount Tool Changer
  • High-Speed 70+1 Side-Mount Tool Changer, HSK

4th- | 5th-Axis

  • 4th-Axis Drive and Wiring
  • 5th-Axis Drive and Wiring

Probing

  • Wireless Intuitive Probing System
  • Probe Riser Block

Chip & Coolant Management

  • High-Pressure Flood Coolant
  • Programmable Coolant Nozzle
  • PulseJet System
  • Automatic Air Gun
  • Minimum Quantity Lubrication
  • Part Hole Blaster
  • Quad-Auger System w/Conveyor
  • Chip Auger
  • Haas Chip Lift
  • Enclosure Exhaust System
  • Coolant Mist Condenser
  • Coolant Maintenance Package
  • 95-Gallon Coolant Tank
  • Chip Tray Filter Kit
  • Through-Spindle Coolant, 300 psi (21 bar)
  • Through-Spindle Coolant, 1k
  • Through-Spindle Coolant Ready
  • Through-Spindle Coolant Ready, 3rd Party
  • Through-Tool Air Blast
  • Coolant Chiller
  • Coolant Tank Oil Skimmer
  • Auxiliary Coolant Filter
  • Automatic Coolant Refill
  • Coolant Sanitizer

The Haas Control

  • Large Remote Jog Handle with Touchscreen Display
  • 8 Spare M Functions
  • CNC Control Cabinet Cooler
  • Second Home Position
  • M-Code/MFIN Cable Assembly
  • Provision to Accept Automatic Pallet Changer
  • High-Speed Machining
  • Visual Part Programming System
  • Dynamic Work Offsets and Tool Center Point Control
  • Spindle Orientation
  • User-Definable Macros
  • Coordinate Rotation and Scaling
  • 32 GB Expanded Memory
  • 64 GB Expanded Memory
  • Third-Party Rotary Provision
  • Standard Low-Volt Transformer
  • Heavy-Duty Low-Volt Transformer
  • Internal High-Voltage Isolated Transformer
  • Heavy-Duty Internal High-Voltage Isolated Transformer
  • High-Volt Transformer, Non-USA
  • Heavy-Duty Internal High-Voltage Non-Isolated Transformer

Product Options

  • Programmable Air
  • Programmable Air, Dual-Vise
  • High-Intensity Lighting, 24V
  • 3" Extended Z-Axis Clearance
  • 76 mm Extended Z-Axis Clearance
  • WiFi Camera
  • 24V Work Table Light
  • Edge Sensor for Automated Systems
  • Auto Door for Mills
  • Auto Window
  • Accessory Tooling Block
  • Mill Spindle C-Axis Drive

Tooling & Fixturing

  • Machine Anchoring Kit

Shipping

  • Export Packaging

Warranty

  • 1-Year Extended Warranty
  • 6-Month Extended Warranty

* Not all options are compatible with each other. Some options may require the purchase of additional options, or may include additional options at no charge. Please use our Build-&-Price tool to determine option compatibility, and configure your machine.

Automation Options
  • Haas 15 kg Cobot Package
  • Haas 30 kg Cobot Package
  • Haas 25 kg Robot Package
  • Robotic Pallet Loading System
  • 5+1 Pallet Pool for VF-4 Series VMCs
TECHNICAL DOCUMENTS
  • 3D Model (ZIP)
  • Installation Guide
  • Layout Drawing
  • Torque Chart
  • Operator’s Manual
  • VF Series Flyer
  • Automation Options And Configurations chart
  • Vise Options & Configurations Chart

*NOTE: Due to continual design improvements, 3D models and layout drawings may not be accurate to the latest production model.

HAAS VISE OPTIONS AND CONFIGURATIONS CHART

AIR VISES | HYDRAULIC VISES

VIDEOS
Recently Updated

VF Medium Series Mills


Need help choosing the right VF? Watch this video to learn about all the medium-sized VF machines we have to offer.

Recently Updated

Milling Deep Pockets in Steel on VF-4SS


Here is the full demo part Mark Terryberry was machining awhile back when he was working on his “TSC = Peace of Mind” Tip of the Day focused on the benefits of using TSC when milling deep pocket parts.

Super Speed in action
High spindle speeds, fast rapids, and quick tool changes reduce cycle times and yield high-volume production.
Super Speed with a 4th-axis
See how fast you can make parts on a VF-2SS with a super-fast HRC210 rotary table.
Check out VF machines in action
Take a tour of a great race shop, and see a wide range of VF Series and other Haas machines in action, making parts that win!
Chip Clearing & Tool Lubrication
See all the ways Haas vertical machining centers keep your cutting tools lubricated and clear chips away from the cutting area.
CUSTOMER TESTIMONIALS

Buckeye Design and Engineering Services

“We have four VF-4SS machines to help us out with our production requirements. We brought them in with dual augers, probing, mist collection, and through-spindle coolant on the machines. All of these help us get quick setup times, and faster machining.”

- Brad Westgerdes, Co-Owner 

Aklys Defense 

Go inside Joe Meaux’s shop and see how they use their Haas VF-4SS. Aklys Defense machines a variety of material to make suc components as silencers, suppressors, and other accessories for the firearms industry. 

Customer Spotlight - G-String Bow Strings

Joey and Sherri Greenwell founded G-String Bow Strings in their home garage to manufacture custom bows and bowstrings for fishing and hunting. Nearly all critical parts for their bows are machined on a pair of Haas vertical machining centers – a VF-2SSYT and VF-4SS.

RELATED PRODUCTS

SMALLER WORK ENVELOPE

Haas VF-3SSYT

VF-3SSYT

Super-Speed CNC Vertical Mill with 40" x 26" x 25" travels

  • 40 Taper
  • 3 Axis
  • 12k RPM
  • 30+1 Tool Capacity
Starting at US$108,995 CNY ONLY
Learn More Build & Price

LARGER WORK ENVELOPE

Haas VF-5SS

VF-5SS

Super-Speed CNC Vertical Mill with 50" x 26" x 25" travels

  • 40 Taper
  • 3 Axis
  • 12k RPM
  • 30+1 Tool Capacity
Starting at US$134,995 CNY ONLY
Learn More Build & Price

LARGER WORK ENVELOPE

Product Image

VF-6SS

Super-Speed CNC Vertical Mill with 64" x 32" x 30" travels

  • 40 Taper
  • 3 Axis
  • 12k RPM
  • 30+1 Tool Capacity
Starting at US$167,995 CNY ONLY
Learn More Build & Price
Standard Features

Spindles

  • 12,000-rpm Spindle

Tool Changers

  • High-Speed 30+1 Side-Mount

Chip & Coolant Management

  • Window Air Blast
  • 55-Gallon Coolant Tank
  • Multi-Stage Coolant Pump

The Haas Control

  • Control Widescreen Monitor
  • Ethernet Interface
  • WiFi Connection for the Haas Control
  • Power Surge Protection
  • Early Power-Failure Detection Module
  • Advanced Tool Management
  • Media Display M-Code; M130
  • HaasConnect: Remote monitoring
  • Safe Run
  • HaasDrop
  • Rigid Tapping
  • Standard Program Memory, 1 GB

Product Options

  • Stainless Steel Way Covers
  • Phone Charging Stand

Shipping

  • Lifting Provision

Warranty

  • 1-Year Standard Warranty
Available Options

Value Option Packages

  • VOP A – Basic Package
  • VOP B – Productivity Package
  • VOP C – 4th-Axis Package
  • VOP D – Through-Spindle Coolant Package
  • VOP E – 5th-Axis Package

Spindles

  • 12,000-rpm Spindle, HSK-A63
  • 15,000-rpm Spindle
  • 15,000-rpm Spindle, HSK-A63
  • 18,000-rpm Inline Spindle
  • 18,000-rpm Spindle, HSK-A63

Tool Changers

  • High-Speed 50+1 Side-Mount Tool Changer
  • High-Speed 50+1 Side-Mount Tool Changer, HSK
  • High-Speed 70+1 Side-Mount Tool Changer
  • High-Speed 70+1 Side-Mount Tool Changer, HSK

4th- | 5th-Axis

  • 4th-Axis Drive and Wiring
  • 5th-Axis Drive and Wiring

Probing

  • Wireless Intuitive Probing System
  • Probe Riser Block

Chip & Coolant Management

  • High-Pressure Flood Coolant
  • Programmable Coolant Nozzle
  • PulseJet System
  • Automatic Air Gun
  • Minimum Quantity Lubrication
  • Part Hole Blaster
  • Quad-Auger System w/Conveyor
  • Chip Auger
  • Haas Chip Lift
  • Enclosure Exhaust System
  • Coolant Mist Condenser
  • Coolant Maintenance Package
  • 95-Gallon Coolant Tank
  • Chip Tray Filter Kit
  • Through-Spindle Coolant, 300 psi (21 bar)
  • Through-Spindle Coolant, 1k
  • Through-Spindle Coolant Ready
  • Through-Spindle Coolant Ready, 3rd Party
  • Through-Tool Air Blast
  • Coolant Chiller
  • Coolant Tank Oil Skimmer
  • Auxiliary Coolant Filter
  • Automatic Coolant Refill
  • Coolant Sanitizer

The Haas Control

  • Large Remote Jog Handle with Touchscreen Display
  • 8 Spare M Functions
  • CNC Control Cabinet Cooler
  • Second Home Position
  • M-Code/MFIN Cable Assembly
  • Provision to Accept Automatic Pallet Changer
  • High-Speed Machining
  • Visual Part Programming System
  • Dynamic Work Offsets and Tool Center Point Control
  • Spindle Orientation
  • User-Definable Macros
  • Coordinate Rotation and Scaling
  • 32 GB Expanded Memory
  • 64 GB Expanded Memory
  • Third-Party Rotary Provision
  • Standard Low-Volt Transformer
  • Heavy-Duty Low-Volt Transformer
  • Internal High-Voltage Isolated Transformer
  • Heavy-Duty Internal High-Voltage Isolated Transformer
  • High-Volt Transformer, Non-USA
  • Heavy-Duty Internal High-Voltage Non-Isolated Transformer

Product Options

  • Programmable Air
  • Programmable Air, Dual-Vise
  • High-Intensity Lighting, 24V
  • 3" Extended Z-Axis Clearance
  • 76 mm Extended Z-Axis Clearance
  • WiFi Camera
  • 24V Work Table Light
  • Edge Sensor for Automated Systems
  • Auto Door for Mills
  • Auto Window
  • Accessory Tooling Block
  • Mill Spindle C-Axis Drive

Tooling & Fixturing

  • Machine Anchoring Kit

Shipping

  • Export Packaging

Warranty

  • 1-Year Extended Warranty
  • 6-Month Extended Warranty

* Not all options are compatible with each other. Some options may require the purchase of additional options, or may include additional options at no charge. Please use our Build-&-Price tool to determine option compatibility, and configure your machine.

Automation Options
  • Haas 15 kg Cobot Package
  • Haas 30 kg Cobot Package
  • Haas 25 kg Robot Package
  • Robotic Pallet Loading System
  • 5+1 Pallet Pool for VF-4 Series VMCs

ANSWERS TO YOUR CONCERNS ABOUT ADDING A HAAS ROBOT: It won’t take up much space, cost a ton of money, or take weeks to integrate. 

SPACE EFFICIENT

COST EFFECTIVE

EASY TO INTEGRATE

EASY TO LEARN

Travels S.A.E METRIC
X Axis 50.00 in 1270 mm
Y Axis 20.00 in 508 mm
Z Axis 25.00 in 635 mm
Spindle Nose to Table (~ max) 29.2 in 742 mm
Spindle Nose to Table (~ min) 4.2 in 107 mm
Spindle S.A.E METRIC
Max Rating 30.0 hp 22.4 kW
Max Speed 12000 rpm 12000 rpm
Max Torque 90.0 ft-lbf @ 2000 rpm 122.0 Nm @ 2000 rpm
Drive System Inline Direct-Drive Inline Direct-Drive
Taper CT40 | BT40 | HSK-A63 CT40 | BT40 | HSK-A63
Bearing Lubrication Air / Oil Injection Air / Oil Injection
Cooling Liquid Cooled Liquid Cooled
Table S.A.E METRIC
Length 52.0 in 1321 mm
Width 19.5 in 495 mm
T-Slot Width 0.626 in to 0.630 in 15.90 mm to 16.00 mm
T-Slot Center Distance 3.15 in 80 mm
Number of Std T-Slots 5 5
Max Weight on Table (evenly distributed) 1750 lb 794 kg
Feedrates S.A.E METRIC
Max Cutting 833 ipm 21.2 m/min
Rapids on X 1400 ipm 35.6 m/min
Rapids on Y 1400 ipm 35.6 m/min
Rapids on Z 1400 ipm 35.6 m/min
Axis Motors S.A.E METRIC
Max Thrust X 3085 lbf 13723 N
Max Thrust Y 3085 lbf 13723 N
Max Thrust Z 3925 lbf 17459 N
Tool Changer S.A.E METRIC
Type SMTC SMTC
Capacity 30+1 30+1
Max Tool Diameter (full) 2.5 in 64 mm
Max Tool Diameter (adjacent empty) 5.0 in 127 mm
Max Tool Length (from gage line) 13 in 330 mm
Max Tool Weight 12.0 lb 5.4 kg
Tool-to-Tool (avg) 1.80 s 1.80 s
Chip-to-Chip (avg) 2.40 s 2.40 s
General S.A.E METRIC
Coolant Capacity 55 gal 208 L
Air Requirements S.A.E METRIC
Air Required† 4 scfm @ 100 psi 113 L/min @ 6.9 bar
Inline Air Hose 3/8 in 3/8 in
Coupler (Air) 3/8 in 3/8 in
Air Pressure Min 80 psi 5.5 bar
Electrical Specification S.A.E METRIC
Spindle Speed 12000 rpm 12000 rpm
Drive System Inline Direct-Drive Inline Direct-Drive
Spindle Power 30.0 hp 22.4 kW
Input AC Voltage (3 Phase) - Low 220 VAC 220 VAC
Full Load Amps (3 Phase) - Low 70 A 70 A
Input AC Voltage (3 Phase) - High* 440 VAC 440 VAC
Full Load Amps (3 Phase) - High* 35 A 35 A
Dimensions - Shipping S.A.E METRIC
Domestic Pallet 152.0 in x 99.0 in x 106.0 in 387 cm x 251 cm x 269 cm
Export Pallet 131.0 in x 91.5 in x 101.0 in 333 cm x 233 cm x 257 cm
Weight 11720 lb 6124.0 kg
Domestic Pallet w/Conveyor 152 in x 102 in x 109 in 387 cm x 260 cm x 277 cm
Export Pallet w/Conveyor 153 in x 92 in x 101 in 389 cm x 233 cm x 257 cm
Weight w/Conveyor 13800 lb 6260 kg
Domestic Pallet w/50+1 SMTC 152 in x 99 in x 122 in 387 cm x 251 cm x 310 cm
Export Pallet w/50+1 SMTC 153 in x 92 in x 101 in 389 cm x 232 cm x 257 cm
Weight w/50+1 SMTC 12181 lb 5525 kg
Domestic Pallet w/Conveyor & 50+1 SMTC 152 in x 99 in x 122 in 387 cm x 251 cm x 310 cm
Export Pallet w/Conveyor & 50+1 SMTC 153 in x 92 in x 101 in 389 cm x 233 cm x 257 cm
Domestic Pallet w/70+1 SMTC 152.0 in x 99.0 in x 134.5 in 386 cm x 252 cm x 342 cm
Export Crate w/70+1 SMTC 152.0 in x 101.5 in x 141.5 in 386 cm x 258 cm x 359 cm
Weight w/70+1 SMTC 13,840 lb 6,278.0 kg
Weight w/Conveyor & 50+1 SMTC 13420 lb 6087 kg

*Haas machines are designed to operate on 220 VAC (200-240 VAC) power. An optional internal high-voltage transformer (380 - 480 VAC) is available for all models, except the Desktop Machines, CL-1, CM-1, and SR Series routers. This optional high-voltage internal transformer is not field installable; it must be ordered with the machine.

Haas machines destined for Europe and the UK are configured with an internal high-voltage non-isolated transformer to operate on 400 VAC, except the Desktop Machines, CL-1, CM-1, and SR Series routers. 

ATTENTION! Optional high-performance spindles may have a higher power requirement than the standard spindle. However, if the spindle horsepower (kW) does not change, the power requirement remains the same. Verify the power requirement before running power for your machine.

† Air consumption on 40-taper DC Series machines may be higher, when Through-Tool Air Blast (TAB) is activated.

 

HAAS ROTARY HAAS MACHINE ROTARY FIT TYPE WARNING
HA2TS VF-4SS ALTERNATIVE FIT: CAUTION ALTERNATIVE FIT: CAUTION This rotary fits this particular machine, but may require alternative fixturing for proper positioning, such as a sub-plate or alternate T-slot.
HA5C VF-4SS POSITIVE FIT
HA5C-T VF-4SS POSITIVE FIT
HA5C2 VF-4SS ALTERNATIVE FIT: CAUTION ALTERNATIVE FIT: CAUTION This rotary fits this particular machine, but may require alternative fixturing for proper positioning, such as a sub-plate or alternate T-slot.
HA5C2-T VF-4SS ALTERNATIVE FIT: CAUTION ALTERNATIVE FIT: CAUTION This rotary fits this particular machine, but may require alternative fixturing for proper positioning, such as a sub-plate or alternate T-slot.
HA5C3 VF-4SS ALTERNATIVE FIT: CAUTION ALTERNATIVE FIT: CAUTION This rotary fits this particular machine, but may require alternative fixturing for proper positioning, such as a sub-plate or alternate T-slot.
HA5C3-T VF-4SS ALTERNATIVE FIT: CAUTION ALTERNATIVE FIT: CAUTION This rotary fits this particular machine, but may require alternative fixturing for proper positioning, such as a sub-plate or alternate T-slot.
HA5C4 VF-4SS ALTERNATIVE FIT: CAUTION ALTERNATIVE FIT: CAUTION This rotary fits this particular machine, but may require alternative fixturing for proper positioning, such as a sub-plate or alternate T-slot.
HA5C4-T VF-4SS ALTERNATIVE FIT: CAUTION ALTERNATIVE FIT: CAUTION This rotary fits this particular machine, but may require alternative fixturing for proper positioning, such as a sub-plate or alternate T-slot.
HA5CS VF-4SS POSITIVE FIT
HRC160 VF-4SS POSITIVE FIT
HRC210 VF-4SS POSITIVE FIT
HRT160 VF-4SS POSITIVE FIT
HRT160-2 VF-4SS POSITIVE FIT
HRT160SP VF-4SS POSITIVE FIT
HRT160SS VF-4SS POSITIVE FIT
HRT210 VF-4SS POSITIVE FIT
HRT210-2 VF-4SS POSITIVE FIT
HRT210HT VF-4SS POSITIVE FIT
HRT210M VF-4SS ALTERNATIVE FIT: CAUTION ALTERNATIVE FIT: CAUTION This rotary fits this particular machine, but may require alternative fixturing for proper positioning, such as a sub-plate or alternate T-slot.
HRT210SP VF-4SS POSITIVE FIT
HRT210SS VF-4SS POSITIVE FIT
HRT310 VF-4SS POSITIVE FIT
HRT310SP VF-4SS POSITIVE FIT
HRT310SS VF-4SS POSITIVE FIT
HRTA5 VF-4SS POSITIVE FIT
HRTA6 VF-4SS POSITIVE FIT
LT260 VF-4SS POSITIVE FIT
LT350 VF-4SS POSITIVE FIT
T5C VF-4SS POSITIVE FIT
T5C2 VF-4SS POSITIVE FIT
T5C3 VF-4SS POSITIVE FIT
T5C4 VF-4SS POSITIVE FIT
TH240 VF-4SS POSITIVE FIT
TR160 VF-4SS POSITIVE FIT
TR160-2 VF-4SS POSITIVE FIT
TR200Y VF-4SS ALTERNATIVE FIT: CAUTION ALTERNATIVE FIT: CAUTION This rotary fits this particular machine, but may require alternative fixturing for proper positioning, such as a sub-plate or alternate T-slot.
TR210 VF-4SS POSITIVE FIT
TRT100 VF-4SS ALTERNATIVE FIT: CAUTION ALTERNATIVE FIT: CAUTION This rotary fits this particular machine, but may require alternative fixturing for proper positioning, such as a sub-plate or alternate T-slot.
TRT160 VF-4SS POSITIVE FIT
TRT210 VF-4SS POSITIVE FIT
TRT70 VF-4SS POSITIVE FIT

Need help finding the right machine?

Build & Price

Let us help you find the right one for your shop.

Get Started

Need More Information?

If you would like more information about how a new Haas machine can bring your products to life, please share your contact information.

Do you plan on attending the seminar "Launching Automation: Concept to Production"?

Do you plan on attending the morning session on Preventative Maintenance?

Do you plan on attending the afternoon session on Preventative Maintenance?

Language Preference :
Loading

All prices and specifications subject to change without notice. Freight, rigging, state & local taxes, vendor installation charges, and dealer installed accessories are not included. Not responsible for misprints or typographical errors. Machines shown with optional equipment. Actual product appearance may differ.

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

美元价格不包括关税、报关费用、保险费、增值税及运费。
USD prices DO NOT include customs duty, customs fees, insurance, VAT, or freight.

人民币价格包含关税、报关费用、货运保险和增值税, 但不包括运费。
CNY prices include customs duty, customs fees, insurance, and VAT. DOES NOT include freight.

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

HAAS TOOLING ACCEPTS THE FOLLOWING:

  • Service & Support
  • Owners
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Rotary Repair Request
  • Pre-Install Guides
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • About Haas
  • DNSH Statement
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Haas Tooling Terms & Conditions
  • Privacy
  • Warranty
  • Haas Community
  • Haas Certification Program
  • Haas Motorsports
  • Gene Haas Foundation
  • Haas Technical Education Community
  • Events
  • Join the Conversation
  • Facebook
  • X
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
  • TikTok
© 2025 Haas Automation, Inc – CNC Machine Tools

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

2800 Sturgis Rd., Oxnard, CA 93030
Toll Free: (888) 817-4446 / Fax: 805-278-8554