My Haas Welcome,
!
Haas Tooling Guest Order History MyHaas/HaasConnect Sign In Register Haas Tooling My Account Order History Return History MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
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
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
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
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
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
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
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
      Automation Accessories Shop Support Mill Toolholding Mill Cutting Tools Boring Systems Mill Workholding Lathe Toolholding Lathe Cutting Tools Lathe Workholding Package Kits ER Collets & Chucks Holemaking Threading Broaching Tombstones & Kits Manual Chucks For Milling Deburring & Abrasives Tool Presetter & Heat Shrinkers Storage & Handling Machine Maintenance Tooling Accessories Apparel & Accessories Measuring & Inspection Winner's Circle Winner's Circle Clearance Today's Hot Deals
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
      Automatic Pallet Changer Lathe Turret Tool Changer Chip Management Coolant Counterbalance Electrical Cabinet Enclosure Hydraulics Lubrication Maintenance Pendant Probing Rotary Spindle Tailstock
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
Haas Tooling Guest Order History MyHaas/HaasConnect Sign In Register Haas Tooling My Account Order History Return History MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
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
ER COLLET CHUCKS

______________________________________

HAAS TESTED. HAAS PROVEN.

SEE ALL ER COLLET CHUCKS
  1. Shop Haas Tooling
  2. Mill Toolholding
  3. ER Collet Chucks
ER COLLETS OVERVIEW

ER Collets

____________________________

  • Collets are available individually or in kits
  • Collet series is determined by the toolholder ER-taper size (11, 16, 20, 25, 32, 40)
  • Collet bore diameter is determined by the cutting tool shank diameter

ER Straight-Bore Collets – Features

NOTE: These collets have a clamping range. Use the tightest collet available for any given tool shank, to provide the greatest tool-to-collet contact area while minimizing runout. 
In the case of a Ø12.2 mm tool, do not use a Ø12–11 mm collet. Instead, use a Ø12.5–11.5 mm collet. For general cutting applications, a Ø13–12 mm collet is usable.

  • Can be used to hold any type of round shank tool
  • Flexibility to clamp a wide range of tool shanks
  • High accuracy and concentricity

Clamping Range:

ER8:     0.5 – 5mm
             0.012 – 0.187"

ER11:   0.5 – 8mm
             0.043 – 0.281"

ER16:   0.5 – 10mm
             0.043 – 0.375”

ER20:   0.5 – 12mm
             0.043 – 0.5”

ER25:   1 – 16mm
             0.086 – 0.625”

ER32:   2 – 20mm
             0.086 – 0.781”

ER40:   2 – 26mm
             0.086 – 1”

ER Sealed Collets – Features

NOTE: Collet bore is the exact diameter of the tool shank. These collets have no clamping range. 

  • Fits all Haas ER collet chuck holders
  • Ensures 100% of through-tool/spindle coolant gets to the tip of the cutting tool
  • Approved for high-pressure coolant to 1100 psi
  • Short rear collet slots provide a mechanical seal, blocking coolant flow
  • Mechanical seal design is superior to silicone/rubber sealed collets
  • Do not require a coolant ring or special ER nut
  • To seal properly, the entire tool shank must be in the collet and cover all slots

ER Tap Collets – Features

NOTE: Collet bore is the exact diameter of the tool shank. These collets have no clamping range. 

  • Collet bore is the exact tool diameter, with a square drive
  • Special design locks flat-sided tap shanks into the collet
  • Provides maximum concentricity, with positive driving force
  • Reduces tapping clearance requirements
Toolholder and Pull Stud specifications
Toolholder Maintenance
ER COLLETS RUNOUT TOLERANCE

DIN ISO 15488 specifies the dimensions, materials and manufacturing requirements, and designation of collets (of form A or of form B) for tools with cylindrical shanks and their corresponding holders and nuts. All Haas ER collets are manufactured to meet or exceed these requirements.
    Form A: 6 to 8 slots.
    Form B: 12 to 16 slots.

This International Standard also specifies collet runout tolerances. These tolerances are checked as is shown in the figure below, by the introduction of a test mandrel into the collet. The diameter of the test mandrel is the nominal diameter of the collet.

For the test mandrel, the following specifications apply:
    a) diameter tolerance: h6;
    b) cylindricity: 0.002mm;
    c) parallelism: 0.002mm;
    d) roundness: 0.002mm;
    e) surface without longitudinal marks;
    f) maximum surface roughness Rz = 4µm;
    g) surface hardness: (58 +3/-0) HRC.

Dimensions in millimeters

d

H7

Nominal Diameter

 
L






 

Runout Tolerance (a)

Above

Up To (Included)

Class 1 (b)

Class 2

1 (Included)

1.6

6

0.01

0.015

1.6

3

10

3

6

16

6

10

25

10

18

40

0.015

0.020

18

26

50

 
 a     Normal style collets are designed with runout tolerance class 2. If class 1 is required, it shall be given separately.


 b     In the case of applications where runout tolerances class 1 are required, the accuracy of the whole system (machine tool spindle, holder, collet, and tool) shall be observed.

ER COLLET CHUCKS OVERVIEW

ER Collet Chucks – Features

  • Powerful chucking, high precision, and easy operation
  • Stable, precise machining at high rotational speeds
  • Small-bore nut design minimizes interference with workpiece, and speeds operation
  • Various nuts can be used, depending on application
  • Double-taper collets have longer clamping area for excellent gripping torque

Hollow Taper Shank (HSK) Toolholding – Benefits

  • Dual-contact taper for high rigidity and high accuracy
  • More rigid toolholders for long-reach tools
  • Increased performance for 3D profiling
  • Increased performance when using small cutting tools 

STRONG GRIPPING TORQUE

  • The longer clamping area of the double-taper collet provides stronger gripping force, and higher transferrable torque
  • Additional gripping torque can be achieved by using a ball bearing nut

STANDARD ER COLLET TORQUE SPECIFICATIONS

Proper torque is an important variable for toolholding; too little torque and the cutting tool can slip, pull-out, or vibrate excessively, and too much torque can lead to accelerated wear, damage, or potentially increased runout (TIR). Below is a table that suggests standard torque values for each respective ER-taper size.

EASY ASSEMBLY AND DISASSEMBLY

To assemble the collet, gently insert the groove of the collet into the eccentric ring inside the nut, and then snap the collet into place. To disassemble the collet, tilt the collet to the side until it snaps out of the eccentric ring, and remove it from the nut.

ER Collet Chucks

Enhance your machining capabilities with our high-quality ER collet chucks. Discover a range of chucks designed for precision toolholding and superior performance. Our ER collet chucks offer excellent rigidity, runout accuracy, and clamping force, ensuring optimal results in milling and other machining operations. Choose from various sizes and configurations to meet your specific needs.

items
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
This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.