MyHaas Welcome,
!
Haas Tooling Guest Order History MyHaas/HaasConnect Sign In Register Haas Tooling My Account Order History Return History MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
0
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Français
    5. Italiano
    6. Nederlands
    7. Polski
  • machines Main Menu
    • Haas Vertical Mills Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • Control Simulator
      • Mill Automatic Parts Loader
      • VMC/UMC Side-Loading Automatic Parts Loader
      • Compact Automatic Parts Loader
    • Product Image Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Haas Lathes Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Haas Bar Feeder V2
      • Lathe Automatic Parts Loader
    • Haas Horizontal Mills Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Haas Rotaries & Indexers Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Product Image Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automation Models
    • Haas Drill Centers Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
    • Haas Shop Equipment Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Bandsaw
      • Knee Mill
      • Surface Grinder, 2550
      • Surface Grinder, 3063
      • Laser Cutting Machine
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
    • View All
    • View All
      • 4 - AUTOMATION SYSTEMS
      • Mill Toolholding
      • Carousel-V2
    • View All
      • Choose Options
    • View All
    • View All
    • View All
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
      Automation Accessories Shop Support Mill Toolholding Mill Cutting Tools Boring Systems Mill Workholding Lathe Toolholding Lathe Cutting Tools Lathe Workholding Package Kits ER Collets & Chucks Holemaking Threading Broaching Tombstones & Kits Manual Chucks For Milling Deburring & Abrasives Tool Presetter & Heat Shrinkers Storage & Handling Machine Maintenance Tooling Accessories Apparel & Accessories Measuring & Inspection Winner's Circle Winner's Circle Clearance Today's Hot Deals
    • Haas Tooling
    • Winner's Circle
      Winner's Circle Shop All
      • WINNERS_CIRCLE-1Y
    • Winner's Circle
      Winner's Circle Shop All
      • WC-1Y-EU
    • Today’s Hot Deals
      Today’s Hot Deals Shop All
      • Mill Toolholding
      • Mill Tooling
      • Measuring & Inspection
      • Boring Systems
      • Mill Workholding
      • Shell Mill Kits
      • Lathe Toolholding
      • Lathe Tooling
      • Lathe Workholding
      • ER Collets & Chucks
      • Holemaking
      • Threading
      • Broaching
      • Tool Storage
      • Apparel & Accessories
    • Clearance
      Clearance Shop All
    • Measuring & Inspection
      Measuring & Inspection Shop All
      • Probe Kits & Accessories
      • Edge & Center Finders
      • Comparative Measuring Gauges
      • Height Gauges
      • Calipers
      • Threaded Plug & Ring Gauges
      • Gauge Blocks
      • Pin Gauges
      • Drop Indicators
      • Dial Test Indicators
      • Bore Gauges
      • Indicator Accessories
      • V Blocks
      • Setup Blocks
      • Depth Measuring
      • Micrometers
      • Micrometer Accessories
      • Micrometer Kits
      • Bore Gauge Kits
      • Starter Kits
      • Indicator Kits
      • Caliper Kits
      • Toolholder Check Station
      • Height Setters
      • Coordinate Measuring Machines
    • Automation Accessories
      Automation Accessories Shop All
      • Cobot Kits
      • Cobot Kits
      • Protective Barriers
      • Grippers
      • Robot Cell Accessories
    • Shop Support
      Shop Support Shop All
      • Air Compressors
      • Laser Marking Machines
      • Bandsaw Blades
      • Bandsaw Accessories
      • Surface Grinding Wheels
      • Shop Equipment Accessories
    • Mill Toolholding
      Mill Toolholding Shop All
      • End Mill Holders
      • Shell Mill Holders
      • Shrink Fit Holders
      • ER Collet Chucks
      • Milling Chucks & Collets
      • NC Drilling Chucks
      • Pull Studs / Retention Knobs
      • Rotary Tool Holder & Tool Chuck Kits
      • Hydraulic Milling Chucks & Collets
      • Toolholder Attachments & Wrenches
      • Mill Broaching Holders
    • Mill Tooling
      Mill Tooling Shop All
      • Shell Mill Bodies
      • Milling Inserts
      • End Mills
      • Chamfer Mills & Inserts
      • Indexable End Mill Bodies
      • Ball End Mills
      • Chamfer End Mills
      • Roughing End Mills
      • Indexable Ball End Mills & Inserts
      • Shell Mill Kits
      • Chamfer Mill Kits
      • Indexable End Mill Kits
      • Dovetail Cutters
      • Indexable Dovetail Cutters
      • Engraving End Mills
      • Rotary Burrs / Die Grinding Bits
      • Keyseat Cutters
      • Corner Rounding End Mills
      • Slot Mill Bodies
      • CNC Router Bits For Wood
      • Indexable CNC Router Bits & Inserts
    • Boring Systems
      Boring Systems Shop All
      • Boring Heads & Cartridges
      • Boring Holders & Extensions
    • Mill Workholding
      Mill Workholding Shop All
      • Fixed-Jaw Vises
      • Self-Centering Vises
      • Adapter Plates
      • Vise Jaws
      • Vise Mounts & Fixtures
      • Vise Kits
      • Vise Parallels
      • Rotary Vise Kits
      • Fixture Clamps & Rails
      • Automated Workholding Kits
      • Tooling Fixture Subplates
      • Toolmakers' Vises
      • Clamp Force Gauges
      • Collet Fixtures
      • Angle Plates
    • Lathe Toolholding
      Lathe Toolholding Shop All
      • TL & CL Static Turning Holders
      • BOT Static Turning Holders
      • BMT Static Turning Holders
      • Live / Driven Turning Holders
      • Turning Holder Reduction Sleeves / Bushings
      • VDI Static Turning Holders
      • Turning Holder Accessories
    • Lathe Tooling
      Lathe Tooling Shop All
      • Cut-Off Tool Blocks & Blades
      • Cut-Off Tooling Kits
      • Turning Inserts
      • Grooving & Cut-Off Tools
      • Internal (ID) Grooving & Threading Tools
      • Threading Inserts
      • Threading Tools
      • Boring Bars / Internal (ID) Turning Tools
      • External (OD) Turning Tools
      • Cermet Turning Inserts
      • CBN Turning Inserts
      • Haas Notch Grooving & Threading Inserts
      • Haas Notch Grooving & Threading Tools
      • Micro Turning Tools
      • Desktop Lathe Tools
    • Lathe Workholding
      Lathe Workholding Shop All
      • Live Centers
      • Spindle Reduction Sleeves / Liners
      • Quick-Change Collets
      • Quick-Change Collet Chucks
      • 5C Collets
      • 5C Collet Sets
      • Lathe Jaw Boring Rings
      • Lathe Jaws
      • Bar Pullers
      • Scroll Chucks
      • Guide Pins
      • Collet Accessories
    • Package Kits
      Package Kits Shop All
      • Chip Clearing Fan Kits
      • Cutting Tool Kits
      • Indexable End Mill Kits
      • Cut-Off Tool Block & Blade Kits
      • Drill & Tap Kits
      • Indexable Drilling Kits
      • Shell Mill Kits
      • Chamfer Mill Kits
      • Rotary Tool Holder & Tool Chuck Kits
      • Lathe Starter Kits
      • Workholding Kits
      • Rotary Vise Kits
      • Vise Kits
      • 3-Jaw Chuck Kits for Mills
      • Tombstone Kits
      • Reduction Sleeve Kits
      • Automated Workholding Kits
      • Measuring & Inspection Kits
      • Starter Kits
      • Bore Gauge Kits
      • Caliper Kits
      • Indicator Kits
      • Micrometer Kits
    • ER Collets & Chucks
      ER Collets & Chucks Shop All
      • ER Straight-Bore Collets
      • ER Sealed Collets
      • ER Tap Collets
      • ER Collet Sets & Accessories
      • ER Collet Chucks
      • Straight Shank ER Collet Chucks
      • Straight Shank Keyless NC Drilling Chucks
    • Holemaking
      Holemaking Shop All
      • Carbide Drills
      • Indexable Drill Bodies
      • Indexable Drill Inserts
      • Modular Drill Bodies
      • Modular Drill Heads
      • Cobalt Drills & Sets
      • Center Drills
      • Reamers
      • Indexable Drilling Kits
      • Spot Drills
      • Spade Drill Bodies
      • Spade Drill Inserts
      • Countersinks
    • Threading
      Threading Shop All
      • Taps
      • Threading Inserts
      • Threading Tools
      • Thread Mills
      • Pipe Taps
      • Drill Tap Kits
    • Broaching
      Broaching Shop All
      • Broaching Tools
      • Broaching Inserts
    • Tombstones
      Tombstones Shop All
      • Tombstones
      • Tombstone Kits
      • Vise Cluster Towers
    • Manual Chucks For Milling
      Manual Chucks For Milling Shop All
      • 5C Indexer Chucks
      • 3-Jaw Chucks & Mounts for Mills
    • Deburring & Abrasives
      Deburring & Abrasives Shop All
      • Abrasive Pads
      • Deburr Tools
      • Deburr Wheels
      • Abrasive Sheets & Rolls
      • Sharpening / Lapping Stones
    • Tool Presetter & Heat Shrinkers
      Tool Presetter & Heat Shrinkers Shop All
      • Tool Presetting Machines
      • Shrink Fit Machines
    • Tool Storage
      Tool Storage Shop All
      • Tool Carts
      • Tool Tray
      • Tool Bags
    • Machine Maintenance
      Machine Maintenance Shop All
      • Spindle Test Bars
      • Levels
      • Refractometers
      • Machine Additives & Supplies
      • Machine Accessories
      • Machine Maintenance Kits
    • Tooling Accessories
      Tooling Accessories Shop All
      • Spindle & Toolholder Taper Cleaners
      • Haas Shop Lift
      • Toolholder Fixtures
      • CNC Chip Clearing Fans
      • Hammers & Mallets
      • Anti-Fatigue Mats
      • Layout Tools
      • Wrenches
      • Magnetic Tools
      • Torque Screwdrivers
      • Hand Cutting Tools
      • Shop Stools
      • Lifting Magnets
      • Safety Apparel
      • Cutting Tool Sharpeners
    • Apparel & Accessories
      Apparel & Accessories Shop All
      • Accessories
      • Apparel
    • HAAS TOOLING QUICK LINKS
      NEW PRODUCTS NEW PRODUCTS NEW PRODUCTS NEW PRODUCTS
      MOST POPULAR MOST POPULAR
      TOOLING PROMOS TOOLING PROMOS
      FINANCING & OPEN TERMS FINANCING & OPEN TERMS PAY BY INVOICE PAY BY INVOICE
      FAQs FAQs
      KITS CREATED FOR YOU KITS CREATED FOR YOU
  • Haas Service Parts Main Menu
      Automatic Pallet Changer Lathe Turret Tool Changer Chip Management Coolant Counterbalance Electrical Cabinet Enclosure Hydraulics Lubrication Maintenance Pendant Probing Rotary Spindle Tailstock
    • Haas Service Parts
    • Automatic Pallet Changer
      Automatic Pallet Changer Shop All
      • HMC - Automatic Pallet Changer
      • VMC - Automatic Pallet Changer
    • Lathe Turret
      Lathe Turret Shop All
      • Lathe - Turret
      • Live Tooling
    • Tool Changer
      Tool Changer Shop All
      • Side Mount
      • Umbrella
    • Chip Management
      Chip Management Shop All
      • Multi Auger
      • Single Auger
    • Coolant
      Coolant Shop All
      • Auxiliary Filter
      • HPC-300 (Lathe)
      • HPC-1000 (Lathe)
      • Oil Skimmer
      • Standard Coolant
      • TSC-300 (Mill)
      • TSC-1000 (Mill)
      • Coolant Refill
      • Loc-Line
    • Counterbalance
      Counterbalance Shop All
      • Charge & Discharge Hose
    • Electrical Cabinet
      Electrical Cabinet Shop All
      • Fans
      • Filters
      • Upgrade Kits
    • Enclosure
      Enclosure Shop All
      • Accessories
      • Air Nozzle
      • Decals
      • Door Bumpers
      • Lighting
      • Windows, Gaskets, & Weather Strip
      • Chip & Coolant Management
    • Hydraulics
      Hydraulics Shop All
      • Filters
      • Gauges
      • Heat Exchanger
      • Hoses
    • Lubrication
      Lubrication Shop All
      • Bijur Mechanical Lubrication
      • Minimum Lubrication
    • Maintenance
      Maintenance Shop All
      • Grease, Oil, & Sealants
    • Pendant
      Pendant Shop All
      • Floppy Disk & USB
      • Keypad
      • Keys
      • Lens
      • Gaskets & Seals
    • Probing
      Probing Shop All
      • Mill Probing
      • Lathe Tool Presetter
    • Rotary
      Rotary Shop All
      • Rotary Gaskets & Seals
    • Spindles
      Spindles Shop All
      • Couplings
      • Gaskets & Seals
      • Spindle Motor Drive
      • Gearbox Drive
      • Tool Release Piston
    • Tailstock
      Tailstock Shop All
      • Handles
×

Search Results

Web Pages

Images

    • <
    • 1
    • >
Use the up and down arrows to select a result. Press enter to go to the selected search result. Touch device users can use touch and swipe gestures.
MyHaas Welcome,
!
Haas Tooling Guest Order History MyHaas/HaasConnect Sign In Register Haas Tooling My Account Order History Return History MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
0
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Français
    5. Italiano
    6. Nederlands
    7. Polski
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

08-1103

Haas Tooling Home

Winner's Circle

WINNERS_CIRCLE-1Y

Winner's Circle

WC-1Y-EU

Today’s Hot Deals

Mill Toolholding
Mill Tooling
Measuring & Inspection
Boring Systems
Mill Workholding
Shell Mill Kits
Lathe Toolholding
Lathe Tooling
Lathe Workholding
ER Collets & Chucks
Holemaking
Threading
Broaching
Tool Storage
Apparel & Accessories

Clearance

Measuring & Inspection

Probe Kits & Accessories
Edge & Center Finders
Comparative Measuring Gauges
Height Gauges
Calipers
Threaded Plug & Ring Gauges
Gauge Blocks
Pin Gauges
Drop Indicators
Dial Test Indicators
Bore Gauges
Indicator Accessories
V Blocks
Setup Blocks
Depth Measuring
Micrometers
Micrometer Accessories
Micrometer Kits
Bore Gauge Kits
Starter Kits
Indicator Kits
Caliper Kits
Toolholder Check Station
Height Setters
Coordinate Measuring Machines

Automation Accessories

Cobot Kits
Cobot Kits
Protective Barriers
Grippers
Robot Cell Accessories

Shop Support

Air Compressors
Laser Marking Machines
Bandsaw Blades
Bandsaw Accessories
Surface Grinding Wheels
Shop Equipment Accessories

Mill Toolholding

End Mill Holders
Shell Mill Holders
Shrink Fit Holders
ER Collet Chucks
Milling Chucks & Collets
NC Drilling Chucks
Pull Studs / Retention Knobs
Rotary Tool Holder & Tool Chuck Kits
Hydraulic Milling Chucks & Collets
Toolholder Attachments & Wrenches
Mill Broaching Holders

Mill Tooling

Shell Mill Bodies
Milling Inserts
End Mills
Chamfer Mills & Inserts
Indexable End Mill Bodies
Ball End Mills
Chamfer End Mills
Roughing End Mills
Indexable Ball End Mills & Inserts
Shell Mill Kits
Chamfer Mill Kits
Indexable End Mill Kits
Dovetail Cutters
Indexable Dovetail Cutters
Engraving End Mills
Rotary Burrs / Die Grinding Bits
Keyseat Cutters
Corner Rounding End Mills
Slot Mill Bodies
CNC Router Bits For Wood
Indexable CNC Router Bits & Inserts

Boring Systems

Boring Heads & Cartridges
Boring Holders & Extensions

Mill Workholding

Fixed-Jaw Vises
Self-Centering Vises
Adapter Plates
Vise Jaws
Vise Mounts & Fixtures
Vise Kits
Vise Parallels
Rotary Vise Kits
Fixture Clamps & Rails
Automated Workholding Kits
Tooling Fixture Subplates
Toolmakers' Vises
Clamp Force Gauges
Collet Fixtures
Angle Plates

Lathe Toolholding

TL & CL Static Turning Holders
BOT Static Turning Holders
BMT Static Turning Holders
Live / Driven Turning Holders
Turning Holder Reduction Sleeves / Bushings
VDI Static Turning Holders
Turning Holder Accessories

Lathe Tooling

Cut-Off Tool Blocks & Blades
Cut-Off Tooling Kits
Turning Inserts
Grooving & Cut-Off Tools
Internal (ID) Grooving & Threading Tools
Threading Inserts
Threading Tools
Boring Bars / Internal (ID) Turning Tools
External (OD) Turning Tools
Cermet Turning Inserts
CBN Turning Inserts
Haas Notch Grooving & Threading Inserts
Haas Notch Grooving & Threading Tools
Micro Turning Tools
Desktop Lathe Tools

Lathe Workholding

Live Centers
Spindle Reduction Sleeves / Liners
Quick-Change Collets
Quick-Change Collet Chucks
5C Collets
5C Collet Sets
Lathe Jaw Boring Rings
Lathe Jaws
Bar Pullers
Scroll Chucks
Guide Pins
Collet Accessories

Package Kits

Chip Clearing Fan Kits
Cutting Tool Kits
Indexable End Mill Kits
Cut-Off Tool Block & Blade Kits
Drill & Tap Kits
Indexable Drilling Kits
Shell Mill Kits
Chamfer Mill Kits
Rotary Tool Holder & Tool Chuck Kits
Lathe Starter Kits
Workholding Kits
Rotary Vise Kits
Vise Kits
3-Jaw Chuck Kits for Mills
Tombstone Kits
Reduction Sleeve Kits
Automated Workholding Kits
Measuring & Inspection Kits
Starter Kits
Bore Gauge Kits
Caliper Kits
Indicator Kits
Micrometer Kits

ER Collets & Chucks

ER Straight-Bore Collets
ER Sealed Collets
ER Tap Collets
ER Collet Sets & Accessories
ER Collet Chucks
Straight Shank ER Collet Chucks
Straight Shank Keyless NC Drilling Chucks

Holemaking

Carbide Drills
Indexable Drill Bodies
Indexable Drill Inserts
Modular Drill Bodies
Modular Drill Heads
Cobalt Drills & Sets
Center Drills
Reamers
Indexable Drilling Kits
Spot Drills
Spade Drill Bodies
Spade Drill Inserts
Countersinks

Threading

Taps
Threading Inserts
Threading Tools
Thread Mills
Pipe Taps
Drill Tap Kits

Broaching

Broaching Tools
Broaching Inserts

Tombstones

Tombstones
Tombstone Kits
Vise Cluster Towers

Manual Chucks For Milling

5C Indexer Chucks
3-Jaw Chucks & Mounts for Mills

Deburring & Abrasives

Abrasive Pads
Deburr Tools
Deburr Wheels
Abrasive Sheets & Rolls
Sharpening / Lapping Stones

Tool Presetter & Heat Shrinkers

Tool Presetting Machines
Shrink Fit Machines

Tool Storage

Tool Carts
Tool Tray
Tool Bags

Machine Maintenance

Spindle Test Bars
Levels
Refractometers
Machine Additives & Supplies
Machine Accessories
Machine Maintenance Kits

Tooling Accessories

Spindle & Toolholder Taper Cleaners
Haas Shop Lift
Toolholder Fixtures
CNC Chip Clearing Fans
Hammers & Mallets
Anti-Fatigue Mats
Layout Tools
Wrenches
Magnetic Tools
Torque Screwdrivers
Hand Cutting Tools
Shop Stools
Lifting Magnets
Safety Apparel
Cutting Tool Sharpeners

Apparel & Accessories

Accessories
Apparel
BUY DIRECT / *FREE SHIPPING FOR ALL ORDERS OVER $99

*48 CONTIGUOUS UNITED STATES ONLY

Haas Service Parts Home

Automatic Pallet Changer

HMC - Automatic Pallet Changer
VMC - Automatic Pallet Changer

Lathe Turret

Lathe - Turret
Live Tooling

Tool Changer

Side Mount
Umbrella

Chip Management

Multi Auger
Single Auger

Coolant

Auxiliary Filter
HPC-300 (Lathe)
HPC-1000 (Lathe)
Oil Skimmer
Standard Coolant
TSC-300 (Mill)
TSC-1000 (Mill)
Coolant Refill
Loc-Line

Counterbalance

Charge & Discharge Hose

Electrical Cabinet

Fans
Filters
Upgrade Kits

Enclosure

Accessories
Air Nozzle
Decals
Door Bumpers
Lighting
Windows, Gaskets, & Weather Strip
Chip & Coolant Management

Hydraulics

Filters
Gauges
Heat Exchanger
Hoses

Lubrication

Bijur Mechanical Lubrication
Minimum Lubrication

Maintenance

Grease, Oil, & Sealants

Pendant

Floppy Disk & USB
Keypad
Keys
Lens
Gaskets & Seals

Probing

Mill Probing
Lathe Tool Presetter

Rotary

Rotary Gaskets & Seals

Spindles

Couplings
Gaskets & Seals
Spindle Motor Drive
Gearbox Drive
Tool Release Piston

Tailstock

Handles

My Machine Info

My Serial Number

  1. Shop Haas Tooling
  2. Package Kits
  3. Rotary Tool Holder & Tool Chuck Kits
  4. CT40 Milling Chuck & Collet Kit, TSC

Global, Except Europe

08-1103

* All prices and specifications subject to change without notice. Actual product appearance & included accessories may differ.

CT40 Milling Chuck & Collet Kit, TSC

Part #: 08-1103

CT40 MILLING CHUCK AND COLLET KIT TSC

Add to cart to see available quantity

In Stock

Currently Backordered

Add to cart to see availability date

Out of Stock

This product is no longer available

Get notified by email when this product becomes available.

Customer Rating:

Price: $162.95 ( / unit)

Each pack contains units. Units not sold individually.
Haas-Tooling pricing is currently not available in your region.
Not Currently Available In Your Region

Winner's Circle Price:
$154.80 (Save 5%)

Subscribe & Save: Additional 5% Off

FREE 2-DAY NEXT-DAY EXPRESS STANDARD FREIGHT

DELIVERY

NOTE: EXPEDITED SHIPPING IS NOT AVAILABLE FOR THIS PRODUCT.

NOTE: THE BATTERIES IN THESE PRODUCTS ONLY ALLOW FOR GROUND SHIPPING.

  1. Overview
  2. Gallery

Technical Specs


System of Measurement Inch - ANSI
Type Milling Chuck
Taper CT40
Through Tool Coolant Yes
Weight 6.7 lbs \ 3.0 kg

WARNING - www.P65Warnings.ca.gov

TECHNICAL DOCUMENTS
  • Toolholder and Pull Stud specifications
Milling Chuck Instructions

Assembly

  1. Clean the inside of the milling chuck, collet, and tool.
  2. Insert the appropriate size collet and tool into the milling chuck.
  3. Tighten using the spanner wrench until the cap contacts the body of the chuck. Full-face contact must occur between the cap and the chuck body.

CAUTION

  • Never tighten the milling chuck cap without a tool inside of it — permanent damage will occur.
  • Only install smooth shank tooling into the milling chuck. Weldon flats and other side-lock style tooling will not be held with as much force and can cause the bore of the milling chuck to permanently deform.

 

Tool Removal

  1. Loosen the cap with the spanner wrench until the tool can be removed.
  2. Remove the tool.
  3. Loosen the cap until it’s out and continue to loosen it an additional 1 to 2 turns. This will re-align the bearings and ensure full and accurate clamping the next time the milling chuck is used.

This kit includes the following items:


SAVE 38% ($261.65 if purchased separately)

CT40 Milling Collet, 3/8" Bore Diameter x 1" External Diameter

Part #: 06-0094

PRICE IF PURCHASED SEPARATELY: $23.95

Quantity: 1

40-Taper Milling Chuck Spanner Wrench

Part #: 06-0093

PRICE IF PURCHASED SEPARATELY: $17.95

Quantity: 1

CT40 Milling Collet, 1/2" Bore Diameter x 1" External Diameter

Part #: 06-0095

PRICE IF PURCHASED SEPARATELY: $23.95

Quantity: 1

CT40 Milling Collet, 3/4" Bore Diameter x 1" External Diameter

Part #: 06-0097

PRICE IF PURCHASED SEPARATELY: $23.95

Quantity: 1

CT40 Milling Collet, 5/8" Bore Diameter x 1" External Diameter

Part #: 06-0096

PRICE IF PURCHASED SEPARATELY: $23.95

Quantity: 1

CT40 1" Milling Chuck x 4-1/8" Gage Length, TSC

Part #: 04-0067

PRICE IF PURCHASED SEPARATELY: $131.95

Quantity: 1

Haas CT40 Pull Stud/Retention Knob, TSC - 1 Each

Part #: 04-0293

PRICE IF PURCHASED SEPARATELY: $15.95

Quantity: 1

Related Products


Haas CT40 Pull Stud/Retention Knob, TSC - Pack of 10

Part #: 04-0201

RETAIL PRICE: $125.95

$62.97

Haas-Tooling pricing is currently not available in your region.

Haas CT40 Pull Stud/Retention Knob Kit, TSC - Pack of 100

Part #: 08-0015

RETAIL PRICE: $999.95

$799.97

Haas-Tooling pricing is currently not available in your region.

Haas CT40 Pull Stud/Retention Knob, Standard - Pack of 10

Part #: 04-0200

RETAIL PRICE: $115.95

$69.97

Haas-Tooling pricing is currently not available in your region.

Haas CT40 Pull Stud/Retention Knob Kit, Standard - Pack of 100

Part #: 08-0014

RETAIL PRICE: $934.95

$747.97

Haas-Tooling pricing is currently not available in your region.

Haas CT40 Pull Stud/Retention Knob Combination Kit, Standard and TSC (50/50) - Pack of 100

Part #: 08-0019

RETAIL PRICE: $976.95

$781.97

Haas-Tooling pricing is currently not available in your region.

20-Piece, CT40 Toolholder Kit, TSC

Part #: 08-0004

RETAIL PRICE: $1,899.95

Haas-Tooling pricing is currently not available in your region.

10-Piece, CT40 Toolholder Kit, TSC

Part #: 08-0002

RETAIL PRICE: $1,149.95

Haas-Tooling pricing is currently not available in your region.

Haas CT40 (SK40/DIN) Toolholder Fixture / Vise

Part #: 05-0072

RETAIL PRICE: $167.95 $3,498.95 $1,041.95 $139.95 $629.95 $1,469.95

$134.97

2624.97

780.97

104.97

472.97

1102.97

Haas-Tooling pricing is currently not available in your region.

40-Taper Spindle Taper Cleaner

Part #: 06-0304

RETAIL PRICE: $23.95 $248.95 $74.95 $9.95 $44.95 $104.95

$13.97

Haas-Tooling pricing is currently not available in your region.

Average Customer Ratings:

4.9
Total Reviews: 50
5
45
4
5
3
0
2
0
1
0
Kyra T
09/03/2024
Great set
We've purchase a few of these sets and have been very happy with them. Great set to keep at each machine.
Scott Johnston
08/15/2024
Complete
Comes with everything you need in a milling chuck
Tyler LaChapelle
06/01/2024
Good Quality and Performance
I purchased two of these milling chucks. Both are really nice quality and operate as you would expect. They have worked really well for what I am using them for.
Murray McIntyre
03/26/2024
Fantastic Milling Chuck
I liked my first one so much I bought this second one. Minimal runout , great quality and price. It really helped on reducing tool chatter with extended tools
Kelly
03/01/2024
These thigs are the BOOM!!
I had bought a SECO version of this holder and it was 4 times the cost. Its body was a bit smaller than the Haas, But that can in no way off set the cost. The Haas holder is an excellent holder for the money.
Miguel Monteverde
01/05/2024
Great tools.
All perfect. From the packaging, the delivery time and the quality of the tool. And all this for a very reasonable cost. I'm very happy with this purchase.
Daniel Polak
09/15/2023
Works as expected
Good value for these holders, and they have worked great so far.
Wendell Stanford
12/26/2022
Milling Chuck
Very pleased never thought that a holder with more length from spindle could improve all around cutting like it did. 5- stars all day
Rick Simmons
11/07/2022
Good Gripping Collet
Been having problems with roughing end mills pulling out of ER collets and thought I would try the milling chuck. This chuck really grips the tool and doesn't allow it to pull out.
Mark M
11/01/2022
Bang For The Buck
I love having the ability to hold end mills securely and not worry about the tool slipping out. The ability to put in different size tools in the same body makes these tool holders extremely affordable. Tool changes are also very quick, which makes life nice for a job shop.
Don
05/05/2022
Fine Quality
These grip the end mills tight and haven't had them slide out of the collet during a heavy cut. Used in steel, stainless, and aluminum.
Aluminum.one
04/26/2022
Purchased additional since they were perfect for our project
These holders are extremely a great value, and they have through the spindle coolant design automatically. I have spun it up to 10K and no issues.
Nick
04/20/2022
Rigid Toolholder, Runout as Described*
I ran this Milling Chuck with a 3/4" Dia 2-3/4" LOC 7 Flute Carbide Endmill for finishing some 4140HT steel with a 2-1/2" DOC. Despite the tool tip being roughly 7" away from the spindle face the finish passes sounded great and didn't have any chatter. I couldn't get the roughing passes to sound as good as I wanted, but I suspect my workholding was to blame for that. The runout on the toolholder itself was on spec to what Haas advertised as 0.0004" T.I.R with the 3/4" sleeve I used. I have not used any of the other sleeves yet. When I used the 3/4" sleeve in this kit though I did have to rotate it and the endmill around and test it a few times with a 0.0001 Mitutoyo dial indicator to get the 0.0004" runout because in some positions it had larger runout. The only thing I wish Haas would change on this Milling Chuck is to make the Overall Gage Length shorter to increase it's inherent rigidity. For the price, I'm happy with the purchase.
Jay
03/20/2022
Only goes down to 3/8” dia tools
Nice set, I like how the collets come with the milling Chuck set however, you can’t hold quarter inch end mils! Only goes down to 3/8.
Ryan Fowler
02/21/2022
Great Value!
This milling chuck set provides great grip for endmills and collets to run the main standard diameter endmills in the shop. Great buy!
Chris K
02/18/2022
Our New Favorite End Mill Holder
These kits are great, and have become our new favorite end mill holders. Standard ER Collets, or Weldon Flat End Mill Holders can't handle High Efficiency Milling (HEM) and these holders allow us to drastically increase our Feed rates and still hold tight tolerances.
Neil Richardson
01/02/2022
Parts
Quick delivery great quality
francisco aguilera
01/02/2022
Outstanding!
I have been purchasing tools from HAAS and I have been satisfied with everything I’ve purchased so far. This tool set can’t be beat for the price and you truly get more for what you pay for. Everything they make is quality and can’t wait till a new product drops so I can purchase
Ben McDuffie
12/20/2021
Great Value
I've bought a few of these kits so far and will be back for more. Can't beat the value.
David Shier
12/07/2021
Gettin er done!
Milling 420 SS with a lot of material to remove. We were getting 45 parts with a 1/2 carbide rougher in an ER32 collet before it blew up. Switched to this chuck and we are up to 80 parts and still going. Same parameters just that much more rigid! Would get 5 stars if made in USA!
Tyler Bell
11/29/2021
Great order process, fast delivery
The process to order these was fast, and easy. Even getting a tax-exempt status was quick. The machine shop says the products are high quality and they'd buy them again from Haas.
Mike Moore
11/29/2021
milling chuck
I ordered two of these and I really like them. The kit was excellent and a great way to get started using them.
Josh Chapin
11/28/2021
Affordable Quality
Affordable and quality generally do not go together however this is exactly what you get with this milling chuck kit. I will definately be purchasing another in the near future.
Matthew Rudshagen
11/07/2021
Great milling chucks!
I purchased 2 cat40 milling chuck kits and have been extremely impressed with the quality! Price is definitely a plus as well. I plan on purchasing more HAAS tooling in the future.
Jim McDowell
10/27/2021
Cat 40 Tool Holder
Great milling chuck!
Keegan M.
10/19/2021
Milling Chucks
Very happy with this chuck and collet set. Can't find a better deal than this
Christopher Lewis
10/17/2021
Great Milling Chuck!
Great improvement over ER style chucks. Widened my finishing speeds and feeds windows, and with long tools really reduced the chatter. Great value over competition.
Nate Baker
09/20/2021
Best-priced option, still Quality
There isn't a better Milling Chuck out there for the price. This one is built extremely well, has extremely minimal runout. Highly recommend!
John Corrigan
08/09/2021
Great value
We used this in place of an ER style collet configuration and it made a world of difference. Less run out and better finishes. More rigidity. We are expecting better tool life, as well, but time will tell. Very happy with it.
Dave G
07/28/2021
Pretty good for the money
First Milling chuck Ive used in awhile. Pretty good performance. A little chatter under heavy roughing, but great on runout.
EK@JE
07/06/2021
Good Quality Holder
Very happy with these holders. Good Quality.
Paul Huffaker/Racesource Inc.
06/29/2021
Great tool
I purchased one of the cat 40 milling chucks holders after having bought several Haas er style holders. I was extremely satisfied and have now bought two more. I use 3/4 solid carbide end mills on a daily basis and have no pullout issues. I definitely have been pleased with all of my Haas tooling purchases so far and am excited to see what offerings they have next.
Tim Paul
06/22/2021
Great value
I didn't expect to be blown away or disappointed. This milling chuck is a great value. It comfortably held a 1/2" 5f end mill cutting at 1" axial depth, 13% radial depth at 611ipm in 1018 steel. I'll be buying more of these. Not the smoothest mill chuck I've used but I don't see any problem.
Tyler S
06/05/2021
Really nice chuck, low runout.
I really like this chuck. You can push it till you're more worried about the retention of a 40 taper spindle than the chuck. Currently hogging 6061 with a 1" 3flt endmill and its rock solid.
brian dehaven
05/25/2021
Owner
This end mill collet chuck can't be beat on value. Great quality, great price.
Mark Peachy
05/12/2021
Great tool holder for the price
Quality tool holder with very little run-out, have picked up a couple now and work very well for both roughing and finishing. When purchased in the kit, the price is hard to beat.
Marcos Ruiz
05/12/2021
Excellent Quality
The chuck and collet kit it is a good toll holder to have if you do heavy cut on material with a high feed rate.
Brent G
05/06/2021
Great roughing tool holder
I have never used a milling chuck before. So while I do have limited experience this one works great. I have had no problems roughing out Aluminum with a Kennametal KOR5 end mill. I have remeasured the tool length and zero pull out. I will purchase another one or two of these for various length roughers.
Charlie
05/06/2021
Solid
Very nice product. Works beautifully
Paul Huffaker
05/05/2021
ANOTHER GREAT TOOL
I have other milling chucks from ISCAR in my inventory but when I saw the HAAS milling chuck kit on the website for under $200 I thought I should give one a try. I have been using it for both roughing and finishing with a Ø3/4" Aluma Mill every since it arrived and had great results and mirror finishes. I liked it so much I ordered a second !! Another bonus is that with the collet set it gives you more options for end mill sizes,it's like getting ":five tools in one".
Kyle Herald
05/03/2021
Great quality Great price
You can't go wrong with this cat 40 milling chuck. Runout is good, rigidity is good, grip strength on the tool is way better than an er collet. Great for use with carbide drills, endmills and high feed mills. I wish there was a 1/4 collet available, but that's my only complaint.
John McKinney
03/16/2021
Nice Milling Chuck
The HAAS Milling Chuck Kit #08-1103 was an excellent value compared to others and its working great for us!
julian van santen
03/09/2021
Running this in my UMC
This is fantastic value for money and holds larger diameter multi flute end mills with the force required to run high efficiency milling at speed !
Jeremy Nyenhuis
03/09/2021
Quality tooling that works.
This milling Chuck and collet kit worked out perfectly adding rigidity and flexibility to my milling situations, and at a great price too.
Jeremy Nyenhuis
03/09/2021
Quality tooling that works.
This milling Chuck and collet kit worked out perfectly adding rigidity and flexibility to my milling situations, and at a great price too.
Allen Linsmeier
03/08/2021
Great Job Shop Holder
Great quality for the price. Easy to change to multiple size end mills.
Leogrande Racing
03/06/2021
Fantastic value
Great price, low run out and high grip
David Robles
02/24/2021
CNC machinist
This milling chuck is a good value comparing it to the higher priced milling chucks its right with them we have milled a ton of different materials with it and its done an amazing job will purchase more
Denny Reed, Reed Made Speed
02/12/2021
Wow, I'm actually impressed
I bought one of these after buying a few of the ER collet chucks from Haas. The quality you get for the money spent doesn't compare in my book. I have Technic, and Showa mill holders, and this chuck is just as good if not better. The next time I need a tool holder Haas will be the first I turn to. I only wish they would make some hydraulic holders and boring heads. Hint, hint.
Ken Stauver
02/09/2021
This made all the difference
I was trying to run a ridiculous 1" diameter x 4.125" LOC 5 flute finisher in an end mill holder, but the chatter was a real problem so I thought I'd try a milling chuck. I wasn't going to shell out the kind of money "insert big name vendor" wants for one of these and I wasn't going to buy random Chinese junk to put in by brand new spindle. This kit worked great and while this tool is never going to be perfect, it's much more consistent in the milling chuck. Watch the Haas video on how to use these if you don't have any experience with them.
Elliott Nelson
Dec 30 2022
Can I get this holder in a cat40-BIG Plus
1 Answers
Haas Tooling Support
Jan 04 2023
Hi Elliott, Unfortunately, we don't carry Big-Plus holders at this time. We are constantly adding new product weekly to the site. Please check back regularly. You can also sign up for emails to get product announcements here: https://www.haascnc.com/about/Newletter_Signup.html Thank you, Haas Tooling
08-1103

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

美元价格不包括关税、报关费用、保险费、增值税及运费。
USD prices DO NOT include customs duty, customs fees, insurance, VAT, or freight.

人民币价格包含关税、报关费用、货运保险和增值税, 但不包括运费。
CNY prices include customs duty, customs fees, insurance, and VAT. DOES NOT include freight.

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

HAAS TOOLING ACCEPTS THE FOLLOWING:

  • Service & Support
  • Owners
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Rotary Repair Request
  • Pre-Install Guides
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • About Haas
  • DNSH Statement
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Haas Tooling Terms & Conditions
  • Privacy
  • Warranty
  • Haas Community
  • Haas Certification Program
  • Haas Motorsports
  • Gene Haas Foundation
  • Haas Technical Education Community
  • Events
  • Join the Conversation
  • Facebook
  • X
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
  • TikTok
© 2025 Haas Automation, Inc – CNC Machine Tools

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

2800 Sturgis Rd., Oxnard, CA 93030
Toll Free: (888) 817-4446 / Fax: 805-278-8554