My Haas Welcome,
!
Haas Tooling Guest Order History MyHaas/HaasConnect Sign In Register Haas Tooling My Account Order History Return History MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
  • machines Main Menu
    • Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • Pocket Mill
      • Mill Automatic Parts Loader
      • VMC/UMC Side-Loading Automatic Parts Loader
      • Compact Automatic Parts Loader
    • Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Haas Bar Feeder V2
      • Haas Bar Feeder 12
    • Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automation Models
    • Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
      • Control Simulator
    • Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Bandsaw
      • Knee Mills
      • Manual Lathe
      • Vertical Saw
      • Miter Saw
    • Pocket Machines
      Pocket Machines
      Pocket Machines View All
      • Pocket Machines
      • Pocket Mill
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • VF-Super-Speed - Super Features Come Standard! | Haas CNC
      VF-Super-Speed - Super Features Come Standard! | Haas CNC
      VF-Super-Speed - Super Features Come Standard! | Haas CNC View All
      • VF-Super-Speed - Super Features Come Standard! | Haas CNC
    • UMC-Super-Speed - Super Features Come Standard! | Haas CNC
      UMC-Super-Speed - Super Features Come Standard! | Haas CNC
      UMC-Super-Speed - Super Features Come Standard! | Haas CNC View All
      • UMC-Super-Speed - Super Features Come Standard! | Haas CNC
    • ST-Y-Axis Standard Features | Haas CNC
      ST-Y-Axis Standard Features | Haas CNC
      ST-Y-Axis Standard Features | Haas CNC View All
      • ST-Y-Axis Standard Features | Haas CNC
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
    • View All
    • View All
      • 4 - AUTOMATION SYSTEMS
      • Mill Toolholding
      • Carousel-V2
      • expert test
      • Demo_Day_Trident-test
    • View All
      • Choose Options
    • View All
    • View All
    • View All
    • View All
    • View All
      • calc-test
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
      Automation Accessories Shop Support Mill Toolholding Mill Cutting Tools Boring Systems Mill Workholding Lathe Toolholding Lathe Cutting Tools Lathe Workholding Package Kits ER Collets & Chucks Holemaking Threading Broaching Tombstones & Kits Manual Chucks For Milling Deburring & Abrasives Tool Presetter & Heat Shrinkers Storage & Handling Machine Maintenance Tooling Accessories Apparel & Accessories Measuring & Inspection Winner's Circle Winner's Circle Clearance Today's Hot Deals
    • Haas Tooling
    • Winner's Circle
      Winner's Circle Shop All
      • WINNERS_CIRCLE-1Y
    • Winner's Circle
      Winner's Circle Shop All
      • WC-1Y-EU
    • Today’s Hot Deals
      Today’s Hot Deals Shop All
      • Mill Toolholding
      • Mill Tooling
      • Measuring & Inspection
      • Boring Systems
      • Mill Workholding
      • Shell Mill Kits
      • Lathe Toolholding
      • Lathe Tooling
      • Lathe Workholding
      • ER Collets & Chucks
      • Holemaking
      • Threading
      • Broaching
      • Tool Storage
      • Apparel & Accessories
    • Clearance
      Clearance Shop All
      • 00-99-57466
    • Measuring & Inspection
      Measuring & Inspection Shop All
      • Probe Kits & Accessories
      • Edge & Center Finders
      • Comparative Measuring Gauges
      • Height Gauges
      • Calipers
      • Threaded Plug & Ring Gauges
      • Gauge Blocks
      • Pin Gauges
      • Drop Indicators
      • Dial Test Indicators
      • Bore Gauges
      • Indicator Accessories
      • V Blocks
      • Setup Blocks
      • Depth Measuring
      • Micrometers
      • Micrometer Accessories
      • Micrometer Kits
      • Bore Gauge Kits
      • Starter Kits
      • Indicator Kits
      • Caliper Kits
      • Toolholder Check Station
      • Height Setters
      • Coordinate Measuring Machines
    • Automation Accessories
      Automation Accessories Shop All
      • Cobot Kits
      • Cobot Kits
      • Protective Barriers
      • Grippers
      • Robot Cell Accessories
    • Shop Support
      Shop Support Shop All
      • Air Compressors
      • Laser Marking Machines
      • Bandsaw Blades
      • Bandsaw Accessories
      • Surface Grinding Wheels
      • Shop Equipment Accessories
    • Mill Toolholding
      Mill Toolholding Shop All
      • End Mill Holders
      • Shell Mill Holders
      • Shrink Fit Holders
      • ER Collet Chucks
      • Milling Chucks & Collets
      • NC Drilling Chucks
      • Pull Studs / Retention Knobs
      • Rotary Tool Holder & Tool Chuck Kits
      • Hydraulic Milling Chucks & Collets
      • Toolholder Attachments & Wrenches
      • Mill Broaching Holders
    • Mill Tooling
      Mill Tooling Shop All
      • Shell Mill Bodies
      • Milling Inserts
      • End Mills
      • Chamfer Mills & Inserts
      • Indexable End Mill Bodies
      • Ball End Mills
      • Chamfer End Mills
      • Roughing End Mills
      • Indexable Ball End Mills & Inserts
      • Shell Mill Kits
      • Chamfer Mill Kits
      • Indexable End Mill Kits
      • Dovetail Cutters
      • Indexable Dovetail Cutters
      • Engraving End Mills
      • Rotary Burrs / Die Grinding Bits
      • Keyseat Cutters
      • Corner Rounding End Mills
      • Slot Mill Bodies
      • CNC Router Bits For Wood
      • Indexable CNC Router Bits & Inserts
    • Boring Systems
      Boring Systems Shop All
      • Boring Heads & Cartridges
      • Boring Holders & Extensions
    • Mill Workholding
      Mill Workholding Shop All
      • Fixed-Jaw Vises
      • Self-Centering Vises
      • Adapter Plates
      • Vise Jaws
      • Vise Mounts & Fixtures
      • Vise Kits
      • Vise Parallels
      • Rotary Workholding Kits
      • Fixture Clamps & Rails
      • Automated Workholding Kits
      • Tooling Fixture Subplates
      • Toolmakers' Vises
      • Clamp Force Gauges
      • Collet Fixtures
      • Angle Plates
    • Lathe Toolholding
      Lathe Toolholding Shop All
      • TL & CL Static Turning Holders
      • BOT Static Turning Holders
      • BMT Static Turning Holders
      • Live / Driven Turning Holders
      • Turning Holder Reduction Sleeves / Bushings
      • VDI Static Turning Holders
      • Turning Holder Accessories
    • Lathe Tooling
      Lathe Tooling Shop All
      • Cut-Off Tool Blocks & Blades
      • Cut-Off Tooling Kits
      • Turning Inserts
      • Grooving & Cut-Off Tools
      • Internal (ID) Grooving & Threading Tools
      • Threading Inserts
      • Threading Tools
      • Boring Bars / Internal (ID) Turning Tools
      • External (OD) Turning Tools
      • Cermet Turning Inserts
      • CBN Turning Inserts
      • Haas Notch Grooving & Threading Inserts
      • Haas Notch Grooving & Threading Tools
      • Micro Turning Tools
      • Desktop Lathe Tools
      • Indexable Antivibration Boring Bars
    • Lathe Workholding
      Lathe Workholding Shop All
      • Live Centers
      • Spindle Reduction Sleeves / Liners
      • Quick-Change Collets
      • Quick-Change Collet Chucks
      • 5C Collets
      • 5C Collet Sets
      • Lathe Jaw Boring Rings
      • Lathe Jaws
      • Bar Pullers
      • Scroll Chucks
      • Guide Pins
      • Collet Accessories
    • Package Kits
      Package Kits Shop All
      • Chip Clearing Fan Kits
      • Cutting Tool Kits
      • Indexable End Mill Kits
      • Cut-Off Tool Block & Blade Kits
      • Drill & Tap Kits
      • Indexable Drilling Kits
      • Shell Mill Kits
      • Chamfer Mill Kits
      • Rotary Tool Holder & Tool Chuck Kits
      • Lathe Starter Kits
      • Workholding Kits
      • Rotary Vise Kits
      • Vise Kits
      • 3-Jaw Chuck Kits for Mills
      • Tombstone Kits
      • Reduction Sleeve Kits
      • Automated Workholding Kits
      • 08-1869
      • 08-1870
      • Measuring & Inspection Kits
      • Starter Kits
      • Bore Gauge Kits
      • Caliper Kits
      • Indicator Kits
      • Micrometer Kits
    • ER Collets & Chucks
      ER Collets & Chucks Shop All
      • ER Straight-Bore Collets
      • ER Sealed Collets
      • ER Tap Collets
      • ER Collet Sets & Accessories
      • ER Collet Chucks
      • Straight Shank ER Collet Chucks
      • Straight Shank Keyless NC Drilling Chucks
    • Holemaking
      Holemaking Shop All
      • Carbide Drills
      • Indexable Drill Bodies
      • Indexable Drill Inserts
      • Modular Drill Bodies
      • Modular Drill Heads
      • Cobalt Drills & Sets
      • Center Drills
      • Reamers
      • Indexable Drilling Kits
      • Spot Drills
      • Spade Drill Bodies
      • Spade Drill Inserts
      • Countersinks
    • Threading
      Threading Shop All
      • Taps
      • Threading Inserts
      • Threading Tools
      • Thread Mills
      • Pipe Taps
      • Drill Tap Kits
    • Broaching
      Broaching Shop All
      • Broaching Tools
      • Broaching Inserts
    • Tombstones
      Tombstones Shop All
      • Tombstones
      • Tombstone Kits
      • Vise Cluster Towers
    • Manual Chucks For Milling
      Manual Chucks For Milling Shop All
      • 5C Indexer Chucks
      • 3-Jaw Chucks & Mounts for Mills
    • Deburring & Abrasives
      Deburring & Abrasives Shop All
      • Abrasive Pads
      • Deburr Tools
      • Deburr Wheels
      • Abrasive Sheets & Rolls
      • Sharpening / Lapping Stones
      • Flexible Honing Brushes
    • Tool Presetter & Heat Shrinkers
      Tool Presetter & Heat Shrinkers Shop All
      • Tool Presetting Machines
      • Shrink Fit Machines
    • Tool Storage
      Tool Storage Shop All
      • Tool Carts
      • Tool Tray
      • Tool Bags
    • Machine Maintenance
      Machine Maintenance Shop All
      • Spindle Test Bars
      • Levels
      • Refractometers
      • Machine Additives & Supplies
      • Machine Accessories
      • Machine Maintenance Kits
    • Tooling Accessories
      Tooling Accessories Shop All
      • Spindle & Toolholder Taper Cleaners
      • Haas Shop Lift
      • Toolholder Fixtures
      • CNC Chip Clearing Fans
      • Hammers & Mallets
      • Anti-Fatigue Mats
      • Layout Tools
      • Wrenches
      • Magnetic Tools
      • Torque Screwdrivers
      • Hand Cutting Tools
      • Shop Stools
      • Lifting Magnets
      • Safety Apparel
      • Cutting Tool Sharpeners
    • Apparel & Accessories
      Apparel & Accessories Shop All
      • Accessories
      • Apparel
    • HAAS TOOLING QUICK LINKS
      NEW PRODUCTS NEW PRODUCTS NEW PRODUCTS NEW PRODUCTS
      MOST POPULAR MOST POPULAR
      TOOLING PROMOS TOOLING PROMOS
      FINANCING & OPEN TERMS FINANCING & OPEN TERMS PAY BY INVOICE PAY BY INVOICE
      FAQs FAQs
      KITS CREATED FOR YOU KITS CREATED FOR YOU
  • Haas Service Parts Main Menu
      Automatic Pallet Changer Lathe Turret Tool Changer Chip Management Coolant Counterbalance Electrical Cabinet Enclosure Hydraulics Lubrication Maintenance Pendant Probing Rotary Spindle Tailstock
    • Haas Service Parts
    • Automatic Pallet Changer
      Automatic Pallet Changer Shop All
      • HMC - Automatic Pallet Changer
      • VMC - Automatic Pallet Changer
    • Lathe Turret
      Lathe Turret Shop All
      • Lathe - Turret
      • Live Tooling
    • Tool Changer
      Tool Changer Shop All
      • Side Mount
      • Umbrella
    • Chip Management
      Chip Management Shop All
      • Multi Auger
      • Single Auger
    • Coolant
      Coolant Shop All
      • Auxiliary Filter
      • HPC-300 (Lathe)
      • HPC-1000 (Lathe)
      • Oil Skimmer
      • Standard Coolant
      • TSC-300 (Mill)
      • TSC-1000 (Mill)
      • Coolant Refill
      • Loc-Line
    • Counterbalance
      Counterbalance Shop All
      • Charge & Discharge Hose
    • Electrical Cabinet
      Electrical Cabinet Shop All
      • Fans
      • Filters
      • Upgrade Kits
    • Enclosure
      Enclosure Shop All
      • Accessories
      • Air Nozzle
      • Decals
      • Door Bumpers
      • Lighting
      • Windows, Gaskets, & Weather Strip
      • Chip & Coolant Management
    • Hydraulics
      Hydraulics Shop All
      • Filters
      • Gauges
      • Heat Exchanger
      • Hoses
    • Lubrication
      Lubrication Shop All
      • Bijur Mechanical Lubrication
      • Minimum Lubrication
    • Maintenance
      Maintenance Shop All
      • Grease, Oil, & Sealants
    • Pendant
      Pendant Shop All
      • Floppy Disk & USB
      • Keypad
      • Keys
      • Lens
      • Gaskets & Seals
    • Probing
      Probing Shop All
      • Mill Probing
      • Lathe Tool Presetter
    • Rotary
      Rotary Shop All
      • Rotary Gaskets & Seals
    • Spindles
      Spindles Shop All
      • Couplings
      • Gaskets & Seals
      • Spindle Motor Drive
      • Gearbox Drive
      • Tool Release Piston
    • Tailstock
      Tailstock Shop All
      • Handles
×

Search Results

Web Pages

Images

    • <
    • 1
    • >
My Haas Welcome,
!
Haas Tooling Guest Order History MyHaas/HaasConnect Sign In Register Haas Tooling My Account Order History Return History MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

Programmable Air - Installation - AD0473

Service Home How To Procedures Alarm Search: 134 Programmable Air - Installation - AD0473

Programmable Air - Installation - AD0473

- Jump to Section - Back to Top
Recently Updated Last updated: 05/16/2022

Programmable Air - Installation


AD0473

Applies to machines built after January 2018

Introduction

This procedure will show you how to install the Programmable Air Option [1] on the following machines and their variants:

  • VF-1/2/3/4/5/6/7/8/9
  • VM-2/3
  • DM-1/2
  • DT-1/2
  • MM
  • CM-1/2

Machine Requirements

  • Software Requirements: 100.20.000.1200 or later.
  • Minimum Main IO firmware: version 4.0 or higher. 
  • 93-1000929  - PROGRAMMABLE AIR FIELD INSTALL KIT

 Important: The Programmable Air option is NOT COMPATIBLE with machines with the TAB option built before June 2019.

 IMPORTANT: Depending on the machine's built by date, seperate brackets may need to be ordered to make the machine compatible. The brackets that are sold seperately are 25-12138, 25-14177 & 25-12749. Refer to the below table to determine what brackets are needed for each machine:

Machine Date Part Number
VF-1/2 Built before 7/22/2022 25-12138 & 25-14177
Built after 7/22/2022 25-15873 & 25-15875
VF-1/2YT Built before 7/21/2022 25-12138 & 25-14177
Built after 7/21/2022 25-15873 & 25-15875
VF-3/4 Built before 7/30/2022 25-12749 & 25-14177 
Built after 7/30/2022 25-15873 & 25-15875
VF-3YT/40 Built before 8/16/2022 25-12749 & 25-14177 
Built after 8/16/2022 25-15873 & 25-15875
VF-3YT/50 Built before 12/1/2022 25-12749 & 25-14177 
Built after 12/1/2022 25-15873 & 25-15875
VF-5/40/XT Built before 9/20/22 25-12749 & 25-14177 
Built after 9/20/22 25-15873 & 25-15875
VF-5/50/XT Built before 10/16/22 25-12749 & 25-14177 
Built after 10/16/22 25-15873 & 25-15875
VF-6/40/50 Built before 5/1/2022 25-12138 & 25-14177
Built after 5/1/2022 25-15873 & 25-15875
VF-7/40/50 Built before 5/1/2022 25-12138 & 25-14177
Built after 5/1/2022 25-15873 & 25-15875
VF-8/40/50 Built before 2/28/2022 25-12138 & 25-14177
Built after 2/28/2022 25-15873 & 25-15875
VF-9/40/50 Built before 2/28/2022 25-12138 & 25-14177
Built after 2/28/2022 25-15873 & 25-15875
VR-8/9 Built before 2/28/2022 25-12138 & 25-14177
Built after 2/28/2022 25-15873 & 25-15875
VM-2/3 Built before 5/1/2022 25-12138 & 25-14177
Built after 5/1/2022 25-15873 & 25-15875
DT/DM-1/2 Built before 1/28/2022 25-12138 & 25-14177
Built after 1/28/2022 25-15873 & 25-15875
TM-0 Built before 9/1/2022 25-12138 & 25-14177
Built after 9/1/2022 25-15873 & 25-15875
TM-1 Built before 1/28/2022 25-12138 & 25-14177
Built after 1/28/2022 25-15873 & 25-15875
TM-2 Built before 9/10/2022 25-12138 & 25-14177
Built after 9/10/2022 25-15873 & 25-15875
CM-1 Built before 8/25/2022 25-12138 & 25-14177
Built after 8/25/2022 25-15873 & 25-15875

Machine Install Solenoid Installation

1

Solenoid 30-13112 UNCLAMP/CLAMP:

Warning: E-Stop and turn off the machine before any electrical installation

Remove a NPT plug from the air manifold inside the lubrication cabinet and install the solenoid[4] to the air manifold into the location APC DOOR INTERLOCK/PROGRAMMABLE AIR shown on the AIR - LUBRICATION SYSTEM - PICTORIAL.

Connect the red hose at the location with the red zip tie and connect the green hose at the location with the green zip tie.

Note: The ports that these hoses are installed to will determine if the vise remains clamped when power is cut to the machine. Test at end of installation.

Plug cable 33-0631[9] in at P50 on the I/O board. Plug the other end of the cable into the APC Door Interlock/Programmable Air location[1] on the solenoid bracket.

Plug the solenoid into 33-0631 at the APC Door Interlock/Programmable Air Molex connector[1].

Connect cable 33-0732[7] onto the pressure switch on solenoid 30-13112[4]. Plug cable 33-0738[8] into P13 on the I/O PCB and connect the other end to cable 33-0732[7].
 Note: If the machine is equipped with other options that utilize P13, connect it to the pigtail cable coming out of P13.

Solenoid 30-11050 Air Blast:

Remove a NPT plug from the air manifold inside the lubrication cabinet and install the solenoid to the air manifold into the PROGRAMMABLE AIR BLAST SOLENOID location shown on the AIR - LUBRICATION SYSTEM - PICTORIAL.

Connect the black hose to the solenoid.

Plug the solenoid into the PALLET AIR BLAST/PROGRAMMABLE AIR molex connector[6].

Field Install Solenoid Installation

1

Solenoid 30-13112 UNCLAMP/CLAMP:

Warning: E-Stop and turn off the machine before any electrical installation

Remove a NPT plug from the air manifold inside the lubrication cabinet and install the solenoid[4] to the air manifold into the location APC DOOR INTERLOCK/PROGRAMMABLE AIR shown on the AIR - LUBRICATION SYSTEM - PICTORIAL.

Connect the red hose at the location with the red zip tie and connect the green hose at the location with the green zip tie.

Note: The ports that these hoses are installed to will determine if the vise remains clamped when power is cut to the machine. Test at end of installation.

Plug cable 33-0631[9] in at P50 on the I/O board. Plug the other end of the cable into the APC Door Interlock/Programmable Air location[1] on the solenoid bracket.

Plug the solenoid into 33-0631 at the APC Door Interlock/Programmable Air Molex connector[1].

Connect cable 33-0732[7] onto the pressure switch on solenoid 30-13112[4]. Plug cable 33-0738[8] into P13 on the I/O PCB and connect the other end to cable 33-0732[7].
 Note: If the machine is equipped with other options that utilize P13, connect it to the pigtail cable coming out of P13.

Solenoid 30-11050 Air Blast:

Remove a NPT plug from the air manifold inside the lubrication cabinet and install the solenoid to the air manifold into the PROGRAMMABLE AIR BLAST SOLENOID location shown on the AIR - LUBRICATION SYSTEM - PICTORIAL.

Connect the black hose to the solenoid.

Plug the solenoid into the PALLET AIR BLAST/PROGRAMMABLE AIR Molex connector[6].

Note: The air lube cable part number will determine where this solenoid connects to:

  • If 33-9085A, plug the solenoid into the TAB UNION SOL connector.
  • If 33-9085C, plug the solenoid into the PALLET AIR BLAST connector.
  • If 33-9085D, plug the solenoid into the PALLET AIR BLAST/PROGRAMMABLE AIR connector.

Air Manifold Installation

1

Table Locations

DT-1/2 - DM-1/2 - VF-1/2 - MM's

The programmable air manifold can be installed almost anywhere on the table. Verify that the conduit has enough slack and does not catch on the waycovers when at its travel limits. 

VF-3/4/5

The programmable air manifold can be mounted to most locations on the table. Verify that the conduit has enough slack and does not catch on the waycovers when at its travel limits.

VF-5/40XT/50XT & VF-6/7/8/9

Install the programmable air manifold to the right side and middle of the table[1]. Verify that the conduit has enough slack and does not catch on the waycovers when at its travel limits.

VM-2/3

The programmable air manifold can be mounted to most locations on the table. Verify that the conduit has enough slack and does not catch on the waycovers when at its travel limits.

CM-1/2

The programmable air manifold can be installed almost anywhere on the table. Verify that the conduit has enough slack and does not catch on the waycovers when at its travel limits. 

Note: These machines come standard with Table Auxiliary Air Supply. To install the programmable air manifold, a new location on the CALM air manifold will need to be used. Depending on the machine configuration an adapter will need to be made to add the programmable air solenoid.

2

The user supplied programmable vise should be installed to the desired table location[1].

Use the included T-nut to attach manifold bracket to the table[2].

Install the cable clamp conduit into the right rear sheet metal panel of the machine as shown[3].

Jog the table into the furthest corner from the cable clamp conduit to set the travel length of the cable.

Jog the table into the closest corner of the conduit cable clamp and verify that the conduit doesn't interfere with the Z-Axis waycover, OMI sensor, or WIFI camera if these options are installed.

Plug the user supplied vise and airblast into the air manifold on the table.

Red zip tie location for clamp.

Green zip tie location for unclamp.

Black zip tie location for air blast.

3

For VF-3 to VF-5 and VF-6 to VF-14

Attach the spring/magnet [1] assembly to the top panel of the machine as shown. Use it to help the drop of the cable conduit as shown in [2].

4

For CM-1/2 Machines

NOTE: Only applies to machines built BEFORE 1/1/2023.

Run the cable conduit up the machine. Secure the cable conduit inside the opening [1] on top of the enclosure.

From outside the machine, route the cable conduit down the column and into the CALM cabinet. 

Foot Pedal Cable - Installation

1

Drill a 5/8" hole in the front skirt to install the foot pedal cable.

Route cable 32-1390 from P14 on the I/O PCB along the side skirt using the magnetic mounts to the front skirt of the machine to connect to the foot pedal.

2

Mini Mill Install

On Mini Mills a sheet metal bracket [2] will need to be installed on the front of the machine for the foot pedal as shown with the magnet [1] given in the kit. 

Route cable 32-1390 from P14 on the I/O PCB and install the cable to the bracket [2].

3

 Note: The short connector [1] does not need to be connected. This is for daisy chaining multiple foot pedals together when using dual programable air. 

Programmable Air Activation

Turn on the machine.

Login to the HBC Portal.

Download the Programmable Air option configuration patch files.

Note: The option files will appear on the configuration download page after the Programmable Air Kit has been ordered.  If the option does not appear contact the service department.

Load the option configuration patch file to the control.  Refer to the NEXT GENERATION CONTROL - CONFIGURATION FILE - DOWNLOAD/LOAD procedure.

Setup

1

Press SETTING and set Setting 276 Workholding Input Number to 15.

The clamp force of the Pneumatic Vise can be adjusted by adjusting the Air Regulator[1] on the Clamp/Unclamp solenoid. The higher the pressure, the greater the clamp force.

Verify the pressure switch functions by running the spindle in MDI: M03 S100;

Lower the air pressure all the way by turning down the regulator until the machine alarms with Alarm 180 Fixture Not Clamped. Adjust the pressure back to the desired pressure.

2

Press [CURRENT COMMANDS] and navigate to Devices > Workholding > Vise 1.

Press [ALTER] to setup the vise.

Press [E-Stop] and select 3. Custom Pneumatic Vise.

M70/71 CLAMP/UNCLAMP

M116/M117 AIR BLAST ON/OFF

Note: Use M70 Pn / M71 Pn to clamp or unclamp the vises setup on the workholding page. The P code defines the vise number. The range is P1 - 8. For example, M70 P1 clamps Vise 1 and M71 P1 unclamps it. The system will default to Vise 1, if no P-Code is specified with M70 or M71.

Note: If alarm 391: Feature Disabled is generated when commanding the workholding, the workholding has not been setup correctly on the Workholding tab. Perform the previous steps again.

Clamp/Unclamp can be operated from the Workholding tab or by commanding the Foot Pedal.

Air Blast can be operated from the Devices tab.

Verify Pressure Switch

1

Verify the pressure switch functions by clamping the workholding and running the spindle in MDI: M03 S100;

Lower the air pressure to zero by turning down the regulator[1] until the machine alarms with Alarm 180 Fixture Not Clamped. Adjust the pressure back to the desired pressure.

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

美元价格不包括关税、报关费用、保险费、增值税及运费。
USD prices DO NOT include customs duty, customs fees, insurance, VAT, or freight.

人民币价格包含关税、报关费用、货运保险和增值税, 但不包括运费。
CNY prices include customs duty, customs fees, insurance, and VAT. DOES NOT include freight.

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

HAAS TOOLING ACCEPTS THE FOLLOWING:

  • Service & Support
  • Owners
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Rotary Repair Request
  • Pre-Install Guides
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • About Haas
  • DNSH Statement
  • Export Compliance
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Haas Tooling Terms & Conditions
  • Privacy
  • Warranty
  • Haas Community
  • Haas Certification Program
  • Haas Motorsports
  • Gene Haas Foundation
  • Haas Technical Education Community
  • Events
  • Join the Conversation
  • Facebook
  • X
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
  • TikTok
© 2025 Haas Automation, Inc – CNC Machine Tools

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

2800 Sturgis Rd., Oxnard, CA 93030
Toll Free: (888) 817-4446 / Fax: 805-278-8554