VF-5/40-I

   
 
CNC Vertical Mill with 50" x 26" x 25" travels
  • 40 Taper
  • 3 Axis
  • 10k RPM
  • 30+1 Tool Capacity
Compare Machines
BUILD & PRICE
Contact Distributor

The industry-leading Haas VF Series VMCs are the best-value, high-performance machine tools available today.

Our I Models are special configurations of our best-selling VF models that we’re offering at our lowest prices ever, exclusively for the India market – so you can experience Haas quality, performance, and value first hand. 

  • Available exclusively in India
  • 10,000-rpm inline direct-drive spindle
  • 30+1 side-mount tool changer
  • High-Speed Machining control option
  • 55-gallon coolant tank
  • Made in the USA

Standard Features

Spindles

  • 10,000-rpm Spindle

Tool Changers

  • 30+1 Side-Mount

Chip & Coolant Management

  • Window Air Blast
  • 55-Gallon Coolant Tank

The Haas Control

  • Media Display M-Code; M130
  • HaasConnect: Remote monitoring
  • Early Power-Failure Detection Module
  • Ethernet Interface
  • WiFi Connection for the Haas Control
  • Rigid Tapping
  • High-Speed Machining
  • Standard Program Memory, 1 GB
  • Internal High-Voltage Isolated Transformer

Shipping

  • Export Packaging
  • Lifting Provision

Warranty

  • 1-Year Standard Warranty
Travels S.A.E METRIC
X Axis 50.0 in 1270 mm
Y Axis 26.0 in 660 mm
Z Axis 25.0 in 635 mm
Spindle Nose to Table (~ max) 29.2 in 742 mm
Spindle Nose to Table (~ min) 4.2 in 107 mm
Spindle S.A.E METRIC
Max Rating 30.0 hp 22.4 kW
Max Speed 10000 rpm 10000 rpm
Max Torque 90 ft-lbf @ 2000 rpm 122 Nm @ 2000 rpm
Max Torque w/opt Gearbox 250 ft-lbf @ 450 rpm 339 Nm @ 450 rpm
Table S.A.E METRIC
Length 52.0 in 1321 mm
Width 23.0 in 584 mm
T-Slot Width 0.630 in 16 mm
T-Slot Center Distance 3.15 in 80 mm
Number of Std T-Slots 7 7
Max Weight on Table (evenly distributed) 4000 lb 1814 kg
Feedrates S.A.E METRIC
Max Cutting 500 ipm 12.7 m/min
Rapids on X 710 ipm 18.0 m/min
Rapids on Y 710 ipm 18.0 m/min
Rapids on Z 710 ipm 18.0 m/min
Axis Motors S.A.E METRIC
Max Thrust X 2550 lbf 11343 N
Max Thrust Y 4100 lbf 18238 N
Max Thrust Z 4100 lbf 18238 N
Tool Changer S.A.E METRIC
Type SMTC SMTC
Capacity 30+1 30+1
Max Tool Diameter (full) 2.5 in 64 mm
Max Tool Diameter (adjacent empty) 5.0 in 127 mm
Max Tool Length (from gage line) 16 in 406 mm
Max Tool Weight 12 lb 5.4 kg
General S.A.E METRIC
Coolant Capacity 95 gal 360 L
Air Requirements S.A.E METRIC
Air Required 4 scfm @ 100 psi 113 L/min @ 6.9 bar
Inline Air Hose 3/8 in 3/8 in
Coupler (Air) 3/8 in 3/8 in
Air Pressure Min 80 psi 5.5 bar

Talk to Us

If you would like more information about how a new Haas machine can bring your products to life, please share your contact information.

See the VF Series in Action


Super Speed in action
High spindle speeds, fast rapids, and quick tool changes reduce cycle times and yield high-volume production.
Super Speed with a 4th-axis
See how fast you can make parts on a VF-2SS with a super-fast HRC210 rotary table.
Check out some VF machines in action
Take a tour of a great race shop, and see a wide range of VF Series and other Haas machines in action, making parts that win!
Chip Clearing and Tool Lubrication
See all the ways Haas vertical machining centers keep your cutting tools lubricated and clear chips away from the cutting area.

Other Similar Machines


All prices and specifications subject to change without notice. Freight, rigging, state & local taxes, vendor installation charges, and dealer installed accessories are not included. Not responsible for misprints or typographical errors. Machines shown with optional equipment. Actual product appearance may differ.