My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - ES
    4. Español - MX
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
  • machines Main Menu
    • Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Pocket Mill
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • 3+2 Positioning Machines
    • Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Pocket Lathe
      • Haas Bar Feeders
    • Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automatic Parts Loaders
      • Automation Models
    • Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
      • Control Simulator, Standard
      • Control Simulator, Premium
    • Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Knee Mill
      • Haas Manual Lathes
      • Haas Saws
    • Fabrication Machines
      Fabrication Machines
      Fabrication Machines View All
      • Fabrication Machines
      • Laser Cutting Machines
      • CNC Press Brakes
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
      • Haas Value Option Packages (VOP) Journey
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
      • DC-1 Drill Center
      • CNC Sales News
      • Do More With Your Haas
    • View All
    • View All
      • contact-us-test
      • 4 - AUTOMATION SYSTEMS
      • Carousel-V2
      • expert test
      • Demo_Day_Trident-test
      • Link Test
      • image-sale-tag-test
      • article-list-test
      • Haas 25 kg Robot Package
      • test-algolia-page
    • View All
    • View All
    • View All
    • View All
      • calc-test
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
  • Haas Service Parts Main Menu
My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - ES
    4. Español - MX
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

VMC - Z-Axis - Servo Motor - Replacement - AD0556

Service Home How To Procedures VMC - Z-Axis - Servo Motor - Replacement - AD0556
Recently Updated Last updated: 07/08/2026

VMC - Z-Axis - Servo Motor - Replacement

Revision 1


AD0556

Revision A - 07/2026

VMC - Z-Axis - Servo Motor - Replacement - AD0556

- Jump to Section - 1. Introduction 2. Replacement (5 steps) 3. Mitsubishi to Yaskawa Conversion (2 steps) Back to Top

Introduction

This procedure tells you how to replace the servo motor on the vertical axis. This procedure is applicable for VMC Z axis that is NOT equipped with the counterbalance system and has a solid coupling. Refer to the Ballscrew - Flex Coupling - Replacement if your machine has the flex coupling.

Prerequisites

Tool for blocking the spindle head:

  • T-0098 (MiniMill)
  • T-0100 (TM)
  • T-0099 (Sm, Med, Lg VF's)

 Caution: You should not do machine repairs or service procedures unless you are qualified and knowledgeable about the processes. Serious damage to the machine components can result in costly repairs. The service technicians at your Haas Factory Outlet (HFO) have the training and experience, and are certified to do these tasks safely and correctly. The repair and service work performed by your HFO is protected with a limited warranty.

This procedure applies to all X or Y axis servo replacement kits for milling machines. Review the BOM of a specific machine for the specific kit numbers. 

Important: If a motor is replaced and the motor mount did not already have a cover, then refer to the VF/VR - X/Y Motor Mount Cover - Reference document to find out if a motor mount is compatible with your motor. To further protect the motor, a motor seal should be added to the compatible motor. Refer to VMC - X/Y Servo Motor Seal - Installation for motor seal installation. Failing to install a motor mount cover and/or motor seal on a compatible motor can result in coolant intrusion.

Note: Starting in 2026, Haas may send Yaskawa servo motors as service replacements for machines that were built with Mitsubishi servo motors. To facilitate this, patches will be included with the replacement kits; however, if only one axis is replaced, either alarm X.9959  SERIAL ENCODER CABLE FAULT or alarm X.9719 SERIAL ENCODER FAULT will be triggered with sub codes 0x4 and 0x5. See the section "Mitsubishi to Yaskawa conversion" for details and how to manage the patch files. 

Replacement

1

Remove all of the sheet metal parts that are obstructing the access to the servo motor housing.

Block the spindle head

Remove the coupler access cover [1] from the servo motor housing.

Block the spindle head with a wooden block or the spindle head support tooling at the height that allows the access to the lower coupler clamping bolt [2].

Important: Slowly jog the spindle head onto the spindle head support until it is making full contact so that it does not drop onto the support when you cut the servo brake power.

Power the machine OFF.

2

Remove the servo motor

Loosen the lower coupler clamping bolt [1].

Danger: If the spindle head is not properly blocked for the next step it could drop and cause damage to the machine or yourself. Verify that the spindle head is securely blocked before disconnecting power to the servo motor and brake.

Disconnect the power, brake, and encoder cable from the motor.

Remove the bolts [2] that secure the servo motor to the housing.

Caution: Be aware that when removing the last bolt, the servo motor may tend to turn as the weight of the spindle head is transferred to the wooden block.

Note the orientation of the cable connectors.

Lift the servo motor straight up, as square as possible to the housing, until the coupler disengages the end of the ballscrew and remove it from the machine.

Loosen the upper coupler clamping bolt [3] and remove the coupler from the motor.

Note: Make sure you retain the shaft key from the ballscrew [4] and the servo motor shaft [5].

Note the orientation of the servo motor shaft.

3

Install Servo Motor Cables

IMPORTANT: All axis cables and connectors should have dielectric grease on contact points. Before connecting, check if dielectric grease needs to be reapplied, make sure to only place grease on on the contact points of the connectors. Do not apply excess grease to the entire face of the connector. This can cause damage to the servo motor. 

Motor Power Cable:  Connect the motor power cable to the motor by lining up the amphenol key slot and turning the amphenol until the connector is fully secured.

Motor Encoder Cable:  Connect the encoder cable into the motor encoder connector by lining up the arrows and pushing the connector until it locks in place.  After the connector is locked slightly pull on the cable to make sure the connector is secured.

IMPORTANT: The video on this step shows the correct method of installing the encoder cable.

Motor Brake Cable:  Connect the axis brake cable.

Home Sensor:  Connect the axis home sensor by lining up the key slot and turning the connector until is fully secured.

 

4

Install the servo motor

Power ON the machine.

Change setting 53 - JOG W/O ZERO RETURN to ON.

Hand jog the vertical axis until orientation of the new servo motor shaft matches the orientation of the old servo motor shaft.

Turn the machine OFF.

Install the shaft key [1] in the keyway on the end of the ballscrew.

Install the coupler [2] on the end of the ballscrew.

Note: Leave the clamping bolt loose at this time.

Orient the motor so the cable connectors are facing the same direction as the old servo motor.

Align the key [3] on the servo motor shaft with the keyway in the coupler and lower the servo motor onto the housing.

Install the servo motor mounting bolts [4] and torque them.

Center the coupler [5] between the ballscrew and the servo motor and torque the clamping bolts [5].

Install the coupler access cover [7].

5

Reset the axis grid offset. Refer to the Axis Grid Offset - Mill 13.14 or Higher and Lathe 6.11 or Higher for CHC and Next Generation Control - Axis Grid Offset for the NGC.

Reset the axis tool change offset. Refer to VMC - Side-Mount Tool Changer - Set Parameter 64 - Z-Axis Tool Change Offset, Umbrella Tool Changer - Set Parameter 64 - Z-Axis Tool Change Offset for the CHC and the Next Generation Control - Side-Mount Tool Changer - Z-Axis Tool Change Offset, Next Generation Control - Umbrella Tool Changer - Z-Axis Tool Change Offset for the NGC.

Refer to the Haas Fastener Torque Specifications for the torque values.

For the ballscrew specific tooling and torque values refer to the Ballscrew - Installation Tools and Torque Specifications.

Mitsubishi to Yaskawa Conversion

Starting in 2026, Haas may send Yaskawa servo motors as service replacements for machines that were built with Mitsubishi servo motors. Converting from Mitsubishi to Yaskawa servo motors requires changing parameters and tunes.

All of the 93 kits will come with a patch for all three linear axes (X, Y, and Z). This means that the axis that still has Mitsubishi servo motors will have patches applied to them and those extra patches will need to be removed. 

Patches will be included in the replacement kits; however, if only one axis is replaced, either alarm X.9959 SERIAL ENCODER CABLE FAULT or alarm X.9719 SERIAL ENCODER FAULT will be triggered with sub codes 0x4 and 0x5

For the alarm X.9717 or X.9959, the X will show up as any of the following:

  • 1: for the X axis
  • 2: for the Y axis
  • 3: for the Z axis. 

See the table for the list of affected part numbers.

Note: If configurations were applied and extra patches are not removed, X.9719 SERIAL ENCODER FAULT will generate on the other axis that did not have its motors swapped.

Note: If configurations were not applied and none of the patches are present X.9959 SERIAL ENCODER CABLE FAULT will be generated on 

Mitsubishi Motor Part number Yaskawa replacement kit  part number
SRVOMTR MITS HF 09 W/BR 62-0088 SIGMA-V 09 BRAKE MOTOR 93-1929
SRVOMTR MITS HF 13 W/BR 62-0095 SIGMA-V 13 BRAKE MOTOR 93-1930
SRVOMTR MITS HF 20 W/BR 62-0097 SIGMA-V 20 BRAKE MOTOR 93-1931

1

After the Mitsubishi motor has been removed and the replacement Yaskawa has been installed, load configurations Configuration File - Download/Load - NGC.

 After the configuration has been loaded and the machine is power cycled, there will be encoder alarms X.9717 will be generated on the axes that were not replaced. Follow the procedure How To Delete Patch Files - NGC. 

2

After the patches have been deleted, only the patches of the axis that had their Mitsubishi motors with Yaskawa will be listed.

Note: This process will need to be repeated any time the machines has its cofigurations updated. 

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

HAAS TOOLING ACCEPTS THE FOLLOWING:

  • Service & Support
  • Owners
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Rotary Repair Request
  • Pre-Install Guides
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • About Haas
  • Accessibility Statement
  • DNSH Statement
  • Export Compliance
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Haas Tooling Terms & Conditions
  • Privacy
  • Warranty
  • Haas Community
  • Haas Certification Program
  • Haas Motorsports
  • Gene Haas Foundation
  • Haas Technical Education Community
  • Events
  • Join the Conversation
  • Facebook
  • X
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
  • TikTok
© 2026 Haas Automation, Inc – CNC Machine Tools

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

2800 Sturgis Rd., Oxnard, CA 93030
Toll Free: (888) 817-4446 / Fax: 805-278-8554