MyHaas Welcome,
!
Haas Tooling Guest Order History MyHaas/HaasConnect Sign In Register Haas Tooling My Account Order History Return History MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. Suomi
    16. Norsk
    17. الإنجليزية
    18. български
    19. Hrvatski
    20. Ελληνικά
    21. Română
    22. Slovenský
    23. Slovenščina
    24. 한국어
    25. 日本語
    26. Українська
  • machines Main Menu
    • Haas Vertical Mills Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • Control Simulator
      • Mill Automatic Parts Loader
      • VMC/UMC Side-Loading Automatic Parts Loader
      • Compact Automatic Parts Loader
    • Product Image Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Haas Lathes Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Haas Bar Feeder V2
      • Lathe Automatic Parts Loader
    • Haas Horizontal Mills Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Haas Rotaries & Indexers Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Product Image Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automation Models
    • Haas Drill Centers Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
    • Haas Shop Equipment Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Bandsaw
      • Knee Mill
      • Surface Grinder, 2550
      • Surface Grinder, 3063
      • Laser Cutting Machine
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
      • Fiber Laser
    • View All
    • View All
      • HTEC Curriculum Support
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
    • View All
    • View All
      • 4 - AUTOMATION SYSTEMS
      • Mill Toolholding
      • Carousel-V2
    • View All
    • View All
    • View All
      • VF-4SS
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
      Automation Accessories Shop Support Mill Toolholding Mill Cutting Tools Boring Systems Mill Workholding Lathe Toolholding Lathe Cutting Tools Lathe Workholding Package Kits ER Collets & Chucks Holemaking Threading Broaching Tombstones & Kits Manual Chucks For Milling Deburring & Abrasives Tool Presetter & Heat Shrinkers Storage & Handling Machine Maintenance Tooling Accessories Apparel & Accessories Measuring & Inspection Winner's Circle Winner's Circle Clearance Today's Hot Deals
    • Haas Tooling
    • Winner's Circle
      Winner's Circle Shop All
      • WINNERS_CIRCLE-1Y
    • Winner's Circle
      Winner's Circle Shop All
      • WC-1Y-EU
    • Today’s Hot Deals
      Today’s Hot Deals Shop All
      • Mill Toolholding
      • Mill Tooling
      • Measuring & Inspection
      • Boring Systems
      • Mill Workholding
      • Shell Mill Kits
      • Lathe Toolholding
      • Lathe Tooling
      • Lathe Workholding
      • ER Collets & Chucks
      • Holemaking
      • Threading
      • Broaching
      • Tool Storage
      • Apparel & Accessories
    • Clearance
      Clearance Shop All
    • Measuring & Inspection
      Measuring & Inspection Shop All
      • Probe Kits & Accessories
      • Edge & Center Finders
      • Comparative Measuring Gauges
      • Height Gauges
      • Calipers
      • Threaded Plug & Ring Gauges
      • Gauge Blocks
      • Pin Gauges
      • Drop Indicators
      • Dial Test Indicators
      • Bore Gauges
      • Indicator Accessories
      • V Blocks
      • Setup Blocks
      • Depth Measuring
      • Micrometers
      • Micrometer Accessories
      • Micrometer Kits
      • Bore Gauge Kits
      • Starter Kits
      • Indicator Kits
      • Caliper Kits
      • Toolholder Check Station
      • Height Setters
      • Coordinate Measuring Machines
    • Automation Accessories
      Automation Accessories Shop All
      • Cobot Kits
      • Cobot Kits
      • Protective Barriers
      • Grippers
      • Robot Cell Accessories
    • Shop Support
      Shop Support Shop All
      • Air Compressors
      • Laser Marking Machines
      • Bandsaw Blades
      • Bandsaw Accessories
      • Surface Grinding Wheels
      • Shop Equipment Accessories
    • Mill Toolholding
      Mill Toolholding Shop All
      • End Mill Holders
      • Shell Mill Holders
      • Shrink Fit Holders
      • ER Collet Chucks
      • Milling Chucks & Collets
      • NC Drilling Chucks
      • Pull Studs / Retention Knobs
      • Rotary Tool Holder & Tool Chuck Kits
      • Hydraulic Milling Chucks & Collets
      • Toolholder Attachments & Wrenches
      • Mill Broaching Holders
    • Mill Tooling
      Mill Tooling Shop All
      • Shell Mill Bodies
      • Milling Inserts
      • End Mills
      • Chamfer Mills & Inserts
      • Indexable End Mill Bodies
      • Ball End Mills
      • Chamfer End Mills
      • Roughing End Mills
      • Indexable Ball End Mills & Inserts
      • Shell Mill Kits
      • Chamfer Mill Kits
      • Indexable End Mill Kits
      • Dovetail Cutters
      • Indexable Dovetail Cutters
      • Engraving End Mills
      • Rotary Burrs / Die Grinding Bits
      • Keyseat Cutters
      • Corner Rounding End Mills
      • Slot Mill Bodies
      • CNC Router Bits For Wood
    • Boring Systems
      Boring Systems Shop All
      • Boring Heads & Cartridges
      • Boring Holders & Extensions
    • Mill Workholding
      Mill Workholding Shop All
      • Fixed-Jaw Vises
      • Self-Centering Vises
      • Adapter Plates
      • Vise Jaws
      • Vise Mounts & Fixtures
      • Vise Kits
      • Vise Parallels
      • Rotary Vise Kits
      • Fixture Clamps & Rails
      • Automated Workholding Kits
      • Tooling Fixture Subplates
      • Toolmakers' Vises
      • Clamp Force Gauges
      • Collet Fixtures
      • Angle Plates
    • Lathe Toolholding
      Lathe Toolholding Shop All
      • TL & CL Static Turning Holders
      • BOT Static Turning Holders
      • BMT Static Turning Holders
      • Live / Driven Turning Holders
      • Turning Holder Reduction Sleeves / Bushings
      • VDI Static Turning Holders
      • Turning Holder Accessories
    • Lathe Tooling
      Lathe Tooling Shop All
      • Cut-Off Tool Blocks & Blades
      • Cut-Off Tooling Kits
      • Turning Inserts
      • Grooving & Cut-Off Tools
      • Internal (ID) Grooving & Threading Tools
      • Threading Inserts
      • Threading Tools
      • Boring Bars / Internal (ID) Turning Tools
      • External (OD) Turning Tools
      • Cermet Turning Inserts
      • CBN Turning Inserts
      • Haas Notch Grooving & Threading Inserts
      • Haas Notch Grooving & Threading Tools
      • Micro Turning Tools
      • Desktop Lathe Tools
    • Lathe Workholding
      Lathe Workholding Shop All
      • Live Centers
      • Spindle Reduction Sleeves / Liners
      • Quick-Change Collets
      • Quick-Change Collet Chucks
      • 5C Collets
      • 5C Collet Sets
      • Lathe Jaw Boring Rings
      • Lathe Jaws
      • Bar Pullers
      • Scroll Chucks
      • Guide Pins
      • Collet Accessories
    • Package Kits
      Package Kits Shop All
      • Chip Clearing Fan Kits
      • Cutting Tool Kits
      • Indexable End Mill Kits
      • Cut-Off Tool Block & Blade Kits
      • Drill & Tap Kits
      • Indexable Drilling Kits
      • Shell Mill Kits
      • Chamfer Mill Kits
      • Rotary Tool Holder & Tool Chuck Kits
      • Lathe Starter Kits
      • Workholding Kits
      • Rotary Vise Kits
      • Vise Kits
      • 3-Jaw Chuck Kits for Mills
      • Tombstone Kits
      • Reduction Sleeve Kits
      • Automated Workholding Kits
      • Measuring & Inspection Kits
      • Starter Kits
      • Bore Gauge Kits
      • Caliper Kits
      • Indicator Kits
      • Micrometer Kits
    • ER Collets & Chucks
      ER Collets & Chucks Shop All
      • ER Straight-Bore Collets
      • ER Sealed Collets
      • ER Tap Collets
      • ER Collet Sets & Accessories
      • ER Collet Chucks
      • Straight Shank ER Collet Chucks
      • Straight Shank Keyless NC Drilling Chucks
    • Holemaking
      Holemaking Shop All
      • Carbide Drills
      • Indexable Drill Bodies
      • Indexable Drill Inserts
      • Modular Drill Bodies
      • Modular Drill Heads
      • Cobalt Drills & Sets
      • Center Drills
      • Reamers
      • Indexable Drilling Kits
      • Spot Drills
      • Spade Drill Bodies
      • Spade Drill Inserts
      • Countersinks
    • Threading
      Threading Shop All
      • Taps
      • Threading Inserts
      • Threading Tools
      • Thread Mills
      • Pipe Taps
      • Drill Tap Kits
    • Broaching
      Broaching Shop All
      • Broaching Tools
      • Broaching Inserts
    • Tombstones
      Tombstones Shop All
      • Tombstones
      • Tombstone Kits
      • Vise Cluster Towers
    • Manual Chucks For Milling
      Manual Chucks For Milling Shop All
      • 3-Jaw Chucks & Mounts for Mills
    • Deburring & Abrasives
      Deburring & Abrasives Shop All
      • Abrasive Pads
      • Deburr Tools
      • Deburr Wheels
      • Abrasive Sheets & Rolls
      • Sharpening / Lapping Stones
    • Tool Presetter & Heat Shrinkers
      Tool Presetter & Heat Shrinkers Shop All
      • Tool Presetting Machines
      • Shrink Fit Machines
    • Tool Storage
      Tool Storage Shop All
      • Tool Carts
      • Tool Tray
      • Tool Bags
    • Machine Maintenance
      Machine Maintenance Shop All
      • Spindle Test Bars
      • Levels
      • Refractometers
      • Machine Additives & Supplies
      • Machine Accessories
      • Machine Maintenance Kits
    • Tooling Accessories
      Tooling Accessories Shop All
      • Spindle & Toolholder Taper Cleaners
      • Haas Shop Lift
      • Toolholder Fixtures
      • CNC Chip Clearing Fans
      • Hammers & Mallets
      • Anti-Fatigue Mats
      • Layout Tools
      • Wrenches
      • Magnetic Tools
      • Torque Screwdrivers
      • Hand Cutting Tools
      • Shop Stools
      • Lifting Magnets
      • Safety Apparel
      • Cutting Tool Sharpeners
    • Apparel & Accessories
      Apparel & Accessories Shop All
      • Accessories
      • Apparel
    • HAAS TOOLING QUICK LINKS
      NEW PRODUCTS NEW PRODUCTS NEW PRODUCTS NEW PRODUCTS
      MOST POPULAR MOST POPULAR
      TOOLING PROMOS TOOLING PROMOS
      FINANCING & OPEN TERMS FINANCING & OPEN TERMS PAY BY INVOICE PAY BY INVOICE
      FAQs FAQs
      KITS CREATED FOR YOU KITS CREATED FOR YOU
  • Haas Service Parts Main Menu
      Automatic Pallet Changer Lathe Turret Tool Changer Chip Management Coolant Counterbalance Electrical Cabinet Enclosure Hydraulics Lubrication Maintenance Pendant Probing Rotary Spindle Tailstock
    • Haas Service Parts
    • Automatic Pallet Changer
      Automatic Pallet Changer Shop All
      • HMC - Automatic Pallet Changer
      • VMC - Automatic Pallet Changer
    • Lathe Turret
      Lathe Turret Shop All
      • Lathe - Turret
      • Live Tooling
    • Tool Changer
      Tool Changer Shop All
      • Side Mount
      • Umbrella
    • Chip Management
      Chip Management Shop All
      • Multi Auger
      • Single Auger
    • Coolant
      Coolant Shop All
      • Auxiliary Filter
      • HPC-300 (Lathe)
      • HPC-1000 (Lathe)
      • Oil Skimmer
      • Standard Coolant
      • TSC-300 (Mill)
      • TSC-1000 (Mill)
      • Coolant Refill
      • Loc-Line
    • Counterbalance
      Counterbalance Shop All
      • Charge & Discharge Hose
    • Electrical Cabinet
      Electrical Cabinet Shop All
      • Fans
      • Filters
      • Upgrade Kits
    • Enclosure
      Enclosure Shop All
      • Accessories
      • Air Nozzle
      • Decals
      • Door Bumpers
      • Lighting
      • Windows, Gaskets, & Weather Strip
      • Chip & Coolant Management
    • Hydraulics
      Hydraulics Shop All
      • Filters
      • Gauges
      • Heat Exchanger
      • Hoses
    • Lubrication
      Lubrication Shop All
      • Bijur Mechanical Lubrication
      • Minimum Lubrication
    • Maintenance
      Maintenance Shop All
      • Grease, Oil, & Sealants
    • Pendant
      Pendant Shop All
      • Floppy Disk & USB
      • Keypad
      • Keys
      • Lens
      • Gaskets & Seals
    • Probing
      Probing Shop All
      • Mill Probing
      • Lathe Tool Presetter
    • Rotary
      Rotary Shop All
      • Rotary Gaskets & Seals
    • Spindles
      Spindles Shop All
      • Couplings
      • Gaskets & Seals
      • Spindle Motor Drive
      • Gearbox Drive
      • Tool Release Piston
    • Tailstock
      Tailstock Shop All
      • Handles
×

Search Results

Web Pages

Images

    • <
    • 1
    • >
MyHaas Welcome,
!
Haas Tooling Guest Order History MyHaas/HaasConnect Sign In Register Haas Tooling My Account Order History Return History MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. Suomi
    16. Norsk
    17. الإنجليزية
    18. български
    19. Hrvatski
    20. Ελληνικά
    21. Română
    22. Slovenský
    23. Slovenščina
    24. 한국어
    25. 日本語
    26. Українська
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

TRT210

  1. Rotaries & Indexers
  2. 5-Axis Rotaries
  3. TRT210

TRT210

    CNY ONLY
Not Currently Available In Your Region
230 mm Tilting Rotary Table

Our redesigned TRT210 tilting rotary table not only puts 5-axis capabilities well within reach of the average job shop, but its new smaller size also provides greater mounting flexibility than its predecessor. We’ve completely redesigned the TRT210 to create a much more compact and versatile 5-axis solution for mid-size mills. The new unit easily fits on one end of a machine’s table, leaving the remainder open for additional fixtures or vises.    

Note: Requires a Haas mill with 4th- and 5-axis drive and NGC software version 100.21.000.1130 or later for full 4th- and 5th-axis operation.

  • Add 4- and 5-axis capabilities to your machine
  • Compact size fits easily into mid-size mills
  • Alternative platters available: zero point, A1-6, T-slot  
  • Easy plug-and-play connection to Haas machines
  • Industry-leading performance and capabilities
  • 1 Spindles
  • 230 mm Platter Size
  • 210 ft-lb Max Torque
  • 100 °/sec Max Speed

美元价格不包括关税、报关费用、保险费、增值税及运费。
USD prices DO NOT include customs duty, customs fees, insurance, VAT, or freight.

人民币价格包含关税、报关费用、货运保险和增值税, 但不包括运费。
CNY prices include customs duty, customs fees, insurance, and VAT. DOES NOT include freight.

* V Model Machines are only available in CNY pricing
Compare Machines
EXPLORE ALL INVENTORY
Compare Machines
BUILD & PRICE
Contact Distributor
  • Build-&-Price
  • Machine Info
  • Specs
  • Rotary Fit chart

AVAILABLE OPTIONS

TECHNICAL DOCUMENTS

VIDEOS

CUSTOMER TESTIMONIALS

RELATED PRODUCTS

Standard Features

The Haas Control

  • Direct Control by Mill CNC

Product Options

  • Rotary Cable Support

Workholding

  • 230 mm Platter
Available Options

* Not all options are compatible with each other. Some options may require the purchase of additional options, or may include additional options at no charge. Please use our Build-&-Price tool to determine option compatibility, and configure your machine.

Automation Options
Recently Updated

Air Clamping Provisions


Two Air Clamping Provisions are available that allow you to operate aftermarket pneumatic clamping systems on your Haas tilting rotary table. Both provisions include a pneumatic rotary union and all necessary hard lines to provide two auxiliary air ports through the center of the rotary platter. Our manual provision includes a toggle valve and required air lines for actuating a Haas Air Vise manually. Our automatic provision includes a foot pedal and M codes (M70, M71) for actuating a Haas Air Vise automatically.

VIEW MANUAL PROVISION
VIEW AUTOMATIC PROVISION
PLATTER OPTIONS for your TRT210

SEVERAL PLATTER STYLES ARE AVAILABLE

Bolt-Hole

A1-6

Zero Point

Product Image

T-Slot Platter, 210 (T-SLOT PLATTER-210)

Optional platter for the TRT210

    CNY ONLY
Learn More Build & Price
Product Image

A1-6 Platter, 210 (A1-A6 PLATTER-210)

Optional platter for the TRT210

    CNY ONLY
Learn More Build & Price
Product Image

Zero Point Kit, Manual (ZERO PNT KIT-MANUAL)

Manual workholding system for the TRT210

    CNY ONLY
Learn More Build & Price
Product Image

Zero Point Kit, Auto (ZERO PNT KIT-AUTO)

Automatic workholding system for the TRT210

    CNY ONLY
Learn More Build & Price
TECHNICAL DOCUMENTS
  • 3D Model (ZIP)
  • Layout Drawing
  • Operator’s Manual
  • Rotary Series Flyer
  • Vise Options & Configurations Chart

*NOTE: Due to continual design improvements, 3D models and layout drawings may not be accurate to the latest production model.

HAAS VISE OPTIONS AND CONFIGURATIONS CHART

AIR VISES | HYDRAULIC VISES

Videos
Recently Updated

TRT210 Overview


The Haas TRT210 is the ideal plug-and-play option for compact 4th- and 5th-axis work on your Haas mid-size machine.

  • Standard 230 mm bolt-hole platter
  • Max speed of 100 degrees per second
  • Accuracy of ± 25 arc-seconds on the tilt axis, and ± 15 arc-seconds on the rotary axis
Recently Updated

The Redesigned TRT210


Our redesigned TRT210 tilting rotary table puts 5-axis capabilities well within reach of the average job shop and its new smaller size provides greater mounting flexibility than its predecessor. We’ve completely redesigned the TRT210 to create a more compact and versatile 5-axis solution for mid-size mills.

Haas Pneumatic Workholding
On this Apps Minute, Marcus showcases the new TRT210 Dual-Axis Rotary Table and also takes a look at some of the new workholding options that will be available at HaasTooling.com.
Rotary Platter Types
Haas offers a huge selection of 4th-axis and 5th-axis rotary tables, indexers, tilting rotaries, and trunnions. Check out our full lineup of rotaries.
Tilting Rotary Model Guide
See Haas' full lineup of tilting rotary tables. There's one available for any type of part.
HAAS TRT210 ZERO POINT WORKHOLDING OPTIONS
Here's a quick look at the Zero Point workholding options for Haas' 5-axis TRT210 tilting rotary table. These optional kits come in both Manual and Automatic versions depending on how you plan to load the interchangeable platters that support your part fixturing.
UNWIND YOUR HAAS ROTARY QUICKLY
Today, Mark solves an issue every Haas Rotary user faces at some point: How do I get my rotary back to zero quickly?
How to Program a SAFE TOOL CHANGE POSITION
Mark shows how to command a safe tool change position to avoid crashing a tool into your fixture or rotary. It’s all done with a simple program, and referenced with an M-code.
CYLINDRICAL ENGRAVING USING G47/G107
Easily hand-program 4th-axis engraving on your Haas mill – without a CAM system. With G47 and G107, engraving on a cylindrical part couldn’t be easier.
CUSTOMER TESTIMONIALS

TooHighPsi Performance

“In this video, I am using a 5-axis ‘swarf’ operation and 1/8" endmill to deburr the internal features on a set of our fuel rails. Normally, this would take a lot of man hours, because of how tricky these parts are to clean up, and how critical it is to have no burrs inside the rail. I really appreciate how versatile Haas machines are, and constantly look forward to getting more comfortable and complex with each new part. Also can’t wait to add another to the shop soon!” 

– Michael Sitar Jr. 

RELATED PRODUCTS

SMALLER WORK ENVELOPE

Haas TRT160

TRT160

160 mm Tilting Rotary Table

  • 1 Spindles
  • 160 mm Platter Size
  • 112 ft-lb Max Torque
  • 104 °/sec Max Speed
    CNY ONLY
Learn More Build & Price

LARGER SWING

Haas TR210

TR210

210 mm Dual-Axis Trunnion Table

  • 1 Spindles
  • 210 mm Platter Size
  • 210 ft-lb Max Torque
  • 60 °/sec Max Speed
    CNY ONLY
Learn More Build & Price

BIGGER PLATTER

Haas TRT310

TRT310

310 mm Tilting Rotary Table

  • 1 Spindles
  • 310 mm Platter Size
  • 300 ft-lb Max Torque
  • 75 °/sec Max Speed
    CNY ONLY
Learn More Build & Price
Platter S.A.E METRIC
Platter Diameter 9.10 in 230 mm
Max Weight on Platter 100 lb 45.4 kg
Part Swing Max 14.5 in 368 mm
Hole Pattern (2) 6-bolt patterns (2) 6-bolt patterns
Spindle - A (tilt) S.A.E METRIC
Max Speed 80 °/sec 80 °/sec
Torque (Continuous) 300 ft-lbf 407 Nm
Backlash 30 arc-sec 30 arc-sec
Center Height 7.650 in 193.31 mm
Gear Ratio 90:1 90:1
Timing 2:1  2:1 
Brake Torque @ 100 psi/6.9 bar 425 ft-lbf 576 Nm
Spindle - B (rotary) S.A.E METRIC
Max Speed 100 °/sec 100 °/sec
Torque (Continuous) 210 ft-lbf 285 Nm
Runout Max 0.0005 in 0.013 mm
Backlash 30 arc-sec 30 arc-sec
Center Height 7.025 in 178.44 mm
Pilot Bore Diameter 2.0000 in 50.800 mm
Gear Ratio 90:1 90:1
Timing 2:1  2:1 
Brake Torque @ 100 psi/6.9 bar 200 ft-lbf 271 Nm
Indexing - A (tilt) S.A.E METRIC
Travel 120 ° to 120- ° 120 ° to 120- °
Max Rotation/Step ± 120 ° ± 120 °
Resolution 0.001 ° 0.001 °
Accuracy (±) ± 25 arc-sec ± 25 arc-sec
Repeatability 10 arc-sec 10 arc-sec
Indexing - B (rotary) S.A.E METRIC
Travel 360 ° 360 °
Max Rotation/Step (with rotary control) 999.999 ° 999.999 °
Resolution 0.001 ° 0.001 °
Accuracy (±) ± 15 arc-sec ± 15 arc-sec
Repeatability 10 arc-sec 10 arc-sec
General S.A.E METRIC
Power Requirement 115 VAC ±10% @ 15 A 115 VAC ±10% @ 15 A
Operating Temp (max ambient) 100 °F 38 °C
Air Requirements S.A.E METRIC
Air Pressure Max 150 psi 10.3 bar
Dimensions - Shipping S.A.E METRIC
Export Crate 35.0 in x 23.0 in x 22.0 in 89 cm x 58 cm x 56 cm
Weight 480 lb 218.0 kg
HAAS ROTARY HAAS MACHINE ROTARY FIT TYPE WARNING
TRT210 EC-1600 POSITIVE FIT
TRT210 EC-1600ZT POSITIVE FIT
TRT210 VF-10/40 POSITIVE FIT
TRT210 VF-10/50 POSITIVE FIT
TRT210 VF-11/40 POSITIVE FIT
TRT210 VF-11/50 POSITIVE FIT
TRT210 VF-12/40 POSITIVE FIT
TRT210 VF-12/50 POSITIVE FIT
TRT210 VF-3 POSITIVE FIT
TRT210 VF-3SS POSITIVE FIT
TRT210 VF-3SSYT POSITIVE FIT
TRT210 VF-3YT POSITIVE FIT
TRT210 VF-3YT/50 POSITIVE FIT
TRT210 VF-4 POSITIVE FIT
TRT210 VF-4SS POSITIVE FIT
TRT210 VF-5/40 POSITIVE FIT
TRT210 VF-5/40XT POSITIVE FIT
TRT210 VF-5/50 POSITIVE FIT
TRT210 VF-5/50XT POSITIVE FIT
TRT210 VF-5SS POSITIVE FIT
TRT210 VF-6/40 POSITIVE FIT
TRT210 VF-6/50 POSITIVE FIT
TRT210 VF-6SS POSITIVE FIT
TRT210 VF-7/40 POSITIVE FIT
TRT210 VF-7/50 POSITIVE FIT
TRT210 VF-8/40 POSITIVE FIT
TRT210 VF-8/50 POSITIVE FIT
TRT210 VF-9/40 POSITIVE FIT
TRT210 VF-9/50 POSITIVE FIT
TRT210 VM-3 POSITIVE FIT
TRT210 VM-6 POSITIVE FIT
TRT210 VF-4-I POSITIVE FIT
TRT210 VF-4-V POSITIVE FIT
TRT210 VF-4-EU POSITIVE FIT
TRT210 VF-4-SE POSITIVE FIT
TRT210 VF-4SS-V POSITIVE FIT
TRT210 VF-6SS-V POSITIVE FIT
TRT210 VF-5/40-I POSITIVE FIT
TRT210 VF-3-V POSITIVE FIT
TRT210 VF-3SS-V POSITIVE FIT
TRT210 GR-510 ALTERNATIVE FIT: CAUTION ALTERNATIVE FIT: CAUTION This rotary fits this particular machine, but may require alternative fixturing for proper positioning, such as a sub-plate or alternate T-slot.
TRT210 GR-712 ALTERNATIVE FIT: CAUTION ALTERNATIVE FIT: CAUTION This rotary fits this particular machine, but may require alternative fixturing for proper positioning, such as a sub-plate or alternate T-slot.
TRT210 MINIMILL2 ALTERNATIVE FIT: CAUTION ALTERNATIVE FIT: CAUTION This rotary fits this particular machine, but may require alternative fixturing for proper positioning, such as a sub-plate or alternate T-slot.
TRT210 SMINIMILL2 ALTERNATIVE FIT: CAUTION ALTERNATIVE FIT: CAUTION This rotary fits this particular machine, but may require alternative fixturing for proper positioning, such as a sub-plate or alternate T-slot.
TRT210 TM-3 POSITIVE FIT
TRT210 TM-3P POSITIVE FIT
TRT210 VF-1 POSITIVE FIT
TRT210 VF-2 POSITIVE FIT
TRT210 VF-2-I POSITIVE FIT
TRT210 VF-2-SE POSITIVE FIT
TRT210 VF-2-V POSITIVE FIT
TRT210 VF-2SS POSITIVE FIT
TRT210 VF-2SS-V POSITIVE FIT
TRT210 VF-2SSYT POSITIVE FIT
TRT210 VF-2YT POSITIVE FIT
TRT210 VM-2 POSITIVE FIT
TRT210 VF-2YT-EU POSITIVE FIT
TRT210 VF-2SSYT-EU POSITIVE FIT
TRT210 VF-14/40 POSITIVE FIT
TRT210 VF-14/50 POSITIVE FIT
TRT210 TM-2 POSITIVE FIT
TRT210 TM-2P POSITIVE FIT
TRT210 VF-2SSYT-UK POSITIVE FIT
TRT210 VF-4SS-UK POSITIVE FIT
TRT210 VF-4SS-EU POSITIVE FIT
TRT210 VF-2YT-V POSITIVE FIT
TRT210 VF-2SSYT-V POSITIVE FIT
TRT210 VF-5SS-V POSITIVE FIT
TRT210 VF-5/40-V POSITIVE FIT
TRT210 VF-2YT-I POSITIVE FIT
TRT210 VF-2SS-I POSITIVE FIT
TRT210 VF-2SSYT-I POSITIVE FIT
TRT210 VF-4SS-I POSITIVE FIT
TRT210 VF-5SS-I POSITIVE FIT
TRT210 DC-2/40 POSITIVE FIT
TRT210 VF-7SS POSITIVE FIT
TRT210 VF-8SS POSITIVE FIT
TRT210 VM-8 POSITIVE FIT

Need help finding the right machine?

Build & Price

Let us help you find the right one for your shop.

Get Started

Need More Information?

If you would like more information about how a new Haas machine can bring your products to life, please share your contact information.

Language Preference :
Loading

All prices and specifications subject to change without notice. Freight, rigging, state & local taxes, vendor installation charges, and dealer installed accessories are not included. Not responsible for misprints or typographical errors. Machines shown with optional equipment. Actual product appearance may differ.

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

美元价格不包括关税、报关费用、保险费、增值税及运费。
USD prices DO NOT include customs duty, customs fees, insurance, VAT, or freight.

人民币价格包含关税、报关费用、货运保险和增值税, 但不包括运费。
CNY prices include customs duty, customs fees, insurance, and VAT. DOES NOT include freight.

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

HAAS TOOLING ACCEPTS THE FOLLOWING:

  • Service & Support
  • Owners
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Rotary Repair Request
  • Pre-Install Guides
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • About Haas
  • DNSH Statement
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Haas Tooling Terms & Conditions
  • Privacy
  • Warranty
  • Haas Community
  • Haas Certification Program
  • Haas Motorsports
  • Gene Haas Foundation
  • Haas Technical Education Community
  • Events
  • Join the Conversation
  • Facebook
  • X
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
  • TikTok
© 2025 Haas Automation, Inc – CNC Machine Tools

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

2800 Sturgis Rd., Oxnard, CA 93030
Toll Free: (888) 817-4446 / Fax: 805-278-8554