My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
  • machines Main Menu
    • Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Pocket Mill
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • 3+2 Positioning Machines
    • Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Haas Bar Feeders
    • Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automatic Parts Loaders
      • Automation Models
    • Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
      • Control Simulator, Standard
      • Control Simulator, Premium
    • Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Knee Mill
      • Haas Manual Lathes
      • Haas Saws
    • Fabrication Machines
      Fabrication Machines
      Fabrication Machines View All
      • Fabrication Machines
      • Laser Cutting Machines
      • CNC Press Brakes
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
      • Haas Value Option Packages (VOP) Journey
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
      • DC-1 Drill Center
      • CNC Sales News
      • Do More With Your Haas
    • View All
    • View All
      • contact-us-test
      • 4 - AUTOMATION SYSTEMS
      • Carousel-V2
      • expert test
      • Demo_Day_Trident-test
      • Link Test
      • image-sale-tag-test
      • article-list-test
      • Haas 25 kg Robot Package
      • test-algolia-page
    • View All
    • View All
    • View All
    • View All
      • calc-test
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
  • Haas Service Parts Main Menu
My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

VR-9

  1. Vertical Mills
  2. VR Series
  3. VR-9

VR-9

    CNY ONLY
Not Currently Available In Your Region

For the best pricing in your area, contact your local Haas Factory Outlet.

5-Axis Vertical Machining Center; 84" x 40" x 42", 2-axis head

Haas VR Series VMCs are the perfect solutions when your 5-axis parts are too large to rotate using traditional rotary tables and trunnions. Each VR Series machine features a large T-slot table that easily supports large workpieces and fixtures, and a powerful 2-axis gimbaled spindle head that provides access to nearly any angle on the part for complex shapes, undercuts, and 5-side machining.

  • Dual-axis spindle head 
  • ±245° of C-axis rotation, ±120° of B-axis tilt
  • 5-axis simultaneous machining
  • Powerful axis brakes for rigid 3+2 machining
  • HSK-A63 taper
  • Includes Tool Center Point Control

See Available Stock

Current Lead Time

Filters

  • HSK-A63 Taper
  • 5 Axis
  • 20k RPM
  • 50+1 Tool Capacity
Compare Machines
EXPLORE ALL INVENTORY
Contact Distributor

Note: Spindle-nose-to-table dimensions (minimum and maximum) will vary with the orientation of the spindle. See Machine Layout Drawing.
 

Compare Machines
BUILD & PRICE
Contact Distributor
  • Build-&-Price
  • Specs
  • Automation
  • Details
  • Machine Info

Travels S.A.E METRIC
X Axis 84.00 in 2134 mm
Y Axis 40.00 in 1016 mm
Z Axis 42.00 in 1067 mm
Spindle S.A.E METRIC
Max Rating 29.0 hp 21.6 kW
Max Speed 20000 rpm 20000 rpm
Max Torque 20.0 ft-lbf @ 7500 rpm 27.0 Nm @ 7500 rpm
Drive System Integral Spindle/Motor Integral Spindle/Motor
Taper HSK-A63 HSK-A63
Bearing Lubrication Grease Packed Grease Packed
Cooling Liquid Cooled Liquid Cooled
B Axis - Tilt S.A.E METRIC
Travel 120 ° to 120- ° 120 ° to 120- °
Max Speed 112 °/sec 112 °/sec
Torque (Continuous) 470 ft-lbf 639 Nm
Brake Torque 454 ft-lbf 616 Nm
C Axis - Rotation S.A.E METRIC
Travel ± 245 ° to 245- ° 245 ° to 245- °
Max Speed 208 °/sec 208 °/sec
Torque (Continuous) 285 ft-lbf 386 Nm
Brake Torque 442 ft-lbf 600 Nm
Table S.A.E METRIC
Length 84.0 in 2134 mm
Width 36.0 in 914 mm
T-Slot Width 0.626 in to 0.630 in 15.90 mm to 16.00 mm
T-Slot Center Distance 4.92 in 125 mm
Number of Std T-Slots 7 7
Max Weight on Table (evenly distributed) 4000 lb 1814 kg
Feedrates S.A.E METRIC
Max Cutting 500 ipm 12.7 m/min
Rapids on X 600 ipm 15.2 m/min
Rapids on Y 600 ipm 15.2 m/min
Rapids on Z 600 ipm 15.2 m/min
Axis Motors S.A.E METRIC
Max Thrust X 3400 lbf 15124 N
Max Thrust Y 3400 lbf 15124 N
Max Thrust Z 5600 lbf 24910 N
Tool Changer S.A.E METRIC
Type SMTC SMTC
Capacity 50+1 50+1
Max Tool Diameter (full)** 2.5 in 64 mm
Max Tool Diameter, Large (adjacent empty)** 5.0 in 127 mm
Max Tool Length (from gage line) 12.00 in 305 mm
Max Tool Weight 12.0 lb 5.4 kg
Tool-to-Tool (avg) 2.80 s 2.80 s
Chip-to-Chip (avg) 3.60 s 3.60 s
General S.A.E METRIC
Coolant Capacity 95 gal 360 L
Air Requirements S.A.E METRIC
Air Required† 4 scfm @ 100 psi 113.0 L/min @ 6.9 bar
Inline Air Hose 3/8 in 3/8 in
Coupler (Air) 3/8 in 3/8 in
Air Pressure Min 80 psi 5.5 bar
Electrical Specification S.A.E METRIC
Spindle Speed 20000 rpm 20000 rpm
Drive System Integral Spindle/Motor Integral Spindle/Motor
Spindle Power 29.0 hp 21.6 kW
Input AC Voltage (3 Phase) - Low 220 VAC 220 VAC
Full Load Amps (3 Phase) - Low 70 A 70 A
Input AC Voltage (3 Phase) - High* 440 VAC 440 VAC
Full Load Amps (3 Phase) - High* 35 A 35 A
Dimensions - Shipping S.A.E METRIC
Domestic Pallet 214.0 in x 120.0 in x 142.0 in 544 cm x 305 cm x 361 cm
Export Crate 214.0 in x 123.0 in x 144.0 in 544 cm x 313 cm x 366 cm
Weight 28300 lb 12840.0 kg
Domestic Pallet w/EC Option 214 in x 120 in x 143 in 544 cm x 305 cm x 363 cm
Export Crate w/EC Option 214 in x 123 in x 147 in 544 cm x 312 cm x 373 cm
Weight w/EC Option 28700 lb 13020 kg

NOTE: All specifications listed are for the standard machine configuration. Optional equipment may change the machine’s specifications.

*Haas machines are designed to operate on 220 VAC (200-240 VAC) power. An optional internal high-voltage transformer (380 - 480 VAC) is available for all models, except the Desktop Machines, CL-1, CM-1, and SR Series routers. This optional high-voltage internal transformer is not field installable; it must be ordered with the machine.

Haas machines destined for Europe and the UK are configured with an internal high-voltage non-isolated transformer to operate on 400 VAC, except the Desktop Machines, CL-1, CM-1, and SR Series routers. 

**Optional tool changers may have a different max tool size than the standard tool changer. Extra-large tools may require two adjacent pockets empty between tools. Click here for toolholder specifications.

ATTENTION! Optional high-performance spindles may have a higher power requirement than the standard spindle. However, if the spindle horsepower (kW) does not change, the power requirement remains the same. Verify the power requirement before running power for your machine.

† Air consumption on 40-taper DC Series machines may be higher, when Through-Tool Air Blast (TAB) is activated.

 

Standard Features

Spindles

  • 20,000-rpm Dual-Support Spindle, HSK-A63

Tool Changers

  • 50+1 Side-Mount Tool Changer, HSK

Probing

  • Wireless Intuitive Probing System

Chip & Coolant Management

  • High-Pressure Flood Coolant
  • Chip Auger
  • Window Air Blast
  • 95-Gallon Coolant Tank
  • Chip Tray Filter Kit
  • Single-Stage Coolant Pump
  • Chip Washdown Feature

The Haas Control

  • Control Widescreen Monitor
  • Large Remote Jog Handle with Touchscreen Display
  • Ethernet Interface
  • WiFi Connection for the Haas Control
  • CNC Control Cabinet Cooler
  • Power Surge Protection
  • Early Power-Failure Detection Module
  • Second Home Position
  • Advanced Tool Management
  • Media Display M-Code; M130
  • HaasConnect: Remote monitoring
  • HaasDrop
  • Dynamic Work Offsets and Tool Center Point Control
  • Rigid Tapping
  • Standard Program Memory, 1 GB
  • ECO Mode

Product Options

  • 8" Extended Z-Axis Clearance
  • Stainless Steel Way Covers
  • Camera Monitor System, Single
  • Phone Charging Stand

Shipping

  • Lifting Provision

Warranty

  • 1-Year Standard Warranty
Available Options

* Not all options are compatible with each other. Some options may require the purchase of additional options, or may include additional options at no charge. Please use our Build-&-Price tool to determine option compatibility, and configure your machine.

Automation Options

ANSWERS TO YOUR CONCERNS ABOUT ADDING A HAAS ROBOT: It won’t take up much space, cost a ton of money, or take weeks to integrate. 

SPACE EFFICIENT

COST EFFECTIVE

EASY TO INTEGRATE

EASY TO LEARN

Overview

The Haas VR Series machines combine an upgraded version of the integrated gimbal spindle used on our GM-2-5AX, with our extremely popular VF Series VMCs. The result is a very versatile full 5-axis machine tool.

This is a very different machine tool compared to our previous versions of the VR Series machines. The main technical difference is the rotary axis configuration. The previous generation VR Series machines used an A-axis mounted on a B-axis to support the spindle, whereas this new version is a B-axis mounted on a C-axis. This means that G-code programs developed for the discontinued VR machines are not compatible with the new versions, and post-processors will have to be modified to reflect the different axis configuration.

There are a number of technical details that make the VR Series mills very different from many other Haas 5-axis machines currently available. These differences are explained in the following blocks. Keep scrolling to get a better understanding of the capabilities of these unique 5-axis machines.

Spindle

The VR Series mills features a 20,000-rpm HSK-A63 integral-motor spindle. This upgraded spindle features 50% more power and 40% more torque than the HSK-F63 spindle in our GM-2-5AX. More power means more aggressive material removal is possible. This is not just a finishing machine!

While the high-speed spindle is best suited for aluminum, composites, and other non-ferrous materials, the increased power allows cutting a variety of steels. Balanced material removal rates can be achieved with modern high-efficiency milling techniques.

The 20,000-rpm speed allows for very high surface footage, for great finishes and small tools.  

The integral-motor spindle design allows for fast acceleration rates to get the spindle speed up and down quickly. Consult the torque chart for your application.

Gimbal Head

The VR Series mills are full 5-axis “gimbal head” machines, where both rotary axes are mounted on the Z-axis, and the spindle/cutting tool assembly rotates, while the workpiece is stationary on the machine table. This allows the cutting tool to point at any angle within the rotary-axis travel limits.

The dual-axis spindle head provides ±245 degrees of C-axis rotation and ±120 degrees of B-axis tilt, and has powerful pneumatic brakes on both axes for rigid 3+2 machining.

G268 Feature Coordinate System

Feature Coordinate System (G268) is a new feature in the Haas control unique to this “gimbal head” style machine. By definition, the work plane is perpendicular to the spindle centerline. On most other Haas 5-axis milling machines, the spindle centerline is parallel to the Z-axis, so no matter the orientation of a workpiece mounted on a rotary table, the work plane is perpendicular to the Z-axis. This assumes that fixed angle heads are not being used . . . more on that later.

G268 Feature Coordinate System (continued)

Now that the spindle centerline (cutting tool) can tilt to virtually any angle, we created G268 Feature Coordinate System to simplify programming of planar toolpaths in tilted work planes, including canned cycles, circular interpolation, and cutter compensation.

Command G268 with X-, Y-, and Z-axis coordinates in the Workpiece Coordinate System to establish the zero point of a new Feature Coordinate System. The tilted work plane angle will be perpendicular to the current tool axis direction using the actual tool axis angles (B and C axes on VR Series machines). The tool axis direction may also be defined using optional address codes I, J, K with G268. This alternative method of defining the angles allows the use of G268 Feature Coordinate System with fixed-angle heads on 3-axis milling machines, as well as 2- and 3-axis lathes.

Refer to the Operator’s Manual for more details on G268.

G253 Orient Spindle Normal to Feature Coordinate System

G253 Orient Spindle Normal to Feature Coordinate System simplifies the programming of tilted work planes when using multiple tools in the same tilted plane.

When G268 (Tilted Work Plane) is active, the tool axis direction and Feature Coordinate System are stored in the control. When work is finished with a particular cutting tool in the tilted plane, you can retract to a safe position, and command a tool change. Once the tool is changed and repositioned to a safe location, command G253 (Orient Spindle Normal to Feature Coordinate System) to return the tool axis to the tilted work plane. There is no need to cancel the tilted work plane and define it again for the next tool, just because you performed a tool change. 

Vector Jogging

Machines with gimbal heads need a way to jog along the tool axis vector. Activate Vector Jogging mode by pressing the letter keys [V], then [J] followed by the [HANDLE JOG] key. Jogging can only occur by rotating the handle jog wheel. Exit Vector Jog mode by pressing one of the single-axis jog keys. Machines without a gimbal head but fitted with fixed-angle-head toolholders allow the user to enter the fixed angle after entering Vector Jog mode.

The Vector Jogging feature aids in recovery from a power outage while drilling a hole at an angle. When power is restored, the control knows that the rotary axes were not zero, so it activates RECOVERY mode. Vector Jogging is used to remove the cutting tool from the workpiece before running the Power Up/Restart function to home the machine axes. This even works for tap recovery, if the machine was in a tapping cycle when the power failed.

Safe Zone Calibration for Crash Protection

 

The design of gimbal head machines makes them very useful for many applications, but the same features that make them useful, also make them more susceptible to a crash. The fact that the rotary axes can point cutting tools at virtually any angle, means the safe travel limits of this machine are dynamic, and change with machine position. Multiple axes are both involved in, and limited by, the definition of these limits.

The VR machines have permanent elements (see above left and right) that can potentially be involved in a crash, like the machine table, machine column, spindle head, tool changer, and machine bridge. It also has NON-permanent elements to consider, like tool length and part dimensions on the table.

The goal is to eliminate the possibility of a crash between permanent elements of the machine.

 

The VR Series software defines these potential crash zones, and stores their positions, based on data gathered during the probe calibration and Safe Zone calibration cycles.

Once established, the control prevents motion into the restricted zones, based on the current and upcoming position commands of all axes.

The simplest example is shown below. The Z-axis travel is maximized, so machining with the B-axis rotated to 90-degrees (image below, left) can be done as close to the machine table as safely possible. The problem is that the spindle nose could be commanded to run into the table if the B-axis is at zero degrees (image below, right). The Safe Zone feature limits Z-axis travel when the B-axis is at zero, and removes the Safe Zone travel limit when the B-axis is a 90-degrees (or minus 90-degrees).

AVAILABLE OPTIONS

TECHNICAL DOCUMENTS

VIDEOS

CUSTOMER TESTIMONIALS

RELATED PRODUCTS

Standard Features

Spindles

  • 20,000-rpm Dual-Support Spindle, HSK-A63

Tool Changers

  • 50+1 Side-Mount Tool Changer, HSK

Probing

  • Wireless Intuitive Probing System

Chip & Coolant Management

  • High-Pressure Flood Coolant
  • Chip Auger
  • Window Air Blast
  • 95-Gallon Coolant Tank
  • Chip Tray Filter Kit
  • Single-Stage Coolant Pump
  • Chip Washdown Feature

The Haas Control

  • Control Widescreen Monitor
  • Large Remote Jog Handle with Touchscreen Display
  • Ethernet Interface
  • WiFi Connection for the Haas Control
  • CNC Control Cabinet Cooler
  • Power Surge Protection
  • Early Power-Failure Detection Module
  • Second Home Position
  • Advanced Tool Management
  • Media Display M-Code; M130
  • HaasConnect: Remote monitoring
  • HaasDrop
  • Dynamic Work Offsets and Tool Center Point Control
  • Rigid Tapping
  • Standard Program Memory, 1 GB
  • ECO Mode

Product Options

  • 8" Extended Z-Axis Clearance
  • Stainless Steel Way Covers
  • Camera Monitor System, Single
  • Phone Charging Stand

Shipping

  • Lifting Provision

Warranty

  • 1-Year Standard Warranty
Available Options

* Not all options are compatible with each other. Some options may require the purchase of additional options, or may include additional options at no charge. Please use our Build-&-Price tool to determine option compatibility, and configure your machine.

Automation Options
TECHNICAL DOCUMENTS
  • 3D Model (ZIP)
  • Installation Guide
  • Anchoring Template
  • Layout Drawing
  • Torque Chart
  • Operator’s Manual

*NOTE: Due to continual design improvements, 3D models and layout drawings may not be accurate to the latest production model.

HSK Technical Details and Troubleshooting
Haas Automation Inc. - CNC Machine Tools Vertical Mills | VMC | Haas CNC Machines | Haas Automation VR Series – 2-Axis Spindle Models VR-9 | 5-Axis Mill | HSK-Taper | Vertical Mills – Haas CNC Machines

VR-9 | 5-Axis Mill | HSK-Taper | Vertical Mills – Haas CNC Machines

- Jump to Section - Back to Top
Recently Updated

HSK - Spindle - Troubleshooting Guide


TG0073

Revision A - 07/2025

Introduction

The HSK-A63 option has been integrated into our previous 40T 15k inline spindle design, and this will be built on our production floor.  The HSK-A63 utilizes clamping unit style B by OTT-JAKOB. The HSK-63A spindle option is currently available on the EC-400, EC-500, VC-400/SS, UMC-1000/SS, the VM-2, VM-3, and VM-6 with optional max speeds of 12,000 or 15,000 RPM

The HSK-F63 option  is only available on the GR-712- 5AX and the GM-2-5AX. This model will have a max speed of 25,000 RPM.

The HSK-A63 option is available on the VR Series and the GM-2-5AX. This model will have a max speed of 20,000 RPM. 

The HSK-A100 option is available on the HDC-3-5AX . The HSK-A100 utilizes a collet by Rohm. This model will have a max speed of 6,000 RPM. 

     The HSK type toolholders are unlike other tool-holding solutions we use in that they are hollow, shorter, and have a steeper shank.  The acronym HSK is translated from German as hollow taper shank.  Since they are hollow and shorter, they are lighter and have the ability to perform faster tool changes. They clamp the toolholder radially and axially, contacting the toolholder with the spindle face. HSK toolholders are in general more rigid and thus reduce any noise from resonant frequencies generated within the system.  This leads to reduced chatter and an overall exemplary toolholding system.

Refer to the Tool Holder and Pull Stud - Specification reference document for the HSK63A tool holder specifications.

How it Works

        The HSK unit clamps the tool holder from the inside using gripper segments [6] that hook onto a ramp within the toolholder [10].  They press outward and thus clamp force increases from centripetal force as the spindle increases in speed. 

WARNING: Never run an HSK spindle without a toolholder.  Centripetal force will damage the gripper segments.

The TRP (tool release piston) now has an additional switch that will sense if a tool is installed to the spindle or not.  It should not allow the spindle to run without a tool. It senses an extra groove that is installed to the guide release of the spindle.

      The clamping cone [4] screws onto the drawbar.  When the drawbar unclamps the gripper segments [6] will slide back along the ramp of the clamping cone and allow a tool to be removed or inserted.  They will then slide forward and expand when the drawbar clamps. The spacer unit [8] applies a pre-load to the segments that keeps them securely installed to the spindle shaft bore they sit in.  Push-out is set by tightening or loosening the clamping cone; the locking screw [5] then locks the clamping cone into place once push-out is set. The bronze bushing [2] secures in the clamping cone via a snap ring [1]. The bushing and lip seal [3] mate with a coolant tube, if there is one, inside of the tool holder. The other seals consist of two O-rings [7] and [9]. All of these components must be sufficiently greased or clamp force could be lost and the system will wear prematurely.

 

Symptom Table

Symptom Possible Cause  Corrective Action
Coolant has filled up inside the clamping unit. TSC was run. The tool holder had a coolant tube installed.  The tool was not a TSC tool. The lip seal in the clamping cone has failed.  Replace the lip seal.  Clean and lubricate the entire clamping unit.  Inspect the small o-ring near the drawbar threads as it may also need to be replaced.
TSC was run. A coolant tube was not installed in the tool holder. Clean and lubricate the entire clamping unit.
TSC was run. A correct tool holder and tool were used. The lip seal is damaged. Replace the lip seal.  Clean and lubricate the entire clamping unit.
 The coolant tube is loose in the tool holder, or the o-ring in the coolant tube had failed. Tighten the coolant tube, replace the o-ring as needed.  Clean and lubricate the entire clamping unit.
The clamping cone locking screw is difficult to tighten or loosen while setting pushout. The locking screw is installed backwards. Remove the clamping cone.  Remove the locking screw.  Turn the locking screw around and install it onto the clamping cone.  Install the clamping cone and set pushout.
The hex in the locking screw is damaged. Remove the clamping cone.  Remove the locking screw and replace it.  Install the clamping cone and set pushout.
Clamp force is low. Clamp force gauge is not set up properly or is malfunctioning. Measure clamp force with a second gauge to rule this out.
Pushout is incorrect. Adjust clamping cone positon to obtain the correct pushout distance.
Lubrication is failing. Lubricate the clamping unit gripper fingers and clamping cone.
Clamping unit components are worn. If pushout and lubrication are correct, inspect the clamping cone and gripper fingers for wear.  Replace as needed.
Drawbar springs have failed. This is very unlikely.  Do not assume this is the cause unless all other solutions have failed.
Tool holders are hard to remove from the taper. Pushout is set too low.  (When pushout is set too low clamp force may measure very high). Adjust clamping cone position to obtain correct pushout distance.
Gripper finger are loose in pushout condition.  This will only be noticed when the drawbar is actuated without a toolholder in the taper. Clamping unit space is bound up or its spring has failed. Disassemble the clamping unit, replace the spacer.  Inspect the backup ring and large o-ring, replace as needed.
Z-axis position accuracy is inconsistent after using a probing system. The tool probe was not seated correctly. Refer to the HSK - Spindle Probe Seating section below.

Clamping Unit Replacement and Pushout Adjustment

HSK Clamping Unit Replacement

Required Maintenance

WEEKLY:

  • Check the packing ring (lip seal) for wear
  • Check the gripper for damage, dirt, and for sufficient grease

  Note: HSK-A100 spindles should be re-greased monthly. 

  • Re-grease all edges of the clamping cone and gripper segments that contact each other
  •   Note: Do not mix grease (the spindle was assembled using METAFLUX grease: Metaflux paste 70-8508 or Metaflux spray 70.82 are acceptable). METAFLUX  product is not available from Haas Automation and can be purchased off-the-shelf
    •  If the unit is very dirty remove the clamping unit and clean thoroughly
    • Do not spray compressed air into the spindle clamping unit - it will blow out all the grease
    • Always leave a protective tool holder in the spindle that does not have through-holes to prevent contamination of the clamping unit
  • Perform approximately ten tool changes to distribute the grease evenly. 
  • Remove the tool holder from the spindle and, with a clean cloth, remove any lumps of visible grease.

6 MONTHS OR 200,000 TOOL CHANGES:

  • Measure the push-out in the unclamped position (10.5 mm +/- 0.1 mm; 0.41 in +/- .004 in)
    • Re-torque the locking screw through a clamped tool if you needed to adjust the push-out
  • Test clamp force (pull force):
    • HSK-A63: 2,835 - 4,050 lbs 
    • HSK-F63: 1,730 -  2,472  lbs
    • HSK-A100: 10,116 - 13,038 lbs
    • If clamp force is not met you may need to re-grease the clamping unit, replace broken gripper segments, or replace a worn drawbar. Troubleshoot accordingly.

WHEN DAMAGED:

  • Replace the packing ring (lip seal)
    • It's not necessary to remove the bronze bushing to replace the seal, use pliers to grip the seal

HSK - Spindle Probe Seating

When the probe is inserted into the spindle, it is possible that the probe may not be seated correctly. This will cause z-axis positioning errors for the cutting tools and may result in a scrapped part.

To avoid this problem, do the following:

  • Perform a tool change so that the probe is inserted by the double arm, not by hand.
  • After the probe has been loaded into the spindle check with a piece of paper that there is no gap between the probe and the spindle taper (see image to the right).
  • For Haas HSK A63 Spindle: If there is a small gap, refer to Set TRP Clamp Switch section in the HSK-A63 - Spindle Drawbar - Push Out procedure and adjust the clamp switch as described.

HSK tool loading

Push tool release.

Insert the tool holder into the spindle and if the face of the tool holder does not mate flush with spindle face the tool is not oriented properly. 

Remove the tool holder and rotate it 180 degrees.

Reinsert the tool holder and confirm the faces mate.

 WARNING: If a tool is inserted 180 degrees out the spindle will not rotate, however a tool change can be commanded which could cause a tool change failure or the tool to be dropped.

Special Tools Required

        All of the following tools need to be purchased in order to properly maintain and service our new HSK spindles.  These tools can be purchased off-the-shelf.  You can aquire these tools from anywhere you like, links are provided to give an example of the less common tools.  TAC Rockford and Advanced Machine Engineering Co. have good options for HSK tooling, and they also sell sturdy cases with different kit options to keep all of the tools together and protected. All tools need to be purchased in 63A and F versions or with adapters for each.  Keep tools calibrated and clean.

  • T-0118 HSK-A63 O-RING MANDREL TOOL W/ PACKING (Purchase only available through Haas Automation)
  • Clamp force (pull force) measurement tool to check drawbar and clamping unit clamp force
  • HSK-63A/F test bar (arbor/mandrel) to check taper accuracy
  • HSK-63A/F ER 32 collet for the ball bar test
  • HSK-63A/F balanced tool holder (plug) for running vibration tests
  • HSK-63A/F tool changer alignment tool (split tool) to align the spindle to the double arm
  • 5mm metric hex socket bit to torque the locking screw when adjusting pushout -  you want this to be long enough to put through a tool holder - see the HSK-A63 replacement procedure for details
  • M5 T-handle hex wrench for the locking screw
  • 24mm wrench for grabbing the flats on the clamping cone
  • HSK spindle taper wiper for cleaning the spindle taper
  • HSK spindle tool taper wiper for cleaning tool holders
  • METAFLUX paste 70-8508 only Warning: NEVER MIX GREASE TYPES
  • Dedicated re-greasing brush or METAFLUX spray can.  Keep clean and allow absolutely no contamination.
  • Hooked pick for removing o-rings
  • Pliers for removing the lip seal and spacer unit

HSK-A63 Service Parts

ITEM HAAS P/N
1 Requires Replacement of the Complete Clampling Unit (59-1695)
2 Requires Replacement of the Complete Clampling Unit (59-1695)
3 93-3137 (LIP SEAL COOLANT TUBE HSK-A63)
4 Requires Replacement of the Complete Clampling Unit (59-1695)
5 93-3139 (LOCKING SCREW HSK-A63)
6 93-3141 (GRIPPER FINGER SET HSK-A63)
7 93-3142 (SPACER GRIPPER FINGER HSK-A63)
8 93-3143 (RING BACK UP HSK-A63)
9 93-3144 (O-RING LARGE DRAWBAR HSK-A63)
10 93-3148 (O-RING SMALL DRAWBAR HSK-A63)

H-5AX - Spindle Warm-up

Daily Warm-Up

Warning: The spindle must be warmed up using the following procedure everyday before use.

25% of Max Speed 5 minutes 

50% of Max Speed 4 minutes 

75% of Max Speed 4 minutes 

100% of Max Speed 2 minutes 

 Note: Spindle orientation can be vertical or horizontal during warm-up.

 Note: Each machine uses specific tool holders. All tools must be balanced to the maximum RPM of the machines spindle model. Tool holder type and RPM values can be found in the introduction of the HSK - Spindle - Troubleshooting Guide. Refer to the maintenance section for correct tool holder maintenance.

Caution: Never operate the spindle without a tool holder. The machine will generate Alarm 973 - FIXTURE CLAMP FAILURE.

Storage Warm-Up (4-month period)

 Warning: The spindle must be warmed up using the following procedure if it has been idle for at least 4 months.

25% of Max Speed 15 minutes 

50% of Max Speed 4 minutes 

75% of Max Speed 4 minutes 

100% of Max Speed 2 minutes 

 Note: Spindle orientation can be vertical or horizontal during warm-up.

 Note: Each machine uses specific tool holders. All tools must be balanced to the maximum RPM of the machines spindle model. Tool holder type and RPM values can be found in the introduction of the HSK - Spindle - Troubleshooting Guide. Refer to the maintenance section for correct tool holder maintenance.

 Caution: Never operate the spindle without a tool holder. The machine will generate Alarm 973 - FIXTURE CLAMP FAILURE.

Resources

Product information including ceiling speed, transferrable torque, and replacement part numbers can be found in the following documentation and on the Advanced Machine & Engineering Co. website:
  • OTT-JAKOB HSK-B Clamping Unit Manual
  • OTT-JAKOB Grippers and Accessories Guide
VIDEOS

Choose the Right VR for You!

Take an in-depth look at the complete lineup of VR machines. Using a powerful 2-axis gimbaled spindle head, these large VMCs are perfect for 5th-axis parts that are too big for a traditional rotary or trunnion tables.

VR Cutting Capabilities

Haas Applications Engineer, Micah Babcock, describes the proper ways to use the VR series. With the unique spindle head that comes standard across the VR lineup, these machines require different programing strategies.

VR Cutting Demo

This VR cutting demo illustrates the performance and capabilities of the powerful 2-axis spindle head found on every VR Series machine: VR-8, VR-9, VR-11, and VR-14. The spindle features a rigid HSK-A63 taper, and provides ±120° of tilt and ±245° of rotation to access nearly any angle of a part for complex shapes, undercuts, and 5-side machining.

CUSTOMER TESTIMONIALS


FLOWSTATE AUTOMATION
A Division of Parts Shop MAX USA


“We purchased our VR-9 because it stood out for its versatile 5-axis capabilities, and to expand our business into producing vehicle widebody aerodynamic kits. This process requires a large work envelope, and this machine fits those needs, and has proven to handle the challenges of multi-axis freeform machining. Whether that’s cutting & 3D surfacing 50 lb high-density urethane molds for our thermoforming process, or finish trimming the ABS thermoformed parts using multi-axis swarf toolpaths. The fact that this machine was designed around the proven VF platform gives us confidence in its accuracy and repeatability.” – Chris Purceski

RELATED PRODUCTS

SMALLER WORK ENVELOPE

Haas VR-8

VR-8

5-Axis Vertical Machining Center; 64" x 40" x 42", 2-axis head

  • HSK-A63 Taper
  • 5 Axis
  • 20k RPM
  • 50+1 Tool Capacity
    CNY ONLY
Learn More Build & Price

3-Axis Alternative

Haas VF-940

VF-9/40

CNC Vertical Mill with 84" x 40" x 30" travels

  • 40 Taper
  • 3 Axis
  • 8.1k RPM
  • 30+1 Tool Capacity
    CNY ONLY
Learn More Build & Price

Larger Work Envelope

Haas VR-11

VR-11

5-Axis Vertical Machining Center; 120" x 40" x 42", 2-axis head

  • HSK-A63 Taper
  • 5 Axis
  • 20k RPM
  • 50+1 Tool Capacity
    CNY ONLY
Learn More Build & Price

Need help finding the right machine?

Build & Price

Let us help you find the right one for your shop.

Get Started

Need More Information?

If you would like more information about how a new Haas machine can bring your products to life, please share your contact information.

Language Preference :
Loading

All prices and specifications subject to change without notice. Freight, rigging, state & local taxes, and dealer installed accessories are not included. Not responsible for misprints or typographical errors. Machines shown with optional equipment. Actual product appearance may differ.

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

HAAS TOOLING ACCEPTS THE FOLLOWING:

  • Service & Support
  • Owners
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Rotary Repair Request
  • Pre-Install Guides
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • About Haas
  • Accessibility Statement
  • DNSH Statement
  • Export Compliance
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Haas Tooling Terms & Conditions
  • Privacy
  • Warranty
  • Haas Community
  • Haas Certification Program
  • Haas Motorsports
  • Gene Haas Foundation
  • Haas Technical Education Community
  • Events
  • Join the Conversation
  • Facebook
  • X
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
  • TikTok
© 2026 Haas Automation, Inc – CNC Machine Tools

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

2800 Sturgis Rd., Oxnard, CA 93030
Toll Free: (888) 817-4446 / Fax: 805-278-8554