Aluminum Table

   
Standard aluminum table for the GR-510

The GR-510 comes standard with a 122" x 53" x 1" (3099 x 1346 x 25 mm) aluminum table that can be machined, drilled, and tapped for any type of setup, or for holding very large materials using alternate workholding methods.

  • Machinable for a variety of workholding possiblities
  • 1" (25 mm) thick for durable use
  • Supports up to 6000 lb (2722 kg), evenly distributed

Talk to Us

If you would like more information about how a new Haas machine can bring your products to life, please share your contact information.

All prices and specifications subject to change without notice. Freight, rigging, state & local taxes, vendor installation charges, and dealer installed accessories are not included. Not responsible for misprints or typographical errors. Machines shown with optional equipment. Actual product appearance may differ.