MyHaas Welcome,
!
Haas Tooling Guest Order History MyHaas/HaasConnect Sign In Register Haas Tooling My Account Order History Return History MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
  • machines Main Menu
    • Haas Vertical Mills Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • Control Simulator
      • Mill Automatic Parts Loader
      • VMC/UMC Side-Loading Automatic Parts Loader
      • Compact Automatic Parts Loader
    • Product Image Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Haas Lathes Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Haas Bar Feeder V2
      • Lathe Automatic Parts Loader
    • Haas Horizontal Mills Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Haas Rotaries & Indexers Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Product Image Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automation Models
    • Haas Drill Centers Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
    • Haas Shop Equipment Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Bandsaw
      • Knee Mill
      • Surface Grinder, 2550
      • Surface Grinder, 3063
      • Laser Cutting Machine
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
    • View All
    • View All
      • 4 - AUTOMATION SYSTEMS
      • Mill Toolholding
      • Carousel-V2
    • View All
    • View All
    • View All
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
      Automation Accessories Shop Support Mill Toolholding Mill Cutting Tools Boring Systems Mill Workholding Lathe Toolholding Lathe Cutting Tools Lathe Workholding Package Kits ER Collets & Chucks Holemaking Threading Broaching Tombstones & Kits Manual Chucks For Milling Deburring & Abrasives Tool Presetter & Heat Shrinkers Storage & Handling Machine Maintenance Tooling Accessories Apparel & Accessories Measuring & Inspection Winner's Circle Winner's Circle Clearance Today's Hot Deals
    • Haas Tooling
    • Winner's Circle
      Winner's Circle Shop All
      • WINNERS_CIRCLE-1Y
    • Winner's Circle
      Winner's Circle Shop All
      • WC-1Y-EU
    • Today’s Hot Deals
      Today’s Hot Deals Shop All
      • Mill Toolholding
      • Mill Tooling
      • Measuring & Inspection
      • Boring Systems
      • Mill Workholding
      • Shell Mill Kits
      • Lathe Toolholding
      • Lathe Tooling
      • Lathe Workholding
      • ER Collets & Chucks
      • Holemaking
      • Threading
      • Broaching
      • Tool Storage
      • Apparel & Accessories
    • Clearance
      Clearance Shop All
    • Measuring & Inspection
      Measuring & Inspection Shop All
      • Probe Kits & Accessories
      • Edge & Center Finders
      • Comparative Measuring Gauges
      • Height Gauges
      • Calipers
      • Threaded Plug & Ring Gauges
      • Gauge Blocks
      • Pin Gauges
      • Drop Indicators
      • Dial Test Indicators
      • Bore Gauges
      • Indicator Accessories
      • V Blocks
      • Setup Blocks
      • Depth Measuring
      • Micrometers
      • Micrometer Accessories
      • Micrometer Kits
      • Bore Gauge Kits
      • Starter Kits
      • Indicator Kits
      • Caliper Kits
      • Toolholder Check Station
      • Height Setters
      • Coordinate Measuring Machines
    • Automation Accessories
      Automation Accessories Shop All
      • Cobot Kits
      • Cobot Kits
      • Protective Barriers
      • Grippers
      • Robot Cell Accessories
    • Shop Support
      Shop Support Shop All
      • Air Compressors
      • Laser Marking Machines
      • Bandsaw Blades
      • Bandsaw Accessories
      • Surface Grinding Wheels
      • Shop Equipment Accessories
    • Mill Toolholding
      Mill Toolholding Shop All
      • End Mill Holders
      • Shell Mill Holders
      • Shrink Fit Holders
      • ER Collet Chucks
      • Milling Chucks & Collets
      • NC Drilling Chucks
      • Pull Studs / Retention Knobs
      • Rotary Tool Holder & Tool Chuck Kits
      • Hydraulic Milling Chucks & Collets
      • Toolholder Attachments & Wrenches
      • Mill Broaching Holders
    • Mill Tooling
      Mill Tooling Shop All
      • Shell Mill Bodies
      • Milling Inserts
      • End Mills
      • Chamfer Mills & Inserts
      • Indexable End Mill Bodies
      • Ball End Mills
      • Chamfer End Mills
      • Roughing End Mills
      • Indexable Ball End Mills & Inserts
      • Shell Mill Kits
      • Chamfer Mill Kits
      • Indexable End Mill Kits
      • Dovetail Cutters
      • Indexable Dovetail Cutters
      • Engraving End Mills
      • Rotary Burrs / Die Grinding Bits
      • Keyseat Cutters
      • Corner Rounding End Mills
      • Slot Mill Bodies
      • CNC Router Bits For Wood
      • Indexable CNC Router Bits & Inserts
    • Boring Systems
      Boring Systems Shop All
      • Boring Heads & Cartridges
      • Boring Holders & Extensions
    • Mill Workholding
      Mill Workholding Shop All
      • Fixed-Jaw Vises
      • Self-Centering Vises
      • Adapter Plates
      • Vise Jaws
      • Vise Mounts & Fixtures
      • Vise Kits
      • Vise Parallels
      • Rotary Vise Kits
      • Fixture Clamps & Rails
      • Automated Workholding Kits
      • Tooling Fixture Subplates
      • Toolmakers' Vises
      • Clamp Force Gauges
      • Collet Fixtures
      • Angle Plates
    • Lathe Toolholding
      Lathe Toolholding Shop All
      • TL & CL Static Turning Holders
      • BOT Static Turning Holders
      • BMT Static Turning Holders
      • Live / Driven Turning Holders
      • Turning Holder Reduction Sleeves / Bushings
      • VDI Static Turning Holders
      • Turning Holder Accessories
    • Lathe Tooling
      Lathe Tooling Shop All
      • Cut-Off Tool Blocks & Blades
      • Cut-Off Tooling Kits
      • Turning Inserts
      • Grooving & Cut-Off Tools
      • Internal (ID) Grooving & Threading Tools
      • Threading Inserts
      • Threading Tools
      • Boring Bars / Internal (ID) Turning Tools
      • External (OD) Turning Tools
      • Cermet Turning Inserts
      • CBN Turning Inserts
      • Haas Notch Grooving & Threading Inserts
      • Haas Notch Grooving & Threading Tools
      • Micro Turning Tools
      • Desktop Lathe Tools
    • Lathe Workholding
      Lathe Workholding Shop All
      • Live Centers
      • Spindle Reduction Sleeves / Liners
      • Quick-Change Collets
      • Quick-Change Collet Chucks
      • 5C Collets
      • 5C Collet Sets
      • Lathe Jaw Boring Rings
      • Lathe Jaws
      • Bar Pullers
      • Scroll Chucks
      • Guide Pins
      • Collet Accessories
    • Package Kits
      Package Kits Shop All
      • Chip Clearing Fan Kits
      • Cutting Tool Kits
      • Indexable End Mill Kits
      • Cut-Off Tool Block & Blade Kits
      • Drill & Tap Kits
      • Indexable Drilling Kits
      • Shell Mill Kits
      • Chamfer Mill Kits
      • Rotary Tool Holder & Tool Chuck Kits
      • Lathe Starter Kits
      • Workholding Kits
      • Rotary Vise Kits
      • Vise Kits
      • 3-Jaw Chuck Kits for Mills
      • Tombstone Kits
      • Reduction Sleeve Kits
      • Automated Workholding Kits
      • Measuring & Inspection Kits
      • Starter Kits
      • Bore Gauge Kits
      • Caliper Kits
      • Indicator Kits
      • Micrometer Kits
    • ER Collets & Chucks
      ER Collets & Chucks Shop All
      • ER Straight-Bore Collets
      • ER Sealed Collets
      • ER Tap Collets
      • ER Collet Sets & Accessories
      • ER Collet Chucks
      • Straight Shank ER Collet Chucks
      • Straight Shank Keyless NC Drilling Chucks
    • Holemaking
      Holemaking Shop All
      • Carbide Drills
      • Indexable Drill Bodies
      • Indexable Drill Inserts
      • Modular Drill Bodies
      • Modular Drill Heads
      • Cobalt Drills & Sets
      • Center Drills
      • Reamers
      • Indexable Drilling Kits
      • Spot Drills
      • Spade Drill Bodies
      • Spade Drill Inserts
      • Countersinks
    • Threading
      Threading Shop All
      • Taps
      • Threading Inserts
      • Threading Tools
      • Thread Mills
      • Pipe Taps
      • Drill Tap Kits
    • Broaching
      Broaching Shop All
      • Broaching Tools
      • Broaching Inserts
    • Tombstones
      Tombstones Shop All
      • Tombstones
      • Tombstone Kits
      • Vise Cluster Towers
    • Manual Chucks For Milling
      Manual Chucks For Milling Shop All
      • 5C Indexer Chucks
      • 3-Jaw Chucks & Mounts for Mills
    • Deburring & Abrasives
      Deburring & Abrasives Shop All
      • Abrasive Pads
      • Deburr Tools
      • Deburr Wheels
      • Abrasive Sheets & Rolls
      • Sharpening / Lapping Stones
    • Tool Presetter & Heat Shrinkers
      Tool Presetter & Heat Shrinkers Shop All
      • Tool Presetting Machines
      • Shrink Fit Machines
    • Tool Storage
      Tool Storage Shop All
      • Tool Carts
      • Tool Tray
      • Tool Bags
    • Machine Maintenance
      Machine Maintenance Shop All
      • Spindle Test Bars
      • Levels
      • Refractometers
      • Machine Additives & Supplies
      • Machine Accessories
      • Machine Maintenance Kits
    • Tooling Accessories
      Tooling Accessories Shop All
      • Spindle & Toolholder Taper Cleaners
      • Haas Shop Lift
      • Toolholder Fixtures
      • CNC Chip Clearing Fans
      • Hammers & Mallets
      • Anti-Fatigue Mats
      • Layout Tools
      • Wrenches
      • Magnetic Tools
      • Torque Screwdrivers
      • Hand Cutting Tools
      • Shop Stools
      • Lifting Magnets
      • Safety Apparel
      • Cutting Tool Sharpeners
    • Apparel & Accessories
      Apparel & Accessories Shop All
      • Accessories
      • Apparel
    • HAAS TOOLING QUICK LINKS
      NEW PRODUCTS NEW PRODUCTS NEW PRODUCTS NEW PRODUCTS
      MOST POPULAR MOST POPULAR
      TOOLING PROMOS TOOLING PROMOS
      FINANCING & OPEN TERMS FINANCING & OPEN TERMS PAY BY INVOICE PAY BY INVOICE
      FAQs FAQs
      KITS CREATED FOR YOU KITS CREATED FOR YOU
  • Haas Service Parts Main Menu
      Automatic Pallet Changer Lathe Turret Tool Changer Chip Management Coolant Counterbalance Electrical Cabinet Enclosure Hydraulics Lubrication Maintenance Pendant Probing Rotary Spindle Tailstock
    • Haas Service Parts
    • Automatic Pallet Changer
      Automatic Pallet Changer Shop All
      • HMC - Automatic Pallet Changer
      • VMC - Automatic Pallet Changer
    • Lathe Turret
      Lathe Turret Shop All
      • Lathe - Turret
      • Live Tooling
    • Tool Changer
      Tool Changer Shop All
      • Side Mount
      • Umbrella
    • Chip Management
      Chip Management Shop All
      • Multi Auger
      • Single Auger
    • Coolant
      Coolant Shop All
      • Auxiliary Filter
      • HPC-300 (Lathe)
      • HPC-1000 (Lathe)
      • Oil Skimmer
      • Standard Coolant
      • TSC-300 (Mill)
      • TSC-1000 (Mill)
      • Coolant Refill
      • Loc-Line
    • Counterbalance
      Counterbalance Shop All
      • Charge & Discharge Hose
    • Electrical Cabinet
      Electrical Cabinet Shop All
      • Fans
      • Filters
      • Upgrade Kits
    • Enclosure
      Enclosure Shop All
      • Accessories
      • Air Nozzle
      • Decals
      • Door Bumpers
      • Lighting
      • Windows, Gaskets, & Weather Strip
      • Chip & Coolant Management
    • Hydraulics
      Hydraulics Shop All
      • Filters
      • Gauges
      • Heat Exchanger
      • Hoses
    • Lubrication
      Lubrication Shop All
      • Bijur Mechanical Lubrication
      • Minimum Lubrication
    • Maintenance
      Maintenance Shop All
      • Grease, Oil, & Sealants
    • Pendant
      Pendant Shop All
      • Floppy Disk & USB
      • Keypad
      • Keys
      • Lens
      • Gaskets & Seals
    • Probing
      Probing Shop All
      • Mill Probing
      • Lathe Tool Presetter
    • Rotary
      Rotary Shop All
      • Rotary Gaskets & Seals
    • Spindles
      Spindles Shop All
      • Couplings
      • Gaskets & Seals
      • Spindle Motor Drive
      • Gearbox Drive
      • Tool Release Piston
    • Tailstock
      Tailstock Shop All
      • Handles
×

Search Results

Web Pages

Images

    • <
    • 1
    • >
MyHaas Welcome,
!
Haas Tooling Guest Order History MyHaas/HaasConnect Sign In Register Haas Tooling My Account Order History Return History MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

UMC-500

  1. Vertical Mills
  2. Universal Machines
  3. UMC-500

UMC-500

    CNY ONLY
 
Not Currently Available In Your Region
5-Axis CNC Vertical Machining Center with 24" x 16" x 16" travels

5-axis machining is an effective means to reduce setups and increase accuracy for multi-sided and complex parts. The shorter travels and compact footprints of the Haas UMC-500 Series Universal Machining Centers make them perfect solutions for 3+2 machining and simultaneous 5-axis machining of smaller parts.

NOTE: The 95-gallon (360 L) coolant tank option requires a hopper-style chip bin to clear the tank and reach the chip conveyor discharge outlet.

  • 5-axis simultaneous machining
  • Powerful inline direct-drive spindle
  • Large capacity side-mount tool changer
  • Includes Wireless Intuitive Probing System

See Available Stock

Current Lead Time

Filters

  • 40 Taper
  • 5 Axis
  • 8.1k RPM
  • 30+1 Tool Capacity

美元价格不包括关税、报关费用、保险费、增值税及运费。
USD prices DO NOT include customs duty, customs fees, insurance, VAT, or freight.

人民币价格包含关税、报关费用、货运保险和增值税, 但不包括运费。
CNY prices include customs duty, customs fees, insurance, and VAT. DOES NOT include freight.

* V Model Machines are only available in CNY pricing
Compare Machines
EXPLORE ALL INVENTORY
Compare Machines
BUILD & PRICE
Contact Distributor
  • Build-&-Price
  • Machine Info
  • Automation
  • Details
  • Specs

AVAILABLE OPTIONS

TECHNICAL DOCUMENTS

VIDEOS

CUSTOMER TESTIMONIALS

RELATED PRODUCTS

Standard Features

Spindles

  • 8100-rpm Spindle

Tool Changers

  • 30+1 Side-Mount Tool Changer

Probing

  • Wireless Intuitive Probing System

Chip & Coolant Management

  • 55-Gallon Coolant Tank
  • Multi-Stage Coolant Pump

The Haas Control

  • Control Widescreen Monitor
  • Large Remote Jog Handle with Touchscreen Display
  • Ethernet Interface
  • WiFi Connection for the Haas Control
  • CNC Control Cabinet Cooler
  • Power Surge Protection
  • Early Power-Failure Detection Module
  • Second Home Position
  • Advanced Tool Management
  • Media Display M-Code; M130
  • HaasConnect: Remote monitoring
  • Safe Run
  • HaasDrop
  • Dynamic Work Offsets and Tool Center Point Control
  • Rigid Tapping
  • Standard Program Memory, 1 GB

Product Options

  • Rotary Scales
  • Top Cover for UMC Series
  • Phone Charging Stand

Tooling & Fixturing

  • Rectangle Grid Fixture Plate, UMCs

Warranty

  • 1-Year Standard Warranty
Available Options

* Not all options are compatible with each other. Some options may require the purchase of additional options, or may include additional options at no charge. Please use our Build-&-Price tool to determine option compatibility, and configure your machine.

Automation Options
Recently Updated

10+1 or 20+1 Pallet Pool


Add a pallet pool to your UMC-500 or UMC-500SS to take your production to the next level. With 10 or 20 additional pallets, you can ensure your machine will be running “lights out.”

10-STATION
20-STATION
TECHNICAL DOCUMENTS
  • 3D Model (ZIP)
  • Installation Guide
  • Layout Drawing
  • CDF Conveyor Layout Drawing
  • Torque Chart
  • Operator’s Manual
  • UMC SERIES FLYER
  • Automatic Workholding and Configuration Chart
  • Automation Options And Configurations chart

*NOTE: Due to continual design improvements, 3D models and layout drawings may not be accurate to the latest production model.

UMC COMPARISON – Work Envelope ≠ Machine Travels

In 5-axis machining, your part and workholding must be able to rotate and tilt within the workspace, allowing you to reach all areas of the part, without interference or collisions. This yields a cylindrical work envelope that is smaller than the machine travels.

DOWNLOAD COMPARISON

HAAS VISE OPTIONS AND CONFIGURATIONS CHART

AIR VISES | HYDRAULIC VISES

VIDEOS
Recently Updated

5-Axis vs. 3-Axis Machining


Which machine is right for the job? See what it takes to machine a multisided part on both a 3-axis and 5-axis machine. Jon Nelson walks you through the workholding, tooling, and setups needed for both machining types for cutting complex parts.

Recently Updated

UMC-500 Machine Overview


The Haas UMC-500 combines the 5-axis capability of our industry-leading UMC-750, with the design improvements of our larger UMC-1000, to create powerful 5-axis solution with a footprint just slightly larger than a VF-2.

Recently Updated

AUTOMATE YOUR PRODUCTION!


The Haas Automatic Parts Loader is a simple and affordable way to automate part production and boost productivity. It is designed and built exclusively for the UMC-500 and UMC-500SS, and connects directly to the Haas control.

LEARN MORE
CUSTOMER TESTIMONIALS

Actron Engineering

“The UMC-750 and 500 allow us to rotate the part in such a way that we can go in and do deep pocketing work using longer tools.”

– John Staszewski, President, Actron Engineering

Rimeco Products

“We specialize in aerospace and defense parts. Our Haas machines allow us to do high-speed machining. When we got our first UMC-500, we realized we could add our quick clamp system, which was invented by my dad and uncle, onto that UMC, just by modifying it a little bit so the air comes in a little differently. There is a rotary swivel on it, and now we can take our fixtures that we’ve been using for 20 years and put them right on our UMC-500, and continue to machine just as we have in the past, but now with the capability of the 5-axis, it’s just more efficient.”

– John Ribic, President

Cat-Wood Metalworks

“The versatility of the UMC-500SS is untouchable. It has saved us so much time with our operations. That is why we have 3 of them now. I ran a very familiar job on our first 5-axis, and after seeing how easy it was, that is when we bought two more. With the probing and tool break checks, you don’t have to check on the machine until it’s done. With the 5-axis machines, we’re doing the same amount of work, we’re just getting it done a lot faster.”

– A.J Rolling, Owner 

 

 

Hyperion Technology Group

Hyperion Technology Group specializes in advanced sensory equipment for military and commercial applications. Manufacturing key components in-house for the systems they engineer has been a key part of their success, and in that effort, they consider Haas one of their partners.

Today, Hyperion’s machine shop is filled exclusively with Haas CNCs, including a UMC-500SS 5-axis universal machining center, a VF-6SS large-capacity vertical machining center, and two medium-capacity milling machines, a VF-3SS and VF-4SS. They also have a Haas TL-2 toolroom lathe.

 

Holzman Machine

Holzman Machine, LLC found its niche machining complex 5-axis parts for aerospace using Haas UMC 5-axis machining centers. Recently, they took their 5-axis production to the next level by adding a UMC-500 integrated with an Automatic Parts Loader to run stainless steel parts lights-out and on weekends.

 

 

 

Customer Spotlight - Pragmatic Manufacturing

Having purchased more than 20 Haas CNCs in a former business venture, the management team at Pragmatic Manufacturing decided to standardize on Haas mills and lathes from day one. Now celebrating 5 years in business, Pragmatic Manufacturing has become a leader in serving the aerospace and defense industries.

 

Customer Spotlight - Straton Industries

Straton Industries has been using Haas CNC machine tools for the last 5 years to machine parts for aerospace and space exploration. They started with a UMC-750 5-axis universal machining center, and have since added five more Haas machines, including two UMC-500SS 5-axis universal machining centers, two EC-1600ZT horizontal machining centers, and an ST-20Y turning center. 

 

 

 

RELATED PRODUCTS

LARGER WORK ENVELOPE

Haas UMC-750

UMC-750

5-Axis CNC Vertical Mill with 30" x 20" x 20" travels

  • 40 Taper
  • 5 Axis
  • 8.1k RPM
  • 30+1 Tool Capacity
    CNY ONLY
Learn More Build & Price

DIFFERENT APPROACH

Haas VF-2TR

VF-2TR

Trunnion CNC Vertical Mill with 30" x 16" x 20" travels

  • 40 Taper
  • 5 Axis
  • 8.1k RPM
  • 30+1 Tool Capacity
    CNY ONLY
Learn More Build & Price

HIGHER PRODUCTION

Haas UMC-500

UMC-500SS

Super-Speed 5-Axis CNC Vertical Machining Center with 24" x 16" x 16" travels

  • 40 Taper
  • 5 Axis
  • 12k RPM
  • 30+1 Tool Capacity
    CNY ONLY
Learn More Build & Price
Standard Features

Spindles

  • 8100-rpm Spindle

Tool Changers

  • 30+1 Side-Mount Tool Changer

Probing

  • Wireless Intuitive Probing System

Chip & Coolant Management

  • 55-Gallon Coolant Tank
  • Multi-Stage Coolant Pump

The Haas Control

  • Control Widescreen Monitor
  • Large Remote Jog Handle with Touchscreen Display
  • Ethernet Interface
  • WiFi Connection for the Haas Control
  • CNC Control Cabinet Cooler
  • Power Surge Protection
  • Early Power-Failure Detection Module
  • Second Home Position
  • Advanced Tool Management
  • Media Display M-Code; M130
  • HaasConnect: Remote monitoring
  • Safe Run
  • HaasDrop
  • Dynamic Work Offsets and Tool Center Point Control
  • Rigid Tapping
  • Standard Program Memory, 1 GB

Product Options

  • Rotary Scales
  • Top Cover for UMC Series
  • Phone Charging Stand

Tooling & Fixturing

  • Rectangle Grid Fixture Plate, UMCs

Warranty

  • 1-Year Standard Warranty
Available Options

* Not all options are compatible with each other. Some options may require the purchase of additional options, or may include additional options at no charge. Please use our Build-&-Price tool to determine option compatibility, and configure your machine.

Automation Options

ANSWERS TO YOUR CONCERNS ABOUT ADDING A HAAS ROBOT: It won’t take up much space, cost a ton of money, or take weeks to integrate. 

SPACE EFFICIENT

COST EFFECTIVE

EASY TO INTEGRATE

EASY TO LEARN

Recently Updated

10+1 or 20+1 Pallet Pool


Add a pallet pool to your UMC-500 or UMC-500SS to take your production to the next level. With 10 or 20 additional pallets, you can ensure your machine will be running “lights out.”

10-STATION
20-STATION
Recently Updated

AUTOMATE YOUR PRODUCTION!


The Haas Automatic Parts Loader is a simple and affordable way to automate part production and boost productivity. It is designed and built exclusively for the UMC-500 and UMC-500SS, and connects directly to the Haas control.

LEARN MORE

A Top-Down Comparison

Overview


The UMC-500 offers shorter travels and a more compact footprint than the UMC-750, while incorporating the design improvements of the larger UMC-1000.

Universal Machining Center Design Improvements:

  • Cycloidal Rotary Drives
  • Lighter Operator Door
  • Front-Mounted Control Pendant
  • Easy-Access Operator Convenience Features
  • Larger Side-Window
  • Stiffer Base Casting
  • Standard Rollaway Coolant Tank

 

Cycloidal Rotary Drives

The cycloidal rotary drive system – designed for machine tools and robotics – provides a great combination of speed, accuracy, and durability on both the B and C axes. The rugged design provides long service life, with little or no maintenance, and is especially durable in a crash. The cycloidal rotary drive can be back driven to absorb energy from an impact. The shock-load capacity is 5 times the rated torque of the gearbox, and the entire gearbox is a simple drop-in replacement, should damage occur. 
  

Operator Door Improvements


The UMC-500 door mounts inside the enclosure, which raises the bottom of the enclosure opening, and provides better chip control. 

Control Pendant Mount


The internal mounting design of the UMC-500 door allows the control pendant to be mounted to the front of the machine, in an operator-friendly position.  

Operator Convenience Features

The UMC-500’s operator convenience features are mounted to the front of the machine for easy access, including a toolholder storage rack, work table, toolholder vise, storage tray, and washdown hose.

Side-Window Design

Moving the control pendant to the front of the UMC-500 allowed us to enlarge the side window and make it slide open. This provides access to the machine’s platter, and also allows a pallet pool or other automation to be added to the machine.

Base Casting and Coolant Tank

The UMC-500 base casting is stiff and compact, improving cut performance, and allowing the use of our standard 55-gallon (208 liter) rollaway coolant tank, for easy cleaning and maintenance. The coolant tank also accepts our Oil Skimmer and Coolant Refill options to further enhance productivity.    

Travels S.A.E METRIC
X Axis 24.00 in 610 mm
Y Axis 16.00 in 406 mm
Z Axis 16.00 in 406 mm
Spindle Nose to Platter (~ max) 20.0 in 508 mm
Spindle Nose to Platter (~ min) 4.0 in 102 mm
Spindle S.A.E METRIC
Max Rating 30.0 hp 22.4 kW
Max Speed 8100 rpm 8100 rpm
Max Torque 90.0 ft-lbf @ 2000 rpm 122.0 Nm @ 2000 rpm
Drive System Inline Direct-Drive Inline Direct-Drive
Taper CT40 | BT40 | HSK-A63 CT40 | BT40 | HSK-A63
Bearing Lubrication Air / Oil Injection Air / Oil Injection
Cooling Liquid Cooled Liquid Cooled
B Axis - Tilt S.A.E METRIC
Travel 120 ° to 35- ° 120 ° to 35- °
Max Speed 50 °/sec 50 °/sec
Torque (Continuous) 1854 ft-lbf 2514 Nm
Brake Torque 900 ft-lbf 1220 Nm
C Axis - Rotation S.A.E METRIC
Travel 360 ° 360 °
Max Speed 50 °/sec 50 °/sec
Torque (Continuous) 1854 ft-lbf 2514 Nm
Brake Torque 900 ft-lbf 1220 Nm
Max Part Swing 18.0 in 457 mm
Platter S.A.E METRIC
Platter Diameter 15.70 in 400 mm
Max Weight on Platter 500 lb 226.8 kg
Max Weight on Platter w/Pallet Pool 200 lb 90.7 kg
T-Slot Width 0.626 in to 0.630 in 15.90 mm to 16.00 mm
Number of Std T-Slots 5 5
T-Slot Center Distance 2.48 in 63 mm
Feedrates S.A.E METRIC
Max Cutting 650 ipm 16.5 m/min
Rapids on X 900 ipm 22.9 m/min
Rapids on Y 900 ipm 22.9 m/min
Rapids on Z 900 ipm 22.9 m/min
Axis Motors S.A.E METRIC
Max Thrust X 3300 lbf 14680 N
Max Thrust Y 3300 lbf 14680 N
Max Thrust Z 4050 lbf 18015 N
Tool Changer S.A.E METRIC
Type SMTC SMTC
Capacity 30+1 30+1
Max Tool Diameter (full) 2.5 in 64 mm
Max Tool Diameter (adjacent empty) 5.0 in 127 mm
Max Tool Length (from gage line) 12 in 305 mm
Max Tool Weight 12.0 lb 5.4 kg
Tool-to-Tool (avg) 2.80 s 2.80 s
Chip-to-Chip (avg) 3.60 s 3.60 s
General S.A.E METRIC
Coolant Capacity 55 gal 208 L
Air Requirements S.A.E METRIC
Air Required† 4 scfm @ 100 psi 113 L/min @ 6.9 bar
Inline Air Hose 3/8 in 3/8 in
Coupler (Air) 3/8 in 3/8 in
Air Pressure Min 80 psi 5.5 bar
Electrical Specification S.A.E METRIC
Spindle Speed 8100 rpm 8100 rpm
Drive System Inline Direct-Drive Inline Direct-Drive
Spindle Power 30.0 hp 22.4 kW
Input AC Voltage (3 Phase) - Low 220 VAC 220 VAC
Full Load Amps (3 Phase) - Low 70 A 70 A
Input AC Voltage (3 Phase) - High* 440 VAC 440 VAC
Full Load Amps (3 Phase) - High* 35 A 35 A
Dimensions - Shipping S.A.E METRIC
Domestic Pallet 128.0 in x 98.0 in x 110.0 in 325 cm x 249 cm x 279 cm
Export Pallet 128.0 in x 92.0 in x 101.0 in 325 cm x 234 cm x 257 cm
Export Crate 128.0 in x 101.0 in x 123.0 in 325 cm x 257 cm x 312 cm
Weight 11900 lb 5400.0 kg
Domestic Pallet w/Conveyor & 70+1 SMTC 128.0 in x 98.0 in x 120.0 in 325 cm x 249 cm x 305 cm
Export Crate w/Conveyor & 70+1 SMTC 128.5 in x 101.0 in x 141.5 in 326 cm x 257 cm x 359 cm
Weight w/Conveyor & 70+1 SMTC 13,320 lb 6,042.0 kg

*Haas machines are designed to operate on 220 VAC (200-240 VAC) power. An optional internal high-voltage transformer (380 - 480 VAC) is available for all models, except the Desktop Machines, CL-1, CM-1, and SR Series routers. This optional high-voltage internal transformer is not field installable; it must be ordered with the machine.

Haas machines destined for Europe and the UK are configured with an internal high-voltage non-isolated transformer to operate on 400 VAC, except the Desktop Machines, CL-1, CM-1, and SR Series routers. 

ATTENTION! Optional high-performance spindles may have a higher power requirement than the standard spindle. However, if the spindle horsepower (kW) does not change, the power requirement remains the same. Verify the power requirement before running power for your machine.

† Air consumption on 40-taper DC Series machines may be higher, when Through-Tool Air Blast (TAB) is activated.

 

Need help finding the right machine?

Build & Price

Let us help you find the right one for your shop.

Get Started

Need More Information?

If you would like more information about how a new Haas machine can bring your products to life, please share your contact information.

Do you plan on attending the seminar "Launching Automation: Concept to Production"?

Do you plan on attending the morning session on Preventative Maintenance?

Do you plan on attending the afternoon session on Preventative Maintenance?

Language Preference :
Loading

All prices and specifications subject to change without notice. Freight, rigging, state & local taxes, vendor installation charges, and dealer installed accessories are not included. Not responsible for misprints or typographical errors. Machines shown with optional equipment. Actual product appearance may differ.

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

美元价格不包括关税、报关费用、保险费、增值税及运费。
USD prices DO NOT include customs duty, customs fees, insurance, VAT, or freight.

人民币价格包含关税、报关费用、货运保险和增值税, 但不包括运费。
CNY prices include customs duty, customs fees, insurance, and VAT. DOES NOT include freight.

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

HAAS TOOLING ACCEPTS THE FOLLOWING:

  • Service & Support
  • Owners
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Rotary Repair Request
  • Pre-Install Guides
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • About Haas
  • DNSH Statement
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Haas Tooling Terms & Conditions
  • Privacy
  • Warranty
  • Haas Community
  • Haas Certification Program
  • Haas Motorsports
  • Gene Haas Foundation
  • Haas Technical Education Community
  • Events
  • Join the Conversation
  • Facebook
  • X
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
  • TikTok
© 2025 Haas Automation, Inc – CNC Machine Tools

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

2800 Sturgis Rd., Oxnard, CA 93030
Toll Free: (888) 817-4446 / Fax: 805-278-8554