HA5C-T

5C Indexer with Thrust Bearings, for use with tailstocks
  • 1 Spindles
  • 5C Collet Size
  • 60 ft-lb Max Torque
  • 410 °/sec Max Speed
   
Compare Machines
BUILD & PRICE
Contact Distributor

The HA5C-T is a single-axis rotary unit with a 5C collet nose. The “-T” indicates the unit has thrust bearings to handle higher axial loads. Always select the -T version when planning to use a tailstock to support long workpieces. Tailstock thrust must not exceed 800 lb (3559 N). 

Clamp your parts using standard 5C collets, or chuck them by threading a 3-jaw chuck to the spindle nose. This unit comes with a manual collet closer. Optional pneumatic collet closers are also available. Requires a Haas mill with 4th-axis drive and software version 18.00 or later for full 4th-axis operation, or a rotary control box for stand-alone operation.    

  • Add 4-axis capabilities to your machine
  • Higher thrust capacity for use with tailstocks
  • Easy plug-and-play connection to Haas machines
  • Industry-leading performance and capabilities
  • Made in the USA
Spindle S.A.E METRIC
Max Speed 410 °/sec 410 °/sec
Max Torque 60 ft-lbf 81 Nm
Nose Thread 2 3/16 in - 10 2 3/16 in - 10
Runout Max 0.0004 in 0.010 mm
Center Height 4.000 in 101.60 mm
Collet Size 5C 5C
Backlash 40 arc-sec 40 arc-sec
Gear Ratio 60:1 60:1
Indexing S.A.E METRIC
Accuracy (±) ± 30 arc-sec ± 30 arc-sec
Repeatability 10 arc-sec 10 arc-sec
Resolution 0.001 ° 0.001 °
Worm Gear Dia 2.8 in 71 mm
Max Rotation/Step (with rotary control) 999.999 ° 999.999 °
General S.A.E METRIC
Tailstock Thrust Max 800 lbf 3559 N
Power Requirement 115 VAC ± 10% @ 15 A 115 VAC ± 10% @ 15 A
Operating Temp (max ambient) 100 °F 38 °C
Air Requirements S.A.E METRIC
Air Pressure Max 150 psi 10.3 bar
Weight S.A.E METRIC
Brushless Control – 1-Axis 14.2 lb 6.4 kg
Rotary Assembly 48 lb 21.8 kg

Talk to Us

If you would like more information about how a new Haas machine can bring your products to life, please share your contact information.

See Haas Rotary Tables in Action


CYLINDRICAL ENGRAVING USING G47/G107
Easily hand-program 4th-axis engraving on your Haas mill – without a CAM system. With G47 and G107, engraving on a cylindrical part couldn’t be easier.
UNWIND YOUR HAAS ROTARY QUICKLY
Today, Mark solves an issue every Haas Rotary user faces at some point: How do I get my rotary back to zero quickly?
How to Program a SAFE TOOL CHANGE POSITION
Mark shows how to command a safe tool change position to avoid crashing a tool into your fixture or rotary. It’s all done with a simple program, and referenced with an M-code.
Your new 5-axis compact rotary
If you make small parts and have multiple setups, this rotary is the perfect solution. Lightning fast and accurate, the TRT100 fits in nearly every Haas mill, and will help you cut cycle times and boost your shops efficiency.

Other Similar Machines


All prices and specifications subject to change without notice. Freight, rigging, state & local taxes, vendor installation charges, and dealer installed accessories are not included. Not responsible for misprints or typographical errors. Machines shown with optional equipment. Actual product appearance may differ.