Troubleshooting Guide
Videos
How-To Procedure

A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.
CONTACT YOUR DISTRIBUTOR >A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.
CONTACT YOUR DISTRIBUTOR >A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.
CONTACT YOUR DISTRIBUTOR >OVERVIEW
SERVICE DOCUMENTS
AVAILABLE ON THESE MACHINES
This heavy-duty steel chip conveyor has a built-in filtration system that allows coolant to pass through but not chips, reducing the accumulation of chips in the coolant tank. A series of wire brush scrapers self-cleans the filter box as the conveyor runs, removing any build-up of chips, and directing the chips up the conveyor chute.
The conveyor removes chips from the machine quickly, and discharges them at standard barrel height. The conveyor can be activated via M-code, or directly from the control pendant, and there are settings to control the interval and duration of the conveyor cycle for automatic operation. Smart-sensing technology automatically reverses the conveyor if a jam occurs.
NOTE: The Filter Conveyor is highly recommended for aluminum machining applications that generate large quantities of smaller chips.
ATTENTION: The Filter Conveyor ships with the machine, but does not fold like the standard conveyor, so it requires additional space to install and remove.
CAUTION: Do not part off solid pieces of material into the conveyor, as they could cause the conveyor to jam.
Troubleshooting Guide
Videos
How-To Procedure
All prices and specifications subject to change without notice. Freight, rigging, state & local taxes, vendor installation charges, and dealer installed accessories are not included. Not responsible for misprints or typographical errors. Machines shown with optional equipment. Actual product appearance may differ.
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
This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.
KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...
HAAS TOOLING ACCEPTS THE FOLLOWING:
This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.
2800 Sturgis Rd., Oxnard, CA 93030
Toll Free: (888) 817-4446 / Fax: 805-278-8554