×

Search Results

Web Pages

Images

    • <
    • 1
    • >
  • machines
    • Haas Vertical Mills
      Vertical Mills
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • Drill/ Tap/ Mill Series
      • Toolroom Mills
      • Compact Mills
      • Gantry Series
      • Vertical Mill/Turn
      • Extra-Large VMC
      • Double-Column Mills
      • Desktop Mill
      • Mill Auto Parts Loader
    • Product Image
      Multi-Axis Solutions
      • Multi-Axis Solutions
      • 5-Axis Mills
      • Y-Axis Lathes
    • Haas Lathes
      Lathes
      • Lathes
      • ST Series
      • Dual-Spindle
      • Toolroom Lathes
      • Chucker Lathe
      • Haas Bar Feeder V2
      • Lathe Auto Parts Loader
    • Haas Horizontal Mills
      Horizontal Mills
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Haas Rotaries & Indexers
      Rotaries & Indexers
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Product Image
      Automation Systems
      • Automation Systems
      • Robot Systems
      • Automatic Parts Loaders
      • Pallet-Pool Systems
      • Haas Bar Feeder
      • Models
    • QUICK LINKS Special Series  Special Series 
      HAAS CAREERS HAAS CAREERS BUILD & PRICE BUILD & PRICE PRICE LIST PRICE LIST WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC HAAS SIX PACK HAAS SIX PACK
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options
    • Product Image
      Spindles
      • Spindles
    • Product Image
      Tool Changers
      • Tool Changers
    • Product Image
      4th- | 5th-Axis
      • 4th- | 5th-Axis
    • Product Image
      Turrets & Live Tooling
      • Turrets & Live Tooling
    • Product Image
      Probing
      • Probing
    • Haas Chip & Coolant Management
      Chip & Coolant Management
      • Chip & Coolant Management
    • The Haas Control
      The Haas Control
      • The Haas Control
    • Product Image
      Product Options
      • Product Options
    • Product Image
      Tooling & Fixturing
      • Tooling & Fixturing
    • Product Image
      Workholding
      • Workholding
    • Product Image
      5-Axis Solutions
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • Product Image
      Automation
      • Automation
    • QUICK LINKS Special Series  Special Series 
      HAAS CAREERS HAAS CAREERS BUILD & PRICE BUILD & PRICE PRICE LIST PRICE LIST WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC HAAS SIX PACK HAAS SIX PACK
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas
      Discover the Haas Difference
      Why Haas MyHaas Education Community Industry 4.0 Haas Certification Customer Testimonials
  • Service
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos
  • MyHaas – One Place for Everything

    • Compare Quotes
      • Compare Quotes

    • About MyHaas
      • About MyHaas

    • Haas CNC Certification Program
      • Haas CNC Certification Program

    • Haas CNC Certification Program-Redirect
      • Haas CNC Certification Program-Redirect

    • Haas CNC Certification Program
      • Haas CNC Certification Program

    • Haas Learning Resources
      • Haas Learning Resources

    • Haas Global Learning Resources
      • Haas Global Learning Resources

    • MyHaas App Form
      • MyHaas App Form
    • QUICK LINKS Special Series  Special Series 
      HAAS CAREERS HAAS CAREERS BUILD & PRICE BUILD & PRICE PRICE LIST PRICE LIST WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC HAAS SIX PACK HAAS SIX PACK
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling
      Haas Tooling Mill Toolholding Mill Workholding Milling Lathe Tooling Lathe Toolholding Lathe Workholding ER Collets & Chucks Holemaking Threading Tool Management Tooling Accessories Package Kits Measuring & Inspection Apparel & Accessories
      HAAS TOOLING QUICK LINKS
      NEW PRODUCTS NEW PRODUCTS
      MOST POPULAR MOST POPULAR
      OPEN TERMS OPEN TERMS
      FINANCING FINANCING
      FAQs FAQs
      KITS CREATED FOR YOU KITS CREATED FOR YOU
  • Haas Service Parts
      Haas Service Parts Automatic Pallet Changer Automatic Tool Changer Chip Management Coolant Counterbalance Electrical Cabinet Enclosure Field Install Options Hydraulics Lubrication Maintenance Pendant Probing Rotary Spindle Tailstock
  • Contact Us

My Cart
MyHaas Welcome,
!
Haas Tooling Guest Order History MyHaas/HaasConnect Sign In Register Haas Tooling My Account Order History Return History MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find A Dealer
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - Méjico
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Русский
    15. Türkçe
    16. 中文
    17. Suomi
    18. Norsk
    19. الإنجليزية
    20. български
    21. Hrvatski
    22. Ελληνικά
    23. Română
    24. Slovenský
    25. Slovenščina
    26. 한국어
    27. 日本語
Search
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

ST-25/30/35 - Automatic Tool Presetter (ATP) - Installation - AD0198

Service Home How To Procedures ST-25/30/35 - Automatic Tool Presetter (ATP) - Installation - AD0198
Recently Updated Last updated: 01/09/2020

ST-25/30/35 - Automatic Tool Presetter (ATP) - Installation


AD0198

Applies to machines built from: January, 2009 to May, 2013

ST-25/30/35 - Automatic Tool Presetter (ATP) - Installation - AD0198

- Jump to Section - 1. Introduction 2. Installation (5 steps) 3. Alignment (4 steps) 4. Probe-Test (5 steps) 5. Calibration (4 steps) Back to Top

Introduction

This procedure tells you how to install an Automatic Tool Presetter (ATP). Do this procedure for these machines:

  • ST-25/30/35 that has the OPC12 (Optional Power Chuck) [1].
  • ST-35 that has the OPC15 [2].

Do this procedure for machines made before May 2013.

Prerequisites

Parts Required:

  • P/N 93-2285 Field Install ATP for ST-25/30/35 with OPC12.
  • P/N 93-2286 Field Install ATP for ST-35 with OPC15.

Installation

1

Push POWER OFF.

Set the main circuit breaker to the OFF position.

Lock the main circuit breaker. Use an approved lock with an approved safety tag.

Close the primary air valve.

Remove the front panel and left side enclosure panels of the machine.

Remove the optional Parts Catcher (PCAT) [1], if it is installed.

2

For the ST-25/30/35 with OPC12:

Remove the top (2) screws and plugs from the bulkhead.

Install the grommet [2] and the home block [1] with (2) 1/4"-20 screws and (2) washers [3].

Do not torque these screws. You will tighten these after the ATP alignment procedure.

For the ST-35 with OPC15:

Remove the screws and plugs from the bulkhead.

Install the grommet [6], the spacer [4], and the home block [5] with (2) 1/4"-20 screws [7] and (2) washers.

Do not torque these screws. You will tighten these after the ATP alignment procedure.

Align the big hole on the spacer block [9] with big hole on the bulkhead. This is where the ATP cables and hoses go through.

Install the dowel pin [8] and spacer block [9] with (3) 3/8"-16 x 2 1/4" screws [10].

Refer to the Haas Fastener Torque Specifications. Use the value for iron.

3

For ST-25/30/35 with OPC12:

Remove the ATP cover plate [5].

Install the lip seal [4] to the ATP.

Put the ATP cables and hoses through the bulkhead.

Use the dowel pin [1] and the hole [2] to position the ATP assembly.

Install the ATP assembly to the bulkhead.

Use (1) 3/8"-16 x 1 1/4" screws [6] and washer. Use (2) 3/8"-16 x 5 1/2" screws [7].

Do not torque these screws. You will tighten these after the ATP alignment procedure.

Put the ATP arm down. Install the ATP probe stylus [3] onto the probe.

4

For ST-35 with OPC15:

Remove the ATP cover plate [4].

Put the ATP cables and hoses through the spacer block and bulkhead.

Use the dowel pin [1] and hole of the spacer block [2] to position the ATP assembly.

Attach the ATP assembly to the spacer block.

Use (1) 3/8"-16 x 1 1/4" screw [5] and (1) washer. Use (2) 3/8"-16 x 5 1/2" screws [6].

Do not torque these screws. You will tighten these after the ATP alignment procedure.

Put the ATP arm down. Install the ATP probe stylus [3] onto the probe.

5

Install the ATP valve [1] onto the enclosure panel at the rear of the control cabinet.

Install the 90 degree fitting [2] in the middle port of the air distribution manifold.

Cut a piece of 1/4" (6 mm) hose approximately 15" (380 mm) long. Install the hose [3].

Connect the (2) air hoses [4] from the ATP to the fittings of the ATP valve.

Pull the 33-0153 [5], 33-0756A [6], and the 33-0151 [8] cables through the panel cutout from the control cabinet.

Connect the 33-0153 cable [5] to the cable of the ATP valve. Connect the 33-0756A cable [6] to the "TOOL PROBE" cable [7] from the ATP.

Connect the 33-0151 cable [8] to the "PKT UP/DOWN" cables [9] from the ATP.

Alignment

1

Open the primary air valve.

Set the main circuit breaker to the ON position.

Push POWER ON.

Operate this code in MDI mode: M104. This lowers the ATP arm [1].

Install a turning-stick tool [2] into the first pocket of the turret.

2

Turn the ATP housing [3] to align the center of the stylus with the X-Axis of the machine.

Jog the X and Z axes until the tip of a turning-stick tool [2] is near the probe stylus [1].

Tighten the (1) 3/8"-16 x 1 1/4" screws [5] and washer. Tighten the (2) 3/8"-16 x 5 1/2" screws [6].

Refer to the Haas Fastener Torque Specifications. Use the value for iron.

Turn the top 3/8-24" x 2" setscrew [4] to move the stylus up or down to align the turning-stick tool [2] with the center of the stylus [1].

Make sure to tighten the locknut to the adjusted position.

3

Make sure the tip of the turning-stick tool [2] aligns with the center the stylus [1].

Operate this code in MDI mode: M105. This moves the ATP arm to the up position.

Align the home cover block hole [4] to the center of the stylus.

Tighten the screws [3]. Install the (2) plugs [5].

If the ATP arm is too far or too close from the home cover block hole [4], you can use the screw [7] to move it toward or away from the home cover block.

Make sure to tighten the locknut to the adjusted position.

Install the ATP cover plate [6].

Installed the removed part catcher assembly.

4

Attach the magnetic base of a dial indicator to the turret.

Move the indicator across the probe stylus.

The probe stylus must be parallel to the Z Axis. The error must be less than 0.0004" (0.01 mm).

If necessary, loosen the probe stylus screws [1] [2] and adjust the position.

Note: This ATP uses one of these stylus types:

  • Stylus with two adjustment screws [1]
  • Stylus with one adjustment screw [2]

Probe-Test

1

Push OFFSET until TOOL GEOMETRY [1] is selected.

Record the value in the OFFSET 1

Caution: Be sure to accurately record this value.

2

Make sure that the ATP arm does not hit parts of the machine.

Push Current Commands.

Select the Devices tab

Select the Mechanisms tab

Highlight Probe Arm

Push F2 to lift the ATP arm.

Push F2 to lower the ATP arm.

Note: For Classic Haas Control, the button sequence is as follows:

Go into MDI mode.

Push PROGRAM.

Select the PROBE tab [1].

Push F1 to lift the ATP arm.

Push F1 to lower the ATP arm.

3

Make sure a turning-stick tool is installed in the first pocket.

Make sure the first pocket faces the spindle.

Jog the X and Z Axes to the center of the probe stylus [2].

Make sure that you have space [1] between the probe stylus [2] and the turning-stick tool.

4

Push OFFSET one or two times to go to the TOOL GEOMETRY display.

Select the OFFSET 1 value.

Push 0. Push F2. This removes the OFFSET 1 value.

If you get a warning message [1], Push Y to select YES.

Push .001.

Push and hold the -X until the stick tool touches the probe.

Note: You hear a beep sound when the stick tool touches the tool probe.

Record the value in the OFFSET 1.

Jog the X Axis away from the ATP arm.

Do steps 2, 3, and 4 four times.

5

Compare the highest and lowest recorded values. If the difference is more than 0.002 (0.05 mm), you must measure and adjust the 3/8-24" x 2" setscrew installed into the ATP arm.

The 3/8-24" x 2" setscrew is possible not tightened correctly. If this occurs, do the Automatic Tool Presetter (ATP) - Alignment sub-procedure.

Put the recorded values from step 1 into the OFFSET values for TOOL 1.

Use the M104 and M105 commands in MDI mode to make sure the ATP operates correctly.

M104; (Tool Presetter Down)

M105; (Tool Presetter Up)

 

Calibration

1

Install an OD turning tool in the turret tool 1 station [2]. Install a workpiece in the chuck [1].

Make a cut along the diameter of the workpiece in the negative Z-axis direction.

Push HAND JOG. Push .001. Hold down +Z to move the tool away from the part.

Stop the spindle. Measure the diameter of the cut made on the workpiece [3].

Push X DIAMETER MEASURE to put the value into the OFFSET column for the X-axis.

Enter the workpiece diameter. Push ENTER. This adds the value to the OFFSET column value.

Record this value as a positive number. This is Offset A. Change Settings 59 through 61, 333, and 334 to 0.

2

Move the tool away [1] to a safe position out of the ATP arm path [2].

Operate this code in MDI mode: M104. This moves the ATP arm to the down position.

Jog the Z-axis to align the tool tip [3] with the center of the stylus [4]. Jog the X-axis to move the tool tip to 0.25" (6.4 mm) above the probe stylus.

Push .001. Hold down -X until the probe makes a "beep" sound and stops the tool.

Record the X-axis OFFSET column value as a positive number. This is Offset B.

Subtract Offset B from Offset A. Enter the result as a positive value into Setting 59.

3

Measure the width of the stylus [1].

Enter this value as a positive number for Settings 63 and 334.

If the probe stylus is calibrated correctly, the values from X DIAMETER MEASURE and the value from the stylus are equal.

Multiply the probe stylus width by two.

Subtract that value from Setting 59. Enter this value as a positive number into Setting 60.

Setting 333 will remain zero.

Note: Classic Haas Control machines use settings 62 in place of 334.

4

For Lathes with the NGC control, change the below macro values to match the setting values.

  • Setting 59 = #10582
  • Setting 60 = #10583
  • Setting 63 = #10585
  • Setting 333 = #10584
  • Setting 334 = #10585
FIND DISTRIBUTOR
Feedback
Haas Logo

美元价格不包括关税、报关费用、保险费、增值税及运费。
USD prices DO NOT include customs duty, customs fees, insurance, VAT, or freight.

人民币价格包含关税、报关费用、货运保险和增值税, 但不包括运费。
CNY prices include customs duty, customs fees, insurance, and VAT. DOES NOT include freight.

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

HAAS TOOLING ACCEPTS THE FOLLOWING:

  • Service & Support
  • Owners
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Rotary Repair Request
  • Pre-Install Guides
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • About Haas
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Haas Tooling Terms & Conditions
  • Privacy
  • Warranty
  • Haas Community
  • Haas Certification Program
  • Haas Motorsports
  • Gene Haas Foundation
  • Haas Technical Education Community
  • Events
  • Join the Conversation
  • Facebook
  • Twitter
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
  • TikTok
© 2022 Haas Automation, Inc – CNC Machine Tools

2800 Sturgis Rd., Oxnard, CA 93030 / Toll Free: 800-331-6746
Phone: 805-278-1800 / Fax: 805-278-2255

Cookie Notice

We use cookies to improve your user experience. Our Cookie Notice describes which cookies we use, why we use them, and how you can find more information about them. Please confirm you consent to us using analytics cookies. If you do not consent, you may still use our website with a reduced user experience.

Manage Settings

Cookie Notice

We use cookies to improve your user experience. Our Cookie Notice describes which cookies we use, why we use them, and how you can find more information about them. Please confirm you consent to us using analytics cookies. If you do not consent, you may still use our website with a reduced user experience.

Functional Cookies

Analytics Cookies