My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
  • machines Main Menu
    • Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Pocket Mill
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • 3+2 Positioning Machines
    • Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Haas Bar Feeders
    • Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automatic Parts Loaders
      • Automation Models
    • Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
      • Control Simulator, Standard
      • Control Simulator, Premium
    • Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Knee Mill
      • Haas Manual Lathes
      • Haas Saws
    • Fabrication Machines
      Fabrication Machines
      Fabrication Machines View All
      • Fabrication Machines
      • Laser Cutting Machines
      • CNC Press Brakes
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
      • DC-1 Drill Center
      • CNC Sales News
      • Do More With Your Haas
    • View All
    • View All
      • contact-us-test
      • 4 - AUTOMATION SYSTEMS
      • Carousel-V2
      • expert test
      • Demo_Day_Trident-test
      • Link Test
      • image-sale-tag-test
      • article-list-test
      • Haas 25 kg Robot Package
    • View All
      • Choose Options
    • View All
    • View All
    • View All
    • View All
    • View All
      • calc-test
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
  • Haas Service Parts Main Menu
My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

24V LED - Table Work Light - Installation - AD0531

Service Home How To Procedures 24V LED - Table Work Light - Installation - AD0531

24V LED - Table Work Light - Installation - AD0531

- Jump to Section - Back to Top

37.1 - 24V LED - Table Work Light - Installation

Recently Updated Last updated: 11/17/2025

24V LED - Table Work Light - Installation - NGC


AD0531

Revision A - 11/2025

Introduction

This procedure tells you how to install the 24VDC (30Watt) table work light on the following machines:

  • VF 3-14
  • VR-14
  • UMC 500-1000
  • UMC 500-1000 W/ Pallet Pool
  • UMC 1500 DUO
  • EC-1600

Parts Required:

  • 93-1000843 VF-3 TO VF-5 WRITING TABLE FIELD KIT
  • 93-1000514 VF-6 TO VF-9 WRITING TABLE FIELD KIT
  • 93-1000521 VF-10 TO VF-11 WRITING TABLE FIELD KIT
  • 93-1000522 VF-12 WRITING TABLE FIELD KIT
  • 93-1000511 UMC-500 TO 1000 W/PP WRITING TABLE FIELD KIT
  • 93-1000512 UMC-500 TO 1000 W/O PP WRITING TABLE FIELD KIT
  • 93-1000520 UMC-1500 DUO WRITING TABLE FIELD KIT
  • 93-1000513 EC-1600/UMC-1600 WRITING TABLE FIELD KIT
  • 93-1000296 WRITING TABLE 24V 30W LED FIELD INSTALL
  • 93-1000292 WORK TABLE LIGHT

Note: For the VF-14 and VR-14, use the field install kit 93-1000522 for the Writing Table

Note: If you are looking for the 115V work table light installation, go to 115V Table Work Light - Installation

Work Table Light - Assembly

Using the components given in the kit assemble the work light as shown.

The bracket [1] will need to be changed to the provided bracket before proceeding with the install.

Installation: VF-3 to VF-9

1

Push [POWER OFF].

Set the main circuit breaker to the OFF position.

Lock the main circuit breaker. Use an approved lock with an approved safety tag.

 

2

For the VF 3-9 the work table light will be placed in the location denoted as [1].

 Note: The images for steps 2-5 demonstrate the procedure on VF6-9 series machines, however can be used to reference VF3-5 work light installation. 

3

Start routing the cable to the top of the machine [2], use the wire channels given in the kit to neatly tuck away the cable on the front face of the machine.

4

Most kits come with an extension cable (33-5812) . Once above the machine connect the extension cable [3] so that the work table light cable will now reach the connection area.

Note: The work table light cable may be long enough to meet the junction. If not, connect the extension and neatly ziptie excess together. 

Disconnect the inner LED cable [5] and connect the splitter cable (33-5842) [4]. Connect both, the cable pre-routed from the control cabinet [6] and the work table light extension cable [3], to the splitter cable [4].

5

For VF-3 through VF-5 machines, the 100W Work Light Power Supply must be replaced with the 200W Work Light Power Supply (69-009) included in the kit.

Refer to the to the following guide for more details on installing the 200W LVPS.

24V LED - Work Light - 200W LVPS - Replacement

 

6

Actuate the light switch on the side of the controller to test that the work light turns on.

Installation: VF-10 to VF-11

1

Push [POWER OFF].

Set the main circuit breaker to the OFF position.

Lock the main circuit breaker. Use an approved lock with an approved safety tag.

2

For the VF 10/11 the work table light will be placed in the location denoted as [1].

3

Start routing the cable to the top of the machine [2], use the wire channels given in the kit to neatly tuck away the cable on the front face of the machine.

4

Once above the machine connect the extension cable (33-5814) [3] so that the work table light cable will now reach the connection area.

Note: The work table light cable may be long enough to meet the junction, if not use the extension and neatly ziptie excess together. 

Disconnect the inner LED cable [5] and connect the splitter cable (33-5842) [4]. Connect both, the cable pre-routed from the control cabinet [6] and the work table light extension cable [3], to the splitter cable [4].

5

Actuate the light switch on the side of the controller to test that the work light turns on.

Installation: VF-12, VF-14, & VR-14

1

Push [POWER OFF].

Set the main circuit breaker to the OFF position.

Lock the main circuit breaker. Use an approved lock with an approved safety tag.

2

The work table light will be placed in the location denoted as [1] for these machines.

3

Start routing the cable to the top of the machine [2], use the wire channels given in the kit to neatly tuck away the cable on the front face of the machine.

4

Once above the machine connect the extension cable (33-5813) [3] so that the work table light cable will now reach the connection area.

Note: The work table light cable may be long enough to meet the junction, if not use the extension and neatly ziptie excess together. 

Disconnect the inner LED cable [5] and connect the splitter cable (33-5842) [4]. Connect both, the cable pre-routed from the control cabinet [6] and the work table light extension cable [3], to the splitter cable [4].

5

Actuate the light switch on the side of the controller to test that the work light turns on.

Installation: UMC-500 to 1000

1

Push [POWER OFF].

Set the main circuit breaker to the OFF position.

Lock the main circuit breaker. Use an approved lock with an approved safety tag.

2

For the UMC line the work table light will be placed in the location denoted as [1].

3

Start routing the cable to the top of the machine by placing the cable on the side of the machine right next to the edge where the tool holders would be placed [2]. Use the wire channels given in the kit to neatly tuck away the cable on the front face of the machine.

Connect the extension cable (33-5815) in the area specified [3] so that it may be routed into the tool changer area.

4

Follow the cable [4] to find the inner LED cable connection and unplug it to add the splitter cable (33-5842) to the connection area. Connect the work table light cable, the cable pre-routed from the control cabinet, and the inner LED light cable to the splitter cable.

Note: you may need to remove the sheet metal [5] on the inside of the machine to reach the cable connection.

Note: This is the last step if the machine does not have a pallet pool. Continue on if the machine does have a pallet pool.

5

This step must be performed for UMCs with a pallet pool.

Mount 100W POWER SUPPLY [1] above the standard 24V work light power supply using PPHS SCREWS [2].

Connect the POWER SUPPLY CABLE [3] to the 100W POWER SUPPLY [1] terminals L, N, and ground.

Route the other end of the POWER SUPPLY CABLE (33-1592) [3] over the 100W POWER SUPPLY down the left cable track and connect it to a 120VAC output on the I/O PCB, P18/19/20/21.

Disconnect the work light cable [4] from the existing power supply and connect it to V+ and V- terminals on the 100W POWER SUPPLY. Red to V+ and black to V-. 

 Important: The work light cable [4] needs to be routed along the left panel.  Do not route the extesion cable through the center track with the High Voltage cables..

 Important: Secure all cables and make sure the wires don't get caught on the door.

6

Actuate the light switch on the side of the controller to test that the work light turns on.

Installation: UMC-1500 DUO

1

Push [POWER OFF].

Set the main circuit breaker to the OFF position.

Lock the main circuit breaker. Use an approved lock with an approved safety tag.

2

The work table light will be placed in the location denoted as [1].

3

Start routing the cable to the top of the machine by placing the cable on the side of the machine right next to the edge where the tool holders would be placed [2]. Use the wire channels given in the kit to neatly tuck away the cable on the front face of the machine.

Connect the extension cable (33-5816) in the area specified [3] so that it may be routed into the tool changer area.

4

Follow the cable [4] to find the inner LED cable connection and unplug it to add the splitter cable (33-5842) to the connection area. Connect the work table light cable, the cable pre-routed from the control cabinet, and the inner LED light cable to the splitter cable.

Note: you may need to remove the sheet metal [5] on the inside of the machine to reach the cable connection.

5

Actuate the light switch on the side of the controller to test that the work light turns on.

Installation: EC-1600

1

Push [POWER OFF].

Set the main circuit breaker to the OFF position.

Lock the main circuit breaker. Use an approved lock with an approved safety tag.

2

The work table light will be placed in the location denoted as [1].

3

Start routing the cable to the top of the machine [2], use the wire channels given in the kit to neatly tuck away the cable on the front face of the machine.

4

Unplug the inner LED cable from the cable pre-routed to the control cabinet. Connect the splitter cable (33-5842) [5] to the work table light cable [2]. 

Then connect the inner LED cable [3] and the cable pre-routed from the control cabinet [4] to the splitter cable [5].

5

Mount 100W POWER SUPPLY [1] above the standard 24V work light power supply using PPHS SCREWS [2].

Connect the POWER SUPPLY CABLE [3] to the 100W POWER SUPPLY [1] terminals L, N, and ground.

Route the other end of the POWER SUPPLY CABLE (33-1592) [3] over the 100W POWER SUPPLY down the left cable track and connect it to a 120VAC output on the I/O PCB, P18/19/20/21.

Disconnect the work light cable [4] from the existing power supply and connect it to V+ and V- terminals on the 100W POWER SUPPLY. Red to V+ and black to V-. 

 Important: The work light cable [4] needs to be routed along the left panel.  Do not route the extesion cable through the center track with the High Voltage cables..

 Important: Secure all cables and make sure the wires don't get caught on the door.

6

Actuate the light switch on the side of the controller to test that the work light turns on.

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

HAAS TOOLING ACCEPTS THE FOLLOWING:

  • Service & Support
  • Owners
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Rotary Repair Request
  • Pre-Install Guides
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • About Haas
  • Accessibility Statement
  • DNSH Statement
  • Export Compliance
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Haas Tooling Terms & Conditions
  • Privacy
  • Warranty
  • Haas Community
  • Haas Certification Program
  • Haas Motorsports
  • Gene Haas Foundation
  • Haas Technical Education Community
  • Events
  • Join the Conversation
  • Facebook
  • X
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
  • TikTok
© 2026 Haas Automation, Inc – CNC Machine Tools

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

2800 Sturgis Rd., Oxnard, CA 93030
Toll Free: (888) 817-4446 / Fax: 805-278-8554