My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - ES
    4. Español - MX
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
  • machines Main Menu
    • Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Pocket Mill
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • 3+2 Positioning Machines
    • Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Pocket Lathe
      • Haas Bar Feeders
    • Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automatic Parts Loaders
      • Automation Models
    • Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
      • Control Simulator, Standard
      • Control Simulator, Premium
    • Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Knee Mill
      • Haas Manual Lathes
      • Haas Saws
    • Fabrication Machines
      Fabrication Machines
      Fabrication Machines View All
      • Fabrication Machines
      • Laser Cutting Machines
      • CNC Press Brakes
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
      • Haas Value Option Packages (VOP) Journey
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
      • DC-1 Drill Center
      • CNC Sales News
      • Do More With Your Haas
    • View All
    • View All
      • contact-us-test
      • 4 - AUTOMATION SYSTEMS
      • Carousel-V2
      • expert test
      • Demo_Day_Trident-test
      • Link Test
      • image-sale-tag-test
      • article-list-test
      • Haas 25 kg Robot Package
      • test-algolia-page
    • View All
    • View All
    • View All
    • View All
      • calc-test
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
  • Haas Service Parts Main Menu
My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - ES
    4. Español - MX
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

HRT1000

  1. Rotaries & Indexers
  2. Rotary Tables
  3. HRT1000

HRT1000

    CNY ONLY
Not Currently Available In Your Region

For the best pricing in your area, contact your local Haas Factory Outlet.

1000 mm Rotary Table

Our extra-large HRT Series rotary tables are perfect for holding large workpieces or fixtures for 4-axis machining. These high-capacity, heavy-duty tables mount vertically, and feature large through-holes for bar feeding and special fixture-locating requirements. Chucks and fixtures can easily be bolted to the table using the precision T-slots. 

ATTENTION! This rotary table must be operated in the vertical position (with the platter face perpendicular to the ground). Do not operate horizontally (with the platter face parallel to the ground).

Note: Requires a Haas mill with 4th-axis drive and NGC software version 100.21.000.1130 or later for full 4th-axis operation. Stand-alone operation requires a Haas rotary control box shipped after November 10, 2021, with software version 26.38 or newer.

  • Add 4-axis capabilities to your machine
  • Easy plug-and-play connection to Haas machines
  • Industry-leading performance and capabilities
  • Heavy-duty design
  • 1 Spindles
  • 1000 mm Platter Size
  • 2000 ft-lb Max Torque
  • 35 °/sec Max Speed
Compare Machines
EXPLORE ALL INVENTORY
Contact Distributor
Compare Machines
BUILD & PRICE
Contact Distributor
  • Build-&-Price
  • Specs
  • Machine Info
  • Rotary Fit chart

Platter S.A.E METRIC
Platter Diameter 39.37 in 1000 mm
Max Weight on Platter (w/support) 5694 lb 2582.8 kg
Max Weight on Platter (unsupported) 2847 lb 1291.4 kg
Number of Std T-Slots 8 @ 45º 8 @ 45º
Spindle S.A.E METRIC
Max Speed 35 °/sec 35 °/sec
Torque (Continuous) 2000 ft-lbf 2712 Nm
Runout Max 0.0015 in 0.038 mm
Center Height 23.750 in 603.25 mm
Pilot Bore Diameter 17.5000 in 444.500 mm
Backlash 30 arc-sec 30 arc-sec
Brake Torque @ 100 psi/6.9 bar 14000 ft-lbf 18981 Nm
Gear Ratio 150:1 150:1
Timing 2.5:1 2.5:1
Worm Gear Dia 30.6 in 777 mm
Indexing S.A.E METRIC
Accuracy (±) ± 15.0 arc-sec ± 15.0 arc-sec
Repeatability 10 arc-sec 10 arc-sec
Backlash 30 arc-sec 30 arc-sec
Resolution 0.001 ° 0.001 °
Worm Gear Dia 30.6 in 777 mm
Max Rotation/Step (with rotary control) 999.999 ° 999.999 °
Air Requirements S.A.E METRIC
Air Pressure Max 150 psi 10.3 bar
General - B (rotary) S.A.E METRIC
Operating Temp (max ambient) 100 °F 38 °C
Weight S.A.E METRIC
Table 4925 lb 2234.0 kg
Dimensions - Shipping S.A.E METRIC
Export Crate 57.0 in x 55.0 in x 31.0 in 145 cm x 140 cm x 79 cm
Weight 5871 lb 2663.0 kg

AVAILABLE OPTIONS

TECHNICAL DOCUMENTS

VIDEOS

RELATED PRODUCTS

Standard Features

The Haas Control

  • Direct Control by Mill CNC
Available Options

* Not all options are compatible with each other. Some options may require the purchase of additional options, or may include additional options at no charge. Please use our Build-&-Price tool to determine option compatibility, and configure your machine.

Automation Options
TECHNICAL DOCUMENTS
  • 3D Model (ZIP)
  • Layout Drawing
  • Operator’s Manual

*NOTE: Due to continual design improvements, 3D models and layout drawings may not be accurate to the latest production model.

VIDEOS
Recently Updated

HRT1000


Haas rotaries just got a bit bigger! Our extra-large rotaries offer platter sizes from 630 mm to 1000 mm. With easy plug-and-play connection, you can quickly add 4-axis capabilities to handle even your largest parts.

CYLINDRICAL ENGRAVING USING G47/G107
Easily hand-program 4th-axis engraving on your Haas mill – without a CAM system. With G47 and G107, engraving on a cylindrical part couldn’t be easier.
UNWIND YOUR HAAS ROTARY QUICKLY
Today, Mark solves an issue every Haas Rotary user faces at some point: How do I get my rotary back to zero quickly?
How to Program a SAFE TOOL CHANGE POSITION
Mark shows how to command a safe tool change position to avoid crashing a tool into your fixture or rotary. It’s all done with a simple program, and referenced with an M-code.
Your new 5-axis compact rotary
If you make small parts and have multiple setups, this rotary is the perfect solution. Lightning fast and accurate, the TRT100 fits in nearly every Haas mill, and will help you cut cycle times and boost your shops efficiency.
RELATED PRODUCTS

SMALLER WORK ENVELOPE

Product Image

HRT450

450 mm Rotary Table

  • 1 Spindles
  • 450 mm Platter Size
  • 400 ft-lb Max Torque
  • 50 °/sec Max Speed
    CNY ONLY
Learn More Build & Price

smaller work envelope

Product Image

HRT630

630 mm Rotary Table

  • 1 Spindles
  • 630 mm Platter Size
  • 1025 ft-lb Max Torque
  • 50 °/sec Max Speed
    CNY ONLY
Learn More Build & Price

smaller work envelope

Product Image

HRT800

800 mm Rotary Table

  • 1 Spindles
  • 800 mm Platter Size
  • 1200 ft-lb Max Torque
  • 40 °/sec Max Speed
    CNY ONLY
Learn More Build & Price

BIGGER THAN YOU THINK


Ready to handle your largest 4-axis jobs

With their massive platters, generous torque, and large through-holes, these extra-large rotary tables will easily handle even the biggest 4-axis jobs in your shop.

LEARN MORE
HAAS ROTARY HAAS MACHINE ROTARY FIT TYPE WARNING
HRT1000 VS-3 POSITIVE FIT
HRT1000 VS-3-5AX POSITIVE FIT
HRT1000 VS-1 POSITIVE FIT

Need help finding the right machine?

Build & Price

Let us help you find the right one for your shop.

Get Started

Need More Information?

If you would like more information about how a new Haas machine can bring your products to life, please share your contact information.

Language Preference :
Loading

All prices and specifications subject to change without notice. Freight, rigging, state & local taxes, and dealer installed accessories are not included. Not responsible for misprints or typographical errors. Machines shown with optional equipment. Actual product appearance may differ.

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

HAAS TOOLING ACCEPTS THE FOLLOWING:

  • Service & Support
  • Owners
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Rotary Repair Request
  • Pre-Install Guides
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • About Haas
  • Accessibility Statement
  • DNSH Statement
  • Export Compliance
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Haas Tooling Terms & Conditions
  • Privacy
  • Warranty
  • Haas Community
  • Haas Certification Program
  • Haas Motorsports
  • Gene Haas Foundation
  • Haas Technical Education Community
  • Events
  • Join the Conversation
  • Facebook
  • X
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
  • TikTok
© 2026 Haas Automation, Inc – CNC Machine Tools

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

2800 Sturgis Rd., Oxnard, CA 93030
Toll Free: (888) 817-4446 / Fax: 805-278-8554