My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
  • machines Main Menu
    • Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Pocket Mill
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • 3+2 Positioning Machines
    • Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Haas Bar Feeders
    • Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automatic Parts Loaders
      • Automation Models
    • Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
      • Control Simulator, Standard
      • Control Simulator, Premium
    • Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Knee Mill
      • Haas Manual Lathes
      • Haas Saws
    • Fabrication Machines
      Fabrication Machines
      Fabrication Machines View All
      • Fabrication Machines
      • Laser Cutting Machines
      • CNC Press Brakes
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
      • DC-1 Drill Center
      • CNC Sales News
      • Do More With Your Haas
    • View All
    • View All
      • contact-us-test
      • 4 - AUTOMATION SYSTEMS
      • Carousel-V2
      • expert test
      • Demo_Day_Trident-test
      • Link Test
      • image-sale-tag-test
      • article-list-test
      • Haas 25 kg Robot Package
    • View All
      • Choose Options
    • View All
    • View All
    • View All
    • View All
    • View All
      • calc-test
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
  • Haas Service Parts Main Menu
My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

Through-Spindle Coolant 1K (TSC1K)

Product Image

DOWNLOAD AN INSTANT CUSTOM QUOTE FOR ANY HAAS MACHINE

GET QUOTE


Through-Spindle Coolant, 1k

    CNY ONLY
Coolant through the tool, 1000 psi
  • Option Info
  • Details

OVERVIEW

SERVICE DOCUMENTS

VIDEOS

AVAILABLE ON THESE MACHINES

This Haas Through-Spindle Coolant system provides up to 1000 psi (69 bar) of coolant to the cutting tool, allowing for heavier cuts, higher feedrates, deep-hole drilling, and better surface finishes. The 1000 psi (69 bar) system is ideal for drills with coolant passages of 0.050 in (1.3 mm) and smaller. With Through-Spindle Coolant, you can really reduce your cycle times to increase throughput, and you’ll produce higher-quality parts. To minimize clogging, the Haas TSC pump includes an innovative self-cleaning feature. Maximum rpm with TSC enabled is 15,000 rpm.

  • Highly recommended for tools with coolant orifices 0.050 in (1.3 mm) diameter and smaller
  • Allows deep-hole drilling without pecking to reduce cycle times
  • Reduces material work hardening and increases tool life
  • Produces better surface finishes by clearing chips
  • Self-cleaning TSC pump
  • Requires three-phase power

NOTE: Through-Spindle Coolant cannot be installed in the field without the Through-Spindle Coolant Ready option.

Service Documents
VIDEOS
Recently Updated

The Advantages of Through-Spindle Coolant


In this video, Scott and Matt demonstrate some of the advantages of the Haas TSC system, by comparing traditional flood coolant and through-spindle coolant on the same drilling application.

Recently Updated

Through-Spindle Coolant Challenge


How much faster is through-spindle coolant when compared to peck drilling? On this live Tip of the Day, Mark walks you through the benefits of through-spindle coolant and how much quicker it is compared to traditional peck drilling.

Recently Updated

Chip Clearing & Tool Lubrication


Chip clearing and tool lubrication are well known issues when it comes to machining quality parts. Removing chips ensures that the tool is cutting fresh material and that there aren‘t any left over chips. Coolant also helps lubricate the tool when cutting for a clean finish, and helps tools and inserts last longer.

Recently Updated

Option Spotlight - High Pressure Coolant


Put up to 300 psi of coolant right where you need it, at the tool tip. The high pressure coolant system pushes chips out of holes to ensure that you are cutting fresh material and allows you drill deep holes in a single pass, no more peck drilling.

Recently Updated

Through-Spindle Coolant on Haas Machines


Mill and drill deeper and faster. The through-spindle coolant option puts high-pressure coolant right where you need it all the time. Resulting in quicker cycle times and better finishes on completed parts.

Recently Updated

How It Works - Through Spindle Coolant


In this installment of Haas How It Works, Mechanical Engineer Katherine White describes how the Haas TSC system works, the benefits of using TSC, and the proper applications for both 300 psi (20.7 bar) and 1000 psi (68.9 bar) systems.

AVAILABLE ON THE FOLLOWING MACHINES

Through-Spindle Coolant (300 psi and 1000 psi)

Why Through-Spindle Coolant (TSC)?

  • The Through-Spindle Coolant (TSC) option adds value to the Haas VMC or HMC by increasing the performance of the machine, and delivering coolant where it is needed. 
  • High-pressure Through-Spindle Coolant is essential for deep-hole drilling and deep-pocketing operations, keeping the tools lubricated and free of chips. 
  • With the Through-Spindle Coolant option, productivity can be increased by altering current programs with faster feedrates, and by optimizing drilling operations, leading to cycle-time reduction and higher quality parts. 

Through-Spindle Coolant Specifications

  • Smaller coolant passages in the tool restrict the flow of coolant, causing the pressure to increase 
  • The maximum allowable rpm with through-spindle coolant  is 15,000 rpm
  • A tool with a through-hole of 0.22" (5.6 mm) or larger allows more coolant to pass through, resulting in lower pressure at the cutting edge of the tool 

Note: The Through-Spindle Coolant Ready option is required to field-install Through-Spindle Coolant. Requires 3-phase power.

Through-Spindle Coolant Operation

  • The actual pressure delivered to the cutting edge depends on the size of the coolant passages in the tool
  • Smaller coolant passages restrict the flow, causing the pressure to increase
  • Larger coolant passages in the tool allow more fluid to pass through, resulting in lower pressure at the cutting edge
  • The highest pressure occurs at the lowest flow rate (smallest holes)

Through-Spindle Coolant Benefits

  • Increases tool life by clearing chips during deep-hole drilling and blind-pocket milling 
  • Allows higher cutting speeds for cycle time reduction, and avoids re-cutting of chips
  • Provides better surface finishes
  • With through-spindle coolant and the correct tooling, you can drill holes to depth in a single pass
  • Yields significant time savings, compared to peck drilling 

Drilling Comparison: 6 holes at 2.0" (51 mm) depth*

High-speed steel drill, peck drilling with flood coolant: 
• 1⁄2" high-speed steel (HSS) drill
• Spindle speed: 3820 rpm
• Feedrate: 62 ipm
• Peck depth: 0.25" 
• Cycle time: 44 sec

Carbide drill, single-shot drilling with through-spindle coolant: 
• 1⁄2" carbide drill
• Spindle speed: 15,000 rpm 
• Feedrate: 180 ipm
• Single shot
• Cycle time: 20 sec

Note: Spot drill operations are only needed when working with HSS tooling. With carbide drills and TSC, no spot drill operation is needed. This reduces cycle times and increases productivity.

*Comparison does not include a spot drill operation.

Return on Investment

Part cycle time without through-spindle coolant = 5 min 30 sec
Part cycle time with through-spindle coolant enabled = 4 min
Difference: 1 minute 30 seconds 

Parts per hour without through-spindle coolant: 11
Parts per hour with through-spindle coolant: 14 = 27% faster

DO THE MATH

  • Shop rate: $60/hour
  • Machine ON time: 40 hours/week
  • 40 hours X 27% = 10.8 hours/week saved X $60 shop rate = $648 savings/week
  • Payback time: 3 months

* Carbide tooling with TSC capability is required to take full advantage of the option 

Through-Spindle Coolant Videos

TSC PRESSURE RELEASE – HAAS AUTOMATION SERVICE TIP

NOTE: These instructional videos show procedures that should be performed only by trained service technicians. If you don’t have the proper training you could injure yourself or damage your machine. In this episode, service engineer Brian Dickenson explains why sometimes there is a delay between tool changes after using TSC, and provides a simple way to eliminate these delays.

THROUGH-SPINDLE COOLANT (TSC) FOR HAAS MILLING MACHINES – HAAS AUTOMATION

Haas has two Through-Spindle Coolant systems: a 300 psi (21 bar) and a 1000 psi (69 bar) system. These reliable systems supply high-pressure coolant that flows through the cutting tool, allowing for heavier cuts, higher feedrates, deep-hole drilling, and better surface finishes. With Through-Spindle Coolant, you’ll reduce your cycle times, increase throughput, and produce higher-quality parts. To minimize clogging, the Haas TSC pump includes an innovative self-cleaning feature.

THROUGH-SPINDLE COOLANT – HAAS HOW IT WORKS

In this episode of our How It Works series, Mechanical Engineer Katherine White describes how Haas through-spindle coolant (TSC) systems work, explains the benefits of using TSC, and demonstrates the proper applications for both 300 psi (21 bar) and 1000 psi (69 bar).

THE ADVANTAGES OF THROUGH-SPINDLE COOLANT

In this video, Scott and Matt demonstrate some of the advantages of the Haas TSC system by comparing traditional flood coolant and through-spindle coolant on the same drilling application.

Need More Information?

If you would like more information about how a new Haas machine can bring your products to life, please share your contact information.

Language Preference :
Loading

All prices and specifications subject to change without notice. Freight, rigging, state & local taxes, and dealer installed accessories are not included. Not responsible for misprints or typographical errors. Machines shown with optional equipment. Actual product appearance may differ.

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

HAAS TOOLING ACCEPTS THE FOLLOWING:

  • Service & Support
  • Owners
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Rotary Repair Request
  • Pre-Install Guides
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • About Haas
  • Accessibility Statement
  • DNSH Statement
  • Export Compliance
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Haas Tooling Terms & Conditions
  • Privacy
  • Warranty
  • Haas Community
  • Haas Certification Program
  • Haas Motorsports
  • Gene Haas Foundation
  • Haas Technical Education Community
  • Events
  • Join the Conversation
  • Facebook
  • X
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
  • TikTok
© 2026 Haas Automation, Inc – CNC Machine Tools

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

2800 Sturgis Rd., Oxnard, CA 93030
Toll Free: (888) 817-4446 / Fax: 805-278-8554