My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
  • machines Main Menu
    • Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Pocket Mill
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • 3+2 Positioning Machines
    • Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Haas Bar Feeders
    • Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automatic Parts Loaders
      • Automation Models
    • Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
      • Control Simulator, Standard
      • Control Simulator, Premium
    • Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Knee Mill
      • Haas Manual Lathes
      • Haas Saws
    • Fabrication Machines
      Fabrication Machines
      Fabrication Machines View All
      • Fabrication Machines
      • Laser Cutting Machines
      • CNC Press Brakes
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
      • Haas Value Option Packages (VOP) Journey
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
      • DC-1 Drill Center
      • CNC Sales News
      • Do More With Your Haas
    • View All
    • View All
      • contact-us-test
      • 4 - AUTOMATION SYSTEMS
      • Carousel-V2
      • expert test
      • Demo_Day_Trident-test
      • Link Test
      • image-sale-tag-test
      • article-list-test
      • Haas 25 kg Robot Package
      • test-algolia-page
    • View All
    • View All
    • View All
    • View All
      • calc-test
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
  • Haas Service Parts Main Menu
My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

EC-500/50

  1. Horizontal Mills
  2. 50-Taper
  3. EC-500/50

EC-500/50

    CNY ONLY
Not Currently Available In Your Region

For the best pricing in your area, contact your local Haas Factory Outlet.

500 mm Twin-Pallet HMC, 50-Taper, 32" x 25" x 28" travels

Designed for high-volume production and unattended operation for larger parts and tombstones, the EC-500/50 offers 50-taper power and a large work envelope with the smaller footprint of a 40-taper pallet-changing machine. It features fast rapids, a full 4th-axis rotary system for synchronous motion, and a rear-exit chip conveyor for efficient chip management. 

  • Powerful 50-taper spindle for heavy cutting
  • Standard 50+1 tool side-mount tool changer
  • Built-in pallet changer with 500 mm pallets
  • Full 4th-axis rotary system

See Available Stock

Current Lead Time

Filters

  • 50 Taper
  • 4 Axis
  • 7.5k RPM
  • 50+1 Tool Capacity
Compare Machines
EXPLORE ALL INVENTORY
Contact Distributor

EC SERIES MACHINES

DOWNLOAD BROCHURE

HAAS JOURNAL

    Compare Machines
    BUILD & PRICE
    Contact Distributor
    • Build-&-Price
    • Specs
    • Details
    • Machine Info

    Travels S.A.E METRIC
    X Axis 32.00 in 813 mm
    Y Axis 25.00 in 635 mm
    Z Axis 28.00 in 711 mm
    Spindle Centerline to Pallet 1.10 in 28 mm
    Spindle S.A.E METRIC
    Max Rating 30.0 hp 22.4 kW
    Max Speed 7500 rpm 7500 rpm
    Max Torque 340.0 ft-lbf @ 700 rpm 460.0 Nm @ 700 rpm
    Drive System 2-Speed Gearbox 2-Speed Gearbox
    Taper CT or BT 50 CT or BT 50
    Bearing Lubrication Air / Oil Injection Air / Oil Injection
    Cooling Air Cooled Air Cooled
    Integrated 4th Axis (B Axis) S.A.E METRIC
    90° Rotation Time (full 4th) 3.0 s 3.0 s
    Max Weight on Platter 880 lb 400.0 kg
    Rotational Torque (continuous) 424 ft-lbf 575 Nm
    Backlash 30 arc-sec 30 arc-sec
    Gear Ratio 106:1 106:1
    Brake Torque 2500 ft-lbf 3390 Nm
    Min Resolution 0.001 ° 0.001 °
    Indexing Accuracy ± 15 arc-sec ± 15 arc-sec
    Repeatability 10 arc-sec 10 arc-sec
    Rapids on B 150 °/sec 150 °/sec
    Feedrates S.A.E METRIC
    Max Cutting 500 ipm 12.7 m/min
    Rapids on X 710 ipm 18.0 m/min
    Rapids on Y 710 ipm 18.0 m/min
    Rapids on Z 710 ipm 18.0 m/min
    Axis Motors S.A.E METRIC
    Max Thrust X 4054 lbf 18033 N
    Max Thrust Y 2854 lbf 12695 N
    Max Thrust Z 4054 lbf 18033 N
    Pallet Changer S.A.E METRIC
    Pallet Quantity 2 2
    Pallet Length 19.69 in 500 mm
    Pallet Width 19.69 in 500 mm
    Max Pallet Load 880 lb 400.0 kg
    Max Part Diameter 29.5 in 749 mm
    Max Part Height 36.5 in 927 mm
    Pallet Change Time 15 s 15 s
    General S.A.E METRIC
    Coolant Capacity 95 gal 360 L
    Tool Changer S.A.E METRIC
    Type SMTC SMTC
    Capacity 50+1 50+1
    Max Tool Diameter (full)** 4.0 in 102 mm
    Max Tool Diameter, Large (adjacent empty)** 8.0 in 203 mm
    Max Tool Length (from gage line) 16.00 in 406 mm
    Max Tool Weight 30.0 lb 13.6 kg
    Tool-to-Tool (avg) 4.20 s 4.20 s
    Chip-to-Chip (avg) 6.30 s 6.30 s
    Air Requirements S.A.E METRIC
    Air Required† 9 scfm @ 100 psi 255.0 L/min @ 6.9 bar
    Inline Air Hose 1/2 in 1/2 in
    Coupler (Air) 1/2 in 1/2 in
    Air Pressure Min 100 psi 6.9 bar
    Electrical Specification S.A.E METRIC
    Spindle Speed 7500 rpm 7500 rpm
    Drive System 2-Speed Gearbox 2-Speed Gearbox
    Spindle Power 30.0 hp 22.4 kW
    Input AC Voltage (3 Phase) - Low 220 VAC 220 VAC
    Full Load Amps (3 Phase) - Low 70 A 70 A
    Input AC Voltage (3 Phase) - High* 440 VAC 440 VAC
    Full Load Amps (3 Phase) - High* 35 A 35 A
    Dimensions - Shipping S.A.E METRIC
    Domestic Pallet 230.0 in x 126.0 in x 118.0 in 584 cm x 320 cm x 300 cm
    Export Pallet 230.0 in x 126.0 in x 123.0 in 584 cm x 320 cm x 312 cm
    Weight 26000 lb 11820.0 kg

    Overview

    The EC-500/50 adds a robust 50-taper spindle to our popular 500 mm pallet-changing horizontal machining center to create a high-performance HMC with 50-taper cutting ability in a smaller footprint.

    Specification Comparison (Inch)

    NOTE: Pre-production specifications and dimensions; subject to change without notice. NEW MODEL PREVIOUS MODEL
    Axis Travels (X, Y, Z) 32" x 25" x 28" 32" x 20" x 28"
    Optional Spindle Specifications (speed, power, taper) 10,000 rpm, 60 hp, 50T 12,000 rpm, 30 hp, 40T
    Tool Changer Capacity 50+1 40+1
    Optional Tool Changer Capacity N/A 70+1
    Rapids (X, Y, Z) 1000 in/min 1000 in/min
    Maximum Feedrate 500 in/min 500 in/min
    90° Rotation Time 3 sec 5.5 sec
    Maximum Weight on Pallet 880 lb 660 lb
    Rotational Torque (Continuous) 424 ft-lb 300 ft-lb

    Specification Comparison (Metric)

    NOTE: Pre-production specifications and dimensions; subject to change without notice. NEW MODEL PREVIOUS MODEL
    Axis Travels (X, Y, Z) 813 x 635 x 711 mm 813 x 508 x 711 mm
    Optional Spindle Specifications (RPM, Hp, Taper) 10,000 rpm, 44.7 kW, 50T 12,000 rpm, 22.4 kW, 40T
    Tool Changer Capacity 50+1 40+1
    Optional Tool Changer Capacity N/A 70+1
    Rapids (X, Y, Z) 25.4m/min 25.4 m/min
    Maximum Feedrate 12.7 m/min 12.7 m/min
    90° Rotation Time 3 sec 5.5 sec
    Maximum Weight on Pallet 400 kg 300 kg
    Rotational Torque (Continuous) 575 Nm 407 Nm

    50-Taper Spindle

    The EC-500/50 comes standard with our 7500-rpm 50-taper spindle, which uses a Haas-built two-speed gearbox to provide a wide constant horsepower band, good low-speed torque for heavy cuts, and higher torque throughout the range above 500 rpm.

    For heavy cuts and high material-removal rates, a high-performance 7500-rpm spindle is also available. Powered by a 60 hp vector drive, this spindle provides higher power throughout the rpm range than the standard spindle. A 10,000-rpm, 60 hp spindle is also available.

    • 2-speed gearbox designed, manufactured, and built in-house
    • More power for larger diameter tools and tougher materials
    • Automatic High or Low gear selection, based on commanded rpm
    • User-programmable selection of High or Low gear via M-codes

    Optional 7500-rpm, 60 Horsepower (44.7 kW) Peak Vector Drive Spindle CLICK HERE

    Optional 10,000-rpm, 60 Horsepower (44.7 kW) Peak Vector Drive Spindle CLICK HERE

     

     

    5-Axis CNC Vertical Mill spindle with 30" x 20" x 20" travels, 40-Taper Spindle, 5-Axis, 8.1k RPM, 40+1 Tool Capacity. Product of Haas CNC machine tools.

    EC-500/50 Coolant Ring

    The 4-nozzle coolant ring surrounding the spindle nose is perfectly positioned so that nozzles can be pointed at the shortest tools, and others can be positioned for longer tools. The compact, cylindrical design prevents chips from collecting on top. NOTE: The Haas Programmable Coolant Nozzle (P-COOL) is not available on the EC-500/50.

    EC-500/50 Chip Management

    The completely redesigned EC-500/50 has been improved from the ground up, with all new castings for increased rigidity, better cutting performance, 5 more inches of Y-axis travel, and vastly improved chip evacuation.

    At the heart of the EC-500/50’s improved chip management system is a wider belt-type chip conveyor positioned in the center of the machine, directly under the spindle. The steep walls of the interior enclosure easily funnel chips to the conveyor. 

    The conveyor discharges chips at the height of a full-size industrial barrel. Washdown nozzles mounted in the ceiling are fed by a separate coolant pump, and allow you to direct coolant flow to areas where chips may gather, to further enhance chip evacuation. 

    EC-500/50 Cycloidal Rotary Drive

    The cycloidal rotary drive system – designed for machine tools and robotics – provides a great combination of speed, accuracy, and durability to the B axis. The rugged design provides long service life, with little or no maintenance, and is especially durable in a crash. The cycloidal rotary drive can be back driven to absorb energy from an impact. The shock-load capacity is 5 times the rated torque of the gearbox, and the entire gearbox is a simple drop-in replacement, should damage occur.

    EC-500/50 Hydraulic Pallet-Clamping System

    The hydraulic power unit provides power to clamp the pallets to the pallet receiver, as well as raise and lower the pallet-changer mechanism.

    EC-500/50 Increased Axis Travels


    An extra 5" (127 mm) of Y-axis travel can make all the difference in the world. Now, the spindle centerline can get 27.13" (689 mm) above the surface of the pallet. 

    EC-500/50 Stepped Base and Column

    The stepped base and column design of the EC-500/50, where one X-axis linear guide rail is on a different horizontal plane than the other, increases the rigidity and stability of the spindle-head column assembly. With hydraulic pallet clamping and the stepped base/column design, the EC-500/50 is more rigid than ever, all the way to the top! 

    EC-500/50 Automatic Probe Riser


    An automatic probe arm stores the tool setting probe in a protective compartment during machining operations. When the tool probe is needed, an M104 code activates the automatic probe arm to lift the probe and lock it into place. When probing is complete, an M105 retracts the probe to its protective compartment.

    AVAILABLE OPTIONS

    TECHNICAL DOCUMENTS

    VIDEOS

    RELATED PRODUCTS

    Standard Features

    Spindles

    • 7500-rpm Spindle

    Tool Changers

    • 50+1 Side-Mount Tool Changer, 50-Taper

    Chip & Coolant Management

    • Variable Flow Coolant
    • Belt-Type Chip Conveyor HMC
    • Window Air Blast
    • 95-Gallon Coolant Tank
    • Chip Tray Filter Kit
    • Single-Stage Coolant Pump

    The Haas Control

    • Control Widescreen Monitor
    • Ethernet Interface
    • WiFi Connection for the Haas Control
    • CNC Control Cabinet Cooler
    • Power Surge Protection
    • Early Power-Failure Detection Module
    • Second Home Position
    • Advanced Tool Management
    • Media Display M-Code; M130
    • HaasConnect: Remote monitoring
    • HaasDrop
    • Rigid Tapping
    • Standard Program Memory, 1 GB
    • ECO Mode

    Product Options

    • 4th-Axis Rotary Scales
    • Stainless Steel Way Covers
    • Phone Charging Stand

    Workholding

    • EC-500 Pallet Kit, Inch
    • EC-500 Pallet Kit, Metric

    Shipping

    • Lifting Provision

    Warranty

    • 1-Year Standard Warranty
    Available Options

    * Not all options are compatible with each other. Some options may require the purchase of additional options, or may include additional options at no charge. Please use our Build-&-Price tool to determine option compatibility, and configure your machine.

    Automation Options
    TECHNICAL DOCUMENTS
    • 3D Model (ZIP)
    • Installation Guide
    • Layout Drawing
    • CDF Conveyor Layout Drawing
    • Torque Chart
    • Operator’s Manual
    • EC Series Flyer

    *NOTE: Due to continual design improvements, 3D models and layout drawings may not be accurate to the latest production model.

    VIDEOS
    Recently Updated

    EC-500/50 Spotlight


    Have you been looking forward to seeing the Haas 50-taper EC-500/50 HMC in action? Then you’re in luck. In this excerpt from our HaasTec 2020 Live Stream, you’ll get to see some heavy cutting happening live, plus get lots of useful information about this heavy-hitter horizontal.

    Recently Updated

    Horizontal Mill: A Quick Overview


    Whether you need a horizontal machining center for high-volume production and unattended operation or really big work cubes and maximum weight capacity, Haas has an HMC that should fit the bill. This video gives an overview of our pallet changing mills, large-frame HMCs, and five-axis horizontal mills.

    RELATED PRODUCTS

    40-Taper Version

    Haas EC-500

    EC-500

    500 mm Twin-Pallet HMC with 32" x 25" x 28" travels

    • 40 Taper
    • 4 Axis
    • 8.1k RPM
    • 30+1 Tool Capacity
        CNY ONLY
    Learn More Build & Price

    Vertical Approach

    Haas VF-3YT50

    VF-3YT/50

    CNC Vertical Mill with 40" x 26" x 25" travels

    • 50 Taper
    • 3 Axis
    • 7.5k RPM
    • 30+1 Tool Capacity
        CNY ONLY
    Learn More Build & Price

    Larger Work Envelope

    Haas EC-1600

    EC-1600

    CNC Horizontal Mill with 64" x 50" x 32" travels

    • 50 Taper
    • 3 Axis
    • 7.5k RPM
    • 50+1 Tool Capacity
        CNY ONLY
    Learn More Build & Price

    NOTE: All specifications listed are for the standard machine configuration. Optional equipment may change the machine’s specifications.

    *Haas machines are designed to operate on 220 VAC (200-240 VAC) power. An optional internal high-voltage transformer (380 - 480 VAC) is available for all models, except the Desktop Machines, CL-1, CM-1, and SR Series routers. This optional high-voltage internal transformer is not field installable; it must be ordered with the machine.

    Haas machines destined for Europe and the UK are configured with an internal high-voltage non-isolated transformer to operate on 400 VAC, except the Desktop Machines, CL-1, CM-1, and SR Series routers. 

    **Optional tool changers may have a different max tool size than the standard tool changer. Extra-large tools may require two adjacent pockets empty between tools. Click here for toolholder specifications.

    ATTENTION! Optional high-performance spindles may have a higher power requirement than the standard spindle. However, if the spindle horsepower (kW) does not change, the power requirement remains the same. Verify the power requirement before running power for your machine.

    † Air consumption on 40-taper DC Series machines may be higher, when Through-Tool Air Blast (TAB) is activated.

     

    Need help finding the right machine?

    Build & Price

    Let us help you find the right one for your shop.

    Get Started

    Need More Information?

    If you would like more information about how a new Haas machine can bring your products to life, please share your contact information.

    Language Preference :
    Loading

    All prices and specifications subject to change without notice. Freight, rigging, state & local taxes, and dealer installed accessories are not included. Not responsible for misprints or typographical errors. Machines shown with optional equipment. Actual product appearance may differ.

    Recently Viewed Items

    You Have No Recently Viewed Items Yet

    Feedback
    Haas Logo

    Haas Delivered Price

    This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

    KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

    Sign up now!   

    HAAS TOOLING ACCEPTS THE FOLLOWING:

    • Service & Support
    • Owners
    • Request Service
    • Operator Manuals
    • Haas Parts
    • Rotary Repair Request
    • Pre-Install Guides
    • Shopping Tools
    • Build & Price a New Haas
    • Available Inventory
    • The Haas Price List
    • CNCA Financing
    • About Haas
    • Accessibility Statement
    • DNSH Statement
    • Export Compliance
    • Careers
    • Certifications & Safety
    • Contact Us
    • History
    • Terms & Conditions
    • Haas Tooling Terms & Conditions
    • Privacy
    • Warranty
    • Haas Community
    • Haas Certification Program
    • Haas Motorsports
    • Gene Haas Foundation
    • Haas Technical Education Community
    • Events
    • Join the Conversation
    • Facebook
    • X
    • Flickr
    • YouTube
    • LinkedIn
    • Instagram
    • TikTok
    © 2026 Haas Automation, Inc – CNC Machine Tools

    This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

    2800 Sturgis Rd., Oxnard, CA 93030
    Toll Free: (888) 817-4446 / Fax: 805-278-8554