My Haas Welcome,
!
Haas Tooling Guest Order History MyHaas/HaasConnect Sign In Register Haas Tooling My Account Order History Return History MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
  • machines Main Menu
    • Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • Pocket Mill
      • Mill Automatic Parts Loader
      • VMC/UMC Side-Loading Automatic Parts Loader
      • Compact Automatic Parts Loader
    • Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Haas Bar Feeder V2
    • Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automation Models
    • Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
      • Control Simulator
    • Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Bandsaw
      • Knee Mills
      • Manual Lathe
      • Vertical Saw
      • Miter Saw
    • Pocket Machines
      Pocket Machines
      Pocket Machines View All
      • Pocket Machines
      • Pocket Mill
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • VF-Super-Speed - Super Features Come Standard! | Haas CNC
      VF-Super-Speed - Super Features Come Standard! | Haas CNC
      VF-Super-Speed - Super Features Come Standard! | Haas CNC View All
      • VF-Super-Speed - Super Features Come Standard! | Haas CNC
    • UMC-Super-Speed - Super Features Come Standard! | Haas CNC
      UMC-Super-Speed - Super Features Come Standard! | Haas CNC
      UMC-Super-Speed - Super Features Come Standard! | Haas CNC View All
      • UMC-Super-Speed - Super Features Come Standard! | Haas CNC
    • ST-Y-Axis Standard Features | Haas CNC
      ST-Y-Axis Standard Features | Haas CNC
      ST-Y-Axis Standard Features | Haas CNC View All
      • ST-Y-Axis Standard Features | Haas CNC
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
    • View All
    • View All
      • 4 - AUTOMATION SYSTEMS
      • Mill Toolholding
      • Carousel-V2
      • expert test
      • Demo_Day_Trident-test
    • View All
      • Choose Options
    • View All
    • View All
    • View All
    • View All
    • View All
      • calc-test
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
      Automation Accessories Shop Support Mill Toolholding Mill Cutting Tools Boring Systems Mill Workholding Lathe Toolholding Lathe Cutting Tools Lathe Workholding Package Kits ER Collets & Chucks Holemaking Threading Broaching Tombstones & Kits Manual Chucks For Milling Deburring & Abrasives Tool Presetter & Heat Shrinkers Storage & Handling Machine Maintenance Tooling Accessories Apparel & Accessories Measuring & Inspection Winner's Circle Winner's Circle Clearance Today's Hot Deals
    • Haas Tooling
    • Winner's Circle
      Winner's Circle Shop All
      • WINNERS_CIRCLE-1Y
    • Winner's Circle
      Winner's Circle Shop All
      • WC-1Y-EU
    • Today’s Hot Deals
      Today’s Hot Deals Shop All
      • Mill Toolholding
      • Mill Tooling
      • Measuring & Inspection
      • Boring Systems
      • Mill Workholding
      • Shell Mill Kits
      • Lathe Toolholding
      • Lathe Tooling
      • Lathe Workholding
      • ER Collets & Chucks
      • Holemaking
      • Threading
      • Broaching
      • Tool Storage
      • Apparel & Accessories
    • Clearance
      Clearance Shop All
      • 00-99-57466
    • Measuring & Inspection
      Measuring & Inspection Shop All
      • Probe Kits & Accessories
      • Edge & Center Finders
      • Comparative Measuring Gauges
      • Height Gauges
      • Calipers
      • Threaded Plug & Ring Gauges
      • Gauge Blocks
      • Pin Gauges
      • Drop Indicators
      • Dial Test Indicators
      • Bore Gauges
      • Indicator Accessories
      • V Blocks
      • Setup Blocks
      • Depth Measuring
      • Micrometers
      • Micrometer Accessories
      • Micrometer Kits
      • Bore Gauge Kits
      • Starter Kits
      • Indicator Kits
      • Caliper Kits
      • Toolholder Check Station
      • Height Setters
      • Coordinate Measuring Machines
    • Automation Accessories
      Automation Accessories Shop All
      • Cobot Kits
      • Cobot Kits
      • Protective Barriers
      • Grippers
      • Robot Cell Accessories
    • Shop Support
      Shop Support Shop All
      • Air Compressors
      • Laser Marking Machines
      • Bandsaw Blades
      • Bandsaw Accessories
      • Surface Grinding Wheels
      • Shop Equipment Accessories
    • Mill Toolholding
      Mill Toolholding Shop All
      • End Mill Holders
      • Shell Mill Holders
      • Shrink Fit Holders
      • ER Collet Chucks
      • Milling Chucks & Collets
      • NC Drilling Chucks
      • Pull Studs / Retention Knobs
      • Rotary Tool Holder & Tool Chuck Kits
      • Hydraulic Milling Chucks & Collets
      • Toolholder Attachments & Wrenches
      • Mill Broaching Holders
    • Mill Tooling
      Mill Tooling Shop All
      • Shell Mill Bodies
      • Milling Inserts
      • End Mills
      • Chamfer Mills & Inserts
      • Indexable End Mill Bodies
      • Ball End Mills
      • Chamfer End Mills
      • Roughing End Mills
      • Indexable Ball End Mills & Inserts
      • Shell Mill Kits
      • Chamfer Mill Kits
      • Indexable End Mill Kits
      • Dovetail Cutters
      • Indexable Dovetail Cutters
      • Engraving End Mills
      • Rotary Burrs / Die Grinding Bits
      • Keyseat Cutters
      • Corner Rounding End Mills
      • Slot Mill Bodies
      • CNC Router Bits For Wood
      • Indexable CNC Router Bits & Inserts
    • Boring Systems
      Boring Systems Shop All
      • Boring Heads & Cartridges
      • Boring Holders & Extensions
    • Mill Workholding
      Mill Workholding Shop All
      • Fixed-Jaw Vises
      • Self-Centering Vises
      • Adapter Plates
      • Vise Jaws
      • Vise Mounts & Fixtures
      • Vise Kits
      • Vise Parallels
      • Rotary Vise Kits
      • Fixture Clamps & Rails
      • Automated Workholding Kits
      • Tooling Fixture Subplates
      • Toolmakers' Vises
      • Clamp Force Gauges
      • Collet Fixtures
      • Angle Plates
    • Lathe Toolholding
      Lathe Toolholding Shop All
      • TL & CL Static Turning Holders
      • BOT Static Turning Holders
      • BMT Static Turning Holders
      • Live / Driven Turning Holders
      • Turning Holder Reduction Sleeves / Bushings
      • VDI Static Turning Holders
      • Turning Holder Accessories
    • Lathe Tooling
      Lathe Tooling Shop All
      • Cut-Off Tool Blocks & Blades
      • Cut-Off Tooling Kits
      • Turning Inserts
      • Grooving & Cut-Off Tools
      • Internal (ID) Grooving & Threading Tools
      • Threading Inserts
      • Threading Tools
      • Boring Bars / Internal (ID) Turning Tools
      • External (OD) Turning Tools
      • Cermet Turning Inserts
      • CBN Turning Inserts
      • Haas Notch Grooving & Threading Inserts
      • Haas Notch Grooving & Threading Tools
      • Micro Turning Tools
      • Desktop Lathe Tools
    • Lathe Workholding
      Lathe Workholding Shop All
      • Live Centers
      • Spindle Reduction Sleeves / Liners
      • Quick-Change Collets
      • Quick-Change Collet Chucks
      • 5C Collets
      • 5C Collet Sets
      • Lathe Jaw Boring Rings
      • Lathe Jaws
      • Bar Pullers
      • Scroll Chucks
      • Guide Pins
      • Collet Accessories
    • Package Kits
      Package Kits Shop All
      • Chip Clearing Fan Kits
      • Cutting Tool Kits
      • Indexable End Mill Kits
      • Cut-Off Tool Block & Blade Kits
      • Drill & Tap Kits
      • Indexable Drilling Kits
      • Shell Mill Kits
      • Chamfer Mill Kits
      • Rotary Tool Holder & Tool Chuck Kits
      • Lathe Starter Kits
      • Workholding Kits
      • Rotary Vise Kits
      • Vise Kits
      • 3-Jaw Chuck Kits for Mills
      • Tombstone Kits
      • Reduction Sleeve Kits
      • Automated Workholding Kits
      • 08-1869
      • 08-1870
      • Measuring & Inspection Kits
      • Starter Kits
      • Bore Gauge Kits
      • Caliper Kits
      • Indicator Kits
      • Micrometer Kits
    • ER Collets & Chucks
      ER Collets & Chucks Shop All
      • ER Straight-Bore Collets
      • ER Sealed Collets
      • ER Tap Collets
      • ER Collet Sets & Accessories
      • ER Collet Chucks
      • Straight Shank ER Collet Chucks
      • Straight Shank Keyless NC Drilling Chucks
    • Holemaking
      Holemaking Shop All
      • Carbide Drills
      • Indexable Drill Bodies
      • Indexable Drill Inserts
      • Modular Drill Bodies
      • Modular Drill Heads
      • Cobalt Drills & Sets
      • Center Drills
      • Reamers
      • Indexable Drilling Kits
      • Spot Drills
      • Spade Drill Bodies
      • Spade Drill Inserts
      • Countersinks
    • Threading
      Threading Shop All
      • Taps
      • Threading Inserts
      • Threading Tools
      • Thread Mills
      • Pipe Taps
      • Drill Tap Kits
    • Broaching
      Broaching Shop All
      • Broaching Tools
      • Broaching Inserts
    • Tombstones
      Tombstones Shop All
      • Tombstones
      • Tombstone Kits
      • Vise Cluster Towers
    • Manual Chucks For Milling
      Manual Chucks For Milling Shop All
      • 5C Indexer Chucks
      • 3-Jaw Chucks & Mounts for Mills
    • Deburring & Abrasives
      Deburring & Abrasives Shop All
      • Abrasive Pads
      • Deburr Tools
      • Deburr Wheels
      • Abrasive Sheets & Rolls
      • Sharpening / Lapping Stones
      • Flexible Honing Brushes
    • Tool Presetter & Heat Shrinkers
      Tool Presetter & Heat Shrinkers Shop All
      • Tool Presetting Machines
      • Shrink Fit Machines
    • Tool Storage
      Tool Storage Shop All
      • Tool Carts
      • Tool Tray
      • Tool Bags
    • Machine Maintenance
      Machine Maintenance Shop All
      • Spindle Test Bars
      • Levels
      • Refractometers
      • Machine Additives & Supplies
      • Machine Accessories
      • Machine Maintenance Kits
    • Tooling Accessories
      Tooling Accessories Shop All
      • Spindle & Toolholder Taper Cleaners
      • Haas Shop Lift
      • Toolholder Fixtures
      • CNC Chip Clearing Fans
      • Hammers & Mallets
      • Anti-Fatigue Mats
      • Layout Tools
      • Wrenches
      • Magnetic Tools
      • Torque Screwdrivers
      • Hand Cutting Tools
      • Shop Stools
      • Lifting Magnets
      • Safety Apparel
      • Cutting Tool Sharpeners
    • Apparel & Accessories
      Apparel & Accessories Shop All
      • Accessories
      • Apparel
    • HAAS TOOLING QUICK LINKS
      NEW PRODUCTS NEW PRODUCTS NEW PRODUCTS NEW PRODUCTS
      MOST POPULAR MOST POPULAR
      TOOLING PROMOS TOOLING PROMOS
      FINANCING & OPEN TERMS FINANCING & OPEN TERMS PAY BY INVOICE PAY BY INVOICE
      FAQs FAQs
      KITS CREATED FOR YOU KITS CREATED FOR YOU
  • Haas Service Parts Main Menu
      Automatic Pallet Changer Lathe Turret Tool Changer Chip Management Coolant Counterbalance Electrical Cabinet Enclosure Hydraulics Lubrication Maintenance Pendant Probing Rotary Spindle Tailstock
    • Haas Service Parts
    • Automatic Pallet Changer
      Automatic Pallet Changer Shop All
      • HMC - Automatic Pallet Changer
      • VMC - Automatic Pallet Changer
    • Lathe Turret
      Lathe Turret Shop All
      • Lathe - Turret
      • Live Tooling
    • Tool Changer
      Tool Changer Shop All
      • Side Mount
      • Umbrella
    • Chip Management
      Chip Management Shop All
      • Multi Auger
      • Single Auger
    • Coolant
      Coolant Shop All
      • Auxiliary Filter
      • HPC-300 (Lathe)
      • HPC-1000 (Lathe)
      • Oil Skimmer
      • Standard Coolant
      • TSC-300 (Mill)
      • TSC-1000 (Mill)
      • Coolant Refill
      • Loc-Line
    • Counterbalance
      Counterbalance Shop All
      • Charge & Discharge Hose
    • Electrical Cabinet
      Electrical Cabinet Shop All
      • Fans
      • Filters
      • Upgrade Kits
    • Enclosure
      Enclosure Shop All
      • Accessories
      • Air Nozzle
      • Decals
      • Door Bumpers
      • Lighting
      • Windows, Gaskets, & Weather Strip
      • Chip & Coolant Management
    • Hydraulics
      Hydraulics Shop All
      • Filters
      • Gauges
      • Heat Exchanger
      • Hoses
    • Lubrication
      Lubrication Shop All
      • Bijur Mechanical Lubrication
      • Minimum Lubrication
    • Maintenance
      Maintenance Shop All
      • Grease, Oil, & Sealants
    • Pendant
      Pendant Shop All
      • Floppy Disk & USB
      • Keypad
      • Keys
      • Lens
      • Gaskets & Seals
    • Probing
      Probing Shop All
      • Mill Probing
      • Lathe Tool Presetter
    • Rotary
      Rotary Shop All
      • Rotary Gaskets & Seals
    • Spindles
      Spindles Shop All
      • Couplings
      • Gaskets & Seals
      • Spindle Motor Drive
      • Gearbox Drive
      • Tool Release Piston
    • Tailstock
      Tailstock Shop All
      • Handles
×

Search Results

Web Pages

Images

    • <
    • 1
    • >
My Haas Welcome,
!
Haas Tooling Guest Order History MyHaas/HaasConnect Sign In Register Haas Tooling My Account Order History Return History MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

VC-400SS

  1. Vertical Mills
  2. Pallet-Changing VMCs
  3. VC-400SS

VC-400SS

    CNY ONLY
 
Not Currently Available In Your Region
Super-Speed Twin-Pallet VMC with 22" x 16" x 20" (559 x 406 x 508 mm) travels

The VC-400SS is the super-speed version of our pallet-changing VC-400 VMC, which combines the versatility of a small VF Series vertical machining center with the pallet-changing ability of our EC-400 HMC. The fully integrated pallet changer allows you to set up jobs on one pallet, while you’re running parts on the other pallet. For additional productivity overnight, simply load up both pallets and push Cycle Start before heading home.

For high-volume work, set up the same job on both pallets, or set up each pallet differently for high-mix, low-volume work. For extended production and true “lights out” capability, a 6-station pallet pool and high-capacity tool changer are available. NOTE: The Pallet Pool requires the optional 50+1 side-mount tool changer.

  • 12,000-rpm inline direct-drive spindle
  • High-speed 30+1 tool side-mount tool changer, with 50+1 available
  • 1200 ipm rapids
  • Built-in pallet changer with 22" x 14.5" T-slot pallets
  • Machine parts on one pallet, while setting up the other
  • Available 6-station pallet pool

See Available Stock

Current Lead Time

Filters

  • 40 Taper
  • 3 Axis
  • 12k RPM
  • 30+1 Tool Capacity

美元价格不包括关税、报关费用、保险费、增值税及运费。
USD prices DO NOT include customs duty, customs fees, insurance, VAT, or freight.

人民币价格包含关税、报关费用、货运保险和增值税, 但不包括运费。
CNY prices include customs duty, customs fees, insurance, and VAT. DOES NOT include freight.

* V Model Machines are only available in CNY pricing
Compare Machines
EXPLORE ALL INVENTORY
Compare Machines
BUILD & PRICE
Contact Distributor
  • Build-&-Price
  • Machine Info
  • Automation
  • Details
  • Specs

AVAILABLE OPTIONS

TECHNICAL DOCUMENTS

VIDEOS

RELATED PRODUCTS

Standard Features

Spindles

  • 12,000-rpm Spindle

Tool Changers

  • High-Speed 30+1 Side-Mount

Chip & Coolant Management

  • Variable Flow Coolant
  • Belt-Type Chip Conveyor HMC
  • 95-Gallon Coolant Tank
  • Chip Tray Filter Kit
  • Single-Stage Coolant Pump

The Haas Control

  • Control Widescreen Monitor
  • Ethernet Interface
  • WiFi Connection for the Haas Control
  • CNC Control Cabinet Cooler
  • Power Surge Protection
  • Early Power-Failure Detection Module
  • Second Home Position
  • Advanced Tool Management
  • Media Display M-Code; M130
  • HaasConnect: Remote monitoring
  • HaasDrop
  • Rigid Tapping
  • Standard Program Memory, 1 GB

Product Options

  • Phone Charging Stand

Workholding

  • VC-400 Pallet Kit

Shipping

  • Lifting Provision

Warranty

  • 1-Year Standard Warranty
  • 6-Month Standard Warranty
Available Options

* Not all options are compatible with each other. Some options may require the purchase of additional options, or may include additional options at no charge. Please use our Build-&-Price tool to determine option compatibility, and configure your machine.

Automation Options
TECHNICAL DOCUMENTS
  • 3D Model (ZIP)
  • Layout Drawing
  • CDF Conveyor Layout Drawing
  • Torque Chart
  • Operator’s Manual
  • Automation Options And Configurations chart

*NOTE: Due to continual design improvements, 3D models and layout drawings may not be accurate to the latest production model.

Videos

The Haas VC-400 and Pallet Pool


The VC-400 combines the versatility of our small VF Series vertical machining centers with the pallet-changing ability of our EC-400 HMC. The fully integrated pallet changer allows you to set up jobs on one pallet, while you’re running parts on another pallet. In this video, we show our 6-Station Pallet Pool coupled to the VC-400 for true “lights out” capability.

VC-400 Cutting Demo


Check out this cutting demo showing the power and versatility of the VC-400. The fully-integrated pallet changer allows you to set up jobs on one pallet, while running parts on the other pallet so your spindle never stops turning.

VC-400 Spotlight


In this video, Milton and Andrew are looking at the new VC-400 pallet changing VMC. If you're interested in a productive way to keep the spindle turning more of the time on your vertically oriented parts, then stick around. 

RELATED PRODUCTS

Standard Vertical

Haas VF-2

VF-2

CNC Vertical Mill with 30" x 16" x 20" travels

  • 40 Taper
  • 3 Axis
  • 8.1k RPM
  • 20 Tool Capacity
    CNY ONLY
Learn More Build & Price

Horizontal Spindle

Haas EC-400

EC-400

400 mm Twin-Pallet HMC with 22" x 25" x 22" travels

  • 40 Taper
  • 4 Axis
  • 8.1k RPM
  • 30+1 Tool Capacity
    CNY ONLY
Learn More Build & Price

50-TAPER POWER

Haas EC-500/50

EC-500/50

500 mm Twin-Pallet HMC, 50-Taper, 32" x 25" x 28" travels

  • 50 Taper
  • 4 Axis
  • 7.5k RPM
  • 50+1 Tool Capacity
    CNY ONLY
 
Learn More Build & Price

*Haas machines are designed to operate on 220 VAC (200-240 VAC) power. An optional internal high-voltage transformer (380 - 480 VAC) is available for all models, except the Desktop Machines, CL-1, CM-1, and SR Series routers. This optional high-voltage internal transformer is not field installable; it must be ordered with the machine.

Haas machines destined for Europe and the UK are configured with an internal high-voltage non-isolated transformer to operate on 400 VAC, except the Desktop Machines, CL-1, CM-1, and SR Series routers. 

ATTENTION! Optional high-performance spindles may have a higher power requirement than the standard spindle. However, if the spindle horsepower (kW) does not change, the power requirement remains the same. Verify the power requirement before running power for your machine.

† Air consumption on 40-taper DC Series machines may be higher, when Through-Tool Air Blast (TAB) is activated.

 

Available 6-Station Pallet Pool


Whether you’re doing high-volume production runs, high-mix/low volume machining, or just want to run lights-out, you can boost the productivity of your VC-400/SS with our fully integrated 6-station pallet pool. NOTE: The Pallet Pool requires the optional 50+1 side-mount tool changer. Not field installable. Must be ordered with a new VC-400/SS.

Learn More

Overview

The VC-400 and VC-400SS vertical machining centers combine the machining capabilities of a VF-1 with an HMC-style pallet changer to provide nearly continuous machining, with virtually no downtime. Load and unload parts on the pallet waiting at the load station, while the spindle is making chips in the work envelope to keep the machine producing parts. You can even set up a new job on one pallet, while your machine is making parts on the other. A dedicated pallet-scheduling table in the Haas control lets you check the status of each pallet.

Specification Comparison (Inch)

  VC-400 VC-400SS VF-1
Axis Travels (X, Y, Z) 22" x 16" x 20" 22" x 16" x 20" 20" x 16" x 20"
Spindle Nose to Table Maximum and Minimum 24.0", 4.0" 24.0", 4.0" 24.0", 4.0"
Rapids (X, Y, Z) 800 in/min 1200 in/min 1000 in/min
Maximum Cutting Feedrate 500 in/min 833 in/min 650 in/min
Spindle Speed (Maximum Optional) 8100 rpm (15,000 rpm) 12,000 rpm (15,000 rpm) 8,100 rpm (30,000 rpm)
Spindle Rating & Drive System 30 hp, Inline Direct-Drive 30 hp, Inline Direct-Drive 30 hp, Inline Direct-Drive
Standard Tool Changer Capacity (Optional) 30+1 (50+1) 30+1 (50+1) 20 (30+1)
Number of Pallets (Optonal Pallet Pool) 2 (6+1) 2 (6+1) N/A
Pallet-to-Pallet Change Time 18 seconds 18 seconds N/A
Maximum Weight on Pallet (Optional Pallet Pool) 880 lb (500 lb) 880 lb (500 lb) 3000 lb

Specification Comparison (Metric)

  VC-400 VC-400SS VF-1
Axis Travels (X, Y, Z) 559 x 406 x 508 mm 559 x 406 x 508 mm 508 x 406 x 508 mm
Spindle Nose to Table Maximum and Minimum 610 mm, 102 mm 610 mm, 102 mm 610 mm, 102 mm
Rapids (X, Y, Z) 20.3 m/min 30.5 m/min 25.4 m/min
Maximum Cutting Feedrate 12.7 m/min 21.2 m/min 16.5 m/min
Spindle Speed (Maximum Optional) 8100 rpm (15,000 rpm) 12,000 rpm (15,000 rpm) 8100 rpm (30,000 rpm)
Spindle Rating & Drive System 22.4 kW, Inline Direct-Drive 22.4 kW, Inline Direct-Drive 22.4 kW, Inline Direct-Drive
Standard Tool Changer Capacity (Optional) 30+1 (50+1) 30+1 (50+1) 20 (30+1)
Number of Pallets (Optional Pallet Pool) 2 (6+1) 2 (6+1) N/A
Pallet-to-Pallet Change Time 18 Seconds 18 Seconds N/A
Maximum Weight on Pallet (Optional Pallet Pool) 399 kg (227 kg) 399 kg (227 kg) 1361 kg

Spindle


The VC Series machines feature the same powerful, shop-proven, Haas-built spindle that comes standard on most Haas vertical machining centers .

It is a 40-taper, inline direct-drive spindle, coupled directly to the motor to provide excellent surface finishes and greater thermal stability. The inline spindle is available in speeds up to 15,000-rpm, as well as HSK-A63 taper. 

  • Liquid-cooled for long hours of reliable operation
  • 17.125" (435 mm) wide-stance Z-axis linear guide separation for solid stability
  • Robust 40 mm Z-axis ballscrew and 35 mm linear guide construction
  • Includes multi-nozzle coolant ring for added coolant delivery coverage
  • Optional Programmable Coolant Nozzle with 34-positions for precise coolant delivery to multiple length cutting tools (shown in image)
  • Optional Through-Spindle Coolant (300 or 1000 psi)
  • Optional Through-Tool Air Blast
  • Optional Pulse-Jet System for tapping and drilling with oil

 

Pallet Changer

The VC-400 and VC-400SS come standard with a dual-pallet changing system for uninterrupted production. With the mill-style table, you can have two vises side by side on each pallet to run small batch parts, or you can run large parts by setting up one operation on each pallet with multiple vises. 

The table features three standard 5/8" (16 mm) T-slots that accept nearly any type of workholding, for fast, easy setups.

  • Table dimensions: 22" x 14.5" (559 x 368 mm) 
  • Standard 5/8" (16 mm) T-slots
  • Hydraulic clamping for rigid machining
  • Pallet maximum weight capacity is 880 lb (399 kg) each
  • Pallet Pool maximum weight capacity is 500 lb (227 kg) each

Hydraulic Pallet Clamping

The hydraulic power unit provides power to clamp the pallets to the pallet receiver, as well as raise and lower the pallet-changer mechanism.

Hydraulic clamping ensures repeatable accuracy for every pallet change, and provides high rigidity for heavy machining.

Pallet Pool (Optional)

Whether you’re doing high-volume production runs, high-mix/low-volume machining, or just want to run lights-out, our fully integrated pallet pool systems can boost your productivity. The VC Seriec Pallet Pool integrates seamlessly with the Haas control, which includes a simplified Pallet Scheduling Table that allows job scheduling functions from a single dedicated page. You can assign programs to each pallet, and re-start a job in the middle of the process.  

  • 6 storage locations + 1 machining station
  • Total of 7 functioning pallets included
  • 22" x 14.5" (559 x 368 mm) pallets
  • Requires the optional 50+1 side-mount tool changer
  • Not compatible with 4th- and 5th-axis options
  • Maximum weight per pallet ,including workholding: 500 lb (227 kg)
  • Not available for field installation

 

Side-Mount Tool Changer

The VC-400 and VC-400SS come standard with a 30+1 toolside-mount tool changer. 

We’ve produced our own tool changers since 1988, with complete integration and functionality in mind. We use our own designs, and wouldn’t have it any other way.

This Haas side-mount tool changer features a servo-driven carousel that allows direct positioning to any tool in the carousel – no more indexing one pocket at a time. Faster positioning reduces cycle times during short machining operations, or when the carousel is not pre-staged for the next tool.

  • Standard 40 taper, 30+1 tools
  • Available for the HSK-A63 Spindle
  • 50+1 side-mount tool changer available (optional)
  • Direct-positioning carousel for super-fast tool staging
  • Fast tool changes shorten cycle times on every tool change
  • Pocket Tool Table in the control allows complete control over the tool changer
  • Identify tools as LARGE to leave adjacent pockets empty
  • Identify tools as HEAVY to slow tool changer motion

Chip Management

At the heart of the VC-400’s chip management system is a wide belt-type chip conveyor positioned in the center of the machine, directly under the spindle. The steep walls of the interior enclosure easily funnel chips to the conveyor. 


The conveyor discharges chips at the height of a full-size industrial barrel. Washdown nozzles mounted in the ceiling are fed by a separate coolant pump, and allow you to direct coolant flow to areas where chips may gather, to further enhance chip evacuation. 

Automatic Probe Riser (Optional)


An automatic probe arm stores the tool setting probe in a protective compartment during machining operations. When the tool probe is needed, an M104 code activates the automatic probe arm to lift the probe and lock it into place. When probing is complete, an M105 retracts the probe to its protective compartment.

  • Included with the Wireless Intuitive Probing System (WIPS) Option
  • Programmable with M-codes for in-process tool inspection
  • Dedicated page on the Haas control for manual operation
  • Probe remains free of chips and contamination in the work envelope 

Stepped Base and Column

The stepped base and column design of the VC-400/SS, where one X-axis linear guide rail is on a different horizontal plane than the other, increases the rigidity and stability of the spindle-head column assembly. With hydraulic pallet clamping and the stepped base/column design, the machine is very rigid, all the way to the top of travel! 

  • 21.5" (546 mm) stepped wide-stance for solid stability on X-axis
  • Large 40 mm diameter ballscrews on all axes
  • Robust 35 mm linear guides on all axes
Travels S.A.E METRIC
X Axis 22.00 in 559 mm
Y Axis 16.00 in 406 mm
Z Axis 20.00 in 508 mm
Spindle Nose to Table (~ max) 24.0 in 610 mm
Spindle Nose to Table (~ min) 4.0 in 102 mm
Spindle S.A.E METRIC
Max Rating 30.0 hp 22.4 kW
Max Speed 12000 rpm 12000 rpm
Max Torque 90.0 ft-lbf @ 2000 rpm 122.0 Nm @ 2000 rpm
Drive System Inline Direct-Drive Inline Direct-Drive
Taper CT40 | BT40 | HSK-A63 CT40 | BT40 | HSK-A63
Bearing Lubrication Air / Oil Injection Air / Oil Injection
Cooling Liquid Cooled Liquid Cooled
Table S.A.E METRIC
Length 22.0 in 559 mm
Width 14.5 in 368 mm
T-Slot Width 0.626 in to 0.630 in 15.90 mm to 16.00 mm
T-Slot Center Distance 2.76 in 70 mm
Number of Std T-Slots 3 3
Max Weight on Table (evenly distributed) 880 lb 399 kg
Pallet Changer S.A.E METRIC
Pallet Quantity 2 2
Pallet Length 22.00 in 559 mm
Pallet Width 14.50 in 368 mm
Max Pallet Load 880 lb 399.0 kg
Max Part Diameter 22.5 in 572 mm
Max Part Height 20.0 in 508 mm
Max Pallet Load (w/Pallet Pool) 500 lb 227 kg
Pallet Change Time 15 s 15 s
Feedrates S.A.E METRIC
Max Cutting 833 ipm 21.2 m/min
Rapids on X 1200 ipm 30.5 m/min
Rapids on Y 1200 ipm 30.5 m/min
Rapids on Z 1200 ipm 30.5 m/min
Axis Motors S.A.E METRIC
Max Thrust X 3380 lbf 15035 N
Max Thrust Y 3380 lbf 15035 N
Max Thrust Z 3380 lbf 15035 N
Tool Changer S.A.E METRIC
Type SMTC SMTC
Capacity 30+1 30+1
Max Tool Diameter (full) 2.5 in 64 mm
Max Tool Diameter (adjacent empty) 5.0 in 127 mm
Max Tool Length (from gage line) 12 in 305 mm
Max Tool Weight 12.0 lb 5.4 kg
Tool-to-Tool (avg) 1.80 s 1.80 s
Chip-to-Chip (avg) 2.40 s 2.40 s
General S.A.E METRIC
Coolant Capacity 95 gal 360 L
Air Requirements S.A.E METRIC
Air Required† 9 scfm @ 100 psi 255 L/min @ 6.9 bar
Inline Air Hose 1/2 in 1/2 in
Coupler (Air) 1/2 in 1/2 in
Air Pressure Min 100 psi 6.9 bar
Electrical Specification S.A.E METRIC
Drive System Inline Direct-Drive Inline Direct-Drive
Spindle Power 30.0 hp 30.0 hp
Dimensions - Shipping S.A.E METRIC
Domestic Pallet 202.0 in x 100.0 in x 124.0 in 513 cm x 254 cm x 315 cm
Export Pallet 181.0 in x 91.5 in x 96.0 in 460 cm x 232 cm x 244 cm
Weight 17520 lb 7947.0 kg

Need More Information?

If you would like more information about how a new Haas machine can bring your products to life, please share your contact information.

Do you plan on attending the seminar "Launching Automation: Concept to Production"?

Do you plan on attending the morning session on Preventative Maintenance?

Do you plan on attending the afternoon session on Preventative Maintenance?

Language Preference :
Loading

All prices and specifications subject to change without notice. Freight, rigging, state & local taxes, vendor installation charges, and dealer installed accessories are not included. Not responsible for misprints or typographical errors. Machines shown with optional equipment. Actual product appearance may differ.

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

美元价格不包括关税、报关费用、保险费、增值税及运费。
USD prices DO NOT include customs duty, customs fees, insurance, VAT, or freight.

人民币价格包含关税、报关费用、货运保险和增值税, 但不包括运费。
CNY prices include customs duty, customs fees, insurance, and VAT. DOES NOT include freight.

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

HAAS TOOLING ACCEPTS THE FOLLOWING:

  • Service & Support
  • Owners
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Rotary Repair Request
  • Pre-Install Guides
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • About Haas
  • DNSH Statement
  • Export Compliance
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Haas Tooling Terms & Conditions
  • Privacy
  • Warranty
  • Haas Community
  • Haas Certification Program
  • Haas Motorsports
  • Gene Haas Foundation
  • Haas Technical Education Community
  • Events
  • Join the Conversation
  • Facebook
  • X
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
  • TikTok
© 2025 Haas Automation, Inc – CNC Machine Tools

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

2800 Sturgis Rd., Oxnard, CA 93030
Toll Free: (888) 817-4446 / Fax: 805-278-8554