My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
  • machines Main Menu
    • Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Pocket Mill
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • 3+2 Positioning Machines
    • Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Haas Bar Feeders
    • Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automatic Parts Loaders
      • Automation Models
    • Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
      • Control Simulator, Standard
      • Control Simulator, Premium
    • Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Knee Mill
      • Haas Manual Lathes
      • Haas Saws
    • Fabrication Machines
      Fabrication Machines
      Fabrication Machines View All
      • Fabrication Machines
      • Laser Cutting Machines
      • CNC Press Brakes
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
      • Haas Value Option Packages (VOP) Journey
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
      • DC-1 Drill Center
      • CNC Sales News
      • Do More With Your Haas
    • View All
    • View All
      • contact-us-test
      • 4 - AUTOMATION SYSTEMS
      • Carousel-V2
      • expert test
      • Demo_Day_Trident-test
      • Link Test
      • image-sale-tag-test
      • article-list-test
      • Haas 25 kg Robot Package
      • test-algolia-page
    • View All
    • View All
    • View All
    • View All
      • calc-test
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
  • Haas Service Parts Main Menu
My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

5-Axis Troubleshooting - CHC - TG0015

Service Home 5-Axis Troubleshooting - CHC - TG0015
Recently Updated Last updated: 01/27/2026

5-Axis Troubleshooting Guide -CHC


TG0015

5-Axis Troubleshooting - CHC - TG0015

Jump to Section 1. Programming 2. Motion 3. Settings 34 and 79 4. VR Machines 5. UMC-750 Back to Top

Programming

Symptom

Solution
The program does not load. Make sure there is a percentage sign (%) at the top and bottom of the program.
Make sure the program number starts with the letter "O" and is followed by 5 numerical digits.
Make sure that text in parentheses is shorter than 80 characters, including spaces.
Check for G-Code errors on the Alarms Messages screen.
Refer to the sample program, below.
The program loads, but everything is in parentheses. Make sure that the inch or metric value in Setting 9, Dimensioning, matches the program.
If the program is a macro, make sure that Parameter 57:22, Enable Macro, is set to 1.

                       Sample Program

% (The % sign is needed only when you load a program from an external device)

O00001 (The program number must start with letter O followed by a 5-digit number) ;

G00 G17 G40 G80 G90 G54 (CAM systems usually post out this safety line) ;

T1 M6 ;

G54 G90 G00 X1.25 Y1.3 S3000 M03 ;

G43 Z1. H01 Z.1 M08 ;

(PROGRAM CONTENT HERE) ;

G90 G53 Z0. ;

G90 G53 Y0. ;

M30 ;

% (The % sign is only needed when loading a program from an external device)

Motion

Symptom Solution
The program jolts or the control hesitates when the program runs. Set the IN POSITION LIMIT parameters to 16000 for sigma 1 rotary products, or to 128000 for Sigma 5 rotary products:
A-Axis: Parameter 104
B-Axis: Parameter 165
C-Axis: Parameter 512
Make sure that the program does not have more than 1000 blocks per second.
Make sure the 4- or 5-axis program uses G93 for synchronous moves. Make sure that the maximum feedrate is F45000.
Run the Parameter Checker Program (menu option 7) to compare the parameters to the factory-installed parameters.
For G02/G03 moves, make sure the I, J, and K values are posted to 4 decimal places for inch mode, or 3 decimal places for metric mode.
A canned cycle moves in the wrong direction. Before it calls a canned cycle, the program must give the the plane and the spindle direction. In 18 series software, the control does canned cycles in all 3 planes (G17, G18, and G19), and to respect the spindle commands M03, M04, and M05.
The part shows witness marks. Make sure the CAM system posts M11 and M13 to release the brakes on the rotaries before making a 5-axis simultaneous cut.
Radiused curves are faceted. There are not enough lines of code if a G01 (or point-to-point) code is used when machining a radius. Adjust the cut tolerance and stroke length settings in the CAM program.

Settings 34 and 79

Make sure that Setting 34, 4th Axis Diameter, and Setting 79, 5th Axis Diameter, are both set to the correct diameter. The default value in these settings is 1.

If the diameters are not correctly set, you could get unusual results.

For example, if Setting 34 and Setting 79 are set to 1 when the part has a 3 inch diameter, the actual feedrate around the circumference of the part is (3) times faster than the programmed feedrate. This can cause problems with the surface finish. Or, this can cause broken tools.

For example, if Setting 34 and Setting 79 are set to 3 when the part has a 1 inch diameter, the time to machine the part is (3) times longer than usual.

It is also possible that the programmed feedrate is higher than the rotary's capability.

Make sure the rotary feedrate is not higher than the maximum degrees-per-minute (DPM) specification. Refer to the advertised specification. Calculate the DPM from the programmed feedrate and diameter.

VR Machines

The VR series mills have a unique 5-axis capability. This requires special care in programming:

  • Make sure the tool length is set up correctly.
    • G143, Tool Length Compensation is unique to the VR series.
    • G143 compensates for the tool length along the axis vector when the A and B Axes are tilted.
  • Calibrate the tool probe to the gage line of the machine.
    • For most 3-axis machines, you calibrate the tool probe to the face of the spindle. Do not do this for the VR.

UMC-750

Machine Rotary Zero Point (MRZP) Offsets

  • MRZP Offsets are control parameters which define the centers of rotation for the rotary table. The centers of rotation are the home positions of the linear axes. See the UMC-750 Operator's Manual for the correct procedure to set these.
  • The MRZP parameters are used whenever G234, Tool Center Point Control (TCPC), and G254, Dynamic Work Offsets (DWO), are active in a program. If the MRZP parameters are not set correctly, the machine does not go to the correct position when G234 and G254 are active.

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

HAAS TOOLING ACCEPTS THE FOLLOWING:

  • Service & Support
  • Owners
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Rotary Repair Request
  • Pre-Install Guides
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • About Haas
  • Accessibility Statement
  • DNSH Statement
  • Export Compliance
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Haas Tooling Terms & Conditions
  • Privacy
  • Warranty
  • Haas Community
  • Haas Certification Program
  • Haas Motorsports
  • Gene Haas Foundation
  • Haas Technical Education Community
  • Events
  • Join the Conversation
  • Facebook
  • X
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
  • TikTok
© 2026 Haas Automation, Inc – CNC Machine Tools

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

2800 Sturgis Rd., Oxnard, CA 93030
Toll Free: (888) 817-4446 / Fax: 805-278-8554