My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - ES
    4. Español - MX
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
  • machines Main Menu
    • Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Pocket Mill
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • 3+2 Positioning Machines
    • Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Pocket Lathe
      • Haas Bar Feeders
    • Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automatic Parts Loaders
      • Automation Models
    • Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
      • Control Simulator, Standard
      • Control Simulator, Premium
    • Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Knee Mill
      • Haas Manual Lathes
      • Haas Saws
    • Fabrication Machines
      Fabrication Machines
      Fabrication Machines View All
      • Fabrication Machines
      • Laser Cutting Machines
      • CNC Press Brakes
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
      • Haas Value Option Packages (VOP) Journey
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
      • DC-1 Drill Center
      • CNC Sales News
      • Do More With Your Haas
    • View All
    • View All
      • contact-us-test
      • 4 - AUTOMATION SYSTEMS
      • Carousel-V2
      • expert test
      • Demo_Day_Trident-test
      • Link Test
      • image-sale-tag-test
      • article-list-test
      • Haas 25 kg Robot Package
      • test-algolia-page
    • View All
    • View All
    • View All
    • View All
      • calc-test
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
  • Haas Service Parts Main Menu
My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - ES
    4. Español - MX
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

40-Taper - Belt Drive - TSC-Ready - TSC - 300 and 1K PSI - Installation - VMC - CHC - AD0272

Service Home How To Procedures 40-Taper - Belt Drive - TSC-Ready - TSC - 300 and 1K PSI - Installation - VMC - CHC - AD0272
Recently Updated Last updated: 05/08/2025

40-Taper - Belt Drive - TSC-Ready - TSC - 300 and 1K PSI - Installation - VMC - CHC


AD0272

Applies to machines built from: January, 2016

40-Taper - Belt Drive - TSC-Ready - TSC - 300 and 1K PSI - Installation - VMC - CHC - AD0272

- Jump to Section - 1. Introduction 2. Install Kit 3. Tools Required 4. 40-Taper - Belt Drive - TSC-Ready - TSC - 300 and 1K PSI - Installation (10 steps) 5. TSC 1K PSI - Motor Drive PCB and Electrical Components - Installation (5 steps) 6. TSC - 300 and 1K PSI - Pump - Installation (4 steps) 7. TSC- 300 and 1K PSI - Test (2 steps) Back to Top

Introduction

  1. TSC Coolant Pump
  2. TSC Check-Valve Assembly
  3. Vacuum Generator

Install Kit

To select the correct TSC install kit for your machine refer to: Through Spindle Coolant - Field Install Kits

Tools Required

  • Spindle Lock Tool (T-1635)
  • Red-I Grease
  • Dial Indicator (that can measure 0.0001") with Magnetic Base

40-Taper - Belt Drive - TSC-Ready - TSC - 300 and 1K PSI - Installation

1

Push [POWER OFF].

Set the main circuit breaker to the OFF position. Lock the main circuit breaker. Use an approved lock with an approved safety tag.

 Danger: If the vector drive voltage indicator light is on, do not touch the electrical components. The high voltage in the control cabinet can kill you. Wait for the voltage indicator LED on the vector drive to go off completely.

Close the primary air valve. Pull the ring on the bleed valve in the air manifold. Wait until all air pressure is released.

Look at the manifold pressure gauge. Make sure that the air pressure is 0 psi.

Remove the spindle head covers.

Install the spindle lock tool (T-1635) onto the spindle.

2

Put these parts through the cable channel covers:

  • 20' (6096 mm) 1/4" gray tube [1]
  • 20' (6096 mm) 1/4" purple tube [2]
  • 3/8" hose [A]
  • 14.5' (4420 mm) pressure sensor cable [B]

Connect the cable [B] to P15 [3] on the maincon PCB.

3

Disconnect the 5' (1524 mm) 1/4" black tube [1] from the push-lock fitting [2]. The push-lock fitting [2] is on the top of the TRP-spring retainer [3].

Remove and discard the push-lock fitting [2] from the TRP 90-degree fitting [4].

 Caution: While you turn the push-lock fitting, make sure you support the fitting [4] to make sure the fitting [4] does not turn. The fitting [4] could break if it turns.

4

Remove these parts from the TRP:

  • 1/4" black tube [2]
  • 1/4" fitting [1]
  • 1/8" fitting [3]

Discard the fitting [1] and the tube [2].

Install these parts to the TRP fitting:

  • 1/8" hex fitting [4]
  • 1/8' check valve [5] (make sure the arrow is in the direction shown).
  • 1/8" fitting [6] (this is the fitting that you removed from the TRP).

Attach the TSC check-valve assembly [9] to the bracket [10]. Use the (2) 1/4-20 x 1-1/2" socket-head cap screws (SHCS) [8].

Install the assembly [9] to the rear head-cover of the machine. Use the (2) 1/4-20 x 1/2" flanged button-head cap screws (FBHCS) [7].

5

Connect these components to the TSC check-valve assembly:

  • 3/8" hose [A]
  • 14.5' (4420 mm) pressure-sensor cable [B]
  • 5' (1524 mm) 1/4" black tube [1]
  • 20' (6096) 1/4" purple TSC-purge solenoid tube [2]
  • high-pressure braided hose [3]

Connect the hose [3] to the TRP 90-degree fitting [4].

Connect the other end [5] of the tube [1] to the TRP fitting assembly [6].

Connect the 3/8" hose [8] to the coolant-drain port [7].

 Note: The next (3) steps will show you how to install the vacuum generator. Choose the correct configuration.

6

If you have the dome plugs [1] near the front of the spindle:

Remove the plugs [1].

Connect these parts to the vacuum generator [5]:

  • 5' (1524 mm) 1/4" gray vacuum-generator tube [2]
  • Use the clamp [3] to connect the 3/8" black hose [4].

Find the space near the front of the spindle. Move the vacuum generator [5] down into the space.

Install the vacuum generator [5]. Use a 1/4-20 x 1/2" flanged button-head cap screw (FBHCS) [6].

7

If the dome plugs [1] are near the rear of the spindle:

Remove the plugs [1] and the bottom spindle-head cover [2].

Install the vacuum generator [4] on the cover [2]. Use a 1/4-20 x 1/2" FBHCS.

Put theses through the opening behind the spindle:

  • 3/8" black hose [6]
  • 5' (1524 mm) 1/4" gray tube [3]

Connect these parts to the vacuum generator [4]:

  • 5' (1524 mm) 1/4" gray tube [3]
  • Use the clamp [5] to connect the hose [6].

Install the cover [2].

8

For machines that have a large opening [5] on the left side of spindle head casting:

Connect these parts to the vacuum generator [2]:

  • 5' (1524 mm) 1/4" gray tube [1]
  • Use the clamp [3] to connect the 3/8" black hose [4].

Install the vacuum generator [2] in the large opening [5]. Use a 1/4-20 x 1/2" FBHCS [6].

9

Open the door to the lubrication cabinet.

From the bottom of the manifold, remove and discard the third manifold plug [1].

 Note: Clean the manifold port threads.

Install the compression fitting [2] on the TSC-purge solenoid [3]. This solenoid [3] has (2) purple cable ties. Install the solenoid [3] in the third manifold port from the bottom.

 Note: For TSC-300 Psi, Install The Solenoid [3] With The 35 Psi Regulator. For TSC-1K Psi, Install The Solenoid [3] With The 85-Psi Air Regulator.

Remove the plug [5] for the pre-charge solenoid [6].

Install the elbow fitting [4] that has the gray cable tie to the pre-charge solenoid [6].

Cut the 20' (6096 mm) 1/4" purple tube [7] to the correct length. Connect the tube [7] to the check valve fitting [11] of the solenoid [3].

Connect the 20' (6096 mm) 1/4" gray tube [8] to the solenoid [6].

Connect the TSC-purge solenoid cable [10] to the TSC UNION section [9] on the connector panel.

10

Remove the cover [1] for the power supply (PSUP) PCB.

Remove the electrical jumper at position CB5 on the PSUP PCB.

Remove the (3) push-on connector covers from position CB5.

Install the 15A circuit breaker [2] at position CB5.

TSC 1K PSI - Motor Drive PCB and Electrical Components - Installation

Perform this procedure on machines that have an I/O PCB before P/N 34-3283C.

 Caution: When you handle a PCB, you must wear an Electrostatic Discharge (ESD) strap.

1

If you do not have a door panel installed in the control cabinet:

Open the control cabinet. Remove the cover for the I/O PCB.

Install these parts:

  • Use (2) screws [2] to install the top hinge plate [1].
  • Use (2) screws [3] to install the bottom hinge plate [4].
  • Use (4) screws [5] to install the (2) door brackets [6].
  • door panel [F]

2

Install these parts on the door panel:

  • (2) spacers [2]
  • motor-drive PCB [G]
  • (2) socket-head cap screws (SHCS) [1]

Connect the 33-1944A cable [4] to these locations:

  • P2 [3] on the motor-drive PCB (put the cable [4] through the left cable-carrier channel).
  • P73 [5] on the I/O PCB.

3

Connect the 33-0987B cable [2] to these locations:

  • P4 [1] on the motor-drive PCB (put the cable [3] through the top and right cable channels).
  • Connections 77, 78, and 79 [3] on the transformer (each wire is has an identification label).

Connect the 12' TSC extension cable [C] to P1 [4] on the motor-drive PCB.

Put the cable [C] through the top and right cable channels.

4

Put the cable [C] behind the cover of the receptacle bracket.

Remove the AUX COOLANT plug [3] from the receptacle bracket.

Install the clamp [2] around the receptacle end [1] of the cable [C].

Use the (2) screws to attach the clamp [2] to the receptacle bracket.

5

Install the fan bracket [2]. Use the (2) 1 x 1/4" Phillips pan-head screws (PPHS) [1]. Make sure the arrows [3] on the fan assembly point in the correct direction.

Install the fan assembly [5] to HS6 [4] on the I/O PCB. Use the (2) 1/4" PPHS [6].

Connect the fan-assembly cable [7] to P37A [8] on the I/O PCB.

Remove the 33-0930G cable. This cable is connected to P9 and P4 on the PSUP PCB and P44 on the I/O PCB.

Install the 33-0930H cable to P9 and P4 on the PSUP PCB and P44 on the I/O PCB.

TSC - 300 and 1K PSI - Pump - Installation

1

  • Remove and discard the larger cover adjacent to the standard coolant pump.
  • Install the smaller cover adjacent to the standard coolant pump.
  • Install the TSC pump [E]. If necessary, remove the #8 fitting [1] and install the #6 fitting [2]. The #6 fitting [2] is for machines that have a 3/8" hose.

On the TSC-purge solenoid, find the fitting [4] that does not have a check valve. Connect the other 20' (6096 mm) 1/4" purple tube [3] to the fitting [4] and to the air cylinder on the pump.

Connect the 3/8" hose [A] to the pump.

2

If you did not install the 12' TSC extension cable [C]:

Discard the plug [5] for the receptacle bracket.

Install the 12' TSC extension cable [C].

Connect the 4-pin connector [1] of the cable [C] to P45 [2] on the I/O PCB.

Install the receptacle end [3] of the cable [C] to the receptacle bracket. Use the twist lock mount [4] and the screws.

Connect the power cable for the TSC pump to the receptacle end [3] of the cable [C].

3

Connect the 16.5' vacuum-sensor cable [D] to these locations:

  • P26 [1] on the I/O PCB
  • vacuum sensor [2] for the TSC pump.

4

After you install TSC, you must change some parameters. Use the Parameter Checker Program. Use menu option 7. Select the TSC option.

Change the values of these parameters:

  • Parameter 149 — Pre-Charge Delay
  • *Parameter 209 bit 24 — TSC Enable
  • Parameter 235 — TSC Piston Seat
  • Parameter 238 — TSC Max Spindle RPM
  • Parameter 278 bit 5 — TSC Purge Enable
  • Parameter 608 — TSC Pressure Switch Type
  • Parameter 1279 — Enable Bearingless TSC Union (Relay No.)
  • Parameter 1386 — Coolant Filter Sensor

*You must have an unlock code for this parameter. 

TSC- 300 and 1K PSI - Test

1

Operate this code in MDI mode:

M59 P1148 ;

G04 P5.0 ;

M69 P1148 ;

G04 P2.0 ;

M99 ;

P1148 is for inline spindles.

For HS machines, use P1124 and not P1148.

For belt-drive spindles, use P1120 and not P1148.

If the machine has a bearingless TSC union, it moves up and down at 7-second intervals. The up and down movement is small.

The illustration shows the up and down movements for 40-taper [1], 40-taper (CALM) [2], and 50-taper [3] machines.

2

Put a TSC toolholder [1] in the spindle. Push [AUX CLNT] to start the TSC.

Correct operation is as follows:

  1. Coolant flows correctly from the TSC tool holder.
  2. A few drops flow from the vacuum-generator hose [2].

Push [RESET].

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

HAAS TOOLING ACCEPTS THE FOLLOWING:

  • Service & Support
  • Owners
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Rotary Repair Request
  • Pre-Install Guides
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • About Haas
  • Accessibility Statement
  • DNSH Statement
  • Export Compliance
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Haas Tooling Terms & Conditions
  • Privacy
  • Warranty
  • Haas Community
  • Haas Certification Program
  • Haas Motorsports
  • Gene Haas Foundation
  • Haas Technical Education Community
  • Events
  • Join the Conversation
  • Facebook
  • X
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
  • TikTok
© 2026 Haas Automation, Inc – CNC Machine Tools

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

2800 Sturgis Rd., Oxnard, CA 93030
Toll Free: (888) 817-4446 / Fax: 805-278-8554