MyHaas Welcome,
!
Haas Tooling Guest Order History MyHaas/HaasConnect Sign In Register Haas Tooling My Account Order History Return History MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español
    4. Français
    5. Italiano
    6. Português
    7. Český
    8. Dansk
    9. Nederlands
    10. Magyar
    11. Polski
    12. Svenska
    13. Русский
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
Search
  • machines Main Menu
    • Haas Vertical Mills Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • Drill/ Tap/ Mill Series
      • Toolroom Mills
      • Compact Mills
      • Gantry Series
      • Extra-Large VMC
      • Desktop Mill
      • Control Simulator
      • Mill Automatic Parts Loader
      • Compact Automatic Parts Loader
    • Product Image Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Haas Lathes Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Toolroom Lathes
      • Chucker Lathe
      • Haas Bar Feeder V2
      • Lathe Automatic Parts Loader
    • Haas Horizontal Mills Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Haas Rotaries & Indexers Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Product Image Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Robot Packages
      • Automatic Parts Loaders
      • Pallet-Pool Systems
      • Haas Bar Feeder
      • Models
    • QUICK LINKS Special Series  Special Series 
      HAAS CAREERS HAAS CAREERS BUILD & PRICE BUILD & PRICE PRICE LIST PRICE LIST WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC HAAS SIX PACK HAAS SIX PACK
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      HAAS CAREERS HAAS CAREERS BUILD & PRICE BUILD & PRICE PRICE LIST PRICE LIST WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC HAAS SIX PACK HAAS SIX PACK
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
      • 5% off + saving on Automation
    • View All
      • VF-2SS
    • View All
    • View All
      • About Haas
    • View All
    • View All
      • 5% off + saving on Automation
    • View All
    • View All
      • 05-0258
      • 08-1760
      • 08-1760
      • 08-1761
    • View All
      • Mill Workholding
    • View All
    • View All
    • View All
      • video-test-page
    • View All
    • QUICK LINKS Special Series  Special Series 
      HAAS CAREERS HAAS CAREERS BUILD & PRICE BUILD & PRICE PRICE LIST PRICE LIST WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC HAAS SIX PACK HAAS SIX PACK
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
      Mill Toolholding Mill Workholding Manual Chucks For Milling Mill Tooling Lathe Tooling Lathe Toolholding Lathe Workholding ER Collets & Chucks Holemaking Threading Broaching Tool Presetter & Heat Shrinkers Tooling Accessories Deburring & Abrasives Package Kits Apparel & Accessories Tool Storage Measuring & Inspection Winner's Circle
    • Haas Tooling
    • Mill Toolholding
      Mill Toolholding Shop All
      • End Mill Holders
      • Shell Mill Holders
      • Shrink Fit Holders
      • ER Collet Chucks
      • Milling Chucks & Collets
      • Drill Chucks
      • Pull Studs
      • Mill Toolholding Kits
      • Hydraulic Milling Chucks & Collets
    • Mill Workholding
      Mill Workholding Shop All
      • Fixed Jaw Vises
      • Self-Centering Vises
      • Adapter Plates
      • Mill Vise Jaws
      • Workholding Accessories
      • Vise Kits
      • Vise Parallels
      • Rotary Vise Kits
    • Manual Chucks For Milling
      Manual Chucks For Milling Shop All
      • 5C Indexer Chucks
      • 3-Jaw Chucks & Mounts for Mills
    • Mill Tooling
      Mill Tooling Shop All
      • Shell Mill Bodies
      • Milling Inserts
      • End Mills
      • Chamfer Mills & Inserts
      • Indexable End Mill Bodies
      • Ball End Mills
      • Chamfer End Mills
      • Roughing End Mills
      • Indexable Ball End Mills & Inserts
      • Shell Mill Kits
      • Chamfer Mill Kits
      • Indexable End Mill Kits
      • Dovetail Cutters
      • Indexable Dovetail Cutters
      • Engraving End Mills
      • Burrs
      • Keyseat Cutters
      • Corner Rounding End Mills
    • Lathe Tooling
      Lathe Tooling Shop All
      • Cut-Off Tooling
      • Cut-Off Tooling Kits
      • Turning Inserts
      • Grooving Tools
      • Small ID Grooving & Threading Tools
      • Threading Inserts
      • Threading Toolholders
      • Boring Bars
      • OD Toolholders
      • Cermet Turning Inserts
      • CBN Turning Inserts
      • Haas Notch Groove & Thread Inserts
      • Haas Notch Groove & Thread Toolholders
    • Lathe Toolholding
      Lathe Toolholding Shop All
      • TL & CL Toolholding
      • BOT Toolholding
      • BMT Toolholding
      • Live Toolholding
      • Reduction Sleeves
      • VDI Toolholding
    • Lathe Workholding
      Lathe Workholding Shop All
      • Live Centers
      • Spindle Liners
      • Quick-Change Collets
      • Lathe Collet Chucks
      • 5C Collets
      • 5C Collet Sets
      • Lathe Boring Rings
      • Lathe Jaws
    • ER Collets & Chucks
      ER Collets & Chucks Shop All
      • ER Collets
      • ER Sealed Collets
      • ER Tap Collets
      • ER Collet Sets & Accessories
      • ER Collet Chucks
      • Straight Shank ER Collet Chucks
      • Straight Shank Keyless Drill Chucks
    • Holemaking
      Holemaking Shop All
      • Carbide Drills
      • Indexable Drill Bodies
      • Indexable Drill Inserts
      • Modular Drill Bodies
      • Modular Drill Heads
      • Cobalt Drills & Sets
      • Center Drills
      • Reamers
      • Indexable Drilling Kits
      • Spot Drills
      • Spade Drill Bodies
      • Spade Drill Inserts
      • Countersinks
    • Threading
      Threading Shop All
      • Taps
      • Threading Inserts
      • Threading Toolholders
      • Thread Mills
      • Pipe Taps
      • Drill Tap Kits
    • Broaching
      Broaching Shop All
      • Broaching Toolholders
      • Broaching Inserts
    • Tool Presetter & Heat Shrinkers
      Tool Presetter & Heat Shrinkers Shop All
      • Tool Presetting Machines
      • Shrink Fit Machines
    • Tooling Accessories
      Tooling Accessories Shop All
      • Spindle Taper Cleaner
      • Haas Shop Lift
      • Toolholder Fixtures
      • CNC Clearing Fans
    • Deburring & Abrasives
      Deburring & Abrasives Shop All
      • Abrasive Pads
      • Deburr Tools
      • Deburr Wheels
    • Package Kits
      Package Kits Shop All
      • Chip Clearing Fan Kits
      • Cutting Tool Kits
      • Indexable End Mill Kits
      • Cut-Off Tooling Kits
      • Drill Tap Kits
      • Indexable Drilling Kits
      • Shell Mill Kits
      • Chamfer Mill Kits
      • Mill Toolholding Kits
      • Lathe Tooling Kits
      • Workholding Kits
      • Rotary Vise Kits
      • Vise Kits
      • 3-Jaw Chuck Kits for Mills
      • Reduction Sleeve Kits
    • Tool Storage
      Tool Storage Shop All
      • Tool Carts
    • Measuring & Inspection
      Measuring & Inspection Shop All
      • Test Bars
      • Inspection Kits
      • Probe Kits & Accessories
      • Levels
      • Refractometers
      • Tool Setting Measuring Gauges
      • Edge & Center Finders
      • Comparative Measuring Gauges
    • Apparel & Accessories
      Apparel & Accessories Shop All
      • Accessories
      • Apparel
    • Winner's Circle
      Winner's Circle Shop All
      • WINNERS_CIRCLE-1Y
    • HAAS TOOLING QUICK LINKS
      NEW PRODUCTS NEW PRODUCTS NEW PRODUCTS NEW PRODUCTS
      MOST POPULAR MOST POPULAR
      TOOLING PROMOS TOOLING PROMOS
      FINANCING & OPEN TERMS FINANCING & OPEN TERMS
      FAQs FAQs
      KITS CREATED FOR YOU KITS CREATED FOR YOU
  • Haas Service Parts Main Menu
      Automatic Pallet Changer Lathe Turret Tool Changer Chip Management Coolant Counterbalance Electrical Cabinet Enclosure Hydraulics Lubrication Maintenance Pendant Probing Rotary Spindle Tailstock
    • Haas Service Parts
    • Automatic Pallet Changer
      Automatic Pallet Changer Shop All
      • HMC - Automatic Pallet Changer
      • VMC - Automatic Pallet Changer
    • Lathe Turret
      Lathe Turret Shop All
      • Lathe - Turret
      • Live Tooling
    • Tool Changer
      Tool Changer Shop All
      • Side Mount
      • Umbrella
    • Chip Management
      Chip Management Shop All
      • Multi Auger
      • Single Auger
    • Coolant
      Coolant Shop All
      • Auxiliary Filter
      • HPC-300 (Lathe)
      • HPC-1000 (Lathe)
      • Oil Skimmer
      • Standard Coolant
      • TSC-300 (Mill)
      • TSC-1000 (Mill)
      • Coolant Refill
      • Loc-Line
    • Counterbalance
      Counterbalance Shop All
      • Charge & Discharge Hose
    • Electrical Cabinet
      Electrical Cabinet Shop All
      • Fans
      • Filters
      • Upgrade Kits
    • Enclosure
      Enclosure Shop All
      • Accessories
      • Air Nozzle
      • Decals
      • Door Bumpers
      • Lighting
      • Windows, Gaskets, & Weather Strip
      • Chip & Coolant Management
    • Hydraulics
      Hydraulics Shop All
      • Filters
      • Gauges
      • Heat Exchanger
      • Hoses
    • Lubrication
      Lubrication Shop All
      • Bijur Mechanical Lubrication
      • Minimum Lubrication
    • Maintenance
      Maintenance Shop All
      • Grease, Oil, & Sealants
    • Pendant
      Pendant Shop All
      • Floppy Disk & USB
      • Keypad
      • Keys
      • Lens
      • Gaskets & Seals
    • Probing
      Probing Shop All
      • Mill Probing
      • Lathe Tool Presetter
    • Rotary
      Rotary Shop All
      • Rotary Gaskets & Seals
    • Spindles
      Spindles Shop All
      • Couplings
      • Gaskets & Seals
      • Spindle Motor Drive
      • Gearbox Drive
      • Tool Release Piston
    • Tailstock
      Tailstock Shop All
      • Handles
  • Contact Us

×

Search Results

Web Pages

Images

    • <
    • 1
    • >
MyHaas Welcome,
!
Haas Tooling Guest Order History MyHaas/HaasConnect Sign In Register Haas Tooling My Account Order History Return History MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español
    4. Français
    5. Italiano
    6. Português
    7. Český
    8. Dansk
    9. Nederlands
    10. Magyar
    11. Polski
    12. Svenska
    13. Русский
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
Search
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

50-Taper - Belt Drive - TSC-Ready - TSC - 300 and 1K PSI - Installation - VMC - NGC - AD0293

Service Home How To Procedures 50-Taper - Belt Drive - TSC-Ready - TSC - 300 and 1K PSI - Installation - VMC - NGC - AD0293
Recently Updated Last updated: 12/05/2022

50-Taper - Belt Drive - TSC-Ready - TSC - 300 and 1K PSI - Installation - VMC - NGC


AD0293

Applies to machines built from: January, 2016

50-Taper - Belt Drive - TSC-Ready - TSC - 300 and 1K PSI - Installation - VMC - NGC - AD0293

- Jump to Section - 1. Introduction 2. Install Kit 3. Tools Required 4. 50-Taper - Belt Drive - TSC-Ready - TSC - 300 and 1K PSI - Installation (11 steps) 5. TSC 1K PSI - Motor Drive PCB and Electrical Components - Installation (5 steps) 6. TSC - 300 and 1K PSI - Pump - Installation (3 steps) 7. TSC - 300 and 1K PSI - Test (2 steps) Back to Top

Introduction

  1. TSC Coolant Pump
  2. TSC Check-Valve Assembly
  3. TSC Union Assembly
  4. Vacuum Generator

Machine Requirements:

  • Software Version 100.22.000.1000 or higher

Install Kit

To select the correct TSC install kit for your machine refer to: Through Spindle Coolant - Field Install Kits

Tools Required

  • Spindle Lock Tool (T-2080)
  • 1" (25 mm) deep socket
  • Red-I Grease
  • 2 1/4" (57 mm) spanner wrench
  • Dial Indicator (that can measure 0.0001") with Magnetic Base

50-Taper - Belt Drive - TSC-Ready - TSC - 300 and 1K PSI - Installation

1

Push [POWER OFF].

Set the main circuit breaker to the OFF position. Lock the main circuit breaker. Use an approved lock with an approved safety tag.

 Danger: If the vector drive voltage indicator light is on, do not touch the electrical components. The high voltage in the control cabinet can kill you. Wait for the voltage indicator LED on the vector drive to go off completely.

Close the primary air valve. Pull the ring on the bleed valve in the air manifold. Wait until all air pressure is released.

Look at the manifold pressure gauge. Make sure that the air pressure is 0 psi.

Remove the spindle head covers.

Install the spindle lock tool (T-2080) onto the spindle.

2

Put these parts through the cable channels:

  • 20' (6096 mm) 1/4" gray tube [1]
  • 20' (6096 mm) 1/4" purple tube [2]
  • 3/8" hose [A]

Connect the 19" (483 mm) cable [B] to the TSC PRESSURE connector [3] on the electrical bracket.

3

Remove these parts from the TRP:

  • black tube [1] (discard this tube)
  • elbow fitting [2]
  • reducer fitting [3]
  • Loosen the screw [5] and remove the lock collar [4].

Install and tighten the 50-taper TSC adapter [6]. Use the 2 1/4" spanner wrench.

Install the wave spring [7].

Apply Red-I grease to the union shaft o-ring [8]. Turn the shaft [9] counterclockwise to attach it to the extension tube.

4

To install the tube extension assembly [2]:

  • Apply molybdenum grease [1] to the tube extension assembly [2] and o-ring.
  • Put the assembly [2] through the TSC adapter.
  • Turn the assembly [2] counterclockwise to tighten. Use the 1" (25 mm) deep socket [3].
  • Torque the assembly [2] to 35 ft-lb (47.4 Nm).
  • Remove the spindle lock tool.
  • Use the dial indicator to measure the total indicated runout (TIR) of the shaft [2].

 Note: The TIR must be less than 0.001" (0.025 mm). If the TIR is more than 0.001" (0.025mm), contact Haas service.

5

Install these parts on the TSC union assembly [2]:

  • 90 degree fitting [1]
  • brass fitting [5]

Install the TSC union assembly [2]. Use these parts:

  • (4) washers [3]
  • (4) socket-head cap screws (SHCS) [4]

Unlock the main breaker and push [POWER ON].

Run the spindle at 50 rpm. Check for unusual contact between the tube extension assembly and the piston inside the TSC union assembly [2].

Lock the main breaker and push [POWER OFF].

Torque the SHCS [3]. Refer to the Haas Fastener Torque Specifications document. Use the value for aluminum.

6

Attach these parts to the TSC check valve [2]:

  • Use the (2) 1/4-20 x 1-1/2" socket-head cap screws (SHCS) [1] to attach the check-valve bracket [3].
  • 90 degree fitting [5]

Use the (2) 1/4-20 x 1-1/2" flanged button-head cap screws (FBHCS) [4] to attach the TSC check-valve assembly to the rear spindle-head cover.

Connect these parts to the TSC check-valve assembly:

  • 3/8" hose [A]
  • pressure-sensor cable [B]
  • 20' (6096 mm) 1/4" purple tube [7]
  • 20' (6096 mm) 1/4" gray tube [8]

Connect the gray tube [8] to the fitting [6] on the TSC union assembly.

7

Connect the high-pressure braided hose [1] to the check-valve assembly and to the fitting on top of the TSC union assembly.

Connect these parts to the TSC union assembly [3]:

  • Use the clamp [4] to connect the 3/8" black hose [5].
  • Connect the 5' (1524 mm) 1/4" gray tube [6] to the push-lock connector [2].

 Note: The next (2) steps will show you how to install the vacuum generator. Choose the correct configuration.

8

If you have the dome plugs [1] near the front of the spindle:

Remove the plugs [1].

Connect these parts to the vacuum generator [5]:

  • 5' (1524 mm) 1/4" gray tube [2]
  • Use the clamp [3] to connect the 3/8" black hose [4].

Find the space near the front of the spindle. Move the vacuum generator [5] down into the space.

Use a 1/4-20 x 1/2" FBHCS [6] to install the vacuum generator [5].

9

If the dome plugs [1] are near the rear of the spindle:

Remove the plugs [1] and the bottom spindle-head cover [2].

Put the 3/8" black hose [6] and the 5' (1524 mm) 1/4" gray tube [3] through the opening behind the spindle.

Install the vacuum generator [4] on the cover [2]. Use a 1/4-20 x 1/2" FBHCS.

Connect these parts to the vacuum generator:

  • 5' (1524 mm) 1/4" gray tube [3]
  • Use the clamp [5] to connect the hose [6].

Install the cover [2].

10

Open the door to the lubrication cabinet.

From the bottom of the manifold, remove and discard the third and fourth manifold plugs [1].

 Note: Clean the manifold port threads.

Install a compression fitting [4] on the TSC-purge solenoid [2]. This solenoid [2] has (2) purple cable ties. Install the solenoid [2] in the third manifold port from the bottom.

Install a compression fitting [4] on the TSC-vacuum solenoid [3]. This solenoid [3] has a gray-cable tie on the push-lock fitting. Install the solenoid [3] in the fourth manifold port from the bottom.

 Note: For TSC-300 Psi, Install The Solenoid [3] With The 35 Psi Regulator. For TSC-1K Psi, Install The Solenoid [3] With The 85-Psi Air Regulator.

Connect the 20' (6096 mm) 1/4" gray tube [6] to the solenoid [3].

Cut the 20' (6096 mm) 1/4" purple tube [8] to the correct length. Connect the tube [8] to the check-valve fitting [9] of the solenoid [2].

Connect the vacuum-solenoid cable [5] to the TSC VACUUM connector on the connector panel.

Connect the TSC-purge solenoid cable [7] to the TSC UNION connector on the connector panel.

11

Remove the cover [1] for the power supply (PSUP) PCB.

Remove the push-on covers [2] for the connectors from position CB4.

Remove the electrical jumper at position JP2 [3] on the PSUP PCB.

Install the 15A circuit breaker [4].

TSC 1K PSI - Motor Drive PCB and Electrical Components - Installation

 Caution: When you handle a PCB, you must wear an Electrostatic Discharge (ESD) strap.

1

For TSC 1K machines and machines that do not have a door panel installed in the control cabinet.

Open the control cabinet. Remove the cover for the I/O PCB.

Install these parts:

  • Use (2) screws [2] to install the top hinge plate [1].
  • Use (2) screws [3] to install the bottom hinge plate [4].
  • Use (4) screws [5] to install the (2) door brackets [6].
  • door panel [7]

2

Install these parts on the door panel:

  • (2) spacers [1]
  • motor-drive PCB [G]
  • (2) socket-head cap screws (SHCS) [2]

Connect the 33-1974 cable [H] to these locations:

  • P2 [3] on the motor-drive PCB (put the cable [H] through the left cable-carrier channel).
  • P10 [4] on the I/O PCB.

3

Connect the 33-0987B cable [I] to these locations:

  • P4 [1] on the motor-drive PCB (put the cable [I] through the top and right cable channels).
  • Connections 77, 78, and 79 [2] on the transformer (each wire has an identification label).

Connect the 12' TSC extension cable [C] to P1 [3] on the motor-drive PCB.

Put the cable [C] through the top and right cable channels.

4

For TSC 1K machines:

Put the cable [C] behind the cover of the receptacle bracket.

Remove the AUX COOLANT plug [3] from the receptacle bracket.

Install the clamp [2] around the receptacle end [1] of the cable [C].

Use the (2) screws to attach the clamp [2] to the receptacle bracket.

5

Install the bracket [2] for the fan assembly. Use the (2) 1 x 1/4" Phillips pan-head screws (PPHS) [1]. Make sure the arrows [3] on the fan assembly point in the correct direction.

Install the fan assembly [4] to HS6 [3] on the I/O PCB. Use the (2) 1/4" PPHS [5].

Connect the fan-assembly cable [7] to P11 [6] on the I/O PCB.

TSC - 300 and 1K PSI - Pump - Installation

1

  • Remove and discard the larger cover adjacent to the standard coolant pump.
  • Install the smaller cover adjacent to the standard coolant pump.
  • Install the TSC pump [E]. If necessary, remove the #8 fitting [1] and install the #6 fitting [2]. The #6 fitting [2] is for machines that have a 3/8" hose.

On the TSC-purge solenoid, find the fitting [4] that does not have a check valve. Connect the other 20' (6096 mm) 1/4" purple tube [3] to the fitting [4] and to the air cylinder on the pump.

Connect the 3/8" hose [A] to the pump.

2

If you did not install the 12' TSC extension cable [C]:

Discard the plug [5] for the receptacle bracket.

Install the 12' TSC extension cable [C].

Connect the 4-pin connector [1] of the cable [C] to P31 [2] on the I/O PCB.

Install the receptacle end [3] of the cable [C] to the receptacle bracket. Use the twist lock mount [4] and the screws.

Connect the power cable for the TSC coolant pump to the receptacle end [3] of the TSC extension cable [C].

3

Install the 13.5' vacuum-sensor cable [D] between P28 [1] on the I/O PCB and to the vacuum sensor [2] for the TSC pump.

Refer ro the Next Generation Control - Option Activation procedure.

TSC - 300 and 1K PSI - Test

1

Operate this code in MDI:

M59 P26 ;

G04 P5.0 ;

M69 P26 ;

G04 P2.0 ;

M99 ;

P26 is for inline spindles.

For belt-drive spindles, use P35 and not P26.

The bearingless TSC union moves up and down at 7-second intervals. The up and down movement is small.

The illustration shows the up and down movements for 40-taper [1], 40-taper (CALM) [2], and 50-taper [3] machines.

2

Put a TSC toolholder [1] in the spindle. Push [AUX CLNT] to start the TSC.

Correct operation is as follows:

  1. Coolant flows correctly from the TSC tool holder.
  2. A few drops flow from the vacuum-generator hose [2].

Push [RESET].

FIND DISTRIBUTOR
Feedback
Haas Logo

美元价格不包括关税、报关费用、保险费、增值税及运费。
USD prices DO NOT include customs duty, customs fees, insurance, VAT, or freight.

人民币价格包含关税、报关费用、货运保险和增值税, 但不包括运费。
CNY prices include customs duty, customs fees, insurance, and VAT. DOES NOT include freight.

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

HAAS TOOLING ACCEPTS THE FOLLOWING:

  • Service & Support
  • Owners
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Rotary Repair Request
  • Pre-Install Guides
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • About Haas
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Haas Tooling Terms & Conditions
  • Privacy
  • Warranty
  • Haas Community
  • Haas Certification Program
  • Haas Motorsports
  • Gene Haas Foundation
  • Haas Technical Education Community
  • Events
  • Join the Conversation
  • Facebook
  • Twitter
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
  • TikTok
© 2023 Haas Automation, Inc – CNC Machine Tools

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.


2800 Sturgis Rd., Oxnard, CA 93030 / Toll Free: 800-331-6746
Phone: 805-278-1800 / Fax: 805-278-2255

Cookie Notice

We use cookies to improve your user experience. Our Cookie Notice describes which cookies we use, why we use them, and how you can find more information about them. Please confirm you consent to us using analytics cookies. If you do not consent, you may still use our website with a reduced user experience.

Manage Settings

Cookie Notice

We use cookies to improve your user experience. Our Cookie Notice describes which cookies we use, why we use them, and how you can find more information about them. Please confirm you consent to us using analytics cookies. If you do not consent, you may still use our website with a reduced user experience.

Functional Cookies

Analytics Cookies