My Haas Welcome,
!
Haas Tooling Guest Order History MyHaas/HaasConnect Sign In Register Haas Tooling My Account Order History Return History MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
  • machines Main Menu
    • Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • Pocket Mill
      • Mill Automatic Parts Loader
      • VMC/UMC Side-Loading Automatic Parts Loader
      • Compact Automatic Parts Loader
    • Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Haas Bar Feeder V2
    • Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automation Models
    • Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
      • Control Simulator
    • Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Bandsaw
      • Knee Mills
      • Manual Lathe
      • Vertical Saw
      • Miter Saw
    • Pocket Machines
      Pocket Machines
      Pocket Machines View All
      • Pocket Machines
      • Pocket Mill
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • VF-Super-Speed - Super Features Come Standard! | Haas CNC
      VF-Super-Speed - Super Features Come Standard! | Haas CNC
      VF-Super-Speed - Super Features Come Standard! | Haas CNC View All
      • VF-Super-Speed - Super Features Come Standard! | Haas CNC
    • UMC-Super-Speed - Super Features Come Standard! | Haas CNC
      UMC-Super-Speed - Super Features Come Standard! | Haas CNC
      UMC-Super-Speed - Super Features Come Standard! | Haas CNC View All
      • UMC-Super-Speed - Super Features Come Standard! | Haas CNC
    • ST-Y-Axis Standard Features | Haas CNC
      ST-Y-Axis Standard Features | Haas CNC
      ST-Y-Axis Standard Features | Haas CNC View All
      • ST-Y-Axis Standard Features | Haas CNC
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
    • View All
    • View All
      • 4 - AUTOMATION SYSTEMS
      • Mill Toolholding
      • Carousel-V2
      • expert test
      • Demo_Day_Trident-test
    • View All
      • Choose Options
    • View All
    • View All
    • View All
    • View All
    • View All
      • calc-test
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
      Automation Accessories Shop Support Mill Toolholding Mill Cutting Tools Boring Systems Mill Workholding Lathe Toolholding Lathe Cutting Tools Lathe Workholding Package Kits ER Collets & Chucks Holemaking Threading Broaching Tombstones & Kits Manual Chucks For Milling Deburring & Abrasives Tool Presetter & Heat Shrinkers Storage & Handling Machine Maintenance Tooling Accessories Apparel & Accessories Measuring & Inspection Winner's Circle Winner's Circle Clearance Today's Hot Deals
    • Haas Tooling
    • Winner's Circle
      Winner's Circle Shop All
      • WINNERS_CIRCLE-1Y
    • Winner's Circle
      Winner's Circle Shop All
      • WC-1Y-EU
    • Today’s Hot Deals
      Today’s Hot Deals Shop All
      • Mill Toolholding
      • Mill Tooling
      • Measuring & Inspection
      • Boring Systems
      • Mill Workholding
      • Shell Mill Kits
      • Lathe Toolholding
      • Lathe Tooling
      • Lathe Workholding
      • ER Collets & Chucks
      • Holemaking
      • Threading
      • Broaching
      • Tool Storage
      • Apparel & Accessories
    • Clearance
      Clearance Shop All
      • 00-99-57466
    • Measuring & Inspection
      Measuring & Inspection Shop All
      • Probe Kits & Accessories
      • Edge & Center Finders
      • Comparative Measuring Gauges
      • Height Gauges
      • Calipers
      • Threaded Plug & Ring Gauges
      • Gauge Blocks
      • Pin Gauges
      • Drop Indicators
      • Dial Test Indicators
      • Bore Gauges
      • Indicator Accessories
      • V Blocks
      • Setup Blocks
      • Depth Measuring
      • Micrometers
      • Micrometer Accessories
      • Micrometer Kits
      • Bore Gauge Kits
      • Starter Kits
      • Indicator Kits
      • Caliper Kits
      • Toolholder Check Station
      • Height Setters
      • Coordinate Measuring Machines
    • Automation Accessories
      Automation Accessories Shop All
      • Cobot Kits
      • Cobot Kits
      • Protective Barriers
      • Grippers
      • Robot Cell Accessories
    • Shop Support
      Shop Support Shop All
      • Air Compressors
      • Laser Marking Machines
      • Bandsaw Blades
      • Bandsaw Accessories
      • Surface Grinding Wheels
      • Shop Equipment Accessories
    • Mill Toolholding
      Mill Toolholding Shop All
      • End Mill Holders
      • Shell Mill Holders
      • Shrink Fit Holders
      • ER Collet Chucks
      • Milling Chucks & Collets
      • NC Drilling Chucks
      • Pull Studs / Retention Knobs
      • Rotary Tool Holder & Tool Chuck Kits
      • Hydraulic Milling Chucks & Collets
      • Toolholder Attachments & Wrenches
      • Mill Broaching Holders
    • Mill Tooling
      Mill Tooling Shop All
      • Shell Mill Bodies
      • Milling Inserts
      • End Mills
      • Chamfer Mills & Inserts
      • Indexable End Mill Bodies
      • Ball End Mills
      • Chamfer End Mills
      • Roughing End Mills
      • Indexable Ball End Mills & Inserts
      • Shell Mill Kits
      • Chamfer Mill Kits
      • Indexable End Mill Kits
      • Dovetail Cutters
      • Indexable Dovetail Cutters
      • Engraving End Mills
      • Rotary Burrs / Die Grinding Bits
      • Keyseat Cutters
      • Corner Rounding End Mills
      • Slot Mill Bodies
      • CNC Router Bits For Wood
      • Indexable CNC Router Bits & Inserts
    • Boring Systems
      Boring Systems Shop All
      • Boring Heads & Cartridges
      • Boring Holders & Extensions
    • Mill Workholding
      Mill Workholding Shop All
      • Fixed-Jaw Vises
      • Self-Centering Vises
      • Adapter Plates
      • Vise Jaws
      • Vise Mounts & Fixtures
      • Vise Kits
      • Vise Parallels
      • Rotary Vise Kits
      • Fixture Clamps & Rails
      • Automated Workholding Kits
      • Tooling Fixture Subplates
      • Toolmakers' Vises
      • Clamp Force Gauges
      • Collet Fixtures
      • Angle Plates
    • Lathe Toolholding
      Lathe Toolholding Shop All
      • TL & CL Static Turning Holders
      • BOT Static Turning Holders
      • BMT Static Turning Holders
      • Live / Driven Turning Holders
      • Turning Holder Reduction Sleeves / Bushings
      • VDI Static Turning Holders
      • Turning Holder Accessories
    • Lathe Tooling
      Lathe Tooling Shop All
      • Cut-Off Tool Blocks & Blades
      • Cut-Off Tooling Kits
      • Turning Inserts
      • Grooving & Cut-Off Tools
      • Internal (ID) Grooving & Threading Tools
      • Threading Inserts
      • Threading Tools
      • Boring Bars / Internal (ID) Turning Tools
      • External (OD) Turning Tools
      • Cermet Turning Inserts
      • CBN Turning Inserts
      • Haas Notch Grooving & Threading Inserts
      • Haas Notch Grooving & Threading Tools
      • Micro Turning Tools
      • Desktop Lathe Tools
    • Lathe Workholding
      Lathe Workholding Shop All
      • Live Centers
      • Spindle Reduction Sleeves / Liners
      • Quick-Change Collets
      • Quick-Change Collet Chucks
      • 5C Collets
      • 5C Collet Sets
      • Lathe Jaw Boring Rings
      • Lathe Jaws
      • Bar Pullers
      • Scroll Chucks
      • Guide Pins
      • Collet Accessories
    • Package Kits
      Package Kits Shop All
      • Chip Clearing Fan Kits
      • Cutting Tool Kits
      • Indexable End Mill Kits
      • Cut-Off Tool Block & Blade Kits
      • Drill & Tap Kits
      • Indexable Drilling Kits
      • Shell Mill Kits
      • Chamfer Mill Kits
      • Rotary Tool Holder & Tool Chuck Kits
      • Lathe Starter Kits
      • Workholding Kits
      • Rotary Vise Kits
      • Vise Kits
      • 3-Jaw Chuck Kits for Mills
      • Tombstone Kits
      • Reduction Sleeve Kits
      • Automated Workholding Kits
      • 08-1869
      • 08-1870
      • Measuring & Inspection Kits
      • Starter Kits
      • Bore Gauge Kits
      • Caliper Kits
      • Indicator Kits
      • Micrometer Kits
    • ER Collets & Chucks
      ER Collets & Chucks Shop All
      • ER Straight-Bore Collets
      • ER Sealed Collets
      • ER Tap Collets
      • ER Collet Sets & Accessories
      • ER Collet Chucks
      • Straight Shank ER Collet Chucks
      • Straight Shank Keyless NC Drilling Chucks
    • Holemaking
      Holemaking Shop All
      • Carbide Drills
      • Indexable Drill Bodies
      • Indexable Drill Inserts
      • Modular Drill Bodies
      • Modular Drill Heads
      • Cobalt Drills & Sets
      • Center Drills
      • Reamers
      • Indexable Drilling Kits
      • Spot Drills
      • Spade Drill Bodies
      • Spade Drill Inserts
      • Countersinks
    • Threading
      Threading Shop All
      • Taps
      • Threading Inserts
      • Threading Tools
      • Thread Mills
      • Pipe Taps
      • Drill Tap Kits
    • Broaching
      Broaching Shop All
      • Broaching Tools
      • Broaching Inserts
    • Tombstones
      Tombstones Shop All
      • Tombstones
      • Tombstone Kits
      • Vise Cluster Towers
    • Manual Chucks For Milling
      Manual Chucks For Milling Shop All
      • 5C Indexer Chucks
      • 3-Jaw Chucks & Mounts for Mills
    • Deburring & Abrasives
      Deburring & Abrasives Shop All
      • Abrasive Pads
      • Deburr Tools
      • Deburr Wheels
      • Abrasive Sheets & Rolls
      • Sharpening / Lapping Stones
      • Flexible Honing Brushes
    • Tool Presetter & Heat Shrinkers
      Tool Presetter & Heat Shrinkers Shop All
      • Tool Presetting Machines
      • Shrink Fit Machines
    • Tool Storage
      Tool Storage Shop All
      • Tool Carts
      • Tool Tray
      • Tool Bags
    • Machine Maintenance
      Machine Maintenance Shop All
      • Spindle Test Bars
      • Levels
      • Refractometers
      • Machine Additives & Supplies
      • Machine Accessories
      • Machine Maintenance Kits
    • Tooling Accessories
      Tooling Accessories Shop All
      • Spindle & Toolholder Taper Cleaners
      • Haas Shop Lift
      • Toolholder Fixtures
      • CNC Chip Clearing Fans
      • Hammers & Mallets
      • Anti-Fatigue Mats
      • Layout Tools
      • Wrenches
      • Magnetic Tools
      • Torque Screwdrivers
      • Hand Cutting Tools
      • Shop Stools
      • Lifting Magnets
      • Safety Apparel
      • Cutting Tool Sharpeners
    • Apparel & Accessories
      Apparel & Accessories Shop All
      • Accessories
      • Apparel
    • HAAS TOOLING QUICK LINKS
      NEW PRODUCTS NEW PRODUCTS NEW PRODUCTS NEW PRODUCTS
      MOST POPULAR MOST POPULAR
      TOOLING PROMOS TOOLING PROMOS
      FINANCING & OPEN TERMS FINANCING & OPEN TERMS PAY BY INVOICE PAY BY INVOICE
      FAQs FAQs
      KITS CREATED FOR YOU KITS CREATED FOR YOU
  • Haas Service Parts Main Menu
      Automatic Pallet Changer Lathe Turret Tool Changer Chip Management Coolant Counterbalance Electrical Cabinet Enclosure Hydraulics Lubrication Maintenance Pendant Probing Rotary Spindle Tailstock
    • Haas Service Parts
    • Automatic Pallet Changer
      Automatic Pallet Changer Shop All
      • HMC - Automatic Pallet Changer
      • VMC - Automatic Pallet Changer
    • Lathe Turret
      Lathe Turret Shop All
      • Lathe - Turret
      • Live Tooling
    • Tool Changer
      Tool Changer Shop All
      • Side Mount
      • Umbrella
    • Chip Management
      Chip Management Shop All
      • Multi Auger
      • Single Auger
    • Coolant
      Coolant Shop All
      • Auxiliary Filter
      • HPC-300 (Lathe)
      • HPC-1000 (Lathe)
      • Oil Skimmer
      • Standard Coolant
      • TSC-300 (Mill)
      • TSC-1000 (Mill)
      • Coolant Refill
      • Loc-Line
    • Counterbalance
      Counterbalance Shop All
      • Charge & Discharge Hose
    • Electrical Cabinet
      Electrical Cabinet Shop All
      • Fans
      • Filters
      • Upgrade Kits
    • Enclosure
      Enclosure Shop All
      • Accessories
      • Air Nozzle
      • Decals
      • Door Bumpers
      • Lighting
      • Windows, Gaskets, & Weather Strip
      • Chip & Coolant Management
    • Hydraulics
      Hydraulics Shop All
      • Filters
      • Gauges
      • Heat Exchanger
      • Hoses
    • Lubrication
      Lubrication Shop All
      • Bijur Mechanical Lubrication
      • Minimum Lubrication
    • Maintenance
      Maintenance Shop All
      • Grease, Oil, & Sealants
    • Pendant
      Pendant Shop All
      • Floppy Disk & USB
      • Keypad
      • Keys
      • Lens
      • Gaskets & Seals
    • Probing
      Probing Shop All
      • Mill Probing
      • Lathe Tool Presetter
    • Rotary
      Rotary Shop All
      • Rotary Gaskets & Seals
    • Spindles
      Spindles Shop All
      • Couplings
      • Gaskets & Seals
      • Spindle Motor Drive
      • Gearbox Drive
      • Tool Release Piston
    • Tailstock
      Tailstock Shop All
      • Handles
×

Search Results

Web Pages

Images

    • <
    • 1
    • >
My Haas Welcome,
!
Haas Tooling Guest Order History MyHaas/HaasConnect Sign In Register Haas Tooling My Account Order History Return History MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

DC-2/40 Drill Center

  1. Vertical Mills
  2. High-Speed Drill Centers
  3. DC-2/40 Drill Center

DC-2/40 Drill Center

    CNY ONLY
 
High-Speed Drill Center with 39.4" x 19.7" x 19.7" travels, 40 taper

  • More travel and larger table for bigger parts and high-density setups 
  • 10,000-rpm 40-taper spindle (12k or 15k available)
  • High-speed turret-style tool changer, 20 tools
  • Available auto window for easy automation
  • Rear chip discharge with front chip flush

The DC-2/40 is a larger version of our traditional-style drill/tap machine that offers more X and Y travel and a larger table to accommodate bigger parts, multiple vises, or high-density setups. The machine is equipped with a 10,000-rpm 40-taper spindle and high-speed turret-style tool changer to minimize cut-to-cut times and shorten cycle times. Choose the optional 12,000-rpm or 15000-rpm spindle to cut production times even further.

The rear chip discharge of the DC-2/40 allows machines to be placed side-by-side to maximize floor space, and provides easy side access for automation systems. The machine’s one-piece, extra-wide base provides stable support for heavier parts and fixtures, and the wide-stance triangulated column increases overall rigidity.

See Available Stock

Current Lead Time

Filters

  • 40 Taper
  • 3 Axis
  • 10k RPM
  • 20 Tool Capacity

美元价格不包括关税、报关费用、保险费、增值税及运费。
USD prices DO NOT include customs duty, customs fees, insurance, VAT, or freight.

人民币价格包含关税、报关费用、货运保险和增值税, 但不包括运费。
CNY prices include customs duty, customs fees, insurance, and VAT. DOES NOT include freight.

* V Model Machines are only available in CNY pricing
Compare Machines
EXPLORE ALL INVENTORY

Available for order, with estimated delivery Q2 2025.

HAAS HIGH-SPEED DRILL CENTERS

DOWNLOAD BROCHURE

HAAS JOURNAL

    Compare Machines
    BUILD & PRICE
    Contact Distributor
    • Build-&-Price
    • Machine Info
    • Specs
    • Rotary Fit chart

    Series Info

    AVAILABLE OPTIONS

    TECHNICAL DOCUMENTS

    VIDEOS

    RELATED PRODUCTS

    Speed | Precision | Versatility 

    Haas DC Series drill centers that combine high-speed capabilities and space-saving footprints to create versatile vertical machining centers suitable for producing high-precision 2D and 3D parts, such as those found in the communications, aerospace, medical, and automotive industries. Deploy a single machine for fast-turnaround high-mix work, or install multiple machines side-by-side for high-volume production.

    30 / 40

    TAPER

    3/4/5

    AXIS

    10,000 – 20,000

    RPM

    20 - 21

    TOOL CAPACITY

    TRADITIONAL FORMAT, PROVEN HAAS VALUE

    ✓  High-speed turret-style tool changer


    ✓  Rear chip discharge and coolant chip flush


    ✓  Automation ready – Cobot 

     

    ✓  User-friendly Haas control

     

    ✓  High-performance spindles

     

    ✓  Easy 4th- and 5th-axis integration

     

    VIEW DETAILS

      HIGH-SPEED DRILL CENTERS – 30 TAPER

      Haas DC-1

      DC-1 Drill Center

      High-Speed Drill Center with 23.6" x 17.7" x 13" travels, 30 taper

          CNY ONLY
       
      Learn More Build & Price
      Haas DC-2

      DC-2 Drill Center

      High-Speed Drill Center with 39.4" x 19.7" x 13" travels, 30 taper

          CNY ONLY
       
      Learn More Build & Price

      HIGH-SPEED DRILL CENTERS – 40 TAPER

      Haas DC-1

      DC-1/40 Drill Center

      High-Speed Drill Center with 23.6" x 17.7" x 11.8" travels, 40 taper

          CNY ONLY
       
      Learn More Build & Price
      Haas DC-2

      DC-2/40 Drill Center

      High-Speed Drill Center with 39.4" x 19.7" x 19.7" travels, 40 taper

          CNY ONLY
       
      Learn More Build & Price

      LONG-PART DRILL CENTERS – 40 TAPER

      Haas DC-3/40

      DC-3/40 Drill Center

      High-Speed Drill Center with 78.7" x 19.7" x 11.8" travels, 40 taper

          CNY ONLY
      Learn More Build & Price
      Haas DC-4/40

      DC-4/40 Drill Center

      High-Speed Drill Center with 98.4" x 19.7" x 11.8" travels, 40 taper

          CNY ONLY
      Learn More Build & Price

      TURRET-STYLE TOOL CHANGER

      The ultra-fast, turret-style tool changers on the DC series machines yield tool-to-tool times as fast as 1.25 seconds, and chip-to-chip times as fast as 2.25 seconds to minimize cut-to-cut times and shorten cycle times. The 30-taper tool changer holds 21 tools, and the 40-taper tool changer holds 20 tools. Both feature a powerful servo drive system for speed and reliability.

       

      HIGH-PERFORMANCE SPINDLES

      All DC series machines are equipped with a high-performance grease-packed spindle powered by a reliable Haas inline direct-drive system. The spindle cartridge is liquid cooled for thermal stability. The Haas inline direct-drive system provides high accel/decel rates to minimize cut-to-cut times, and allows high-speed rigid tapping  to reduce cycle times.

      30 TAPER: 10,000 rpm | 15,000 rpm | 20,000 rpm
      40 TAPER: 12,000 rpm | 15,000 rpm

      HAAS CONTROL

      Haas DC Series machines are equipped with the same powerful, easy-to-use Haas Control found on every machine we build. Designed and built in-house – hardware and software – the Haas control is optimized specifically for Haas machine tools. It comes standard on every machine we sell, and is the same across the entire product line. The Haas control is fast, smart, and powerful, with a simple user interface and consistent, intuitive navigation that make it easy to learn and use. With more than 300,000 Haas controls in use worldwide, it clearly is an industry standard.

      Standard Features:

      ■ Touchscreen Interface
      ■ Dedicated Keypad
      ■
      One-Button Features
      ■ Multi-Function Jog Handle
      ■ Color LCD Screen
      ■ Ethernet Interface
      ■ USB Port
      ■ M130 Media Player

      ■ Advanced Tool Management
      ■ 1 GB Program Memory
      ■ Power-Failure Detection
      ■ HaasConnect Mobile Monitoring
      ■ WiFi Connectivity
      ■ Safe Run
      ■ Surge Protection
      ■ HaasDrop Wireless File Transfer

      COOLANT FLUSH & REAR CHIP DISCHARGE

      Steeply sloped waycovers and angled internal sheet metal funnel chips into the side troughs, and powerful front washdown nozzles flush them to the rear of the machine.

      Rear chip discharge allows machines to be placed side-by-side to maximize shop space, and provides easy side access for automation systems.

      AUTOMATION READY

      Take the productivity of your DC series machine to the next level by adding one of our fully integrated automation systems – like the Haas HC10 Cobot system. These systems connect directly to the machine, and operate seamlessly from the Haas control for fast, easy unattended machining. 

      VIEW COBOT

      EASY ROTARY INTEGRATION

      Haas rotaries have been the industry standard for more than 40 years, and all Haas rotary products offer seamless integration with Haas machines. Simply add the optional 4th- and 5th-axis drives to the DC Series machines for easy, plug-and-play connectivity to Haas single- and dual-axis rotaries. 

      HA5CS
      5C Collet Size
      725 °/sec Max Speed
      20 ft-lb Max Torque

      VIEW INDEXERS

      HRT160SS
      160 mm Platter Size
      500 °/sec Max Speed
      110 ft-lb Max Torque

      VIEW ROTARY TABLES

      TRT160
      160 mm Platter Size
      104 °/sec Max Speed
      112 ft-lb Max Torque

      VIEW 5-AXIS ROTARIES
      Standard Features

      Spindles

      • 10,000-rpm 40-Taper Spindle, DC Series

      Tool Changers

      • 20-Tool Turret-Style Tool Changer

      Chip & Coolant Management

      • Window Air Blast
      • Through-Spindle Coolant Ready
      • Multi-Stage Coolant Pump

      The Haas Control

      • Control Widescreen Monitor
      • Ethernet Interface
      • WiFi Connection for the Haas Control
      • Power Surge Protection
      • Early Power-Failure Detection Module
      • Advanced Tool Management
      • Media Display M-Code; M130
      • HaasConnect: Remote monitoring
      • Safe Run
      • HaasDrop
      • Rigid Tapping
      • Standard Program Memory, 1 GB

      Product Options

      • Convenience Package
      • Phone Charging Stand

      Warranty

      • 1-Year Standard Warranty
      • 6-Month Standard Warranty
      Available Options

      * Not all options are compatible with each other. Some options may require the purchase of additional options, or may include additional options at no charge. Please use our Build-&-Price tool to determine option compatibility, and configure your machine.

      Automation Options
      TECHNICAL DOCUMENTS
      • 3D Model (ZIP)
      • Installation Guide
      • Layout Drawing
      • Torque Chart
      • Operator’s Manual

      *NOTE: Due to continual design improvements, 3D models and layout drawings may not be accurate to the latest production model.

      Videos

      TRADITIONAL FORMAT, PROVEN HAAS VALUE

      ✓  High-speed turret-style tool changer


      ✓  Rear chip discharge and coolant chip flush


      ✓  Automation ready – Cobot or APL


      ✓  User-friendly Haas control

       

      ✓  High-performance spindles

       

      ✓  Easy 4th- and 5th-axis integration

      VIEW DETAILS
      DOWNLOAD BROCHURE
      Haas Wireless Intuitive Probing System
      With the Haas Wireless Intuitive Probing System (WIPS), you can set tool and work offsets in a fraction of the time. No more edge finders or slips of paper under the tool needed.
      Display Pictures and Videos on Your Haas
      With M130, you can display setup sheets, tool lists, work instructions, and even videos – all within your program. No more taping work instructions to the machine, or hand writing notes telling your operator how to load or inspect a part; put it all in your NC program!
      Simplify 3+2 and 5-Axis Machining
      Using DWO/TCPC (Dynamic Work Offsets / Tool Center Point Control), you can create your CAM program ahead of time, and then place the workholding and part anywhere on the table, with no need to repost your program!
      RELATED PRODUCTS

      SMALLER VERSION

      Haas DC-1

      DC-1 Drill Center

      High-Speed Drill Center with 23.6" x 17.7" x 13" travels, 30 taper

      • 30 Taper
      • 3 Axis
      • 10k RPM
      • 21 Tool Capacity
          CNY ONLY
       
      Learn More Build & Price

      DIFFERENT APPROACH

      Haas DT-2

      DT-2

      CNC Drill/Tap Center with 28" x 16" x 15.5" travels

      • 30 Taper
      • 3 Axis
      • 10k RPM
      • 20+1 Tool Capacity
          CNY ONLY
      Learn More Build & Price

      COMPACT 40-TAPER

      Haas Super Mini Mill

      Super Mini Mill

      Super-Speed Mini Vertical Mill with 16" x 14" x 15" travels

      • 40 Taper
      • 3 Axis
      • 10k RPM
      • 30+1 Tool Capacity
          CNY ONLY
      Learn More Build & Price
      Travels S.A.E METRIC
      X Axis 39.40 in 1000 mm
      Y Axis 19.70 in 500 mm
      Z Axis 19.70 in 500 mm
      Spindle Nose to Table (~ max) 25.6 in 650 mm
      Spindle Nose to Table (~ min) 5.9 in 150 mm
      Spindle S.A.E METRIC
      Max Rating 15.0 hp 11.2 kW
      Max Speed 10000 rpm 10000 rpm
      Max Torque 52.0 ft-lbf @ 3000 rpm 70.5 Nm @ 3000 rpm
      Drive System Inline Direct-Drive Inline Direct-Drive
      Taper CT40 CT40
      Bearing Lubrication Grease Packed Grease Packed
      Cooling Liquid Cooled Liquid Cooled
      Table S.A.E METRIC
      Length 43.3 in 1100 mm
      Width 19.7 in 500 mm
      T-Slot Width 0.630 in 16 mm
      T-Slot Center Distance 3.94 in 100 mm
      Number of Std T-Slots 5 5
      Max Weight on Table (evenly distributed) 772 lb 350 kg
      Feedrates S.A.E METRIC
      Max Cutting 1200 ipm 30.5 m/min
      Rapids on X 1890 ipm 48.0 m/min
      Rapids on Y 1890 ipm 48.0 m/min
      Rapids on Z 1890 ipm 48.0 m/min
      Axis Motors S.A.E METRIC
      Max Thrust X 2054 lbf 9137 N
      Max Thrust Y 2054 lbf 9137 N
      Max Thrust Z 2054 lbf 9137 N
      Tool Changer S.A.E METRIC
      Type Turret Turret
      Capacity 20 20
      Max Tool Diameter (full) 4.3 in 110 mm
      Max Tool Diameter (adjacent empty) 6.3 in 160 mm
      Max Tool Length (from gage line) 8 in 200 mm
      Max Tool Weight 11.0 lb 5.0 kg
      Tool-to-Tool (avg) 1.50 s 1.50 s
      Chip-to-Chip (avg) 2.50 s 2.50 s
      General S.A.E METRIC
      Coolant Capacity 66 gal 250 L
      Air Requirements S.A.E METRIC
      Air Required† 4 scfm @ 100 psi 113 L/min @ 6.9 bar
      Inline Air Hose 3/8 in 3/8 in
      Coupler (Air) 3/8 in 3/8 in
      Air Pressure Min 80 psi 5.5 bar
      Electrical Specification S.A.E METRIC
      Spindle Speed 10000 rpm 10000 rpm
      Drive System Inline Direct-Drive Inline Direct-Drive
      Spindle Power 15.0 hp 11.2 kW
      Input AC Voltage (3 Phase) - Low 220 VAC 220 VAC
      Full Load Amps (3 Phase) - Low 40 A 40 A
      Input AC Voltage (3 Phase) - High* 440 VAC 440 VAC
      Full Load Amps (3 Phase) - High* 20 A 20 A
      Dimensions - Shipping S.A.E METRIC
      Domestic Pallet 123.8 in x 90.0 in x 101.0 in 314 cm x 229 cm x 257 cm
      Export Pallet 123.8 in x 90.0 in x 101.0 in 314 cm x 229 cm x 257 cm
      Weight 8860 lb 4019.0 kg

      *Haas machines are designed to operate on 220 VAC (200-240 VAC) power. An optional internal high-voltage transformer (380 - 480 VAC) is available for all models, except the Desktop Machines, CL-1, CM-1, and SR Series routers. This optional high-voltage internal transformer is not field installable; it must be ordered with the machine.

      Haas machines destined for Europe and the UK are configured with an internal high-voltage non-isolated transformer to operate on 400 VAC, except the Desktop Machines, CL-1, CM-1, and SR Series routers. 

      ATTENTION! Optional high-performance spindles may have a higher power requirement than the standard spindle. However, if the spindle horsepower (kW) does not change, the power requirement remains the same. Verify the power requirement before running power for your machine.

      † Air consumption on 40-taper DC Series machines may be higher, when Through-Tool Air Blast (TAB) is activated.

       

      HAAS ROTARY HAAS MACHINE ROTARY FIT TYPE WARNING
      HA5C2 DC-2/40 POSITIVE FIT
      HA5C2-T DC-2/40 POSITIVE FIT
      HA5C3 DC-2/40 ALTERNATIVE FIT: CAUTION ALTERNATIVE FIT: CAUTION This rotary fits this particular machine, but may require alternative fixturing for proper positioning, such as a sub-plate or alternate T-slot.
      HA5C3-T DC-2/40 ALTERNATIVE FIT: CAUTION ALTERNATIVE FIT: CAUTION This rotary fits this particular machine, but may require alternative fixturing for proper positioning, such as a sub-plate or alternate T-slot.
      HA5C4 DC-2/40 ALTERNATIVE FIT: CAUTION ALTERNATIVE FIT: CAUTION This rotary fits this particular machine, but may require alternative fixturing for proper positioning, such as a sub-plate or alternate T-slot.
      HA5C4-T DC-2/40 ALTERNATIVE FIT: CAUTION ALTERNATIVE FIT: CAUTION This rotary fits this particular machine, but may require alternative fixturing for proper positioning, such as a sub-plate or alternate T-slot.
      LT260 DC-2/40 POSITIVE FIT
      TR200Y DC-2/40 POSITIVE FIT
      HA5C DC-2/40 POSITIVE FIT
      HA5C-T DC-2/40 POSITIVE FIT
      HA5CS DC-2/40 POSITIVE FIT
      T5C DC-2/40 POSITIVE FIT
      HRT100 DC-2/40 POSITIVE FIT
      HRT160 DC-2/40 POSITIVE FIT
      HRT160SP DC-2/40 POSITIVE FIT
      HRT160SS DC-2/40 POSITIVE FIT
      HRT210 DC-2/40 POSITIVE FIT
      HRT210HS DC-2/40 POSITIVE FIT
      HRT210HT DC-2/40 POSITIVE FIT
      HRT210SP DC-2/40 POSITIVE FIT
      HRT210SS DC-2/40 POSITIVE FIT
      HRTA5 DC-2/40 POSITIVE FIT
      HRTA6 DC-2/40 POSITIVE FIT
      TH240 DC-2/40 POSITIVE FIT
      TRT100 DC-2/40 POSITIVE FIT
      TRT160 DC-2/40 POSITIVE FIT
      TRT210 DC-2/40 POSITIVE FIT
      TRT70 DC-2/40 POSITIVE FIT
      HA2TS DC-2/40 POSITIVE FIT
      T5C2 DC-2/40 POSITIVE FIT
      T5C3 DC-2/40 POSITIVE FIT
      T5C4 DC-2/40 POSITIVE FIT
      HRT160-2 DC-2/40 ALTERNATIVE FIT: CAUTION ALTERNATIVE FIT: CAUTION This rotary fits this particular machine, but may require alternative fixturing for proper positioning, such as a sub-plate or alternate T-slot.
      HRT210-2 DC-2/40 ALTERNATIVE FIT: CAUTION ALTERNATIVE FIT: CAUTION This rotary fits this particular machine, but may require alternative fixturing for proper positioning, such as a sub-plate or alternate T-slot.
      HRT310 DC-2/40 POSITIVE FIT
      HRT310SP DC-2/40 POSITIVE FIT
      HRT310SS DC-2/40 POSITIVE FIT
      TR160 DC-2/40 POSITIVE FIT
      TR160-2 DC-2/40 POSITIVE FIT
      HRT210VM DC-2/40 POSITIVE FIT
      HRT200HS DC-2/40 POSITIVE FIT
      HQDA5 DC-2/40 POSITIVE FIT

      Need help finding the right machine?

      Build & Price

      Let us help you find the right one for your shop.

      Get Started

      Need More Information?

      If you would like more information about how a new Haas machine can bring your products to life, please share your contact information.

      Do you plan on attending the seminar "Launching Automation: Concept to Production"?

      Do you plan on attending the morning session on Preventative Maintenance?

      Do you plan on attending the afternoon session on Preventative Maintenance?

      Language Preference :
      Loading

      All prices and specifications subject to change without notice. Freight, rigging, state & local taxes, vendor installation charges, and dealer installed accessories are not included. Not responsible for misprints or typographical errors. Machines shown with optional equipment. Actual product appearance may differ.

      Recently Viewed Items

      You Have No Recently Viewed Items Yet

      Feedback
      Haas Logo

      美元价格不包括关税、报关费用、保险费、增值税及运费。
      USD prices DO NOT include customs duty, customs fees, insurance, VAT, or freight.

      人民币价格包含关税、报关费用、货运保险和增值税, 但不包括运费。
      CNY prices include customs duty, customs fees, insurance, and VAT. DOES NOT include freight.

      Haas Delivered Price

      This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

      KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

      Sign up now!   

      HAAS TOOLING ACCEPTS THE FOLLOWING:

      • Service & Support
      • Owners
      • Request Service
      • Operator Manuals
      • Haas Parts
      • Rotary Repair Request
      • Pre-Install Guides
      • Shopping Tools
      • Build & Price a New Haas
      • Available Inventory
      • The Haas Price List
      • CNCA Financing
      • About Haas
      • DNSH Statement
      • Export Compliance
      • Careers
      • Certifications & Safety
      • Contact Us
      • History
      • Terms & Conditions
      • Haas Tooling Terms & Conditions
      • Privacy
      • Warranty
      • Haas Community
      • Haas Certification Program
      • Haas Motorsports
      • Gene Haas Foundation
      • Haas Technical Education Community
      • Events
      • Join the Conversation
      • Facebook
      • X
      • Flickr
      • YouTube
      • LinkedIn
      • Instagram
      • TikTok
      © 2025 Haas Automation, Inc – CNC Machine Tools

      This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

      2800 Sturgis Rd., Oxnard, CA 93030
      Toll Free: (888) 817-4446 / Fax: 805-278-8554