My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
  • machines Main Menu
    • Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Pocket Mill
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • 3+2 Positioning Machines
    • Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Haas Bar Feeders
    • Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automatic Parts Loaders
      • Automation Models
    • Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
      • Control Simulator, Standard
      • Control Simulator, Premium
    • Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Knee Mill
      • Haas Manual Lathes
      • Haas Saws
    • Fabrication Machines
      Fabrication Machines
      Fabrication Machines View All
      • Fabrication Machines
      • Laser Cutting Machines
      • CNC Press Brakes
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
      • Haas Value Option Packages (VOP) Journey
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
      • DC-1 Drill Center
      • CNC Sales News
      • Do More With Your Haas
    • View All
    • View All
      • contact-us-test
      • 4 - AUTOMATION SYSTEMS
      • Carousel-V2
      • expert test
      • Demo_Day_Trident-test
      • Link Test
      • image-sale-tag-test
      • article-list-test
      • Haas 25 kg Robot Package
      • test-algolia-page
    • View All
    • View All
    • View All
    • View All
      • calc-test
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
  • Haas Service Parts Main Menu
My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

Haas Robot Package 3

Haas Robot Package 3

    CNY ONLY
Not Currently Available In Your Region

For the best pricing in your area, contact your local Haas Factory Outlet.

50 kg Capacity Robot System; Haas Robot Package 3

The Haas Robot Package 3 is a fully integrated, plug-and-play, 50 kg capacity robot system for Haas machines. The system is controlled entirely from the Haas control. Includes: 6-axis robot, software interface for direct control through the Haas machine, electrical interface box, safety guarding, and all necessary solenoids, hardware, and cables. 

50 kg Max Capacity (part + gripper)

NOTE: Part table not included. The robot must be bolted to the floor, and requires a separate 200-230V 3-Phase, 50/60 Hz, 7.5 kVA power supply. 

  • All-inclusive design, with plug-and-play capabilities to Haas vertical machining centers and turning centers
  • Interfaces directly with the Haas control
  • Single gripper included
  • 50 kg capacity at wrist (part + gripper)
  • Includes CE-compliant safety guard fencing.
  • No need for additional M-code outputs, or the complex PLC connections used by 3rd-party integrators
  • Requires a separate 200-230V 3-Phase, 50/60 Hz, 7.5 kVA power supply

Haas Robots carry a full two-year warranty.

Compare Machines
BUILD & PRICE
BUILD & PRICE
Contact Distributor
  • build-&-price
  • Specs
  • Details
  • Machine Info

Axes S.A.E METRIC
Controlled Axes 6 6
Capacities S.A.E METRIC
Max Load Capacity at Wrist 110.0 lb 50 kg
Reach 80.7 in 2050 mm
Repeatability 0.0010 in 0.030 mm
Single Gripper S.A.E METRIC
Max Part Weight 40.0 lb 18.0 kg
Gripper Assembly Weight 70.0 lb 32.0 kg
Part Size - Round ø 3.25 in to 2.10 in 83 mm to 307 mm
Motion S.A.E METRIC
Motion Range – J1 360 ° 360 °
Motion Range - J2 225 ° 225 °
Motion Range - J3 440 ° 440 °
Motion Range - J4 720 ° 720 °
Motion Range - J5 250 ° 250 °
Motion Range - J6 720 ° 720 °
Speeds S.A.E METRIC
Max Speed - J1 175 °/sec 175 °/sec
Max Speed - J2 175 °/sec 175 °/sec
Max Speed - J3 175 °/sec 175 °/sec
Max Speed - J4 250 °/sec 250 °/sec
Max Speed - J5 250 °/sec 250 °/sec
Max Speed - J6 355 °/sec 355 °/sec
General S.A.E METRIC
Mounting Method Floor Mount Floor Mount
Weight 1235 lb 560.0 kg
Dimensions - Shipping S.A.E METRIC
Domestic Pallet 106.5 in x 89.0 in x 80.0 in 271 cm x 226 cm x 203 cm
Export Pallet 106.5 in x 89.0 in x 80.0 in 271 cm x 226 cm x 203 cm
Export Crate 109.0 in x 92.0 in x 88.0 in 277 cm x 234 cm x 224 cm
Weight 3480 lb 1580.0 kg
Domestic Crate for Safety Fence 79.0 in 53.0 in 34.0 in 201 cm 135 cm 86 cm
Export Crate for Safety Fence 79.0 in 53.0 in 34.0 in 201 cm 135 cm 86 cm
Weight for Safety Fence Crate 1,200 lb 544.0 kg

Overview

Haas Robot Package 3 is an all inclusive robotic automation solution for your Haas machine. Everything needed to start automatic loading and unloading of parts is included in this package (robot, fence, etc.), so you can be up and running, fully automated, in a couple of hours, not days. 

The main components included in Haas Robot Pakage-3 are:

  • FANUC M-710iC/50 6-axis robot arm
  • Robot electrical interface box
  • CE-compliant safety guard fencing
  • End-of-arm parts gripper
  • Part spring pusher

 

NOTE: Part table not included. The robot must be bolted to the floor, and requires a separate 200-230V 3-Phase, 50/60 Hz, 7.5 kVA power supply. 

Connection Overview

FAST, EASY AUTOMATION


There’s never been an easier way to add a 6-axis robot to a Haas machine. With Haas Robot Packages, you set up and control the robot directly from the Haas control, with no need for complex PLC connections or a 3rd-party integrator.

SEE WHAT’S INCLUDED


Each Haas Robot Package includes everything you need start loading parts quickly: 6-axis robot, software interface for direct control through the Haas machine, electrical interface box, safety guarding, and all necessary solenoids, hardware, and cables.

SEE HOW EASY IT IS TO INSTALL


Haas Robot Packages are the easiest and quickest to set up in the industry, and you don’t need a 3rd-party integrator. Your local HFO will do the install for you in just a few hours, rather than the days or weeks required for other systems.

Haas Machine + Haas Robot Package 3 = Quick Setup and Easy Automation 

Haas has simplified the communication between the CNC machine and the robot with our new Electrical Interface Box. This box includes every connection needed (except robot power) to be fully set up for robotic automation, including outlets for robot communication, safety fence interlock, remote jog handles, and remote E-stops. Additional Electrical Interface Boxes can be purchased separately, allowing you to move your robot between multiple machines.

On mills, pair the Haas Robot Package with a Haas E-vise or pneumatic vise with programmable air for fully autonomous part loading and unloading.

NOTE: The robot requires a separate 200-230V 3-Phase, 50/60 Hz, 7.5 kVA power supply. 

Haas Robot Interface

Easy-to-Use Robot Interface

The robot is set up directly through the Haas control using the Haas Robot Interface, which guides the operator through the steps necessary to quickly program the robot’s motions using the Haas Touch Remote Jog Handle. Answering simple questions, the operator enters basic information by either positioning the part grippers and pushing a single button to record the position, or by entering basic numerical values. The motions are recorded and values are calculated automatically by the control, and the robot is ready for automatic parts loading.

A basic part management table can be created by setting up a grid pattern template of equally spaced rows and columns. The robot APL grippers can be configured for various part shapes – such as round, hex, and square bars – and adjusted or modified to best fit your parts.

The robot APL operates in the background during normal machining operations, returning parts to the storage table and retrieving new raw pieces, while parts are being machined. The result is near-continuous unattended machining. 

Our easy-to-use Haas Robot Interface uses simple, step-by-step instructions to help the operator “teach” a 6-axis robot the correct positions for picking up, loading, and unloading parts.

  • The robot’s motion is operated directly from the Haas Touch Remote Jog Handle,  allowing for seamless integration
  • Step-by-step instructions and graphics help guide the operator through the setup process, for example:
    • Set the part template pattern – number of rows and columns
    • Set the first part pick-up position
    • Teach the linear path the robot arm will follow to the ready position
    • Set the ready position – where the robot will wait until machining is complete 
    • Set the load and unload positions at the workholding
    • Set the drop-off position for the first completed part

 

The APL sequence has been expanded to allow for additional capabilities for the robot that our other standard APL's can't do.  Expanded capabilities for the robot include:

  • Part Flipping
  • Pickup and dropoff from multiple locations (allowing for conveyor feeds, etc.)
  • Load and Unload from multiple locations (Main or sub spindle, multiple vises)

APL Mode

Simple to Operate in APL Mode

APL Mode seamlessly combines the part program selected in Memory [MEM] with a designated robot setup template to automate part production and boost productivity.

A new M-code was developed for use with Auto Part Loaders (APL) and robots. M299 is typically used at the end of a part program. When the program is started by pressing [CYCLE START] in Memory mode, the M299 acts exactly like an M30 (Program End and Reset). But if the program is started while “APL Mode” is active, then the M299 will command the robot APL to load the first part from the table, and then run the active program in Memory. 

  • APL Mode
    • Simply replace your M30 with an M299 at the end of your part program
    • From the Run Job tab, press [INSERT] to select the designated APL setup template (Job) and turn on APL Mode; an “APL Mode” watermark will appear over your program, and you’re ready to go
    • Press Cycle Start, and the robot will load the first part, and execute the part program in Memory
    • While the part is being machined, the robot will drop off the completed part, and then pick up new raw stock and stage it at the designated load position
    • The operator can monitor table status, the number of parts completed, which number part is inside the machine, and which part is next all from Run Job page
    • The cycle continues until all parts on the table are completed, or a specified number of parts is reached 

AVAILABLE OPTIONS

TECHNICAL DOCUMENTS

VIDEOS

CUSTOMER TESTIMONIALS

RECOMMENDED MACHINES

RELATED PRODUCTS

Standard Features

The Haas Control

  • Remote E-Stop

Product Options

  • Safety Guard Fencing

Tooling & Fixturing

  • Robot-3 Base Plate

Workholding

  • Single Gripper-3
Available Options

* Not all options are compatible with each other. Some options may require the purchase of additional options, or may include additional options at no charge. Please use our Build-&-Price tool to determine option compatibility, and configure your machine.

Automation Options

Note: Includes Remote Jog Handle and Auto Door/Auto Window when ordered with a machine; requires Remote Jog Handle and Auto Door/Auto Window when ordered separately. Units built after 06/01/2021 receive/require the Remote Jog Handle-Touch-XL.

OPTIONS TO HELP YOU AUTOMATE

MACHINE + ROBOT + AUTOMATED OPTIONS = FULLY AUTOMATED SETUP

OPTIONS YOU SHOULD CONSIDER WHEN BUILDING A FULLY AUTOMATED SETUP FOR YOUR SHOP. 

Product Image

Programmable Air (PROGRAMMABLE AIR)

Operate a pneumatic device directly from the Haas control

    CNY ONLY
Learn More Build & Price
Product Image

Programmable Air, Dual-Vise (PROG AIR-DUAL VISE)

Operate up to two pneumatic devices directly from the Haas control

    CNY ONLY
Learn More Build & Price
TECHNICAL DOCUMENTS
  • 3D Model (ZIP)
  • Layout Drawing
  • Operator’s Manual
  • Robot Installation
  • FENCE INSTALLATION
  • FENCE INSTALLATION LAYOUT
  • REMOTE JOG HANDLE INSTALLATION
  • Update Robot Software
  • Troubleshooting

    *NOTE: Due to continual design improvements, 3D models and layout drawings may not be accurate to the latest production model.

    VIDEOS

    FAST, EASY AUTOMATION


    There’s never been an easier way to add a 6-axis robot to a Haas machine. With Haas Robot Packages, you set up and control the robot directly from the Haas control, with no need for complex PLC connections or a 3rd-party integrator.

    SEE WHAT’S INCLUDED


    Each Haas Robot Package includes everything you need start loading parts quickly: 6-axis robot, software interface for direct control through the Haas machine, electrical interface box, safety guarding, and all necessary solenoids, hardware, and cables.

    SEE HOW EASY IT IS TO INSTALL


    Haas Robot Packages are the easiest and quickest to set up in the industry, and you don’t need a 3rd-party integrator. Your local HFO will do the install for you in just a few hours, rather than the days or weeks required for other systems.

    ROBOT SETUP VIDEOS

    STEP-BY-STEP ROBOT SETUP VIDEOS 

    PART 1: INITIAL SETUP

    To get started, navigate to the Devices tab on the Current Commands page. If you have a Haas Robot Package installed, you will have an additional tab, the Robot tab. The Robot tab contains three subtabs: Frames, Jogging, and Setup. Starting with the Setup tab, follow the prompts for setting up the robot.  

    To set up the Robot, hit the E-stop on the machine and power-on your robot control. Then, select F1; after a few moments, you will see the Robot connected, and the info updated. Now, release the E-stop and hit reset. You have now connected the Robot to your Haas Machine. 

    Watch the video above to set up the basic parameters for your Robot, from setting axis speeds and gripper weight, to setting the positions for the Robot. 

     

    CLICK HERE FOR MORE DETAILS.

    PART 2: SAFETY ZONES

    Safety Zones are used to ensure your Robot stays within a specific boundary box to help limit the possibility of crashing into your machine. 

    First, align your robot to your cage and to the machine. Then, measure your Robot’s distance from the edge of your workspace. All dimensions need to be in millimeters (mm). After measuring all dimensions, you will need to set up your work zone by logging in to the HMI Pendent. You will need to connect the Robot to a computer with internet access via the ethernet cable. 

    Watch the video above for step-by-step set up of your Robot’s safety zones, and how to use the HMI Pendent. 

    CLICK HERE FOR MORE DETAILS.

    PART 3: TEMPLATE SETUP

    Set up your parts table using the Template tab. The Template tab is a subtab of the Automatic Part Loader under the Devices tab in Current Commands. This is where you will tell your robot how your parts table is set up. 

    Start with Sequence Type, where you can choose between Simple and Custom Sequence. If you are a beginner, start with Simple mode. Once the Sequence type is selected, follow the control’s prompts and intuitive instructions to work through the remaining steps to set up your parts table. 

    Watch the video above to step through the operations to set up the parts table for your Robot. 

    PART 4: LOAD PARTS TAB

    Learn how to load parts into your machine using the Load Parts tab. You will first set up your robot speed. Next, you will initiate Handle Jog mode and set up the initial part pick up location. Once this is set, click F2 to set the reference position. Now, work down the different setup tabs to set the pick-up and drop-off spots for loading your part into your machine. 

    Watch the video above to set up the movements of your Robot to load your parts. 

    PART 5: UNLOAD PARTS TAB

    Learn how to use the Unload Parts tab to unload your parts from the machine. The first step is to select from where you wish the Robot to pick up your part, either the main spindle chuck or the sub-spindle chuck on a lathe, or any workholding you have set up on a mill. 

    Helpful hint: Record the first position of the finished part pick-up motion in the same position as the last recorded position of ready motion to make a smooth transition between these two motions. 

    Watch the video above to set up the movement of your Robot to pick up your finished parts. 

    PART 6: RUN JOB & APL SCHEDULER

    Now, you are able to reap the benefits of your setup, and allow the robot to run your jobs unattended. Simply navigate to the Run Job tab, and load the job you would like to run. On this tab, you are able to see the current part being machined, the next part to be machined, the number of completed parts, and the total number of parts to be completed. On the APL Scheduler tab, you are able to schedule multiple jobs in sequence. Once the job is loaded, you are able to able to assign the jobs an order number, which corresponds to the order in which the job will be run.

    Watch the video above to run and schedule your robot jobs.

    PART 7: CUSTOM SEQUENCES

    Custom sequence types allow you to create your own set of motions, and implement them into your part program, instead of using the pre-programmed APL sequences in Simple Mode. To turn on custom sequences, simply navigate to the Template tab, and make sure the Sequence Type is set to Custom Sequence.

    Watch the video above to learn how to set up and use custom sequences.

    CUSTOMER TESTIMONIALS AND VIDEOS

    EVERYTHING CAN BE SET UP BY YOUR HFO OR YOU. NO 3RD-PARTY INTEGRATOR IS NEEDED. 

    SEE HOW CUSTOMERS AROUND THE WORLD ARE USING THE HAAS ROBOT 

    MASTEQ

    See how Masteq Tool & Engineering optimized their Haas robot setup with multiple vises and a custom part drop-off point.

    “Haas provides an unparalleled value in the market today. The technology, performance, and reliability are why, when we’re in the market for new machines, we always start with Haas!” 

    – Mark B. Anderson, Owner - Masteq Tool & Engineering, LLC and Masteq Manufacturing, LLC.

    AMERICAN TORCH TIP

    See how American Torch Tip is using automation to increase productivity, and give them a competitive edge.

    Recently, American Torch Tip installed a turning cell with three Haas ST-20Y CNC lathes with sub-spindles, each set up with automation for lights out production. Two of the Haas ST-20Y CNC lathes are loaded by Haas Automatic Parts Loaders, while the third is loaded by a Haas Robot Package. Learn how this installation is helping a leading manufacturer of torches gain a competitive edge post-pandemic.

    “We finally bought one . . . [Robot Package] and that was nice, because it was all plug-and-play.” 
    – Jack Walters, President, American Torch Tip Co.

    AMI MACHINING

    AMI Machining incorporated their first robot with the VF-2SS in their job shop which allowed their operators to train more empolyees and run more machines. 

    “While the robot is running, I am able to do other setups. I am to run jobs. I am able to help anyone else that needs my help. Because the robot is making parts while I go to lunch or in the back, I am able to do other things that I wouldn't be able to if the robot wasn't helping."

    – Esteban Rodriguez, Lead CNC Machinist, AMI Machining

    KB PRECISION, LLC
     

    DYNAMIC MANUFACTURING & ENGINEERING

    SOUTHLAND FABRICATION
     

    Robot Package-3 – Recommended Machines

    40-TAPER

    Product Image

    VF-6/40

    CNC Vertical Mill with 64" x 32" x 30" travels

        CNY ONLY
    Learn More Build & Price
    Haas VF-740

    VF-7/40

    CNC Vertical Mill with 84" x 32" x 30" travels

        CNY ONLY
    Learn More Build & Price
    Haas VF-840

    VF-8/40

    CNC Vertical Mill with 64" x 40" x 30" travels

        CNY ONLY
    Learn More Build & Price
    Haas VF-940

    VF-9/40

    CNC Vertical Mill with 84" x 40" x 30" travels

        CNY ONLY
    Learn More Build & Price
    Haas VF-1040

    VF-10/40

    CNC Vertical Mill with 120" x 32" x 30" travels

        CNY ONLY
    Learn More Build & Price
    Haas VF-1140

    VF-11/40

    CNC Vertical Mill with 120" x 40" x 30" travels

        CNY ONLY
    Learn More Build & Price

    ARTICULATING SPINDLE

    Haas VR-8

    VR-8

    5-Axis Vertical Machining Center; 64" x 40" x 42", 2-axis head

        CNY ONLY
    Learn More Build & Price
    Haas VR-9

    VR-9

    5-Axis Vertical Machining Center; 84" x 40" x 42", 2-axis head

        CNY ONLY
    Learn More Build & Price
    Haas VR-11

    VR-11

    5-Axis Vertical Machining Center; 120" x 40" x 42", 2-axis head

        CNY ONLY
    Learn More Build & Price

    MOLD MACHINE

    Haas VM-6

    VM-6

    CNC Vertical Mold Machine with 64" x 32" x 30" travels

        CNY ONLY
    Learn More Build & Price

    50-TAPER VMC

    Product Image

    VF-6/50

    CNC Vertical Mill with 64" x 32" x 30" travels

        CNY ONLY
    Learn More Build & Price
    Haas VF-750

    VF-7/50

    CNC Vertical Mill with 84" x 32" x 30" travels

        CNY ONLY
    Learn More Build & Price
    Haas VF-850

    VF-8/50

    CNC Vertical Mill with 64" x 40" x 30" travels

        CNY ONLY
    Learn More Build & Price
    Haas VF-9/50

    VF-9/50

    CNC Vertical Mill with 84" x 40" x 30" travels

        CNY ONLY
    Learn More Build & Price
    Haas VF-1050

    VF-10/50

    CNC Vertical Mill with 120" x 32" x 30" travels

        CNY ONLY
    Learn More Build & Price
    Haas VF-1150

    VF-11/50

    CNC Vertical Mill with 120" x 40" x 30" travels

        CNY ONLY
    Learn More Build & Price

    TRUNNION

    Product Image

    VF-6/40TR

    Trunnion CNC Vertical Mill with 64" x 32" x 30" travels

        CNY ONLY
    Learn More Build & Price
    Product Image

    VF-6/50TR

    Trunnion CNC Vertical Mill with 64" x 32" x 30" travels

        CNY ONLY
    Learn More Build & Price

    SUPER-SPEED VMC

    Product Image

    VF-6SS

    Super-Speed CNC Vertical Mill with 64" x 32" x 30" travels

        CNY ONLY
    Learn More Build & Price

    ALSO FITS THESE MACHINES, BUT ROBOT PACKAGE-2 MAY BE A BETTER CHOICE

    Haas VF-540

    VF-5/40

    CNC Vertical Mill with 50" x 26" x 25" travels

        CNY ONLY
    Learn More Build & Price
    Haas VF-540TR

    VF-5/40TR

    Trunnion CNC Vertical Mill with 50" x 26" x 25" travels

        CNY ONLY
    Learn More Build & Price
    Haas VF-540XT

    VF-5/40XT

    CNC Vertical Mill with 60" x 26" x 25" travels

        CNY ONLY
    Learn More Build & Price
    Haas VF-550

    VF-5/50

    CNC Vertical Mill with 50" x 26" x 25" travels

        CNY ONLY
    Learn More Build & Price
    Haas VF-550TR

    VF-5/50TR

    Trunnion CNC Vertical Mill with 50" x 26" x 25" travels

        CNY ONLY
    Learn More Build & Price
    Haas VF-550XT

    VF-5/50XT

    CNC Vertical Mill with 60" x 26" x 25" travels

        CNY ONLY
    Learn More Build & Price
    Haas VF-5SS

    VF-5SS

    Super-Speed CNC Vertical Mill with 50" x 26" x 25" travels

        CNY ONLY
    Learn More Build & Price
    Haas ST-30

    ST-30

    Mid-Size CNC Lathe with A2-6 spindle nose and 3.0" (76 mm) bar capacity

        CNY ONLY
    Learn More Build & Price
    Haas ST-30L

    ST-30L

    Long-Bed CNC Lathe with 15 x 62.5" max capacity and 3.0" bar capacity

        CNY ONLY
    Learn More Build & Price
    Haas ST-30Y

    ST-30Y

    Y-Axis Mid-Size CNC Lathe with A2-6 spindle nose and 3.0" (76 mm) bar capacity

        CNY ONLY
    Learn More Build & Price
    Haas ST-30LY

    ST-30LY

    Long-Bed CNC Lathe with 13.75 x 62.5" max capacity and 3.0" bar capacity

        CNY ONLY
    Learn More Build & Price
    Haas ST-35

    ST-35

    Mid-Size CNC Lathe with A2-8 spindle nose and 4.0" (102 mm) bar capacity

        CNY ONLY
    Learn More Build & Price
    Haas ST-35L

    ST-35L

    Long-Bed CNC Lathe with 15 x 62.5" max capacity and 4.0" bar capacity

        CNY ONLY
    Learn More Build & Price
    Haas ST-35Y

    ST-35Y

    Y-Axis Mid-Size CNC Lathe with A2-8 spindle nose and 4.0" (102 mm) bar capacity

        CNY ONLY
    Learn More Build & Price
    Haas ST-35LY

    ST-35LY

    Long-Bed CNC Lathe with 13.75 x 62.5" max capacity and 4.0" bar capacity

        CNY ONLY
    Learn More Build & Price
    Haas DS-30Y

    DS-30Y

    Dual-Spindle CNC Lathe with Y Axis and 13.75" x 32.5" max capacity

        CNY ONLY
    Learn More Build & Price
    RELATED PRODUCTS

    The Haas Guide to Automation: ROBOTS

    READ THE GUIDE

    WHY CHOOSE A HAAS ROBOT PACKAGE?

    1. Everything is included in the package, with no 3rd-party integration needed. 
    2. Fast, easy setup, and simple operation. 
    3. Easy introduction for new robot users, while still powerful enough for advanced users. 
    4. No additional pendant is required. Everything is controlled through the Haas control and Remote Jog Handle with Touchscreen Display
    5. Many resources are available for the customer, from technical documents to setup videos and installation guides. 

     

    FAQs

    1. Can I add a Haas Robot to an older machine if I add a non-Haas Auto Door? Yes. However, Haas robots can only be added to NGC machines. Please contact your local HFO or a 3rd-party integrator for integration. NOTE: Haas personnel are not responsible for the integration of the 3rd-party Auto Door. The end-user assumes full responsibility for the safety of the robot system.
    2. Is the Haas Auto Door field installable? Yes, but contact your HFO to make sure your machine is eligible for a field-installable Auto Door. 
    3. Where is the E-stop when you are outside the cage? The E-stop is on the Haas Remote Jog Handle; the RJH-XL has an E-stop built-in.
    4. What other options should I consider for full automation? Other things that should be considered for full automation: Programmable air for pneumatic vises, chip fan.
    5. Am I limited to the Haas grippers? Aftermarket pneumatic grippers may be used; you are not limited to Haas grippers
    6. Why do I have to set up Safety Zones? Setting up Safety Zones can help prevent crashes into your machine and the fence. 
    7. Can I purchase an additional robot electrical interface box? Yes, you can purchase an additional robot electrical interface box, but Haas does not sell the fence and interlock separately from the robot. 
    8. How long is the warranty for the Haas Robot? The warranty for the Haas Robot is 2 years. 
    9. Do I need to contact FANUC if the robot needs service? No, you contact your local HFO for any robot, machine, rotary service needs. 

            Have more questions? Contact your local HFO

    See how simple it is to
    get automated

        The Catalog on Haas Automated Systems - Check it out!

    TAKE THE HAAS ROBOT
    CHALLENGE & GET AUTOMATED

    WE’RE YOUR ONE STOP FOR
    EVERYTHING AUTOMATION

    Take The Challenge

    Need More Information?

    If you would like more information about how a new Haas machine can bring your products to life, please share your contact information.

    Language Preference :
    Loading

    All prices and specifications subject to change without notice. Freight, rigging, state & local taxes, and dealer installed accessories are not included. Not responsible for misprints or typographical errors. Machines shown with optional equipment. Actual product appearance may differ.

    Recently Viewed Items

    You Have No Recently Viewed Items Yet

    Feedback
    Haas Logo

    Haas Delivered Price

    This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

    KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

    Sign up now!   

    HAAS TOOLING ACCEPTS THE FOLLOWING:

    • Service & Support
    • Owners
    • Request Service
    • Operator Manuals
    • Haas Parts
    • Rotary Repair Request
    • Pre-Install Guides
    • Shopping Tools
    • Build & Price a New Haas
    • Available Inventory
    • The Haas Price List
    • CNCA Financing
    • About Haas
    • Accessibility Statement
    • DNSH Statement
    • Export Compliance
    • Careers
    • Certifications & Safety
    • Contact Us
    • History
    • Terms & Conditions
    • Haas Tooling Terms & Conditions
    • Privacy
    • Warranty
    • Haas Community
    • Haas Certification Program
    • Haas Motorsports
    • Gene Haas Foundation
    • Haas Technical Education Community
    • Events
    • Join the Conversation
    • Facebook
    • X
    • Flickr
    • YouTube
    • LinkedIn
    • Instagram
    • TikTok
    © 2026 Haas Automation, Inc – CNC Machine Tools

    This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

    2800 Sturgis Rd., Oxnard, CA 93030
    Toll Free: (888) 817-4446 / Fax: 805-278-8554