My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
  • machines Main Menu
    • Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Pocket Mill
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • 3+2 Positioning Machines
    • Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Haas Bar Feeders
    • Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automatic Parts Loaders
      • Automation Models
    • Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
      • Control Simulator, Standard
      • Control Simulator, Premium
    • Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Knee Mill
      • Haas Manual Lathes
      • Haas Saws
    • Fabrication Machines
      Fabrication Machines
      Fabrication Machines View All
      • Fabrication Machines
      • Laser Cutting Machines
      • CNC Press Brakes
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
      • Haas Value Option Packages (VOP) Journey
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
      • DC-1 Drill Center
      • CNC Sales News
      • Do More With Your Haas
    • View All
    • View All
      • contact-us-test
      • 4 - AUTOMATION SYSTEMS
      • Carousel-V2
      • expert test
      • Demo_Day_Trident-test
      • Link Test
      • image-sale-tag-test
      • article-list-test
      • Haas 25 kg Robot Package
      • test-algolia-page
    • View All
    • View All
    • View All
    • View All
      • calc-test
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
  • Haas Service Parts Main Menu
My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - España
    4. Español - México
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

I/O PCB - Replacement - NGC - AD0413

Service Home How To Procedures I/O PCB - Replacement - NGC - AD0413

I/O PCB - Replacement - NGC - AD0413

- Jump to Section - Back to Top

8.2 I/O PCB - Replacement

Recently Updated Last updated: 03/22/2023

I/O PCB - Replacement - NGC


AD0413

Introduction

This procedure will show you how to replace the I/O PCB on an NGC machine.

Download and fill out the NGC I/O PCB Inspection Report Checklist below before replacing any parts. It can be found at the I/O and TC PCB troubleshooting guide. 

This procedure applies to these kits:

  • 93-32-3490C IO PCB, SIO-C NGC

Machine Compatibility:

  • P/N 93-32-3490C is fully backwards compatible with P/N 93-32-3490B, 93-32-3490A, 93-32‑3480A, 93-32-3480C, and 93-32‑3482C
  • Note: If replacing an earlier version I/O PCB some connectors have changed location. Some cables will need to have more slack pulled from the cable channel or from the enclosure. 
  • You will also need to order a 93-32-5502 Tool Changer CCA kit if the machine is equipped with DC-Motor tool changer or a bar feeder.

Replacement

1

Push [POWER OFF].

Set the main circuit breaker to the OFF position.

Lock the main circuit breaker. Use an approved lock with an approved safety tag.

Caution: When you handle a PCB, you must wear an Electrostatic Discharge (ESD) strap.

2

Record the position of the push-on jumpers [1] on the PCB.

Put an identification label on each cable that is attached to the PCB. This makes the installation easier. Disconnect these cables.

Remove the I/O PCB and place it next to the replacement PCB [2].

Remove the push-on jumpers [1] from the removed PCB and put them onto the replacement PCB [2].

Note: The jumpers shown in the image are at P2, P12, and JP1 on the I/O PCB. Boards can have these as well as other jumpers depending on the options the machine has.

Caution: Carefully compare the two I/O PCBs to make sure you install each jumper in the correct position. If you do not correctly install each of the jumpers, the I/O PCB cannot operate correctly.

3

Note: If the machine is equipped with a tool changer that has a brush motor or bar feeder: Install the (4) standoffs [1] on the I/O PCB. Do not install the Tool Changer PCB until after the I/O is installed.

Install the I/O PCB in the electrical cabinet.

If equipped with a brush motor TC or bar feeder: Mount the 93-32-5502 Tool Changer PCB to the standoffs. Connect wires:

  • Connect cable P/N 33-0413 from J1 [2] on the TC PCB to P74 [3] on the I/O PCB.
  • Connect cable P/N 33-0412 from P55A [4] on the TC PCB to P55 [5] on the I/O PCB.
  • Connect cable P/N 33-0349 from P4 on PSUP PCB to the P55 [7] on the TC PCB.
  • Connect the tool changer/bar feeder cable to P58 [6].
  • For EC models, connect the external resistor at P57 [8].

4

Connect all cables.

Note: If updating from an earlier version I/O PCB some plug locations have changed.

  • The plugs on top of the I/O [1] will need to have slack pulled from the channel. 
  • Rotary axis brakes [2] have moved up on the left side of the I/O, these cables will need to be routed differently. 
  • The coolant and TSC plugs [3] have moved to the bottom of the I/O. Some slack will need to be pulled from the channel or from the enclosure to reach the new location. 
  • P28 [4] for the TSC Vaccum Sensor has moved. Some slack may need to be pulled from the strain relief on the enclosure to reach the new location. 
  • The tool changer output cable moves to P58 and cable 33-0349 to P55A on the Tool Changer PCB.

5

 IMPORTANT: When replacing 34-349XA/B I/O PCB with 34-3490C, do not reinstall the SIO filter board [1] and remove any single [2] or dual [3] solenoid filters in the CALM cabinet. The new I/O PCB board has these filters built into the board. 

6

IMPORTANT: When replacing 34-349XA/B I/O PCB with 34-3490C and VFD ADAPTER PCB is installed, do not re-install the VFD ADAPTER PCB into the 34-3490C I/O PCB as this VFD ADAPTER PCB is now built in.

Operation Test

1

Power on the machine with your Haas Control Key.

You get an alarm that you cannot stop until the Main Crc and Factory Crc numbers [3] are the same. Do these steps to stop the alarm:

Press [DIAGNOSTIC].

Use the CURSOR arrows to go to I/O Config [2] in the Diagnostics tab [1].

Press [F3] to Update Config Table[4].

Press [RESET] to continue.

If the alarm does not stop, push [POWER OFF], and then push [POWER ON].

 Note:  After installation, make sure the SIO Version and I/O TC Version are up to date. Refer to I/O Firmware Compatibility chart for the most current versions. If not, update the firmware to the correct version. 

2

Operate the spindle, tool changer, coolant, through-spindle coolant (TSC/HPC), P-cool spigot, Emergency Stop, beacon, operator door, barfeeder, and all optional equipment.

Make sure that all machine parts and installed options work correctly. If the Side Mount Tool Changer operates slowly, cycle power.

In an EC series machine, make sure the external resistor you connected to P57 does not heat up while the machine is idle.

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

HAAS TOOLING ACCEPTS THE FOLLOWING:

  • Service & Support
  • Owners
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Rotary Repair Request
  • Pre-Install Guides
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • About Haas
  • Accessibility Statement
  • DNSH Statement
  • Export Compliance
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Haas Tooling Terms & Conditions
  • Privacy
  • Warranty
  • Haas Community
  • Haas Certification Program
  • Haas Motorsports
  • Gene Haas Foundation
  • Haas Technical Education Community
  • Events
  • Join the Conversation
  • Facebook
  • X
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
  • TikTok
© 2026 Haas Automation, Inc – CNC Machine Tools

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

2800 Sturgis Rd., Oxnard, CA 93030
Toll Free: (888) 817-4446 / Fax: 805-278-8554