My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - ES
    4. Español - MX
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
  • machines Main Menu
    • Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Pocket Mill
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • 3+2 Positioning Machines
    • Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Pocket Lathe
      • Haas Bar Feeders
    • Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automatic Parts Loaders
      • Automation Models
    • Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
      • Control Simulator, Standard
      • Control Simulator, Premium
    • Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Knee Mill
      • Haas Manual Lathes
      • Haas Saws
    • Fabrication Machines
      Fabrication Machines
      Fabrication Machines View All
      • Fabrication Machines
      • Laser Cutting Machines
      • CNC Press Brakes
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
      • Haas Value Option Packages (VOP) Journey
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
      • DC-1 Drill Center
      • CNC Sales News
      • Do More With Your Haas
    • View All
    • View All
      • contact-us-test
      • 4 - AUTOMATION SYSTEMS
      • Carousel-V2
      • expert test
      • Demo_Day_Trident-test
      • Link Test
      • image-sale-tag-test
      • article-list-test
      • Haas 25 kg Robot Package
      • test-algolia-page
    • View All
    • View All
    • View All
    • View All
      • calc-test
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
  • Haas Service Parts Main Menu
My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - ES
    4. Español - MX
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

40-Taper - Inline - TSC - Bearing Union - Upgrade to Bearingless Union - VMC - HMC

Service Home How To Procedures 40-Taper - Inline - TSC - Bearing Union - Upgrade to Bearingless Union - VMC - HMC
Recently Updated Last updated: 07/26/2019

40-Taper - Inline - TSC - Bearing Union - Upgrade to Bearingless Union - VMC - HMC


40-Taper - Inline - TSC - Bearing Union - Upgrade to Bearingless Union - VMC - HMC

- Jump to Section - 1. Introduction 2. Tools Required 3. 40-Taper - Inline - TSC - Bearing Union - Upgrade to Bearingless Union - VMC - HMC (7 steps) 4. TSC - 300 PSI - Coolant Pump Head/Motor - Replacement (3 steps) 5. TSC - Junction Box - Installation (3 steps) 6. TSC - Upgrade to Bearingless Union - Test (2 steps) Back to Top

Introduction

The images shown in this document are of a VMC.

  1. Bearing TSC Union Assembly
  2. Bearingless TSC Union Assembly
  3. Vacuum Generator

Tools Required

  • Spindle Lock Tool (T-1635)

40-Taper - Inline - TSC - Bearing Union - Upgrade to Bearingless Union - VMC - HMC

1

Push [POWER OFF]. Set the main circuit breaker to the OFF position. Lock the main circuit breaker. Use an approved lock with an approved safety tag.

Close the primary air valve. This stops the air supply to the machine.

Disconnect the shop air hose from the machine.

Remove the spindle-head cover panels.

Install the spindle lock tool.

2

To install TSC-1000 psi:

  1. Remove the 35-psi regulator and the regulator fitting [2] from the bearingless TSC union.
  2. Install the 85-psi regulator [1] and the regulator fitting [2] to the bearingless TSC union.
  3. Make sure the arrow [3] on the 85-psi regulator is in the correct direction.

Disconnect the vacuum-drain hose [4]. Remove the high-pressure braided hose [6] from the check-valve assembly [7]. Turn the bearing union hex-drive [5] clockwise to remove it.

Clean the motor-shaft threads. Apply Red-I grease to the o-ring and to the outer surface of the bearingless union shaft [8]. Apply medium-strength thread-locking compound on the threads of the shaft [8]. Install the shaft [8] onto the motor. The shaft [8] has left-handed threads. Torque the shaft [8] to 30 ft-lb (41 Nm).

Remove the spindle orientation lock tool. Manually turn the spindle, while you measure the error of the shaft [8]. Use a dial indicator. The radial [3] and axial [4] TIR must be less than .0005''.  If the TIR exceeds this value, shim the TSC shaft.

3

To shim the TSC shaft:

Measure the radial runout [1].

Mark the high spot with a pen [2].

Loosen the TSC shaft enough to create a gap between the TSC shaft and the motor shaft.

If the radial runout is than .0015'' use .0005'' shim stock.

If the radial runout is greater than .0015'' use .001'' shim stock.

Insert the shim at the marked location [3] and torque the TSC shaft to 30 ft-lb.

Trim away the excess shim stock.

4

After shimming the TSC shaft:

Measure radial runout [1].  It must not exceed .0005''.

Measure axial runout [2].  It must not exceed .0005''.

If shaft runout cannot be corrected with shims contact Haas service.

5

Install these parts on the spindle-drive motor:

  • (4) standoffs [4]
  • bearingless TSC union assembly [3]
  • (4) washers [2]
  • (4) socket-head cap screws [1]

 Note: Make sure the standoffs are equal length. Make sure the bearingless TSC union assembly is flat on the standoffs.

If you have a Baldor motor, use these parts; 20-6851 TSC UNION STANDOFF BGLESS 40T RETROFIT (Length: 2.147 ± .002), 40-1680 SHCS 1/4 x 2 x 2 3/4.

If you have a Yaskawa or a HAAS motor, use these parts; 20-5461 STANDOFF BEARINGLESS ROTARY UNION (Length: 1.445 ± .002), 40-1695 SHCS 1/4-20 x 2 1/4.

Tighten the (4) screws [1] with your fingers. Turn the spindle with your hand. Listen and feel for contact. Make sure the shaft does not touch the bearingless TSC union.

Push [POWER ON]. Operate the spindle at 50 RPM to let the bearingless TSC union align with the spindle.

Push [POWER OFF].

Torque the (4) screws [1] for the bearingless-TSC union assembly. Refer to the Haas Fastener Torque Specifications document. Use the value for steel.

Find the tube [5] for the tool release piston (TRP). This tube connects to the right side of the TRP solenoid assembly. Cut the tube [5] into (2) pieces.

Connect the first section [6] of the tube to the left port of the fitting assembly [7]. Connect the second section [8] of the tube to the right port of the fitting assembly [7].

6

Connect the 15" x 1/4" tube [1] to the (2) fittings on the bearingless TSC union.

Connect the first section of the 4' x 1/4" tube [2] to the fitting on the bearingless TSC union. Connect the second section of the tube [2] to the top fitting on the fitting assembly [4].

Connect the 25' x 1/4" tube [3] to the right port of the fitting assembly [4].

Put the tube [3] through the cable channel cover.

Connect the vacuum-drain hose [6] to the fitting on the bearingless union. Use a hose clamp (P/N 59-1347).

Connect the first section of the high-pressure braided hose [5] to the bearingless TSC union. Connect the second section of the hose [5] to the check-valve assembly [7].

7

For VMC [A]: Put the drain hose [1] at the rear of the spindle.

For HMC [B]: Put the drain hose [1] through the hole [2] at the rear of the spindle.

TSC - 300 PSI - Coolant Pump Head/Motor - Replacement

1

To replace a coolant pump motor that has the Amphenol connector.:

Disconnect the Amphenol power cable [1] for the coolant pump.

Remove the installed coolant-pump motor [2] from the coolant tank.

Remove the Amphenol power cable [1] from the motor [2].

Remove the 4-prong power cable [3] from the right side of the junction box.

 Note: Record the positions of the colored wires [4].

Disconnect the colored wires [4].

Install the Amphenol power cable [5] to the junction box.

2

To replace a coolant-pump head that is attached to a stand [3]:

Remove these parts:

  • (4) socket head cap screws [2] and the motor [1] for the coolant pump

 Note: If you must replace only the motor, install the new motor at this time. This procedure is completed.

  • (4) button head cap screws [8] and the filter housing [9]
  • coupler [3] and (4) socket head cap screws [4]
  • (2) compression fittings [5] and pump head assembly [6]
  • (2) steel tube assemblies [7]

Install the new coolant pump with the coupler [10] in the opposite sequence that it was removed.

3

To replace a coolant-pump head or motor that does not have a stand:

Remove these parts:

  • (4) socket head cap screws [2] and the motor [1] for the coolant pump

 Note: If you must replace only the motor, install the new motor at this time. This procedure is completed.

  • coupler [3] and (4) socket head cap screws [4]
  • (2) compression fittings [5] and pump head assembly [6]
  • (2) steel tube assemblies [7]

Install the new coolant pump with the coupler [8] in the opposite sequence that it was removed.

TSC - Junction Box - Installation

1

Install a jumper [2] to the (2) bottom pins of P50 [1] on the I/O PCB. Do this if no jumper (P/N 75-15062) is at P50 on the I/O PCB.

 Note: The jumper bypasses the heat sensor for the pump motor.

Install the junction box [7] with the cable clamp [6] on the TSC coolant pump.

 Note: Do this for machines with the TSC Auto-Clean Coolant Pump or with the TSC 1000 psi coolant pump cart.

Connect the cable [3] for the junction box to the machine.

Connect the cable [4] for the junction box to the cable for the coolant pump [5].

Connect the 25' x 1/4" tube [8] from the bearingless TSC union to the fitting [9] for the air separator.

2

For machines that do not have the CALM system:

Find the fitting [2] on the assembly for the air-filter regulator in the back of the machine. Connect the hose [1] to the fitting [2].

Connect the other end of the hose [1] to the top fitting [3] on the junction box.

3

For machines that have the CALM system:

Remove one of the available manifold port plugs [1]. Install the 90-degree elbow fitting [2] in the port.

Install the female quick-disconnect fitting [3].

Connect one end of the 1/4" hose [4] from the kit to the fitting [3].

Put the hose [4] through the bottom of the lubrication panel.

Connect the other end of the hose [4] to the fitting [5] on the junction box.

TSC - Upgrade to Bearingless Union - Test

1

Set the main circuit breaker to the ON position.

Push [POWER ON].

Push [RESET].

Push [AUX CLNT] to activate the TSC.

Examine the TSC hoses for leaks.

2

Correct operation is as follows:

  1. Coolant [1] flows correctly from the spindle.
  2. A few drops flow from the vacuum drain hose [3].

Push [RESET].

Put a TSC toolholder [2] in the spindle.

Push [AUX CLNT] to start the TSC.

Correct operation is as follows:

  1. Coolant flows correctly from the TSC tool holder.
  2. A few drops flow from the vacuum drain hose [3].

Examine the TSC hoses for leaks.

Push [RESET].

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

HAAS TOOLING ACCEPTS THE FOLLOWING:

  • Service & Support
  • Owners
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Rotary Repair Request
  • Pre-Install Guides
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • About Haas
  • Accessibility Statement
  • DNSH Statement
  • Export Compliance
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Haas Tooling Terms & Conditions
  • Privacy
  • Warranty
  • Haas Community
  • Haas Certification Program
  • Haas Motorsports
  • Gene Haas Foundation
  • Haas Technical Education Community
  • Events
  • Join the Conversation
  • Facebook
  • X
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
  • TikTok
© 2026 Haas Automation, Inc – CNC Machine Tools

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

2800 Sturgis Rd., Oxnard, CA 93030
Toll Free: (888) 817-4446 / Fax: 805-278-8554