My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - ES
    4. Español - MX
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
  • machines Main Menu
    • Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Pocket Mill
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • 3+2 Positioning Machines
    • Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Pocket Lathe
      • Haas Bar Feeders
    • Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automatic Parts Loaders
      • Automation Models
    • Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
      • Control Simulator, Standard
      • Control Simulator, Premium
    • Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Knee Mill
      • Haas Manual Lathes
      • Haas Saws
    • Fabrication Machines
      Fabrication Machines
      Fabrication Machines View All
      • Fabrication Machines
      • Laser Cutting Machines
      • CNC Press Brakes
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
      • Haas Value Option Packages (VOP) Journey
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
      • DC-1 Drill Center
      • CNC Sales News
      • Do More With Your Haas
    • View All
    • View All
      • contact-us-test
      • 4 - AUTOMATION SYSTEMS
      • Carousel-V2
      • expert test
      • Demo_Day_Trident-test
      • Link Test
      • image-sale-tag-test
      • article-list-test
      • Haas 25 kg Robot Package
      • test-algolia-page
    • View All
    • View All
    • View All
    • View All
      • calc-test
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
  • Haas Service Parts Main Menu
My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - ES
    4. Español - MX
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

EC-400/500 - Pop-up Probe Cylinder - Seal Replacement

Service Home How To Procedures EC-400/500 - POP-UP PROBE CYLINDER - SEAL REPLACEMENT
Recently Updated Last updated: 06/07/2022

EC-400/500 - POP-UP PROBE CYLINDER - SEAL REPLACEMENT


EC-400/500 - POP-UP PROBE CYLINDER - SEAL REPLACEMENT

- Jump to Section - 1. Prerequisites 2. Pop-up Probe Cylinder - Disassembly (4 steps) 3. Pop-up Probe Cylinder - Assembly (5 steps) 4. Pop-up Probe Cylinder - Test (1 step) Back to Top

Prerequisites

This procedure explains how to replace the seals in the EC-400/500 pop-up probe cylinder. 

The seals should be inspected and replaced if:

  • The probe pop-up cylinder fails to extend or retract.
  • There is a constant air leak out of the probe retract/extend solenoid exhaust port when the the probe is fully extended or fully retracted. 

Pop-up Probe Cylinder - Disassembly

1

On the CURRENT COMMANDS page navigate to the DEVICES - MECHANISMS tab and press F2 [1] to extend the tool probe. 

2

While the probe is in UP position:

  • Loosen the six set screws [1] at the base of the OTS [2] and remove the OTS.
  • Hold the probe piston rod [3] from rotating with an 1" open end wrench while removing the mounting bolt [4] with the washer [5] that secures the trap box linkage and the OTS base [6] to the piston rod.  

NOTE: The damage of the probe pop-up cylinder internal components may occur if the mounting bolt [4] removed without holding the piston rod with the 1" open end wrench.

3

  • Swing the trap box linkage [1] out of the way and remove two bolts that secure the trap box assembly to the top of the probe pop-up cylinder.
  • Remove the trap box assembly [3].
  • Go to CURRENT COMMANDS page and press F2 to retract the pop-up probe piston.
  • Using permanent marker place the line [4] to mark the orientation of the probe piston [5] and the upper cylinder end cap [6].   

4

WARNING: Disconnect the air supply from the machine and drain the air from the machine's pneumatic system before performing this step. The upper part of the probe pop-up cylinder is pressurized at all time when the probe is retracted.

 

  • Remove two screws [2] 
  • Remove the four mounting bolts [1] that secure the pop-up probe cylinder to the B axis casting. NOTE: you can leave the probe UP/DOWN air lines and sensor cables connected and work on the cylinder while it still in the machine to avoid further disassembly.
  • Remove the upper cylinder cap [3]. There is a 57-0715 lip seal [5] installed into the upper groove with the lip facing up that prevents the chips from entering the air cylinder and the 57-0568 o-ring [6] installed into lower groove that is the rod seal.
  • Pull out the probe piston [4]. There is a 57-0714 o-ring [7] installed into the groove at the bottom of the probe piston that is the piston seal.
  • There are also two static o-rings: 57-0551 [8] and 57-2249 [9] that provide the seal between the cylinder and the upper cylinder cap.   

Pop-up Probe Cylinder - Assembly

1

IMPORTANT: Thoroughly clean all components of the probe pop-up cylinder before beginning the assembly process. Any contaminants left inside the cylinder will decrease the life of the cylinder and will affect the repeatability of the tool probe. Lightly grease the sliding surfaces and the locating features [6] on the piston and the cylinder cap with the silicone grease. 

NOTE: It is important to lubricate the o-ring seals with the 99-1793 SILICONE GREASE. Use of any other grease may cause the probe pop-up cylinder failure. Use a liberal amount of grease to lubricate the dynamic seals and fill the groove with grease. Use a light amount of grease on the static seals. 

Replace all of the dynamic seals:

  1. 57-0715 S SEAL 1.25 X 1.522 X .187 SL WIPER [1]. NOTE: Install with the lip pointed upward. 
  2. 57-0568 O-RING 2-218 BUNA SHORE A 90 [2].
  3. 57-0714 O-RING 2-325 BUNA SHORE A 50 [3].

Inspect the static seals and replace if necessary:

  1. 57-0551 O-RING 2-008 VITON [4].
  2. 57-2249 O-RING 2-033 VITON [5].

Assemble the probe pop-up cylinder in the reverse order.

NOTE: Make sure to orient the air piston and the upper cylinder cap so the marks made in the step 3 of the disassembly lined up.

2

Install two screws [1] that fasten the cylinder cap to the cylinder body.

Install four mounting bolts [2] that secure the pop-up probe cylinder to the B axis casting.

Install the probe trap box assembly [3] using two BHCS [4].

Remove the two BHCS [5] that attach the trap box lid linkage to the lid.  

With the lid fully open, turn the air supply on and extend/retract  the cylinder a few times to verify operation.

Leave the cylinder extended for the next step.

3

NOTE: Wrap the shop towel around exposed portion of the pop-up cylinder rod to avoid any damage while aligning the linkage base. 

Attach the trap box lid linkage [3] to the top of the pop-up cylinder rod [4] with the bolt [1] and the flat washer [2].

Setup a dial indicator [5] magnetic base on the spindle to indicate the straight edge [6] of the linkage base in Z axis. 

Rotate the linkage base until the straight edge [6] is parallel to Z axis motion NTE 0.003" (0.075 mm). 

Hold the pop-up cylinder rod from rotating with 1" open wrench and tighten the mounting bolt [7].

Verify the alignment of the straight edge [6] after tightening the mounting bolt. Repeat the alignment steps if needed.   

4

With the pop-up probe extended attach the linkage assembly [2] to the trap box lid [3] with the two BHCS [1]. Leave the bolts [1] loose at this time.

Retract the pop-up probe.

With the probe retracted make sure that the linkage mounting bolts [1] have some free movement in the slots. If the bolts are bound-up against the perimeter of the slot check the alignment of the linkage base in step 3.

Tighten the linkage mounting bolts [1] in small increments until snug.

Extend the pop-up probe. 

Finish tightening the linkage mounting bolts [1] while observing the movement in the links [2]. The linkage mechanism should not have any bind or tension and you should be able to move the links and the lid a small amount by hand. Bound-up linkage will cause the probe repeatability problems.

NOTE: If binding occurs, the screws that fasten the box to the cylinder body [4] can also be used for adjustment. 

     

 

5

Install the OTS [1] onto the OTS base [2] and tighten the six setscrews around the OTS base.

Align the OTS stylus. Refer to the link below for more info.

WIPS - Installation

Pop-up Probe Cylinder - Test

1

On the CURRENT COMMANDS page navigate to the DEVICES - MECHANISMS tab and press F2 [1] to extend/retract the tool probe. 

Observe the operation of the pop-up probe cylinder and the trap box lid.

Refer to the link below to calibrate the probing system.

 

NGC - Probe Calibration

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

HAAS TOOLING ACCEPTS THE FOLLOWING:

  • Service & Support
  • Owners
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Rotary Repair Request
  • Pre-Install Guides
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • About Haas
  • Accessibility Statement
  • DNSH Statement
  • Export Compliance
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Haas Tooling Terms & Conditions
  • Privacy
  • Warranty
  • Haas Community
  • Haas Certification Program
  • Haas Motorsports
  • Gene Haas Foundation
  • Haas Technical Education Community
  • Events
  • Join the Conversation
  • Facebook
  • X
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
  • TikTok
© 2026 Haas Automation, Inc – CNC Machine Tools

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

2800 Sturgis Rd., Oxnard, CA 93030
Toll Free: (888) 817-4446 / Fax: 805-278-8554