My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - ES
    4. Español - MX
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
  • machines Main Menu
    • Vertical Mills
      Vertical Mills
      Vertical Mills View All
      • Vertical Mills
      • VF Series
      • Universal Machines
      • VR Series
      • VP-5 Prismatic
      • Pallet-Changing VMCs
      • Mini Mills
      • Mold Machines
      • High-Speed Drill Centers
      • Drill/Tap/ Mill Series
      • Toolroom Mills
      • Pocket Mill
      • Compact Mills
      • Gantry Series
      • SR Sheet Routers
      • Extra-Large VMC
      • Double-Column Mills
      • 3+2 Positioning Machines
    • Multi-Axis Solutions
      Multi-Axis Solutions
      Multi-Axis Solutions View All
      • Multi-Axis Solutions
      • Y-Axis Lathes
      • 5-Axis Mills
    • Lathes
      Lathes
      Lathes View All
      • Lathes
      • ST Series
      • Dual-Spindle
      • Box Way Series
      • Toolroom Lathes
      • Chucker Lathe
      • Pocket Lathe
      • Haas Bar Feeders
    • Horizontal Mills
      Horizontal Mills
      Horizontal Mills View All
      • Horizontal Mills
      • 50-Taper
      • 40-Taper
    • Rotaries & Indexers
      Rotaries & Indexers
      Rotaries & Indexers View All
      • Rotaries & Indexers
      • Rotary Tables
      • Indexers
      • 5-Axis Rotaries
      • Extra-Large Rotaries
    • Special Series
      Special Series
      Special Series View All
      • Special Series
      • EU_Series_Redirect
    • Automation Systems
      Automation Systems
      Automation Systems View All
      • Automation Systems
      • Mill Automation
      • Lathe Automation
      • Automatic Parts Loaders
      • Automation Models
    • Desktop Machines
      Desktop Machines
      Desktop Machines View All
      • Desktop Machines
      • Desktop Mill
      • Desktop Lathe
      • Control Simulator, Standard
      • Control Simulator, Premium
    • Shop Equipment
      Shop Equipment
      Shop Equipment View All
      • Shop Equipment
      • Knee Mill
      • Haas Manual Lathes
      • Haas Saws
    • Fabrication Machines
      Fabrication Machines
      Fabrication Machines View All
      • Fabrication Machines
      • Laser Cutting Machines
      • CNC Press Brakes
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Options Main Menu
    • The Haas Control Value Option Packages
      Value Option Packages
      Value Option Packages View All
      • Value Option Packages
    • Product Image Spindles
      Spindles
      Spindles View All
      • Spindles
    • Product Image Tool Changers
      Tool Changers
      Tool Changers View All
      • Tool Changers
    • Product Image 4th- | 5th-Axis
      4th- | 5th-Axis
      4th- | 5th-Axis View All
      • 4th- | 5th-Axis
    • Product Image Turrets & Live Tooling
      Turrets & Live Tooling
      Turrets & Live Tooling View All
      • Turrets & Live Tooling
    • Product Image Probing
      Probing
      Probing View All
      • Probing
    • Haas Chip & Coolant Management Chip & Coolant Management
      Chip & Coolant Management
      Chip & Coolant Management View All
      • Chip & Coolant Management
    • The Haas Control The Haas Control
      The Haas Control
      The Haas Control View All
      • The Haas Control
    • Product Image Product Options
      Product Options
      Product Options View All
      • Product Options
    • Product Image Tooling & Fixturing
      Tooling & Fixturing
      Tooling & Fixturing View All
      • Tooling & Fixturing
    • Product Image Workholding
      Workholding
      Workholding View All
      • Workholding
    • Product Image 5-Axis Solutions
      5-Axis Solutions
      5-Axis Solutions View All
      • 5-Axis Solutions
      • 5 Easy Steps to 5-Axis
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Why Haas Main Menu
      Discover the Haas Difference
    • Why Haas
    • MyHaas
    • Education Community
    • Industry 4.0
    • Haas Certification
    • Customer Testimonials
  • Service Main Menu
      Welcome to Haas Service
      SERVICE HOME Operator’s Manuals How-To Procedures Troubleshooting Guides Preventive Maintenance Haas Parts Haas Tooling Videos
  • Videos Main Menu
  • Main Menu
    • View All
    • View All
    • View All
    • View All
      • HTEC Curriculum Support
      • Haas Value Option Packages (VOP) Journey
    • View All
      • Haas 10 kg Cobot Package
      • Cobot Kits
      • DC-1 Drill Center
      • CNC Sales News
      • Do More With Your Haas
    • View All
    • View All
      • contact-us-test
      • 4 - AUTOMATION SYSTEMS
      • Carousel-V2
      • expert test
      • Demo_Day_Trident-test
      • Link Test
      • image-sale-tag-test
      • article-list-test
      • Haas 25 kg Robot Package
      • test-algolia-page
    • View All
    • View All
    • View All
    • View All
      • calc-test
    • View All
    • QUICK LINKS Special Series  Special Series 
      EU SERIES EU SERIES BUILD & PRICE | PRICE LIST BUILD & PRICE | PRICE LIST In-Stock Machines In-Stock Machines WHAT’S NEW WHAT’S NEW YOUR FIRST CNC YOUR FIRST CNC
      SHOPPING TOOLS
      • Build & Price a Haas
      • Price List
      • Available Inventory
      • CNCA Financing
      WANT TO TALK TO SOMEONE?

      A Haas Factory Outlet (HFO) can answer your questions, and walk you through your best options.

      CONTACT YOUR DISTRIBUTOR >
  • Haas Tooling Main Menu
  • Haas Service Parts Main Menu
My Haas Welcome,
!
Haas Tooling MyHaas/HaasConnect Sign In Register Haas Tooling MyHaas/HaasConnect Sign Out Welcome, My Machines Latest Activity My Quotes My Account My Users Sign Out
Find Your Distributor
  1. Select Language
    1. English
    2. Deutsch
    3. Español - ES
    4. Español - MX
    5. Français
    6. Italiano
    7. Português
    8. Český
    9. Dansk
    10. Nederlands
    11. Magyar
    12. Polski
    13. Svenska
    14. Türkçe
    15. 中文
    16. Suomi
    17. Norsk
    18. الإنجليزية
    19. български
    20. Hrvatski
    21. Ελληνικά
    22. Română
    23. Slovenský
    24. Slovenščina
    25. 한국어
    26. 日本語
    27. Українська
×

Search Results

Web Pages

Images

    • <
    • 1
    • >

Bearingless TSC Union to Compensating TSC Union - Upgrade - 30/40-Taper - AD0391

Service Home How To Procedures Bearingless TSC Union to Compensating TSC Union - Upgrade - 30/40-Taper - AD0391
Recently Updated Last updated: 08/27/2024

Bearingless TSC Union to Compensating TSC Union - Upgrade - 30/40-Taper


AD0391

Bearingless TSC Union to Compensating TSC Union - Upgrade - 30/40-Taper - AD0391

- Jump to Section - 1. Introduction 2. Bearingless TSC Union to Compensating TSC Union - Upgrade - 40-Taper (9 steps) 3. TSC Compensating Union - Test (3 steps) 4. Compensating TSC Union Troubleshooting Back to Top

Introduction

Important: This document is to upgrade to compensating union from bearingless union, not replacement kit for compensating union. For Compensating Union replacements, refer to AD0377 for the appropriate service kit and installation instructions.

Machine Compatibility
  • VMC/HMC with TSC 300, 1000, or 1k
  • VMC/HMC with Yaskawa spindle motors
  • DT/DM with TSC 300, 1000, or 1k
Document Applies to these Parts:
  • 93-2778: TSC UNION ASSY COMP 40T VF RETROFIT SKIT
  • 93-2779: TSC UNION ASSY COMP DT/DM RETROFIT SKIT
Tools Required:
  • Spindle Lock Tool (T-1635)
  • Dial Indicator (that can measure 0.0001") with Magnetic Base
  • Red-I Grease
  • Crows foot wrench
  • 99-0698 TSC union alignment tool

Bearingless TSC Union to Compensating TSC Union - Upgrade - 40-Taper

1

Push [POWER OFF].

Set the main circuit breaker to the OFF position. Lock the main circuit breaker. Use an approved lock with an approved safety tag.

Remove the spindle head covers.

Install the spindle lock tool (T-1635) onto the spindle.

2

For machines with a CALM:

  1. Locate the spindle solenoid. Remove the quick connect, and orifice [1].
  2. Install the T fitting , orifice , and quick connect [2] (parts B,C,& D) as illustrated. Install the removed components [1] on top of the T fitting.
  3. Rout the new 5/32 clear hose from the new fitting on the spindle solenoid to the TSC union in the spindle head.
  4. Unplug the power to the TSC/TAB Union Solenoid. Unplug and cut off the grey hose in the CALM panel and discard it.

For machines without a CALM:

  1. Locate the spindle air supply.
  2. Install the T fitting , orifice , and quick connect to create a T juction in the spindle air supply line.
  3. Rout the new 5/32 clear hose from the new T junction to the TSC union in the spindle head.

3

Remove the grey air hose and fittings [1] from the TSC drain (vacuum generator). Discard the removed items.

Insert a plug into the top of the TSC drain [2].

Replace the lower TSC hose fitting on the check valve with the new JIC fitting [3].

4

Remove and record the location of these parts from the bearingless TSC union:

  • high-pressure braided hose [1] (discard, remove from machine)
  • 20' (6096 mm) 1/4" gray tube [2] (discard, remove from machine)
  • 5' (1524 mm) 1/4" gray tube [3] (discard, remove from machine)
  • clamp for the 3/8" black hose [4]
  • 3/8" black hose [5]

Remove these parts from spindle motor:

  • (4) 1/4-20 socket-head cap screws (SHCS) [6]
  • bearingless TSC union [7]
  • (4) standoffs [8]
  • shaft [9]

     Note: Turn the shaft clockwise to remove it.

5

Remove the spindle lock tool.

Use the dial indicator [3] to measure the total indicated runout (TIR) of the shaft [2] and the top carbide [4].

The radial [3] and axial [4] TIR must be less than .0005''.  If the TIR exceeds this value, shim the TSC shaft.

6

To shim the TSC shaft:

Measure the radial runout [1].

Mark the high spot with a pen [2].

Loosen the TSC shaft enough to create a gap between the TSC shaft and the motor shaft.

If the radial runout is than .0015'' use .0005'' shim stock.

If the radial runout is greater than .0015'' use .001'' shim stock.

Insert the shim at the marked location [3] and torque the TSC shaft to 30 ft-lb.

Trim away the excess shim stock.

7

After shimming the TSC shaft:

Measure radial runout [1].  It must not exceed .0005''.

Measure axial runout [2].  It must not exceed .0005''.

If shaft runout cannot be corrected with shims contact Haas service.

8

Install the compensating union with the mounting bolts [1] loose and insert the alignment tool [2] through the fitting on the top of the coolant union to align it with the motor shaft.

Turn the motor by hand to make sure the shaft is not rubbing as you tighten the union bolts. Torque the bolts to 12 ft-lbs (16 Nm)

Remove the alignment tool.

Run the spindle motor at 100 RPM and verify the union is not rubbing on the shaft.

9

Note: A flat ended dowel pin or other cylindrical part that is 0.275 inches in diameter and at least 2.6 inches long is needed for this step.

Insert your dowel pin [1] into the top JIC fitting [2] until you feel it contact the piston [3].

 Note: The top cover has been removed in this image to illustrate the piston. Do not disassemble the union.

Lightly press downwards until you feel the piston [3] contact the shaft [4] to eliminate the gap [5]. The piston will move about 0.040".

Install the replacement TSC hose from the check valve to the union. Install the new 5/32 clear hose from the spindle solenoid to the union. Connect the drain hose to the union.

TSC Compensating Union - Test

1

With no tool in the spindle, command TSC.

Check that a steady stream [1] of coolant comes out of the spindle.

Check the amount of coolant coming out of the drain tube. There should be no coolant draining but a steady drip [2] is acceptable.

2

Run TSC with the spindle at 1000 RPM.  Slowly ramp the speeds up to the maximum spindle RPM.

The union may make ringing noises as the carbide wears in. This noise should diminish within minutes of running for the first time. The noise may return briefly each time the speed or pressure is increased.

Check that a steady stream [1] of coolant comes out of the spindle.

Check the amount of coolant coming out of the drain tube. There should be no coolant draining but a steady drip [2] is acceptable.

3

Insert a TSC tool with a small orifice [1] in the spindle, run TSC with the spindle at 1000 RPM. Slowly ramp the spindle speeds up to the maximum RPM.

Check that the amount of coolant coming out of the drain tube is not more than a steady drip [2].

Compensating TSC Union Troubleshooting

Symptom Possible Cause Corrective Action
A large flow of coolant comes out of the drain when the TSC is turned on for the first time. The union piston is not seated. Turn on TSC again with a TSC tool in the spindle and then quickly turn it off. The back pressure, or the TSC Purge cycle will likely push the piston down. Or, disconnect the hydraulic hose from the top of the union and use a screwdriver to manually seat the piston.
The amount of coolant flow from the drain tube is more than a few drops. Runout on the carbide tip or damage to the piston cup seal Check the motor shaft for runout. Inspect the piston cup seal.
The union is leaking coolant. Leaky drain tube or no air supply to the union. The drain tube connection is not watertight and requires glue to seal it during union assembly, make sure the hose clamp is tight. Check the solenoid and hose for air supply problems.
The union makes a high pitch ringing noise when running TSC that does not go away after a few minutes of running. TSC union alignment, or shaft runout. Check the motor shaft for runout. Inspect the piston cup seal. Re-align the union with no hoses connected.
The union makes a high pitch ringing noise when running TAB that does not go away after a few minutes of running. Excessive back pressure. Try using a tool with larger orifices to reduce back pressure or try turning on TSC briefly to lubricate the seals.

Recently Viewed Items

You Have No Recently Viewed Items Yet

Feedback
Haas Logo

Haas Delivered Price

This price includes shipping cost, export and import duties, insurance, and any other expenses incurred during shipping to a location in France agreed with you as a buyer. No other mandatory costs can be added to the delivery of a Haas CNC Product.

KEEP UP WITH THE LATEST HAAS TIPS AND TECHNOLOGY...

Sign up now!   

HAAS TOOLING ACCEPTS THE FOLLOWING:

  • Service & Support
  • Owners
  • Request Service
  • Operator Manuals
  • Haas Parts
  • Rotary Repair Request
  • Pre-Install Guides
  • Shopping Tools
  • Build & Price a New Haas
  • Available Inventory
  • The Haas Price List
  • CNCA Financing
  • About Haas
  • Accessibility Statement
  • DNSH Statement
  • Export Compliance
  • Careers
  • Certifications & Safety
  • Contact Us
  • History
  • Terms & Conditions
  • Haas Tooling Terms & Conditions
  • Privacy
  • Warranty
  • Haas Community
  • Haas Certification Program
  • Haas Motorsports
  • Gene Haas Foundation
  • Haas Technical Education Community
  • Events
  • Join the Conversation
  • Facebook
  • X
  • Flickr
  • YouTube
  • LinkedIn
  • Instagram
  • TikTok
© 2026 Haas Automation, Inc – CNC Machine Tools

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

2800 Sturgis Rd., Oxnard, CA 93030
Toll Free: (888) 817-4446 / Fax: 805-278-8554